MCS MINI HD
Item no. 713-1425/116-000/997-406
THR male header, 2-row; 0.8 x 0.8 mm solder pin; angled; 100% protected against mismating; Levers; in tape-and-reel packaging; Pin spacing 3.5 mm; 10-pole; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 11.6 mm
L = [(pole no./2) – 1] x pin spacing + 11.6 mm
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQzfGltYWdlL2pwZWd8YUdSakwyZ3daaTh4TXprNU5EUTBOalE0TnpVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDgyZTU4NzdmNDY5MGQ5Mjc0MGMwZDhmMDc0MWJmYTdmN2JhMmM2MmRhMmQ5ZDZjNGI2YjJmOTcwNTIyODAzY2Y)
![120_0200000500018fdb000200b6_DE 120_0200000500018fdb000200b6_DE](/medias/120-0200000500018fdb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM0fGltYWdlL2pwZWd8YURFMEwyZzFPQzh4TkRVM01EQTFNVEF4TURVNU1DOHhNakJmTURJd01EQXdNRFV3TURBeE9HWmtZakF3TURJd01HSTJYMFJGTG1wd1p3fGY4NDc2NzQzMTU4ZTI4ODk2MDg2ZGNiZGU4MDNkMmE5ZmMwMGVlZjg2NTYyNTExYjBhMmI2MDQ3NWFmOWU1Zjc)
Item no. 713-1425/116-000/997-406
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1425/116-000/997-406
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request