{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "THR male header, 2-row; 0.8 x 0.8 mm solder pin; angled; 100% protected against mismating; in tape-and-reel packaging; Pin spacing 3.5 mm; 30-pole; black", "description" : "<ul><li>THR male headers for reflow soldering in SMT applications</li><li>Available in tape-and-reel packaging for automated pick-and-place PCB assembly</li><li>Separated pin slots prevent damage and make the headers touch-proof when unplugged</li><li>100% protected against mismating</li><li>Coding option available</li></ul>", "mpn" : "713-1435/117-000/997-409", "sku" : "713-1435/117-000/997-409", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000011000021c1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkyfGltYWdlL2pwZWd8YURKbEwyaGhOUzh4TXprNU56a3lPRE00TWpRNU5DOHlNREJmTURJd01EQXdNVEV3TURBd01qRmpNVEF3TURFd01HSTJYMFJGTG1wd1p3fDQyOWM2NjI2ZTkxMWM2YTIzODU2N2FhMGFlY2E5ODkxNWE5MGI5Mjk4ZWFkMDA3Mzc5MDBhMmNlNDg5YjcxODI", "gtin13" : "4055143778886", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/global/pluggable-connectors/thr-male-header-2-row/p/713-1435_117-000_997-409" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
MCS MINI HD Item no. 713-1435/117-000/997-409

THR male header, 2-row; 0.8 x 0.8 mm solder pin; angled; 100% protected against mismating; in tape-and-reel packaging; Pin spacing 3.5 mm; 30-pole; black

Item no. 713-1435/117-000/997-409
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 120 Piece
Item no. 713-1435/117-000/997-409
THR male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 120 Piece