MCS MINI HD
Item no. 713-1437/037-000
THT male header, 2-row; 0.8 x 0.8 mm solder pin; angled; 100% protected against mismating; Levers; Pin spacing 3.5 mm; 34-pole; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 11.6 mm
L = [(pole no./2) – 1] x pin spacing + 11.6 mm
![120_12676685_DE 120_12676685_DE](/medias/120-12676685-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUzfGltYWdlL2pwZWd8YURFM0wyZzVPQzh4TkRNNU56azFNemt6TXpNME1pOHhNakJmTVRJMk56WTJPRFZmUkVVdWFuQm58M2I0MGU1OWZhNzI4YWIzMmM4ZGFhNmRmZTZmZDMxODk1ZTM1Mjc1YTIwNGNjZDlmZmZlODE1ZGUwYTQzMGYyNw)
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDgxfGltYWdlL2pwZWd8YURSaUwyZ3lZUzh4TkRZeU5USXpNVEkzTkRBeE5DOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGY3YzBhNTA2MjIxZDFhN2ViY2UzMjA5MzE2Yzc3ZDA4YzFkYjM0NmNiY2Q5YmEwMGNmZGJiMjgwYWQ2M2NkNzQ)
![120_0200000d000060cc000100b6_DE 120_0200000d000060cc000100b6_DE](/medias/120-0200000d000060cc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDA4fGltYWdlL2pwZWd8YURJMEwyZ3dNaTh4TkRZeU5EZzBNVEEzTWpZM01DOHhNakJmTURJd01EQXdNR1F3TURBd05qQmpZekF3TURFd01HSTJYMFJGTG1wd1p3fGFjOGZhNmU2M2YxMzZmZjViNzBhYWJiZjM1MzJjZTU1N2JiN2Y1YzA2N2FiZGQxMmY1YjI4MDdlYzI4YzcwNWY)
![120_6612840_DE 120_6612840_DE](/medias/120-6612840-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA0fGltYWdlL2pwZWd8YUdZM0wyaGlaaTh4TkRZeU9EQTFOakUzTURVeU5pOHhNakJmTmpZeE1qZzBNRjlFUlM1cWNHY3xlOTk1ODZiNWJiOWU4NmU1MjgwZjM0NWEwZWUzNWQwZmY1ZWY0OTQ1Mzc3YTZkZjRmOTVkN2U2OTk0NDFjMGZh)
Item no. 713-1437/037-000
THT male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1437/037-000
THT male header, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request