MCS MIDI Item no. 721-112/008-000/037-0001-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 12-pole; 100% protected against mismating; Lateral locking levers; Snap-in mounting feet; 2,50 mm²; light gray1 of 3 Dimensions in mmL = (pole no. x pin spacing) + 1.5 mm2-pole female connectors – one latch onlyColor: Please wait ...PU (SPU): undefinedAdd to shopping cartGenerate DatasheetCompareBookmark Please wait ...PU (SPU): undefinedAdd to shopping cartGenerate DatasheetCompareBookmark