MCS MIDI Item no. 722-135/047-000THT female header; straight; Pin spacing 5 mm; 5-pole; 100% protected against mismating; Spacer flange; 0.6 x 1.0 mm solder pin; light gray1 of 3 Dimensions in mmL = pole no. x pin spacingL1 = L + 3 mmL2 = L + 8.8 mmL3 = L + 14.8 mm2-pole female connectors – one latch onlyColor: