{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "THR male header; 0.8 x 0.8 mm solder pin; angled; 100% protected against mismating; in tape-and-reel packaging; Pin spacing 2.5 mm; 5-pole; black", "description" : "<ul><li>THR male headers for reflow soldering in SMT applications</li><li>Available in tape-and-reel packaging for automated pick-and-place PCB assembly</li><li>Optimal thermal penetration via pin enclosure design provides lower soldering temperatures</li><li>100% protected against mismating</li><li>Coding option available</li></ul>", "mpn" : "733-365/105-604/997-406", "sku" : "733-365/105-604/997-406", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0003c231000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3fGltYWdlL2pwZWd8YUdFNUwyaGpaUzh4TkRBd01qa3pPRFkzTlRJek1DOHlNREJmTURJd01EQXdNR1F3TURBell6SXpNVEF3TURFd01HSTJYMFJGTG1wd1p3fDNhOTdlMmFlYmEyYzIyMWY0M2FjMjRlNzRjZTFjMDllYmNiNDI0MjkwMmY0MTNhYTkxNThjMWZiYjg4YjM3ZjQ", "gtin13" : "4045454815080", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/global/pluggable-connectors/thr-male-header/p/733-365_105-604_997-406" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
MCS MICRO Item no. 733-365/105-604/997-406

THR male header; 0.8 x 0.8 mm solder pin; angled; 100% protected against mismating; in tape-and-reel packaging; Pin spacing 2.5 mm; 5-pole; black

Item no. 733-365/105-604/997-406
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 300 Piece
Item no. 733-365/105-604/997-406
THR male header
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 300 Piece