{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; 100% protected against mismating; Lateral locking levers; Strain relief plate; 1,50 mm²; light gray", "description" : "<ul><li>Universal connection for all conductor types</li><li>Easy cable pre-assembly and on-unit wiring via vertical and horizontal CAGE CLAMP<sup>®</sup> actuation</li><li>Strain relief plates and housings for field assembly</li><li>100% protected against mismating</li><li>Coding option available</li></ul>", "mpn" : "734-103/037-000/032-000", "sku" : "734-103/037-000/032-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0003ea95000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjkxfGltYWdlL2pwZWd8YURNM0wyaGxZaTh4TXpjNU56WTNPREU0TmpVeU5pOHlNREJmTURJd01EQXdNR1F3TURBelpXRTVOVEF3TURFd01HSTJYMFJGTG1wd1p3fDYwMjk2MTYxMzE0OTI1MGE0ZmExMDdiOGYwYzc3YjI1ZTYzNDlkYjliZWQ5N2YyM2IxYThkNDE2YjA1MjZkOTY", "gtin13" : "4044918494465", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/global/pluggable-connectors/1-conductor-female-connector/p/734-103_037-000_032-000" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
MCS MINI Item no. 734-103/037-000/032-000

1-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; 100% protected against mismating; Lateral locking levers; Strain relief plate; 1,50 mm²; light gray

Item no. 734-103/037-000/032-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 734-103/037-000/032-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 50 Piece