[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"735-126","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.81 mm; 6-pole; PUSH WIRE®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/compact-pcb-terminal-block/p/735-126","description":"<h2>PCB terminal block, 735 Series, orange</h2><br/><br/>Connect conductors quickly and safely with this PCB terminal block (item number 735-126). It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 10 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our trusted PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. The dimensions are 22.86 x 21.9 x 10.8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². Up to six potentials / six poles can be connected to this terminal strip using six clamping points on one level. The contacts are made of electrolytic copper (ECu), the orange housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at a 90° angle.. The solder pins are organized over the entire terminal strip (in-line) and are 0.4 x 0.9 mm cross-section and 3.5 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjUxOTJ8aW1hZ2UvanBlZ3xhR1ZqTDJoak15OHhOVEEyTkRVeE9EZ3hPVGczTUF8YmM0NjhlYzc3YmVhMzEzMmY0NWNlYWQ2YzI5NjBjY2Y3MWE0ZmU3YmIzNjBjMzlhYTUxNjExMDcxN2FjNmY1Yg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFEVXpMMmcxWkM4eE5UQTJORFV4T1Rjek56TTNOQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8M2FhODE4MDgyZTEwOTIzZjEyMWMwMDQ1NDRmYzdkM2FhOGQ2NGJkZTEzNzEzN2EzNTVmMjUyMjU2NzdhNTNlNw","altText":"1440_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFHUTBMMmcxTlM4eE5UQTJORFV4T1RrNU9UVXhPQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8MjQ0MGQ4NDRmZjExOTllMDIwMjMxM2MwMTY4NTE0NjMzYWEzMjk0Y2Y5NTA0OWNhYWZlZTYwMjhkMzkyYTIxZQ","altText":"1280_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFEWmpMMmhoTmk4eE5UQTJORFV5TURFNU5qRXlOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8OTk4OTNiNGQxZTg1YTQ0MDJhMmU0N2UwNzIzZjE5MWM1OTY3MGI5Nzc5OGQwMGMzYzY0NGFiMTkzYjllZTBjZQ","altText":"1024_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEwMXxpbWFnZS9qcGVnfGFEUmlMMmhpTXk4eE5UQTJORFV5TURVeU16Z3dOaTgzTmpoZk1ESXdNREF3TUdVd01EQXhOVFJtTnpBd01ERXdNR0kyWDBSRkxtcHdad3w5M2UyNTM2MzlhZWZmNDMyZjY1YTU1NGZiOTA2ZjM3MTM4ODhjY2UzNmNjM2Q3ZmM0NDEyMmUwYzNkZGUxOTFm","altText":"768_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwNHxpbWFnZS9qcGVnfGFEY3pMMmhpWVM4eE5UQTJORFV5TURjMU16RTRNaTgwT0RCZk1ESXdNREF3TUdVd01EQXhOVFJtTnpBd01ERXdNR0kyWDBSRkxtcHdad3xiZjgzMDVjNzY0OTI5ZDZmMjlhMGY1ZDIxNWVhYjM4M2EzMWU3MzAzOTYxZmQ2MTlmMGEwZmM2Mzc5NzRhNWQ4","altText":"480_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdRNUwyaGpNQzh4TlRBMk5EVXlNRGt4TnpBeU1pOHlNREJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDljNDdhYTY1MGJlMTM1MTI4ZWQyYzVmYzdlZWVkNTkzZmI3MDNiZTAxYzgzMmNjZmRmMGViNDExNDI1NzIxN2Q","altText":"200_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdRNUwyaGpNQzh4TlRBMk5EVXlNRGt4TnpBeU1pOHlNREJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDljNDdhYTY1MGJlMTM1MTI4ZWQyYzVmYzdlZWVkNTkzZmI3MDNiZTAxYzgzMmNjZmRmMGViNDExNDI1NzIxN2Q","altText":"200_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdRNUwyaGpNQzh4TlRBMk5EVXlNRGt4TnpBeU1pOHlNREJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDljNDdhYTY1MGJlMTM1MTI4ZWQyYzVmYzdlZWVkNTkzZmI3MDNiZTAxYzgzMmNjZmRmMGViNDExNDI1NzIxN2Q","altText":"200_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000e000154f7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDc0fGltYWdlL2pwZWd8YURneUwyaGxPUzh4TlRBMk5EVXlNVE0wTXpBd05pOHhNakJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDU2NTU1ZjUxOGJlZmQ2MjA0MjEyYmYyZDJkZTRiYmJjNjI2NDMzYWRkYzA4NTExOTA0ZDFkYTk1YjY1MTRkYWI","altText":"120_0200000e000154f7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdRNUwyaGpNQzh4TlRBMk5EVXlNRGt4TnpBeU1pOHlNREJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDljNDdhYTY1MGJlMTM1MTI4ZWQyYzVmYzdlZWVkNTkzZmI3MDNiZTAxYzgzMmNjZmRmMGViNDExNDI1NzIxN2Q","altText":"200_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdRNUwyaGpNQzh4TlRBMk5EVXlNRGt4TnpBeU1pOHlNREJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDljNDdhYTY1MGJlMTM1MTI4ZWQyYzVmYzdlZWVkNTkzZmI3MDNiZTAxYzgzMmNjZmRmMGViNDExNDI1NzIxN2Q","altText":"200_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFEVXpMMmcxWkM4eE5UQTJORFV4T1Rjek56TTNOQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8M2FhODE4MDgyZTEwOTIzZjEyMWMwMDQ1NDRmYzdkM2FhOGQ2NGJkZTEzNzEzN2EzNTVmMjUyMjU2NzdhNTNlNw","altText":"1440_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFHUTBMMmcxTlM4eE5UQTJORFV4T1RrNU9UVXhPQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8MjQ0MGQ4NDRmZjExOTllMDIwMjMxM2MwMTY4NTE0NjMzYWEzMjk0Y2Y5NTA0OWNhYWZlZTYwMjhkMzkyYTIxZQ","altText":"1280_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFEWmpMMmhoTmk4eE5UQTJORFV5TURFNU5qRXlOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8OTk4OTNiNGQxZTg1YTQ0MDJhMmU0N2UwNzIzZjE5MWM1OTY3MGI5Nzc5OGQwMGMzYzY0NGFiMTkzYjllZTBjZQ","altText":"1024_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEwMXxpbWFnZS9qcGVnfGFEUmlMMmhpTXk4eE5UQTJORFV5TURVeU16Z3dOaTgzTmpoZk1ESXdNREF3TUdVd01EQXhOVFJtTnpBd01ERXdNR0kyWDBSRkxtcHdad3w5M2UyNTM2MzlhZWZmNDMyZjY1YTU1NGZiOTA2ZjM3MTM4ODhjY2UzNmNjM2Q3ZmM0NDEyMmUwYzNkZGUxOTFm","altText":"768_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwNHxpbWFnZS9qcGVnfGFEY3pMMmhpWVM4eE5UQTJORFV5TURjMU16RTRNaTgwT0RCZk1ESXdNREF3TUdVd01EQXhOVFJtTnpBd01ERXdNR0kyWDBSRkxtcHdad3xiZjgzMDVjNzY0OTI5ZDZmMjlhMGY1ZDIxNWVhYjM4M2EzMWU3MzAzOTYxZmQ2MTlmMGEwZmM2Mzc5NzRhNWQ4","altText":"480_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdRNUwyaGpNQzh4TlRBMk5EVXlNRGt4TnpBeU1pOHlNREJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDljNDdhYTY1MGJlMTM1MTI4ZWQyYzVmYzdlZWVkNTkzZmI3MDNiZTAxYzgzMmNjZmRmMGViNDExNDI1NzIxN2Q","altText":"200_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDc0fGltYWdlL2pwZWd8YURneUwyaGxPUzh4TlRBMk5EVXlNVE0wTXpBd05pOHhNakJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDU2NTU1ZjUxOGJlZmQ2MjA0MjEyYmYyZDJkZTRiYmJjNjI2NDMzYWRkYzA4NTExOTA0ZDFkYTk1YjY1MTRkYWI","altText":"120_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjUxOTJ8aW1hZ2UvanBlZ3xhR1ZqTDJoak15OHhOVEEyTkRVeE9EZ3hPVGczTUF8YmM0NjhlYzc3YmVhMzEzMmY0NWNlYWQ2YzI5NjBjY2Y3MWE0ZmU3YmIzNjBjMzlhYTUxNjExMDcxN2FjNmY1Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5ODF8aW1hZ2UvanBlZ3xhREExTDJobE55OHhORFl6TWpjMU5qTTNPVFkzT0M4eU1EQXdYekF5TURBd01EQmtNREF3TURCbU1qWXdNREF4TURCaU5sOUZUaTVxY0djfGIzMjE0YWNkMjc2YTYzMzQzZGI0NTQ1NmI3MWI5ODMxY2Y5MWIxNDJhNGRkZjE4Zjk1YmJmY2VlYTFmZmU1MGQ","altText":"2000_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5ODF8aW1hZ2UvanBlZ3xhREExTDJobE55OHhORFl6TWpjMU5qTTNPVFkzT0M4eU1EQXdYekF5TURBd01EQmtNREF3TURCbU1qWXdNREF4TURCaU5sOUZUaTVxY0djfGIzMjE0YWNkMjc2YTYzMzQzZGI0NTQ1NmI3MWI5ODMxY2Y5MWIxNDJhNGRkZjE4Zjk1YmJmY2VlYTFmZmU1MGQ","altText":"2000_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5ODF8aW1hZ2UvanBlZ3xhREExTDJobE55OHhORFl6TWpjMU5qTTNPVFkzT0M4eU1EQXdYekF5TURBd01EQmtNREF3TURCbU1qWXdNREF4TURCaU5sOUZUaTVxY0djfGIzMjE0YWNkMjc2YTYzMzQzZGI0NTQ1NmI3MWI5ODMxY2Y5MWIxNDJhNGRkZjE4Zjk1YmJmY2VlYTFmZmU1MGQ","altText":"2000_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTkyfGltYWdlL2pwZWd8YURZMUwyaGtPUzh4TkRZek1qYzFOamMzTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBd01HWXlOakF3TURFd01HSTJYMFZPTG1wd1p3fDFiMjQ0N2ViMmMyZmU4M2I1NDI1ZTFmMWQzZDUwMjFmYTcxM2RkMmFiMGJjZWZhYjE5ODI5ZGNmZWQzODIxY2M","altText":"200_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTkyfGltYWdlL2pwZWd8YURZMUwyaGtPUzh4TkRZek1qYzFOamMzTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBd01HWXlOakF3TURFd01HSTJYMFZPTG1wd1p3fDFiMjQ0N2ViMmMyZmU4M2I1NDI1ZTFmMWQzZDUwMjFmYTcxM2RkMmFiMGJjZWZhYjE5ODI5ZGNmZWQzODIxY2M","altText":"200_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5ODF8aW1hZ2UvanBlZ3xhREExTDJobE55OHhORFl6TWpjMU5qTTNPVFkzT0M4eU1EQXdYekF5TURBd01EQmtNREF3TURCbU1qWXdNREF4TURCaU5sOUZUaTVxY0djfGIzMjE0YWNkMjc2YTYzMzQzZGI0NTQ1NmI3MWI5ODMxY2Y5MWIxNDJhNGRkZjE4Zjk1YmJmY2VlYTFmZmU1MGQ","altText":"2000_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3Njg4NHxpbWFnZS9qcGVnfGFHWTBMMmhsTXk4eE5EWXpNamMxTmpRME5USXhOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNREJtTWpZd01EQXhNREJpTmw5RlRpNXFjR2N8OGY1MzA3YzIyMjhiZjNmMjFkMzQ1YTk5MDZjZDk2ZmFkNGU0OTI3NGVlYTY0ZDQ0MTY5MGM0ZDdhMDRjMTU4MA","altText":"1440_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDE3NHxpbWFnZS9qcGVnfGFHVXpMMmhsTUM4eE5EWXpNamMxTmpVeE1EYzFNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNREJtTWpZd01EQXhNREJpTmw5RlRpNXFjR2N8YWYwNTI1YjAxNjZmYmY5OTVjMzE4YTlhNjBkYzA3MmJlMTA5OTJkYmQ1OTk5MDhmZGFjYWI5YjVkN2NlOWVkZQ","altText":"1280_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODg1NnxpbWFnZS9qcGVnfGFETTFMMmhsTUM4eE5EWXpNamMxTmpVM05qSTROaTh4TURJMFh6QXlNREF3TURCa01EQXdNREJtTWpZd01EQXhNREJpTmw5RlRpNXFjR2N8NGVmNGY0NWQ1MmQxYTIzN2VkOThkNGQzYWVjYzFmMWQ3N2Y3NTZjMmZjNDkxMjUyOWE1NTE3NWZiNmI1NGZiOA","altText":"1024_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzcyM3xpbWFnZS9qcGVnfGFESTBMMmhrWkM4eE5EWXpNamMxTmpZME1UZ3lNaTgzTmpoZk1ESXdNREF3TUdRd01EQXdNR1l5TmpBd01ERXdNR0kyWDBWT0xtcHdad3wwYTU2YmJiYTI2ODJiYWJhYzFlN2I4NDQyYTQxOTE4YWVmNWMzZWJlMmM4ZDBiMTQwNmJkYTkwOWI4ODY1ZDVi","altText":"768_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzk0N3xpbWFnZS9qcGVnfGFESTJMMmhrWVM4eE5EWXpNamMxTmpjd056TTFPQzgwT0RCZk1ESXdNREF3TUdRd01EQXdNR1l5TmpBd01ERXdNR0kyWDBWT0xtcHdad3xjZTAzM2E2YWNhZmQwMmQyZTZmYzQxMGMxMDk4NmM1YzFlNjNlNGNiZGNmODZjZWYxZGMyNzY5MDAxY2M0Mzhh","altText":"480_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTkyfGltYWdlL2pwZWd8YURZMUwyaGtPUzh4TkRZek1qYzFOamMzTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBd01HWXlOakF3TURFd01HSTJYMFZPTG1wd1p3fDFiMjQ0N2ViMmMyZmU4M2I1NDI1ZTFmMWQzZDUwMjFmYTcxM2RkMmFiMGJjZWZhYjE5ODI5ZGNmZWQzODIxY2M","altText":"200_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTc4fGltYWdlL2pwZWd8YUdFM0wyaGtNaTh4TkRZek1qYzFOamsyT1RVd01pOHhNakJmTURJd01EQXdNR1F3TURBd01HWXlOakF3TURFd01HSTJYMFZPTG1wd1p3fGU2ZmFlMDI1NDYzNjAzMGE2MmVjZmE5ZDVkZTUzY2I3NTcwOTk1OGVkNjc4OWU3OTIxNDgzMDNlNTkyMDMzYzg","altText":"120_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODE0MTV8aW1hZ2UvanBlZ3xhREV3TDJnMk9DOHhORFl6TWpRMk5qRTFNelV3TWd8MGNmM2QyYzc5NzlhNTQ5YzU0NTk0YjhlZDNkYmM1NzBlYzU3MjljMzMwM2EwNmQ0ZmUwNGQxOTNjYTY5N2UzNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFETmpMMmc1TWk4eE5UQTNNalEzTmpVNU5ESXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjFmNzQ1Yzk3MGU3YTZmNzMzNGFlYzc2YmVmM2Q5MDAxNTQ4MGYwYmE4YTQ1ZjE3ZjFjZmIzYzQ5N2FlNGJhNw","altText":"2000_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFETmpMMmc1TWk4eE5UQTNNalEzTmpVNU5ESXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjFmNzQ1Yzk3MGU3YTZmNzMzNGFlYzc2YmVmM2Q5MDAxNTQ4MGYwYmE4YTQ1ZjE3ZjFjZmIzYzQ5N2FlNGJhNw","altText":"2000_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFETmpMMmc1TWk4eE5UQTNNalEzTmpVNU5ESXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjFmNzQ1Yzk3MGU3YTZmNzMzNGFlYzc2YmVmM2Q5MDAxNTQ4MGYwYmE4YTQ1ZjE3ZjFjZmIzYzQ5N2FlNGJhNw","altText":"2000_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ3fGltYWdlL2pwZWd8YURrMkwyZ3lNaTh4TlRBM01qUTNOemN3T0RNeE9DOHlNREJmTURJd01EQXdNR1F3TURBd01UVTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFiNzc1NjliMjkyOWYyODhhYTUzZGVlNmYxYzBiOGFiMTA5ZDM5NTEzNzQwNWE2NGNlZWU4OWU5ZWUyOWVhNDM","altText":"200_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ3fGltYWdlL2pwZWd8YURrMkwyZ3lNaTh4TlRBM01qUTNOemN3T0RNeE9DOHlNREJmTURJd01EQXdNR1F3TURBd01UVTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFiNzc1NjliMjkyOWYyODhhYTUzZGVlNmYxYzBiOGFiMTA5ZDM5NTEzNzQwNWE2NGNlZWU4OWU5ZWUyOWVhNDM","altText":"200_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFETmpMMmc1TWk4eE5UQTNNalEzTmpVNU5ESXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjFmNzQ1Yzk3MGU3YTZmNzMzNGFlYzc2YmVmM2Q5MDAxNTQ4MGYwYmE4YTQ1ZjE3ZjFjZmIzYzQ5N2FlNGJhNw","altText":"2000_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFESmtMMmc0WXk4eE5UQTNNalEzTmpjeU5USTNPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NTkyZGE5NWJjMDhhYzIyZWNhZTk1NjQ2MzBiYjhiNWI0Yzg5YjQ2OGYyNTE2MTJjMTQyNGUyNzRmN2JjM2QxMQ","altText":"1440_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFEVmtMMmc0TlM4eE5UQTNNalEzTmpreU1UZzROaTh4TWpnd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWNhNTBmOTkxN2FmZTVlMDY1NjE4ZjAzOTZlNDRhZGMyMTQ3Mzk3ZDkyNTZkMTNkMGY2NzU4ZmU5NDFiNTIyNg","altText":"1280_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFETXpMMmd6Tmk4eE5UQTNNalEzTnpFNE5EQXpNQzh4TURJMFh6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODBkZGJhMDU2Yjc0NWI1YzQ2YzAyNzU0M2ViZmI0Y2RiY2MwMTgxMmYzZjhhOTA3MDAwM2VjN2VhNWU5Njg1MQ","altText":"1024_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFEWXpMMmd5Wmk4eE5UQTNNalEzTnpNNE1EWXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXdNVFUzTlRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZWMyNmY0OTllMDYwNTQ2YjE4OWZjYTYxODVhMzhkZmZiYzNlM2MwZDc2ODAwODEzNTc5MmNlMWViMWY5YTc1","altText":"768_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU4NHxpbWFnZS9qcGVnfGFHRTFMMmd5T0M4eE5UQTNNalEzTnpVM056STBOaTgwT0RCZk1ESXdNREF3TUdRd01EQXdNVFUzTlRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZTZlNDk5NzQzNDk4ZDRkOTM0ODZlM2ViNTMyZTA1MjA0YTFjZjJkZTI5YmQyMWMyMTZjYzIyYTk1MzcwNDAx","altText":"480_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ3fGltYWdlL2pwZWd8YURrMkwyZ3lNaTh4TlRBM01qUTNOemN3T0RNeE9DOHlNREJmTURJd01EQXdNR1F3TURBd01UVTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFiNzc1NjliMjkyOWYyODhhYTUzZGVlNmYxYzBiOGFiMTA5ZDM5NTEzNzQwNWE2NGNlZWU4OWU5ZWUyOWVhNDM","altText":"200_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk0fGltYWdlL2pwZWd8YURJeUwyZ3pOeTh4TlRBM01qUTNPREk1T0RFME1pOHhNakJmTURJd01EQXdNR1F3TURBd01UVTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM1NTZhZjkxZTY1MzRkNzVmMDM5MmNiM2YyZTMzNzlhZmE0Mjc4ZGJhMGViZGI3Mzc1OTdiMjg3OWRjOTYxNTA","altText":"120_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDM4NnxpbWFnZS9qcGVnfGFEUmhMMmhoTkM4eE5UQTNNalEzTmpBd05ETTRNZ3wzNDI2ZmU1YmI2ZTE4NDlmNjUzNzFlZDY2ZDczN2I4ZTMwZjIzNmIwYTMyYTU3YjY5ODIwZGFhMzZiNTcyYzJl","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdRNUwyaGpNQzh4TlRBMk5EVXlNRGt4TnpBeU1pOHlNREJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDljNDdhYTY1MGJlMTM1MTI4ZWQyYzVmYzdlZWVkNTkzZmI3MDNiZTAxYzgzMmNjZmRmMGViNDExNDI1NzIxN2Q","altText":"200_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdRNUwyaGpNQzh4TlRBMk5EVXlNRGt4TnpBeU1pOHlNREJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDljNDdhYTY1MGJlMTM1MTI4ZWQyYzVmYzdlZWVkNTkzZmI3MDNiZTAxYzgzMmNjZmRmMGViNDExNDI1NzIxN2Q","altText":"200_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFERXlMMmcyTVM4eE5UQTJORFV4T1RZd05qTXdNaTh5TURBd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjODZlMGQ2NTExYzVjZTk3N2VhOTM5NmIwODg4ZjIxNDI2NDc3MWJkNjIxNTFjMTA3ZTQ0ODk0NGM2ZmVjNw","altText":"2000_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFEVXpMMmcxWkM4eE5UQTJORFV4T1Rjek56TTNOQzh4TkRRd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8M2FhODE4MDgyZTEwOTIzZjEyMWMwMDQ1NDRmYzdkM2FhOGQ2NGJkZTEzNzEzN2EzNTVmMjUyMjU2NzdhNTNlNw","altText":"1440_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFHUTBMMmcxTlM4eE5UQTJORFV4T1RrNU9UVXhPQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8MjQ0MGQ4NDRmZjExOTllMDIwMjMxM2MwMTY4NTE0NjMzYWEzMjk0Y2Y5NTA0OWNhYWZlZTYwMjhkMzkyYTIxZQ","altText":"1280_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwM3xpbWFnZS9qcGVnfGFEWmpMMmhoTmk4eE5UQTJORFV5TURFNU5qRXlOaTh4TURJMFh6QXlNREF3TURCbE1EQXdNVFUwWmpjd01EQXhNREJpTmw5RVJTNXFjR2N8OTk4OTNiNGQxZTg1YTQ0MDJhMmU0N2UwNzIzZjE5MWM1OTY3MGI5Nzc5OGQwMGMzYzY0NGFiMTkzYjllZTBjZQ","altText":"1024_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEwMXxpbWFnZS9qcGVnfGFEUmlMMmhpTXk4eE5UQTJORFV5TURVeU16Z3dOaTgzTmpoZk1ESXdNREF3TUdVd01EQXhOVFJtTnpBd01ERXdNR0kyWDBSRkxtcHdad3w5M2UyNTM2MzlhZWZmNDMyZjY1YTU1NGZiOTA2ZjM3MTM4ODhjY2UzNmNjM2Q3ZmM0NDEyMmUwYzNkZGUxOTFm","altText":"768_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwNHxpbWFnZS9qcGVnfGFEY3pMMmhpWVM4eE5UQTJORFV5TURjMU16RTRNaTgwT0RCZk1ESXdNREF3TUdVd01EQXhOVFJtTnpBd01ERXdNR0kyWDBSRkxtcHdad3xiZjgzMDVjNzY0OTI5ZDZmMjlhMGY1ZDIxNWVhYjM4M2EzMWU3MzAzOTYxZmQ2MTlmMGEwZmM2Mzc5NzRhNWQ4","altText":"480_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdRNUwyaGpNQzh4TlRBMk5EVXlNRGt4TnpBeU1pOHlNREJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDljNDdhYTY1MGJlMTM1MTI4ZWQyYzVmYzdlZWVkNTkzZmI3MDNiZTAxYzgzMmNjZmRmMGViNDExNDI1NzIxN2Q","altText":"200_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e000154f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDc0fGltYWdlL2pwZWd8YURneUwyaGxPUzh4TlRBMk5EVXlNVE0wTXpBd05pOHhNakJmTURJd01EQXdNR1V3TURBeE5UUm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDU2NTU1ZjUxOGJlZmQ2MjA0MjEyYmYyZDJkZTRiYmJjNjI2NDMzYWRkYzA4NTExOTA0ZDFkYTk1YjY1MTRkYWI","altText":"120_0200000e000154f7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjUxOTJ8aW1hZ2UvanBlZ3xhR1ZqTDJoak15OHhOVEEyTkRVeE9EZ3hPVGczTUF8YmM0NjhlYzc3YmVhMzEzMmY0NWNlYWQ2YzI5NjBjY2Y3MWE0ZmU3YmIzNjBjMzlhYTUxNjExMDcxN2FjNmY1Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000e000154f7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5ODF8aW1hZ2UvanBlZ3xhREExTDJobE55OHhORFl6TWpjMU5qTTNPVFkzT0M4eU1EQXdYekF5TURBd01EQmtNREF3TURCbU1qWXdNREF4TURCaU5sOUZUaTVxY0djfGIzMjE0YWNkMjc2YTYzMzQzZGI0NTQ1NmI3MWI5ODMxY2Y5MWIxNDJhNGRkZjE4Zjk1YmJmY2VlYTFmZmU1MGQ","altText":"2000_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5ODF8aW1hZ2UvanBlZ3xhREExTDJobE55OHhORFl6TWpjMU5qTTNPVFkzT0M4eU1EQXdYekF5TURBd01EQmtNREF3TURCbU1qWXdNREF4TURCaU5sOUZUaTVxY0djfGIzMjE0YWNkMjc2YTYzMzQzZGI0NTQ1NmI3MWI5ODMxY2Y5MWIxNDJhNGRkZjE4Zjk1YmJmY2VlYTFmZmU1MGQ","altText":"2000_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5ODF8aW1hZ2UvanBlZ3xhREExTDJobE55OHhORFl6TWpjMU5qTTNPVFkzT0M4eU1EQXdYekF5TURBd01EQmtNREF3TURCbU1qWXdNREF4TURCaU5sOUZUaTVxY0djfGIzMjE0YWNkMjc2YTYzMzQzZGI0NTQ1NmI3MWI5ODMxY2Y5MWIxNDJhNGRkZjE4Zjk1YmJmY2VlYTFmZmU1MGQ","altText":"2000_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTkyfGltYWdlL2pwZWd8YURZMUwyaGtPUzh4TkRZek1qYzFOamMzTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBd01HWXlOakF3TURFd01HSTJYMFZPTG1wd1p3fDFiMjQ0N2ViMmMyZmU4M2I1NDI1ZTFmMWQzZDUwMjFmYTcxM2RkMmFiMGJjZWZhYjE5ODI5ZGNmZWQzODIxY2M","altText":"200_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTkyfGltYWdlL2pwZWd8YURZMUwyaGtPUzh4TkRZek1qYzFOamMzTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBd01HWXlOakF3TURFd01HSTJYMFZPTG1wd1p3fDFiMjQ0N2ViMmMyZmU4M2I1NDI1ZTFmMWQzZDUwMjFmYTcxM2RkMmFiMGJjZWZhYjE5ODI5ZGNmZWQzODIxY2M","altText":"200_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5ODF8aW1hZ2UvanBlZ3xhREExTDJobE55OHhORFl6TWpjMU5qTTNPVFkzT0M4eU1EQXdYekF5TURBd01EQmtNREF3TURCbU1qWXdNREF4TURCaU5sOUZUaTVxY0djfGIzMjE0YWNkMjc2YTYzMzQzZGI0NTQ1NmI3MWI5ODMxY2Y5MWIxNDJhNGRkZjE4Zjk1YmJmY2VlYTFmZmU1MGQ","altText":"2000_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3Njg4NHxpbWFnZS9qcGVnfGFHWTBMMmhsTXk4eE5EWXpNamMxTmpRME5USXhOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNREJtTWpZd01EQXhNREJpTmw5RlRpNXFjR2N8OGY1MzA3YzIyMjhiZjNmMjFkMzQ1YTk5MDZjZDk2ZmFkNGU0OTI3NGVlYTY0ZDQ0MTY5MGM0ZDdhMDRjMTU4MA","altText":"1440_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NDE3NHxpbWFnZS9qcGVnfGFHVXpMMmhsTUM4eE5EWXpNamMxTmpVeE1EYzFNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNREJtTWpZd01EQXhNREJpTmw5RlRpNXFjR2N8YWYwNTI1YjAxNjZmYmY5OTVjMzE4YTlhNjBkYzA3MmJlMTA5OTJkYmQ1OTk5MDhmZGFjYWI5YjVkN2NlOWVkZQ","altText":"1280_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODg1NnxpbWFnZS9qcGVnfGFETTFMMmhsTUM4eE5EWXpNamMxTmpVM05qSTROaTh4TURJMFh6QXlNREF3TURCa01EQXdNREJtTWpZd01EQXhNREJpTmw5RlRpNXFjR2N8NGVmNGY0NWQ1MmQxYTIzN2VkOThkNGQzYWVjYzFmMWQ3N2Y3NTZjMmZjNDkxMjUyOWE1NTE3NWZiNmI1NGZiOA","altText":"1024_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzcyM3xpbWFnZS9qcGVnfGFESTBMMmhrWkM4eE5EWXpNamMxTmpZME1UZ3lNaTgzTmpoZk1ESXdNREF3TUdRd01EQXdNR1l5TmpBd01ERXdNR0kyWDBWT0xtcHdad3wwYTU2YmJiYTI2ODJiYWJhYzFlN2I4NDQyYTQxOTE4YWVmNWMzZWJlMmM4ZDBiMTQwNmJkYTkwOWI4ODY1ZDVi","altText":"768_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzk0N3xpbWFnZS9qcGVnfGFESTJMMmhrWVM4eE5EWXpNamMxTmpjd056TTFPQzgwT0RCZk1ESXdNREF3TUdRd01EQXdNR1l5TmpBd01ERXdNR0kyWDBWT0xtcHdad3xjZTAzM2E2YWNhZmQwMmQyZTZmYzQxMGMxMDk4NmM1YzFlNjNlNGNiZGNmODZjZWYxZGMyNzY5MDAxY2M0Mzhh","altText":"480_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTkyfGltYWdlL2pwZWd8YURZMUwyaGtPUzh4TkRZek1qYzFOamMzTWpnNU5DOHlNREJmTURJd01EQXdNR1F3TURBd01HWXlOakF3TURFd01HSTJYMFZPTG1wd1p3fDFiMjQ0N2ViMmMyZmU4M2I1NDI1ZTFmMWQzZDUwMjFmYTcxM2RkMmFiMGJjZWZhYjE5ODI5ZGNmZWQzODIxY2M","altText":"200_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00000f26000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NTc4fGltYWdlL2pwZWd8YUdFM0wyaGtNaTh4TkRZek1qYzFOamsyT1RVd01pOHhNakJmTURJd01EQXdNR1F3TURBd01HWXlOakF3TURFd01HSTJYMFZPTG1wd1p3fGU2ZmFlMDI1NDYzNjAzMGE2MmVjZmE5ZDVkZTUzY2I3NTcwOTk1OGVkNjc4OWU3OTIxNDgzMDNlNTkyMDMzYzg","altText":"120_0200000d00000f26000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODE0MTV8aW1hZ2UvanBlZ3xhREV3TDJnMk9DOHhORFl6TWpRMk5qRTFNelV3TWd8MGNmM2QyYzc5NzlhNTQ5YzU0NTk0YjhlZDNkYmM1NzBlYzU3MjljMzMwM2EwNmQ0ZmUwNGQxOTNjYTY5N2UzNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000d00000f26000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFETmpMMmc1TWk4eE5UQTNNalEzTmpVNU5ESXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjFmNzQ1Yzk3MGU3YTZmNzMzNGFlYzc2YmVmM2Q5MDAxNTQ4MGYwYmE4YTQ1ZjE3ZjFjZmIzYzQ5N2FlNGJhNw","altText":"2000_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFETmpMMmc1TWk4eE5UQTNNalEzTmpVNU5ESXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjFmNzQ1Yzk3MGU3YTZmNzMzNGFlYzc2YmVmM2Q5MDAxNTQ4MGYwYmE4YTQ1ZjE3ZjFjZmIzYzQ5N2FlNGJhNw","altText":"2000_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFETmpMMmc1TWk4eE5UQTNNalEzTmpVNU5ESXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjFmNzQ1Yzk3MGU3YTZmNzMzNGFlYzc2YmVmM2Q5MDAxNTQ4MGYwYmE4YTQ1ZjE3ZjFjZmIzYzQ5N2FlNGJhNw","altText":"2000_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ3fGltYWdlL2pwZWd8YURrMkwyZ3lNaTh4TlRBM01qUTNOemN3T0RNeE9DOHlNREJmTURJd01EQXdNR1F3TURBd01UVTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFiNzc1NjliMjkyOWYyODhhYTUzZGVlNmYxYzBiOGFiMTA5ZDM5NTEzNzQwNWE2NGNlZWU4OWU5ZWUyOWVhNDM","altText":"200_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ3fGltYWdlL2pwZWd8YURrMkwyZ3lNaTh4TlRBM01qUTNOemN3T0RNeE9DOHlNREJmTURJd01EQXdNR1F3TURBd01UVTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFiNzc1NjliMjkyOWYyODhhYTUzZGVlNmYxYzBiOGFiMTA5ZDM5NTEzNzQwNWE2NGNlZWU4OWU5ZWUyOWVhNDM","altText":"200_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFETmpMMmc1TWk4eE5UQTNNalEzTmpVNU5ESXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjFmNzQ1Yzk3MGU3YTZmNzMzNGFlYzc2YmVmM2Q5MDAxNTQ4MGYwYmE4YTQ1ZjE3ZjFjZmIzYzQ5N2FlNGJhNw","altText":"2000_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFESmtMMmc0WXk4eE5UQTNNalEzTmpjeU5USTNPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NTkyZGE5NWJjMDhhYzIyZWNhZTk1NjQ2MzBiYjhiNWI0Yzg5YjQ2OGYyNTE2MTJjMTQyNGUyNzRmN2JjM2QxMQ","altText":"1440_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFEVmtMMmc0TlM4eE5UQTNNalEzTmpreU1UZzROaTh4TWpnd1h6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWNhNTBmOTkxN2FmZTVlMDY1NjE4ZjAzOTZlNDRhZGMyMTQ3Mzk3ZDkyNTZkMTNkMGY2NzU4ZmU5NDFiNTIyNg","altText":"1280_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFETXpMMmd6Tmk4eE5UQTNNalEzTnpFNE5EQXpNQzh4TURJMFh6QXlNREF3TURCa01EQXdNREUxTnpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODBkZGJhMDU2Yjc0NWI1YzQ2YzAyNzU0M2ViZmI0Y2RiY2MwMTgxMmYzZjhhOTA3MDAwM2VjN2VhNWU5Njg1MQ","altText":"1024_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzUyMnxpbWFnZS9qcGVnfGFEWXpMMmd5Wmk4eE5UQTNNalEzTnpNNE1EWXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXdNVFUzTlRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZWMyNmY0OTllMDYwNTQ2YjE4OWZjYTYxODVhMzhkZmZiYzNlM2MwZDc2ODAwODEzNTc5MmNlMWViMWY5YTc1","altText":"768_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU4NHxpbWFnZS9qcGVnfGFHRTFMMmd5T0M4eE5UQTNNalEzTnpVM056STBOaTgwT0RCZk1ESXdNREF3TUdRd01EQXdNVFUzTlRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZTZlNDk5NzQzNDk4ZDRkOTM0ODZlM2ViNTMyZTA1MjA0YTFjZjJkZTI5YmQyMWMyMTZjYzIyYTk1MzcwNDAx","altText":"480_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQ3fGltYWdlL2pwZWd8YURrMkwyZ3lNaTh4TlRBM01qUTNOemN3T0RNeE9DOHlNREJmTURJd01EQXdNR1F3TURBd01UVTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFiNzc1NjliMjkyOWYyODhhYTUzZGVlNmYxYzBiOGFiMTA5ZDM5NTEzNzQwNWE2NGNlZWU4OWU5ZWUyOWVhNDM","altText":"200_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00001575000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk0fGltYWdlL2pwZWd8YURJeUwyZ3pOeTh4TlRBM01qUTNPREk1T0RFME1pOHhNakJmTURJd01EQXdNR1F3TURBd01UVTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDM1NTZhZjkxZTY1MzRkNzVmMDM5MmNiM2YyZTMzNzlhZmE0Mjc4ZGJhMGViZGI3Mzc1OTdiMjg3OWRjOTYxNTA","altText":"120_0200000d00001575000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00001575000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDM4NnxpbWFnZS9qcGVnfGFEUmhMMmhoTkM4eE5UQTNNalEzTmpBd05ETTRNZ3wzNDI2ZmU1YmI2ZTE4NDlmNjUzNzFlZDY2ZDczN2I4ZTMwZjIzNmIwYTMyYTU3YjY5ODIwZGFhMzZiNTcyYzJl","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L (2-pole): 7.62 mm, L (3-pole): 11.43 mm<br/>L (6-pole): 22.86 mm, L (7-pole): 26.67 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00001575000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"735-126","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/compact-pcb-terminal-block/p/735-126","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","735-126"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918792752","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":55.0,"numberPackageUnits":220.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":true,"status":"CANCELLED","cancelDate":1819663200000,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.81 mm; 6-pole; PUSH WIRE®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51146340","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}