[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"736-106","name":"Double-deck PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 12-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/736-106","description":"<h2>PCB terminal block, 736 Series, solder pin dimensions 0.7 x 0.7 mm</h2><br/><br/>This PCB terminal block (item number 736-106) streamlines wire connections, making them both quick and easy. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 500 V and is designed to handle a rated current of up to 23 A. It can therefore be used in high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. Featuring one conductor terminal along with CAGE CLAMP®, this connector is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 31.1 x 30.6 x 21 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to twelve potentials / twelve poles can be connected to this terminal strip using twelve clamping points on two levels. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. Insert the conductor into the board at a 45° angle.. The solder pins are organized within the terminal block (in-line). They are 0.7 x 0.7 mm cross-section and 4 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NTg1NDl8aW1hZ2UvanBlZ3xhR1ZqTDJobU1DOHhOVEUwTlRNMk5EWTRORGd6TUF8ZWI2MDU0NDA4ZGMwZTRmZmY3MTgwYzhmYTE2MTY3YmE1ZjU2ZDhkYzVlNzhmMjQyNjJmYTY2NjdjZDkxZTU3Yw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14535260_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODA0NHxpbWFnZS9qcGVnfGFHSXhMMmczWlM4eE5URTBOVE13TlRjd01qUXpNQzh4TkRRd1h6RTBOVE0xTWpZd1gwUkZMbXB3Wnd8MmUxYjNiZDE1NWY0MTY2MWJhYjdiNGI3NTcwNGNjYzNlNTkzYjgzZDk0OTZkZDY3ZjM2NmU5MmNkMDI1Y2EyNQ","altText":"1440_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDk0NXxpbWFnZS9qcGVnfGFHTTNMMmc0TWk4eE5URTBOVE13TlRnMk5qSTNNQzh4TWpnd1h6RTBOVE0xTWpZd1gwUkZMbXB3Wnd8MWM3M2JmNDUyZTA0YTYzNGQ2Zjk0NzY1NTg2YzZmOTlhMDM3YjcyOTM1OWZjZDk1OWM4OGQ0NWFmMjViZjM4Yw","altText":"1280_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQxNXxpbWFnZS9qcGVnfGFESm1MMmc0Tmk4eE5URTBOVE13TlRrMk5EVTNOQzh4TURJMFh6RTBOVE0xTWpZd1gwUkZMbXB3Wnd8YzU5NzRiZjk4NzczZDZiNzZjNWM5OWNhMTgyYjkxODA0MWIyZTM5YTBmZTU4MmU5N2UzMTkzODI5OGNhNzNkNQ","altText":"1024_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODA4MXxpbWFnZS9qcGVnfGFEUXlMMmhrTVM4eE5URTBOVE13TmpBMk1qZzNPQzgzTmpoZk1UUTFNelV5TmpCZlJFVXVhbkJufDEyODkwM2JmZjhhOTllZTIzN2IwNjcyNmI3MzlmODAyZjMzOWUxZTU1ZDc5ZGYzYmNmN2EzMGNlYmE3NWUwNjA","altText":"768_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTI3OXxpbWFnZS9qcGVnfGFHRmlMMmhrTkM4eE5URTBOVE13TmpFMk1URTRNaTgwT0RCZk1UUTFNelV5TmpCZlJFVXVhbkJufDVmNDJiZmU3MDM0MjMyYWY1Njg0Yjc1YzRhZmMwY2VkMzA0YTA0M2NlNjRhYzQ0MDE5NDEzOGQ4MDYzOGU0OGU","altText":"480_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzMXxpbWFnZS9qcGVnfGFEQXdMMmhrT0M4eE5URTBOVE13TmpJMU9UUTROaTh5TURCZk1UUTFNelV5TmpCZlJFVXVhbkJufDliMzRmNWQ4N2QxMWRmMTUyYWE3OGViNTNhODlkOTc4MjgzNTBiNzI3YmYzZjY5ZTE0NDNhMGY5ODkxMzgwNWM","altText":"200_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzMXxpbWFnZS9qcGVnfGFEQXdMMmhrT0M4eE5URTBOVE13TmpJMU9UUTROaTh5TURCZk1UUTFNelV5TmpCZlJFVXVhbkJufDliMzRmNWQ4N2QxMWRmMTUyYWE3OGViNTNhODlkOTc4MjgzNTBiNzI3YmYzZjY5ZTE0NDNhMGY5ODkxMzgwNWM","altText":"200_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzMXxpbWFnZS9qcGVnfGFEQXdMMmhrT0M4eE5URTBOVE13TmpJMU9UUTROaTh5TURCZk1UUTFNelV5TmpCZlJFVXVhbkJufDliMzRmNWQ4N2QxMWRmMTUyYWE3OGViNTNhODlkOTc4MjgzNTBiNzI3YmYzZjY5ZTE0NDNhMGY5ODkxMzgwNWM","altText":"200_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14535260_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0OHxpbWFnZS9qcGVnfGFHVXhMMmhsTVM4eE5URTBOVE13TmpVeU1UWXpNQzh4TWpCZk1UUTFNelV5TmpCZlJFVXVhbkJufGVlZDgyNWFkNjUzZmRmMTVmNGFkZGEzNTUwYTUyY2VhN2JkNWUyNjg1NjY0ZWI0MzdlMTBlNDIzMGZjMjczNjk","altText":"120_14535260_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14535260_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535260_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535260_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535260_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzMXxpbWFnZS9qcGVnfGFEQXdMMmhrT0M4eE5URTBOVE13TmpJMU9UUTROaTh5TURCZk1UUTFNelV5TmpCZlJFVXVhbkJufDliMzRmNWQ4N2QxMWRmMTUyYWE3OGViNTNhODlkOTc4MjgzNTBiNzI3YmYzZjY5ZTE0NDNhMGY5ODkxMzgwNWM","altText":"200_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535260_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzMXxpbWFnZS9qcGVnfGFEQXdMMmhrT0M4eE5URTBOVE13TmpJMU9UUTROaTh5TURCZk1UUTFNelV5TmpCZlJFVXVhbkJufDliMzRmNWQ4N2QxMWRmMTUyYWE3OGViNTNhODlkOTc4MjgzNTBiNzI3YmYzZjY5ZTE0NDNhMGY5ODkxMzgwNWM","altText":"200_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535260_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535260_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODA0NHxpbWFnZS9qcGVnfGFHSXhMMmczWlM4eE5URTBOVE13TlRjd01qUXpNQzh4TkRRd1h6RTBOVE0xTWpZd1gwUkZMbXB3Wnd8MmUxYjNiZDE1NWY0MTY2MWJhYjdiNGI3NTcwNGNjYzNlNTkzYjgzZDk0OTZkZDY3ZjM2NmU5MmNkMDI1Y2EyNQ","altText":"1440_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14535260_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDk0NXxpbWFnZS9qcGVnfGFHTTNMMmc0TWk4eE5URTBOVE13TlRnMk5qSTNNQzh4TWpnd1h6RTBOVE0xTWpZd1gwUkZMbXB3Wnd8MWM3M2JmNDUyZTA0YTYzNGQ2Zjk0NzY1NTg2YzZmOTlhMDM3YjcyOTM1OWZjZDk1OWM4OGQ0NWFmMjViZjM4Yw","altText":"1280_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14535260_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQxNXxpbWFnZS9qcGVnfGFESm1MMmc0Tmk4eE5URTBOVE13TlRrMk5EVTNOQzh4TURJMFh6RTBOVE0xTWpZd1gwUkZMbXB3Wnd8YzU5NzRiZjk4NzczZDZiNzZjNWM5OWNhMTgyYjkxODA0MWIyZTM5YTBmZTU4MmU5N2UzMTkzODI5OGNhNzNkNQ","altText":"1024_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14535260_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODA4MXxpbWFnZS9qcGVnfGFEUXlMMmhrTVM4eE5URTBOVE13TmpBMk1qZzNPQzgzTmpoZk1UUTFNelV5TmpCZlJFVXVhbkJufDEyODkwM2JmZjhhOTllZTIzN2IwNjcyNmI3MzlmODAyZjMzOWUxZTU1ZDc5ZGYzYmNmN2EzMGNlYmE3NWUwNjA","altText":"768_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14535260_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTI3OXxpbWFnZS9qcGVnfGFHRmlMMmhrTkM4eE5URTBOVE13TmpFMk1URTRNaTgwT0RCZk1UUTFNelV5TmpCZlJFVXVhbkJufDVmNDJiZmU3MDM0MjMyYWY1Njg0Yjc1YzRhZmMwY2VkMzA0YTA0M2NlNjRhYzQ0MDE5NDEzOGQ4MDYzOGU0OGU","altText":"480_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14535260_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzMXxpbWFnZS9qcGVnfGFEQXdMMmhrT0M4eE5URTBOVE13TmpJMU9UUTROaTh5TURCZk1UUTFNelV5TmpCZlJFVXVhbkJufDliMzRmNWQ4N2QxMWRmMTUyYWE3OGViNTNhODlkOTc4MjgzNTBiNzI3YmYzZjY5ZTE0NDNhMGY5ODkxMzgwNWM","altText":"200_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535260_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0OHxpbWFnZS9qcGVnfGFHVXhMMmhsTVM4eE5URTBOVE13TmpVeU1UWXpNQzh4TWpCZk1UUTFNelV5TmpCZlJFVXVhbkJufGVlZDgyNWFkNjUzZmRmMTVmNGFkZGEzNTUwYTUyY2VhN2JkNWUyNjg1NjY0ZWI0MzdlMTBlNDIzMGZjMjczNjk","altText":"120_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14535260_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NTg1NDl8aW1hZ2UvanBlZ3xhR1ZqTDJobU1DOHhOVEUwTlRNMk5EWTRORGd6TUF8ZWI2MDU0NDA4ZGMwZTRmZmY3MTgwYzhmYTE2MTY3YmE1ZjU2ZDhkYzVlNzhmMjQyNjJmYTY2NjdjZDkxZTU3Yw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14535260_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5EWXlNVFkxT0RFNE5UYzFPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YWY4OWZlNDg1NDk1NzIwMDE3Yzc2ZmM0Y2VhYjc1MGE5NjM0YzE5ZWU2MDU0ZDhjMzE5ZmMwOWVmN2I0OGM0NQ","altText":"2000_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5EWXlNVFkxT0RFNE5UYzFPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YWY4OWZlNDg1NDk1NzIwMDE3Yzc2ZmM0Y2VhYjc1MGE5NjM0YzE5ZWU2MDU0ZDhjMzE5ZmMwOWVmN2I0OGM0NQ","altText":"2000_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5EWXlNVFkxT0RFNE5UYzFPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YWY4OWZlNDg1NDk1NzIwMDE3Yzc2ZmM0Y2VhYjc1MGE5NjM0YzE5ZWU2MDU0ZDhjMzE5ZmMwOWVmN2I0OGM0NQ","altText":"2000_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczfGltYWdlL2pwZWd8YURkbUwyZzBOeTh4TkRZeU1UWTFPRFUzT0RrM05DOHlNREJmTURJd01EQXdNRFl3TURBeVlXTXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDgwMjM1NTUwNDFiNzA3MjJkNGVlZTYwM2Q0Mzk0ZDNkNWE1ZTE5M2I3ZWMxMjU3MDM0NDRjNzcwODExYTczOTg","altText":"200_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczfGltYWdlL2pwZWd8YURkbUwyZzBOeTh4TkRZeU1UWTFPRFUzT0RrM05DOHlNREJmTURJd01EQXdNRFl3TURBeVlXTXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDgwMjM1NTUwNDFiNzA3MjJkNGVlZTYwM2Q0Mzk0ZDNkNWE1ZTE5M2I3ZWMxMjU3MDM0NDRjNzcwODExYTczOTg","altText":"200_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5EWXlNVFkxT0RFNE5UYzFPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YWY4OWZlNDg1NDk1NzIwMDE3Yzc2ZmM0Y2VhYjc1MGE5NjM0YzE5ZWU2MDU0ZDhjMzE5ZmMwOWVmN2I0OGM0NQ","altText":"2000_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFHWmlMMmcxTVM4eE5EWXlNVFkxT0RJMU1USTVOQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8Y2QyZjhhMmJjNjkwOWM1OGVhNjNmYWQ4N2Q4ZmEyODc3ZDY3M2NjZjM2M2U5MGM2MDJmNjBiMWI0NzY3NGMxMg","altText":"1440_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFHWmtMMmcwWlM4eE5EWXlNVFkxT0RNeE5qZ3pNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8ZDliY2YyNjgyM2U5NzcwNzY0YTFlMWUyMDFlNTUwMWYzYzA4ZTkwZDZhN2Q2NmQ0YTI3Yjg3MTA3Mjk5N2U4MQ","altText":"1280_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFETmpMMmcwWlM4eE5EWXlNVFkxT0RNNE1qTTJOaTh4TURJMFh6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8ODVmNmFhYzllZmQ4YTRlOTQyYmY0YWY5YWFjMDkzYTM3NmUxNTJlNDU1NDkzZGZjOGExOWMxOGNiNzZhNDAxZg","altText":"1024_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFETmxMMmcwWWk4eE5EWXlNVFkxT0RRME56a3dNaTgzTmpoZk1ESXdNREF3TURZd01EQXlZV013WmpBd01ESXdNR0kyWDBSRkxtcHdad3w1N2IwNzVhMGNjZDAwNzIwZWJiYzQ4YmYyYzJhZWY5ZmUyNDEyYmYyOWQ1ZWRhMTgyNDgzMjg5OTczOGI1Zjgw","altText":"768_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg4OHxpbWFnZS9qcGVnfGFESmtMMmcwT0M4eE5EWXlNVFkxT0RVeE16UXpPQzgwT0RCZk1ESXdNREF3TURZd01EQXlZV013WmpBd01ESXdNR0kyWDBSRkxtcHdad3wxMGU4ZTVmMGFlMmUxNTkzYzA4ZDFhNDE1MDQ5YjcwOWZiZjc1YmZiODI4OGNmZDNmMzBhMWRkNTYxYTM4ZTkx","altText":"480_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczfGltYWdlL2pwZWd8YURkbUwyZzBOeTh4TkRZeU1UWTFPRFUzT0RrM05DOHlNREJmTURJd01EQXdNRFl3TURBeVlXTXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDgwMjM1NTUwNDFiNzA3MjJkNGVlZTYwM2Q0Mzk0ZDNkNWE1ZTE5M2I3ZWMxMjU3MDM0NDRjNzcwODExYTczOTg","altText":"200_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YUdGbEwyZzBNQzh4TkRZeU1UWTFPRGMzTlRVNE1pOHhNakJmTURJd01EQXdNRFl3TURBeVlXTXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDZhY2FiMDI3ZjQ4MmQ3YzgxMWNlOWMzYTlmNDZhMTJjOWU0MzE1ZWZmZDhmNDQ2NTE3NmYzMmIwNjEwMWZlODI","altText":"120_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjM3OXxpbWFnZS9qcGVnfGFHSmpMMmd6TkM4eE5EWXlNVFU1T0RRME9UWTVOQXxlNjFkOTBkNjc4NDhlNjFiNTg2M2Q5OWQ1MmYyZjBkMTdjMGY2YjBiNGUwYjk2ZjY5YmJmNmE5OWRkMTBkZTAx","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHSmhMMmczTlM4eE5URTBOVE0xTlRBeE9ESTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NzVmOWY3ZTdhZGY5MzJhYzAwNWI2OTZhNmI4NzJlMjZiNDAwN2VlZGJhNTk2OWE1MGRlMzE1ZTIwYjEyMzBmZQ","altText":"1440_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHVXhMMmczWXk4eE5URTBOVE0xTlRJME56WTBOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8M2Q5MjY2ZWYwNWE1Y2M4MGM0MTBlYTIyNDY2OTAxN2E0NjhjMTEzNTVjYjgxZmY5ZTM1ODljYWE3ODI3ZjhhOQ","altText":"1280_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFEZ3lMMmc0WVM4eE5URTBOVE0xTlRZME1EZzJNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZmIxY2I1MjRmZmEzMzdhNmY5MDE3MmY0ZWFhZjM1ODM3MTMzMDdhOGY1NGI1OTFjNWQ3NDIyMGE2Y2VlY2RhMw","altText":"1024_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFEVXhMMmc1TkM4eE5URTBOVE0xTlRrd016QXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzNmI5MjcyYzRlYjU5MmU3MTcwMzUwMjY4NTRkN2ZjYWI0ZWUyZGYzODJiNjAzNDQwYjlkZTA0OGUyMTkxYWRi","altText":"768_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc0NHxpbWFnZS9qcGVnfGFEZGhMMmhsTXk4eE5URTBOVE0xTmpFMk5URTFNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xlNjM2ZjJlNzM4MTI5ZTNlNGI1N2RiNDI3YWZmODNkMzBiNGQ3ODNjZGY5M2Q3ODE4OTkyMWUyZmI4ZDVjMGUx","altText":"480_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODkyfGltYWdlL2pwZWd8YUdWbEwyaGlNaTh4TlRFME5UTTFOekUwT0RFNU1DOHhNakJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc0NGE4NWUzZWIxZWI3YTY0MDdmYWVhMGM2Y2JiMjRmNGVkMTkzZTdlNTY4ZmIwYTY2YWIzZjNjMDkyZGYzZjY","altText":"120_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg1NjV8aW1hZ2UvanBlZ3xhR0V5TDJneE15OHhOVEUwTlRNMU5ESTVOek0zTkF8OTVjZGJiMTIyZDIyZjYwZTdjNTBjMDZlNDQ1NDY5MTBiZWVmYTAwODYzOTEwNDkwMWI1MDNiMWJlOTdjMTYwZA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFEVmtMMmd6WlM4eE5URTBOVE0xT0RRNU1UWTNPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8NmMyYmM3MDUxZmI4NjBiZDgwNzQ4MTc4MmI4ODA4MjZjOTA0NWIwMDdkZmQ2MzAzZTg2Yjc2ZDdmZTkxYWJmYw","altText":"2000_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFEVmtMMmd6WlM4eE5URTBOVE0xT0RRNU1UWTNPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8NmMyYmM3MDUxZmI4NjBiZDgwNzQ4MTc4MmI4ODA4MjZjOTA0NWIwMDdkZmQ2MzAzZTg2Yjc2ZDdmZTkxYWJmYw","altText":"2000_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFEVmtMMmd6WlM4eE5URTBOVE0xT0RRNU1UWTNPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8NmMyYmM3MDUxZmI4NjBiZDgwNzQ4MTc4MmI4ODA4MjZjOTA0NWIwMDdkZmQ2MzAzZTg2Yjc2ZDdmZTkxYWJmYw","altText":"2000_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4fGltYWdlL2pwZWd8YURJNUwyaGpNUzh4TlRFME5UTTJNRE15TmpZNE5pOHlNREJmTURJd01EQXdNV1V3TURBell6VXdOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzgxZWIzNDQxYTM3ODNjZmMyOTMyOTg3MmMwYmM5YmYwZTBjOWVlMDc0NGVlOGVlMzc2MDZjM2MwMDMyMjU","altText":"200_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4fGltYWdlL2pwZWd8YURJNUwyaGpNUzh4TlRFME5UTTJNRE15TmpZNE5pOHlNREJmTURJd01EQXdNV1V3TURBell6VXdOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzgxZWIzNDQxYTM3ODNjZmMyOTMyOTg3MmMwYmM5YmYwZTBjOWVlMDc0NGVlOGVlMzc2MDZjM2MwMDMyMjU","altText":"200_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFEVmtMMmd6WlM4eE5URTBOVE0xT0RRNU1UWTNPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8NmMyYmM3MDUxZmI4NjBiZDgwNzQ4MTc4MmI4ODA4MjZjOTA0NWIwMDdkZmQ2MzAzZTg2Yjc2ZDdmZTkxYWJmYw","altText":"2000_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFHRXdMMmd6Tnk4eE5URTBOVE0xT0RZNE9ESTROaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5YTk2OGMxOTI3Y2E0MzA0NDU3YTA3NDMxODUwODY5ZTgyZGFhMGU1NDg2NjlmNWEzMmIwMmYzZTVjODRjOQ","altText":"1440_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFHSm1MMmd5WkM4eE5URTBOVE0xT0RrMU1EUXpNQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8OGIyM2M1MjQ0MjczMDJjYzJlODdjZmQ5NDEzNDMwMjBhMTZlODFjNDY4NTZlMzJlODIzNzhmZmExNDg0ODJiZg","altText":"1280_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MXxpbWFnZS9qcGVnfGFEYzVMMmd5Tnk4eE5URTBOVE0xT1RNME16WTBOaTh4TURJMFh6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8OWEwZWZjZTRlOWI1OGMwMDBhNzY4MGIzN2Y2OWI2MDU1MDdiZTBhNmFmYWZmMjU0ZjMwMGZkYWFiN2U4NDkxZA","altText":"1024_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NHxpbWFnZS9qcGVnfGFEQTVMMmd6TWk4eE5URTBOVE0xT1RZM01UTXlOaTgzTmpoZk1ESXdNREF3TVdVd01EQXpZelV3TlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWFlNDEyNmU5MDU3ZmRiZGMyYjdiMTI0ZGVjYzA4Mzg4YTVjNDUzOWEyODdhOGU0NzQ3M2M5M2FmZTM2MDA2","altText":"768_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU0MHxpbWFnZS9qcGVnfGFEZzJMMmd6WXk4eE5URTBOVE0xT1RrNU9UQXdOaTgwT0RCZk1ESXdNREF3TVdVd01EQXpZelV3TlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWI0Mjg3ZTcyYWRjYzUyOWY3OGYyMGNjNTIxNjZkNWRiNjBhNDdjMWRkMTIzZGQ1ZDdhMzkyMDM3MTk0NDE1","altText":"480_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4fGltYWdlL2pwZWd8YURJNUwyaGpNUzh4TlRFME5UTTJNRE15TmpZNE5pOHlNREJmTURJd01EQXdNV1V3TURBell6VXdOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzgxZWIzNDQxYTM3ODNjZmMyOTMyOTg3MmMwYmM5YmYwZTBjOWVlMDc0NGVlOGVlMzc2MDZjM2MwMDMyMjU","altText":"200_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAxfGltYWdlL2pwZWd8YURSbUwyZzFaUzh4TlRFME5UTTJNVEV4TXpFeE9DOHhNakJmTURJd01EQXdNV1V3TURBell6VXdOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ5M2YwNmNlYmZhY2NlOTMxNTE0ZjY3MTM1YzAyMzg0ZGE4ZWJlNzVkZjBlMGQzMDdjOThjNDQ2ZWI4MmJhMDc","altText":"120_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjA1Nzl8aW1hZ2UvanBlZ3xhR1k0TDJoaE1TOHhOVEUwTlRNMU56WXpPVGN4TUF8ZmEyMzc1N2I1NzJiMTE2NmQyOGNjYTFiODI3NmJhYTJlZTRhMDZmNzlmODIxYzNiMTk4ZTUwYjQ0NDE0Nzg2OQ","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535260_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535260_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535260_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzMXxpbWFnZS9qcGVnfGFEQXdMMmhrT0M4eE5URTBOVE13TmpJMU9UUTROaTh5TURCZk1UUTFNelV5TmpCZlJFVXVhbkJufDliMzRmNWQ4N2QxMWRmMTUyYWE3OGViNTNhODlkOTc4MjgzNTBiNzI3YmYzZjY5ZTE0NDNhMGY5ODkxMzgwNWM","altText":"200_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535260_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzMXxpbWFnZS9qcGVnfGFEQXdMMmhrT0M4eE5URTBOVE13TmpJMU9UUTROaTh5TURCZk1UUTFNelV5TmpCZlJFVXVhbkJufDliMzRmNWQ4N2QxMWRmMTUyYWE3OGViNTNhODlkOTc4MjgzNTBiNzI3YmYzZjY5ZTE0NDNhMGY5ODkxMzgwNWM","altText":"200_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535260_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3MTh8aW1hZ2UvanBlZ3xhRFZsTDJnM1ppOHhOVEUwTlRNd05UYzJOemsyTmk4eU1EQXdYekUwTlRNMU1qWXdYMFJGTG1wd1p3fGFjYTIyNGNmNzBkYjYyODJhYTUzNmMwNDJmOTNlOGVhZTJjNmNjZWIxZmJlMDQyMjRjYmFiNDE4MmU0YzAwNDA","altText":"2000_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14535260_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODA0NHxpbWFnZS9qcGVnfGFHSXhMMmczWlM4eE5URTBOVE13TlRjd01qUXpNQzh4TkRRd1h6RTBOVE0xTWpZd1gwUkZMbXB3Wnd8MmUxYjNiZDE1NWY0MTY2MWJhYjdiNGI3NTcwNGNjYzNlNTkzYjgzZDk0OTZkZDY3ZjM2NmU5MmNkMDI1Y2EyNQ","altText":"1440_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14535260_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDk0NXxpbWFnZS9qcGVnfGFHTTNMMmc0TWk4eE5URTBOVE13TlRnMk5qSTNNQzh4TWpnd1h6RTBOVE0xTWpZd1gwUkZMbXB3Wnd8MWM3M2JmNDUyZTA0YTYzNGQ2Zjk0NzY1NTg2YzZmOTlhMDM3YjcyOTM1OWZjZDk1OWM4OGQ0NWFmMjViZjM4Yw","altText":"1280_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14535260_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQxNXxpbWFnZS9qcGVnfGFESm1MMmc0Tmk4eE5URTBOVE13TlRrMk5EVTNOQzh4TURJMFh6RTBOVE0xTWpZd1gwUkZMbXB3Wnd8YzU5NzRiZjk4NzczZDZiNzZjNWM5OWNhMTgyYjkxODA0MWIyZTM5YTBmZTU4MmU5N2UzMTkzODI5OGNhNzNkNQ","altText":"1024_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14535260_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODA4MXxpbWFnZS9qcGVnfGFEUXlMMmhrTVM4eE5URTBOVE13TmpBMk1qZzNPQzgzTmpoZk1UUTFNelV5TmpCZlJFVXVhbkJufDEyODkwM2JmZjhhOTllZTIzN2IwNjcyNmI3MzlmODAyZjMzOWUxZTU1ZDc5ZGYzYmNmN2EzMGNlYmE3NWUwNjA","altText":"768_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14535260_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTI3OXxpbWFnZS9qcGVnfGFHRmlMMmhrTkM4eE5URTBOVE13TmpFMk1URTRNaTgwT0RCZk1UUTFNelV5TmpCZlJFVXVhbkJufDVmNDJiZmU3MDM0MjMyYWY1Njg0Yjc1YzRhZmMwY2VkMzA0YTA0M2NlNjRhYzQ0MDE5NDEzOGQ4MDYzOGU0OGU","altText":"480_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14535260_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzMXxpbWFnZS9qcGVnfGFEQXdMMmhrT0M4eE5URTBOVE13TmpJMU9UUTROaTh5TURCZk1UUTFNelV5TmpCZlJFVXVhbkJufDliMzRmNWQ4N2QxMWRmMTUyYWE3OGViNTNhODlkOTc4MjgzNTBiNzI3YmYzZjY5ZTE0NDNhMGY5ODkxMzgwNWM","altText":"200_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14535260_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14535260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg0OHxpbWFnZS9qcGVnfGFHVXhMMmhsTVM4eE5URTBOVE13TmpVeU1UWXpNQzh4TWpCZk1UUTFNelV5TmpCZlJFVXVhbkJufGVlZDgyNWFkNjUzZmRmMTVmNGFkZGEzNTUwYTUyY2VhN2JkNWUyNjg1NjY0ZWI0MzdlMTBlNDIzMGZjMjczNjk","altText":"120_14535260_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14535260_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NTg1NDl8aW1hZ2UvanBlZ3xhR1ZqTDJobU1DOHhOVEUwTlRNMk5EWTRORGd6TUF8ZWI2MDU0NDA4ZGMwZTRmZmY3MTgwYzhmYTE2MTY3YmE1ZjU2ZDhkYzVlNzhmMjQyNjJmYTY2NjdjZDkxZTU3Yw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14535260_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5EWXlNVFkxT0RFNE5UYzFPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YWY4OWZlNDg1NDk1NzIwMDE3Yzc2ZmM0Y2VhYjc1MGE5NjM0YzE5ZWU2MDU0ZDhjMzE5ZmMwOWVmN2I0OGM0NQ","altText":"2000_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5EWXlNVFkxT0RFNE5UYzFPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YWY4OWZlNDg1NDk1NzIwMDE3Yzc2ZmM0Y2VhYjc1MGE5NjM0YzE5ZWU2MDU0ZDhjMzE5ZmMwOWVmN2I0OGM0NQ","altText":"2000_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5EWXlNVFkxT0RFNE5UYzFPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YWY4OWZlNDg1NDk1NzIwMDE3Yzc2ZmM0Y2VhYjc1MGE5NjM0YzE5ZWU2MDU0ZDhjMzE5ZmMwOWVmN2I0OGM0NQ","altText":"2000_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczfGltYWdlL2pwZWd8YURkbUwyZzBOeTh4TkRZeU1UWTFPRFUzT0RrM05DOHlNREJmTURJd01EQXdNRFl3TURBeVlXTXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDgwMjM1NTUwNDFiNzA3MjJkNGVlZTYwM2Q0Mzk0ZDNkNWE1ZTE5M2I3ZWMxMjU3MDM0NDRjNzcwODExYTczOTg","altText":"200_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczfGltYWdlL2pwZWd8YURkbUwyZzBOeTh4TkRZeU1UWTFPRFUzT0RrM05DOHlNREJmTURJd01EQXdNRFl3TURBeVlXTXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDgwMjM1NTUwNDFiNzA3MjJkNGVlZTYwM2Q0Mzk0ZDNkNWE1ZTE5M2I3ZWMxMjU3MDM0NDRjNzcwODExYTczOTg","altText":"200_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5EWXlNVFkxT0RFNE5UYzFPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8YWY4OWZlNDg1NDk1NzIwMDE3Yzc2ZmM0Y2VhYjc1MGE5NjM0YzE5ZWU2MDU0ZDhjMzE5ZmMwOWVmN2I0OGM0NQ","altText":"2000_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFHWmlMMmcxTVM4eE5EWXlNVFkxT0RJMU1USTVOQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8Y2QyZjhhMmJjNjkwOWM1OGVhNjNmYWQ4N2Q4ZmEyODc3ZDY3M2NjZjM2M2U5MGM2MDJmNjBiMWI0NzY3NGMxMg","altText":"1440_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFHWmtMMmcwWlM4eE5EWXlNVFkxT0RNeE5qZ3pNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8ZDliY2YyNjgyM2U5NzcwNzY0YTFlMWUyMDFlNTUwMWYzYzA4ZTkwZDZhN2Q2NmQ0YTI3Yjg3MTA3Mjk5N2U4MQ","altText":"1280_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFETmpMMmcwWlM4eE5EWXlNVFkxT0RNNE1qTTJOaTh4TURJMFh6QXlNREF3TURBMk1EQXdNbUZqTUdZd01EQXlNREJpTmw5RVJTNXFjR2N8ODVmNmFhYzllZmQ4YTRlOTQyYmY0YWY5YWFjMDkzYTM3NmUxNTJlNDU1NDkzZGZjOGExOWMxOGNiNzZhNDAxZg","altText":"1024_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzMHxpbWFnZS9qcGVnfGFETmxMMmcwWWk4eE5EWXlNVFkxT0RRME56a3dNaTgzTmpoZk1ESXdNREF3TURZd01EQXlZV013WmpBd01ESXdNR0kyWDBSRkxtcHdad3w1N2IwNzVhMGNjZDAwNzIwZWJiYzQ4YmYyYzJhZWY5ZmUyNDEyYmYyOWQ1ZWRhMTgyNDgzMjg5OTczOGI1Zjgw","altText":"768_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg4OHxpbWFnZS9qcGVnfGFESmtMMmcwT0M4eE5EWXlNVFkxT0RVeE16UXpPQzgwT0RCZk1ESXdNREF3TURZd01EQXlZV013WmpBd01ESXdNR0kyWDBSRkxtcHdad3wxMGU4ZTVmMGFlMmUxNTkzYzA4ZDFhNDE1MDQ5YjcwOWZiZjc1YmZiODI4OGNmZDNmMzBhMWRkNTYxYTM4ZTkx","altText":"480_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDczfGltYWdlL2pwZWd8YURkbUwyZzBOeTh4TkRZeU1UWTFPRFUzT0RrM05DOHlNREJmTURJd01EQXdNRFl3TURBeVlXTXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDgwMjM1NTUwNDFiNzA3MjJkNGVlZTYwM2Q0Mzk0ZDNkNWE1ZTE5M2I3ZWMxMjU3MDM0NDRjNzcwODExYTczOTg","altText":"200_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060002ac0f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YUdGbEwyZzBNQzh4TkRZeU1UWTFPRGMzTlRVNE1pOHhNakJmTURJd01EQXdNRFl3TURBeVlXTXdaakF3TURJd01HSTJYMFJGTG1wd1p3fDZhY2FiMDI3ZjQ4MmQ3YzgxMWNlOWMzYTlmNDZhMTJjOWU0MzE1ZWZmZDhmNDQ2NTE3NmYzMmIwNjEwMWZlODI","altText":"120_020000060002ac0f000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjM3OXxpbWFnZS9qcGVnfGFHSmpMMmd6TkM4eE5EWXlNVFU1T0RRME9UWTVOQXxlNjFkOTBkNjc4NDhlNjFiNTg2M2Q5OWQ1MmYyZjBkMTdjMGY2YjBiNGUwYjk2ZjY5YmJmNmE5OWRkMTBkZTAx","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"020000060002ac0f000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHSmhMMmczTlM4eE5URTBOVE0xTlRBeE9ESTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NzVmOWY3ZTdhZGY5MzJhYzAwNWI2OTZhNmI4NzJlMjZiNDAwN2VlZGJhNTk2OWE1MGRlMzE1ZTIwYjEyMzBmZQ","altText":"1440_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHVXhMMmczWXk4eE5URTBOVE0xTlRJME56WTBOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8M2Q5MjY2ZWYwNWE1Y2M4MGM0MTBlYTIyNDY2OTAxN2E0NjhjMTEzNTVjYjgxZmY5ZTM1ODljYWE3ODI3ZjhhOQ","altText":"1280_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFEZ3lMMmc0WVM4eE5URTBOVE0xTlRZME1EZzJNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZmIxY2I1MjRmZmEzMzdhNmY5MDE3MmY0ZWFhZjM1ODM3MTMzMDdhOGY1NGI1OTFjNWQ3NDIyMGE2Y2VlY2RhMw","altText":"1024_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFEVXhMMmc1TkM4eE5URTBOVE0xTlRrd016QXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzNmI5MjcyYzRlYjU5MmU3MTcwMzUwMjY4NTRkN2ZjYWI0ZWUyZGYzODJiNjAzNDQwYjlkZTA0OGUyMTkxYWRi","altText":"768_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc0NHxpbWFnZS9qcGVnfGFEZGhMMmhsTXk4eE5URTBOVE0xTmpFMk5URTFNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xlNjM2ZjJlNzM4MTI5ZTNlNGI1N2RiNDI3YWZmODNkMzBiNGQ3ODNjZGY5M2Q3ODE4OTkyMWUyZmI4ZDVjMGUx","altText":"480_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODkyfGltYWdlL2pwZWd8YUdWbEwyaGlNaTh4TlRFME5UTTFOekUwT0RFNU1DOHhNakJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc0NGE4NWUzZWIxZWI3YTY0MDdmYWVhMGM2Y2JiMjRmNGVkMTkzZTdlNTY4ZmIwYTY2YWIzZjNjMDkyZGYzZjY","altText":"120_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg1NjV8aW1hZ2UvanBlZ3xhR0V5TDJneE15OHhOVEUwTlRNMU5ESTVOek0zTkF8OTVjZGJiMTIyZDIyZjYwZTdjNTBjMDZlNDQ1NDY5MTBiZWVmYTAwODYzOTEwNDkwMWI1MDNiMWJlOTdjMTYwZA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFEVmtMMmd6WlM4eE5URTBOVE0xT0RRNU1UWTNPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8NmMyYmM3MDUxZmI4NjBiZDgwNzQ4MTc4MmI4ODA4MjZjOTA0NWIwMDdkZmQ2MzAzZTg2Yjc2ZDdmZTkxYWJmYw","altText":"2000_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFEVmtMMmd6WlM4eE5URTBOVE0xT0RRNU1UWTNPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8NmMyYmM3MDUxZmI4NjBiZDgwNzQ4MTc4MmI4ODA4MjZjOTA0NWIwMDdkZmQ2MzAzZTg2Yjc2ZDdmZTkxYWJmYw","altText":"2000_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFEVmtMMmd6WlM4eE5URTBOVE0xT0RRNU1UWTNPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8NmMyYmM3MDUxZmI4NjBiZDgwNzQ4MTc4MmI4ODA4MjZjOTA0NWIwMDdkZmQ2MzAzZTg2Yjc2ZDdmZTkxYWJmYw","altText":"2000_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4fGltYWdlL2pwZWd8YURJNUwyaGpNUzh4TlRFME5UTTJNRE15TmpZNE5pOHlNREJmTURJd01EQXdNV1V3TURBell6VXdOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzgxZWIzNDQxYTM3ODNjZmMyOTMyOTg3MmMwYmM5YmYwZTBjOWVlMDc0NGVlOGVlMzc2MDZjM2MwMDMyMjU","altText":"200_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4fGltYWdlL2pwZWd8YURJNUwyaGpNUzh4TlRFME5UTTJNRE15TmpZNE5pOHlNREJmTURJd01EQXdNV1V3TURBell6VXdOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzgxZWIzNDQxYTM3ODNjZmMyOTMyOTg3MmMwYmM5YmYwZTBjOWVlMDc0NGVlOGVlMzc2MDZjM2MwMDMyMjU","altText":"200_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFEVmtMMmd6WlM4eE5URTBOVE0xT0RRNU1UWTNPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8NmMyYmM3MDUxZmI4NjBiZDgwNzQ4MTc4MmI4ODA4MjZjOTA0NWIwMDdkZmQ2MzAzZTg2Yjc2ZDdmZTkxYWJmYw","altText":"2000_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFHRXdMMmd6Tnk4eE5URTBOVE0xT0RZNE9ESTROaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8OTg5YTk2OGMxOTI3Y2E0MzA0NDU3YTA3NDMxODUwODY5ZTgyZGFhMGU1NDg2NjlmNWEzMmIwMmYzZTVjODRjOQ","altText":"1440_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjcxOHxpbWFnZS9qcGVnfGFHSm1MMmd5WkM4eE5URTBOVE0xT0RrMU1EUXpNQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8OGIyM2M1MjQ0MjczMDJjYzJlODdjZmQ5NDEzNDMwMjBhMTZlODFjNDY4NTZlMzJlODIzNzhmZmExNDg0ODJiZg","altText":"1280_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MXxpbWFnZS9qcGVnfGFEYzVMMmd5Tnk4eE5URTBOVE0xT1RNME16WTBOaTh4TURJMFh6QXlNREF3TURGbE1EQXdNMk0xTURVd01EQXhNREJpTmw5RVJTNXFjR2N8OWEwZWZjZTRlOWI1OGMwMDBhNzY4MGIzN2Y2OWI2MDU1MDdiZTBhNmFmYWZmMjU0ZjMwMGZkYWFiN2U4NDkxZA","altText":"1024_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTI3NHxpbWFnZS9qcGVnfGFEQTVMMmd6TWk4eE5URTBOVE0xT1RZM01UTXlOaTgzTmpoZk1ESXdNREF3TVdVd01EQXpZelV3TlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWFlNDEyNmU5MDU3ZmRiZGMyYjdiMTI0ZGVjYzA4Mzg4YTVjNDUzOWEyODdhOGU0NzQ3M2M5M2FmZTM2MDA2","altText":"768_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU0MHxpbWFnZS9qcGVnfGFEZzJMMmd6WXk4eE5URTBOVE0xT1RrNU9UQXdOaTgwT0RCZk1ESXdNREF3TVdVd01EQXpZelV3TlRBd01ERXdNR0kyWDBSRkxtcHdad3w4ZWI0Mjg3ZTcyYWRjYzUyOWY3OGYyMGNjNTIxNjZkNWRiNjBhNDdjMWRkMTIzZGQ1ZDdhMzkyMDM3MTk0NDE1","altText":"480_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4fGltYWdlL2pwZWd8YURJNUwyaGpNUzh4TlRFME5UTTJNRE15TmpZNE5pOHlNREJmTURJd01EQXdNV1V3TURBell6VXdOVEF3TURFd01HSTJYMFJGTG1wd1p3fDUzNzgxZWIzNDQxYTM3ODNjZmMyOTMyOTg3MmMwYmM5YmYwZTBjOWVlMDc0NGVlOGVlMzc2MDZjM2MwMDMyMjU","altText":"200_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003c505000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAxfGltYWdlL2pwZWd8YURSbUwyZzFaUzh4TlRFME5UTTJNVEV4TXpFeE9DOHhNakJmTURJd01EQXdNV1V3TURBell6VXdOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ5M2YwNmNlYmZhY2NlOTMxNTE0ZjY3MTM1YzAyMzg0ZGE4ZWJlNzVkZjBlMGQzMDdjOThjNDQ2ZWI4MmJhMDc","altText":"120_0200001e0003c505000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003c505000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjA1Nzl8aW1hZ2UvanBlZ3xhR1k0TDJoaE1TOHhOVEUwTlRNMU56WXpPVGN4TUF8ZmEyMzc1N2I1NzJiMTE2NmQyOGNjYTFiODI3NmJhYTJlZTRhMDZmNzlmODIxYzNiMTk4ZTUwYjQ0NDE0Nzg2OQ","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003c505000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"736-106","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/736-106","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","736-106"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918913300","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":56.0,"numberPackageUnits":56.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Double-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Double-deck PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 12-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51151689","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}