[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"736-324","name":"Double-deck PCB terminal block; 2.5 mm²; Pin spacing 5.08 mm; 48-pole; CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/736-324","description":"<h2>PCB terminal block, 736 Series, CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 736-324). It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 21 A, making it ideal for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The item's dimensions are 123.02 x 30.6 x 21 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has two levels. You can connect forty-eight potentials / forty-eight poles using the forty-eight clamping points. The clamping spring is made of chrome-nickel spring steel (CrNi), the orange housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at a 45° angle.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are set out within the terminal block (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTQ3MzN8aW1hZ2UvanBlZ3xhRGMzTDJoa1ppOHhOVEEyTkRJMk1UUTFPVGs1T0F8ODJlM2U0ZTMyZGZkY2JkNDk4OGI5MDljZDNkMDYzYzc2Y2NlNDRkZjBkOTI4NjJjYjg4MDcyZTg2ZWQ1YTQyMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFHVm1MMmhpT1M4eE5UQTJOREkyTWpNM056VXdNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8YjM5YjVmOTcyMGJjMThlNGQxOTdlZDliYTE3ZDFmNjk1OTRjYmE5N2IwMjM5MzNhYzM2OTFkYzU2YmQyNWRjNQ","altText":"1440_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFHUmtMMmhpTmk4eE5UQTJOREkyTWpRME16QXpPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8ZTk0ODg0NzMzYjBjYmY2YmQ1OWIwZWJlZTNjNWQ2YmJjZjA2ZDk4Nzc0MmZmYmQwMTIxMjQ4YjdiZTVmZTc3NA","altText":"1280_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERmxMMmhpTXk4eE5UQTJOREkyTWpVM05ERXhNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGQ0MjA1ODIxZDZmOWZhYTA1MzhhMWFhYmU0ZmMwZmMzNDM5MGE3NWYzZTM3YWQ2MTMwYmI3ODBkYzhjMWExOQ","altText":"1024_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ5NnxpbWFnZS9qcGVnfGFEUmxMMmhoWXk4eE5UQTJOREkyTWpjM01EY3hPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlabUZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3w4ODFiODA1MWY2NWI5ODUyMTUwOGU3NDU0NmU3MmMyZjAwYzkyN2E3NzQ0MTgxZDA1NTQ2MzUxNzIxMmVjZGQ0","altText":"768_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTA5NHxpbWFnZS9qcGVnfGFHUTFMMmcxWVM4eE5UQTJOREkyTXpBek1qZzJNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlabUZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3w5ZjkzY2YyMWFjNDViMmFlOTg0MWNmYjU4Yjg5ZTMzNjEzMzM1NjBiNmU2NjBiOTUwZTk5ZmI1NTliNjJmMTlm","altText":"480_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3fGltYWdlL2pwZWd8YURFM0wyZzFOQzh4TlRBMk5ESTJNekl5T1RRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDVlOWRjOWU0NTRmZWU0ZmFjNTA4NmEwZjgyNzU5NzdiNWVhYWNiMGM5NDE5YThhZmFkMDBmMGY3ZTc2OTRjZTQ","altText":"200_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3fGltYWdlL2pwZWd8YURFM0wyZzFOQzh4TlRBMk5ESTJNekl5T1RRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDVlOWRjOWU0NTRmZWU0ZmFjNTA4NmEwZjgyNzU5NzdiNWVhYWNiMGM5NDE5YThhZmFkMDBmMGY3ZTc2OTRjZTQ","altText":"200_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3fGltYWdlL2pwZWd8YURFM0wyZzFOQzh4TlRBMk5ESTJNekl5T1RRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDVlOWRjOWU0NTRmZWU0ZmFjNTA4NmEwZjgyNzU5NzdiNWVhYWNiMGM5NDE5YThhZmFkMDBmMGY3ZTc2OTRjZTQ","altText":"200_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgxfGltYWdlL2pwZWd8YUdJNUwyZ3paaTh4TlRBMk5ESTJNemd4T1RJNU5DOHhNakJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDFkN2RjNjgwZTUyNTk4ZjlhODk0OGYxMDAxYTEwZTQ2ODU2MjRmNThkODkyMWQ1ODhlYmU4NzQ1ZWQ2MmRlOTA","altText":"120_0200000d0002faa8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3fGltYWdlL2pwZWd8YURFM0wyZzFOQzh4TlRBMk5ESTJNekl5T1RRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDVlOWRjOWU0NTRmZWU0ZmFjNTA4NmEwZjgyNzU5NzdiNWVhYWNiMGM5NDE5YThhZmFkMDBmMGY3ZTc2OTRjZTQ","altText":"200_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3fGltYWdlL2pwZWd8YURFM0wyZzFOQzh4TlRBMk5ESTJNekl5T1RRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDVlOWRjOWU0NTRmZWU0ZmFjNTA4NmEwZjgyNzU5NzdiNWVhYWNiMGM5NDE5YThhZmFkMDBmMGY3ZTc2OTRjZTQ","altText":"200_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFHVm1MMmhpT1M4eE5UQTJOREkyTWpNM056VXdNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8YjM5YjVmOTcyMGJjMThlNGQxOTdlZDliYTE3ZDFmNjk1OTRjYmE5N2IwMjM5MzNhYzM2OTFkYzU2YmQyNWRjNQ","altText":"1440_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFHUmtMMmhpTmk4eE5UQTJOREkyTWpRME16QXpPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8ZTk0ODg0NzMzYjBjYmY2YmQ1OWIwZWJlZTNjNWQ2YmJjZjA2ZDk4Nzc0MmZmYmQwMTIxMjQ4YjdiZTVmZTc3NA","altText":"1280_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERmxMMmhpTXk4eE5UQTJOREkyTWpVM05ERXhNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGQ0MjA1ODIxZDZmOWZhYTA1MzhhMWFhYmU0ZmMwZmMzNDM5MGE3NWYzZTM3YWQ2MTMwYmI3ODBkYzhjMWExOQ","altText":"1024_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ5NnxpbWFnZS9qcGVnfGFEUmxMMmhoWXk4eE5UQTJOREkyTWpjM01EY3hPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlabUZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3w4ODFiODA1MWY2NWI5ODUyMTUwOGU3NDU0NmU3MmMyZjAwYzkyN2E3NzQ0MTgxZDA1NTQ2MzUxNzIxMmVjZGQ0","altText":"768_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTA5NHxpbWFnZS9qcGVnfGFHUTFMMmcxWVM4eE5UQTJOREkyTXpBek1qZzJNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlabUZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3w5ZjkzY2YyMWFjNDViMmFlOTg0MWNmYjU4Yjg5ZTMzNjEzMzM1NjBiNmU2NjBiOTUwZTk5ZmI1NTliNjJmMTlm","altText":"480_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3fGltYWdlL2pwZWd8YURFM0wyZzFOQzh4TlRBMk5ESTJNekl5T1RRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDVlOWRjOWU0NTRmZWU0ZmFjNTA4NmEwZjgyNzU5NzdiNWVhYWNiMGM5NDE5YThhZmFkMDBmMGY3ZTc2OTRjZTQ","altText":"200_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgxfGltYWdlL2pwZWd8YUdJNUwyZ3paaTh4TlRBMk5ESTJNemd4T1RJNU5DOHhNakJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDFkN2RjNjgwZTUyNTk4ZjlhODk0OGYxMDAxYTEwZTQ2ODU2MjRmNThkODkyMWQ1ODhlYmU4NzQ1ZWQ2MmRlOTA","altText":"120_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTQ3MzN8aW1hZ2UvanBlZ3xhRGMzTDJoa1ppOHhOVEEyTkRJMk1UUTFPVGs1T0F8ODJlM2U0ZTMyZGZkY2JkNDk4OGI5MDljZDNkMDYzYzc2Y2NlNDRkZjBkOTI4NjJjYjg4MDcyZTg2ZWQ1YTQyMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFHRmlMMmc0WkM4eE5EWXlNVFk0TkRreU5EUTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8NWFkYjZhZTllZjE2M2E4MWE0N2ZjNGIzNmM1NGVlNzBlZGZlNWY5OGMzNGU1MmIzMGY1MzM4NmUzMWYzZjQyNQ","altText":"2000_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFHRmlMMmc0WkM4eE5EWXlNVFk0TkRreU5EUTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8NWFkYjZhZTllZjE2M2E4MWE0N2ZjNGIzNmM1NGVlNzBlZGZlNWY5OGMzNGU1MmIzMGY1MzM4NmUzMWYzZjQyNQ","altText":"2000_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFHRmlMMmc0WkM4eE5EWXlNVFk0TkRreU5EUTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8NWFkYjZhZTllZjE2M2E4MWE0N2ZjNGIzNmM1NGVlNzBlZGZlNWY5OGMzNGU1MmIzMGY1MzM4NmUzMWYzZjQyNQ","altText":"2000_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTV8aW1hZ2UvanBlZ3xhR1UwTDJobE1pOHhORFl5TVRZNE5UTXhOelkyTWk4eU1EQmZNREl3TURBd01EWXdNREF5WVdReU56QXdNREl3TUdJMlgwUkZMbXB3Wnd8MDlmNjAwMmE4NmJiMTQyNDE3MWYwYWE0NjFkMzNlNDYxMzkyYjMzNGY4ZmE4YWM4ODY4NTdhNjQwODg2NTJmNg","altText":"200_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTV8aW1hZ2UvanBlZ3xhR1UwTDJobE1pOHhORFl5TVRZNE5UTXhOelkyTWk4eU1EQmZNREl3TURBd01EWXdNREF5WVdReU56QXdNREl3TUdJMlgwUkZMbXB3Wnd8MDlmNjAwMmE4NmJiMTQyNDE3MWYwYWE0NjFkMzNlNDYxMzkyYjMzNGY4ZmE4YWM4ODY4NTdhNjQwODg2NTJmNg","altText":"200_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFHRmlMMmc0WkM4eE5EWXlNVFk0TkRreU5EUTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8NWFkYjZhZTllZjE2M2E4MWE0N2ZjNGIzNmM1NGVlNzBlZGZlNWY5OGMzNGU1MmIzMGY1MzM4NmUzMWYzZjQyNQ","altText":"2000_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFEVTVMMmc0WlM4eE5EWXlNVFk0TkRrNE9UazRNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8Njg4YTA5NzIxNDI2NTdkMjZlMmRkZmE5MjJmY2Y4YjFkMGVlZTRjY2JkZGY4ZTdhMGMxMTYxMTIxZThlNGIwMg","altText":"1440_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFERTJMMmhrT1M4eE5EWXlNVFk0TlRBMU5UVXhPQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8ZTA0NTlkZWE3NTU1NWEyMDVkNDIwMjAwYTM3OGFjNTY5NTJmN2MxZmY2MmY2NDU3ZWFmNWM0YzNiYzU4ZDg3MQ","altText":"1280_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFESTNMMmhrWXk4eE5EWXlNVFk0TlRFeU1UQTFOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8YjU4ZGM0YTRjNTViMjZhMzQ5ZWM1M2U4MTYwMDRjMjkzYmNlMjc4ZmQzYTRiYzUzMTUyYTg4NTdjZjJjNjAyOQ","altText":"1024_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFHUTFMMmhrWXk4eE5EWXlNVFk0TlRFNE5qVTVNQzgzTmpoZk1ESXdNREF3TURZd01EQXlZV1F5TnpBd01ESXdNR0kyWDBSRkxtcHdad3w2YjdiZTBmNDRhNzkzYWMxNTM2N2FlNTVlMTA5NTc2YTRiNjNhYzA2MzhiNWZhYmM5ZWEzNmUyZWJhNDE1MzM5","altText":"768_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEzOHxpbWFnZS9qcGVnfGFHVTNMMmhrWmk4eE5EWXlNVFk0TlRJMU1qRXlOaTgwT0RCZk1ESXdNREF3TURZd01EQXlZV1F5TnpBd01ESXdNR0kyWDBSRkxtcHdad3xiNjViMjc2MThiOWM5ZDYwYzY1YzQyMTY1YjY1NzU3YWI2OTMzYjk2NmYyMGQ2MTVjOGI3ZmQxN2Q1ODc5MzFl","altText":"480_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTV8aW1hZ2UvanBlZ3xhR1UwTDJobE1pOHhORFl5TVRZNE5UTXhOelkyTWk4eU1EQmZNREl3TURBd01EWXdNREF5WVdReU56QXdNREl3TUdJMlgwUkZMbXB3Wnd8MDlmNjAwMmE4NmJiMTQyNDE3MWYwYWE0NjFkMzNlNDYxMzkyYjMzNGY4ZmE4YWM4ODY4NTdhNjQwODg2NTJmNg","altText":"200_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdJMUwyaGxPUzh4TkRZeU1UWTROVFV4TkRJM01DOHhNakJmTURJd01EQXdNRFl3TURBeVlXUXlOekF3TURJd01HSTJYMFJGTG1wd1p3fDM4ZjI3OGJiMTU4ZjZjYjRjMWZjMDNhOWExMGY1MzI3MjIxYmY3NjdiYzhjYTc1ZjUzY2UxMzc3M2NjMzg3NWU","altText":"120_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzg4NXxpbWFnZS9qcGVnfGFEVXlMMmd6TkM4eE5EWXlNVFU1T0RRNE1qUTJNZ3xjYjVlNTgzMDI3YThkNjNmMmJmOWNmMzVmYmNhNDM0YmJkZWY4MzYzNzk2ZTdlZTVmOGExNzM5MzE4MmM5YzIw","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHTmlMMmhrTWk4eE5UQTRNREV4TXpRM01UVXhPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWQwM2I4ZGVkOGQ2ZjJlY2U2N2I0ZmM5ZDA4YjVmZDNmODZkNjIxYjcyZWE4NTVmMTZkNTU5NGExMmIyYjdjNg","altText":"1440_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHSmpMMmhqWXk4eE5UQTRNREV4TXpZd01qVTVNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTc5NDlkNTE1ZWM0YjNjNGY2YWM2NGY1ZDE2Y2YzMjEwNGFlZmI4NjdhZDZhMjZjNDNkN2NjYjYxYzE4NTczNw","altText":"1280_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEUm1MMmhqT0M4eE5UQTRNREV4TXpjNU9URTVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Mjg5MDk1NTcxZGU3NGY3ZjE5YTA5YWE4MzJmZmVkMzU2YmY5OTA0ODMwNzRlZWM5YzcxOWE0OTlkYWZkZGU3ZA","altText":"1024_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFESmtMMmhqTWk4eE5UQTRNREV4TXprek1ESTNNQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1NDAxZTA5M2NlOGQyMDQ5Mjc4NDU0MmJhN2Y1YmYzNGEyZTg1YWVmM2VhZDc5NzIwZGFhMzYwYTMzZDdlZmNk","altText":"768_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzIxM3xpbWFnZS9qcGVnfGFEQXpMMmczTXk4eE5UQTRNREV4TkRFNU1qUXhOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5ZGE3YmY4ODQ5OGFkOTY4MGZlN2JjMjYxNjY4OTFhNjRlMDQyYjM2ZGUzZjU3ZTE5OWFhNzUzNmUzMGUxMGRj","altText":"480_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg0fGltYWdlL2pwZWd8YUdVNEwyZzFOeTh4TlRBNE1ERXhORGszT0RnME5pOHhNakJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGE0ZGY0N2U1MDdlNjEyYjQwZWRmYjg0ZDg3YWNlNGJlNzllMzUwNjBlNTQ5MzY2Y2YyMDIxZDY4MmFhYTViZGQ","altText":"120_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzgyNDh8aW1hZ2UvanBlZ3xhR015TDJoalpDOHhOVEE0TURFeE1qYzRNek01TUF8MWRkNmRjMTAyZGU4ZDVhZmMwZjhjYTU1ZjEwOTk5OTEzY2EzNDdjNjQ5NTgyNTRkNGE4NTE5Y2U1NDdlMjQ5NA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFHVmlMMmhpWVM4eE5UQTNPVFU0TmpNMk5UUTNNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQwNDcxOTFlNThmN2NjOWNiMjI1NjY0ODU0ZDlkMDUyNTE1Y2ViYzcwNmFiMGQ4NGVlYWU5YWM4MDQxZDg1Mg","altText":"2000_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFHVmlMMmhpWVM4eE5UQTNPVFU0TmpNMk5UUTNNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQwNDcxOTFlNThmN2NjOWNiMjI1NjY0ODU0ZDlkMDUyNTE1Y2ViYzcwNmFiMGQ4NGVlYWU5YWM4MDQxZDg1Mg","altText":"2000_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFHVmlMMmhpWVM4eE5UQTNPVFU0TmpNMk5UUTNNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQwNDcxOTFlNThmN2NjOWNiMjI1NjY0ODU0ZDlkMDUyNTE1Y2ViYzcwNmFiMGQ4NGVlYWU5YWM4MDQxZDg1Mg","altText":"2000_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUwfGltYWdlL2pwZWd8YURBMEwyaGtOUzh4TlRBM09UVTROelV4TWpNMU1DOHlNREJmTURJd01EQXdNV1V3TURBell6WmlNakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODNlNjE2NDA0ZjliOTllOWRjMDdiYzgwZmViNjE5N2Y0OWFiZGI4ZjM2ZDA1ODkwYTgyYjMxODc3ZWY4MGM","altText":"200_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUwfGltYWdlL2pwZWd8YURBMEwyaGtOUzh4TlRBM09UVTROelV4TWpNMU1DOHlNREJmTURJd01EQXdNV1V3TURBell6WmlNakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODNlNjE2NDA0ZjliOTllOWRjMDdiYzgwZmViNjE5N2Y0OWFiZGI4ZjM2ZDA1ODkwYTgyYjMxODc3ZWY4MGM","altText":"200_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFHVmlMMmhpWVM4eE5UQTNPVFU0TmpNMk5UUTNNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQwNDcxOTFlNThmN2NjOWNiMjI1NjY0ODU0ZDlkMDUyNTE1Y2ViYzcwNmFiMGQ4NGVlYWU5YWM4MDQxZDg1Mg","altText":"2000_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFHSmpMMmhqTVM4eE5UQTNPVFU0TmpVMk1qQTNPQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWU4NTg5NDdjMTJmMzdhOGM1YWIyYTk5NjY5ZGE0MDg0NzNiMGM0OTUxNDhlZDk4NGM2MmYxYTQyMzhiNTE4Yw","altText":"1440_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFEaGhMMmhqWWk4eE5UQTNPVFU0TmpneU5ESXlNaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA2Y2E4NjVkNjAyM2JhNDMxNmFkMzI3MjYxZTA2ZjYyMzBmNmQ4MjFkNGMxM2YyMmNhN2M4MGRhMmQxNDNmNg","altText":"1280_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTk4NXxpbWFnZS9qcGVnfGFHRXdMMmhqWmk4eE5UQTNPVFU0TmprNE9EQTJNaTh4TURJMFh6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NDJhZGJkNmRkNTA5ZDU3ZGQwNDBhYzVmM2RkYjg5ZTU4OWIyNjFiYTM4MWFlNGMzZDllMGJmZTVlM2RlZWZiNQ","altText":"1024_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwNnxpbWFnZS9qcGVnfGFHRTBMMmhsTWk4eE5UQTNPVFU0TnpFeE9URXpOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpZelppTWpBd01ERXdNR0kyWDBSRkxtcHdad3wyZjNmNjVjYWQ1ZGU2OTkwNDExMjBhYmUzZmRmODA2NGU5ZWM4MWJmNDUwMjIwOWQ1ZTcxMjZhMjg1MmM0Yjli","altText":"768_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2M3xpbWFnZS9qcGVnfGFHUTBMMmhrWWk4eE5UQTNPVFU0TnpNeE5UYzBNaTgwT0RCZk1ESXdNREF3TVdVd01EQXpZelppTWpBd01ERXdNR0kyWDBSRkxtcHdad3xhZTJlZmZlNjQzZGE5YWZmZTZmODNiZTE1YTljYjJkOTQ2YTFmYTI3NzU4NTgwNzQwNWY1Y2QyYTcxZDg4NmUz","altText":"480_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUwfGltYWdlL2pwZWd8YURBMEwyaGtOUzh4TlRBM09UVTROelV4TWpNMU1DOHlNREJmTURJd01EQXdNV1V3TURBell6WmlNakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODNlNjE2NDA0ZjliOTllOWRjMDdiYzgwZmViNjE5N2Y0OWFiZGI4ZjM2ZDA1ODkwYTgyYjMxODc3ZWY4MGM","altText":"200_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0fGltYWdlL2pwZWd8YUdFMEwyZzNPQzh4TlRBM09UVTRPREV6TkRrME1pOHhNakJmTURJd01EQXdNV1V3TURBell6WmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDJjZmNkYWE2MWE2YjAzZTVmYzk2MzBkZWRlZWU3YTQ1YWI5NWVmZTQ2NzZmMDcxYjlkYjJkNWIwYjdhNjAxMzM","altText":"120_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTQwMDB8aW1hZ2UvanBlZ3xhRE0wTDJnMVpTOHhOVEEzT1RVNE5UY3hNREV4TUF8Y2JiYTlhNWUwYWQ0OTU1NjI5YjAxMWY2NjdjYmRjYTZjZjNiZjBmZWE5YzUxYTk5MjZjNDY4OGMxNGYzZWFmYw","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3fGltYWdlL2pwZWd8YURFM0wyZzFOQzh4TlRBMk5ESTJNekl5T1RRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDVlOWRjOWU0NTRmZWU0ZmFjNTA4NmEwZjgyNzU5NzdiNWVhYWNiMGM5NDE5YThhZmFkMDBmMGY3ZTc2OTRjZTQ","altText":"200_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3fGltYWdlL2pwZWd8YURFM0wyZzFOQzh4TlRBMk5ESTJNekl5T1RRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDVlOWRjOWU0NTRmZWU0ZmFjNTA4NmEwZjgyNzU5NzdiNWVhYWNiMGM5NDE5YThhZmFkMDBmMGY3ZTc2OTRjZTQ","altText":"200_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERTJMMmhqTVM4eE5UQTJOREkyTWpFME9ERXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGMwNWI5OGEyMjNkMGJmNTRlYTRjY2Q5ZGNjNDY4MzFiYjUzNzVlNWJiNDY1NTQ1NDIyMTljMWUyZTFkMmVlYw","altText":"2000_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFHVm1MMmhpT1M4eE5UQTJOREkyTWpNM056VXdNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8YjM5YjVmOTcyMGJjMThlNGQxOTdlZDliYTE3ZDFmNjk1OTRjYmE5N2IwMjM5MzNhYzM2OTFkYzU2YmQyNWRjNQ","altText":"1440_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFHUmtMMmhpTmk4eE5UQTJOREkyTWpRME16QXpPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8ZTk0ODg0NzMzYjBjYmY2YmQ1OWIwZWJlZTNjNWQ2YmJjZjA2ZDk4Nzc0MmZmYmQwMTIxMjQ4YjdiZTVmZTc3NA","altText":"1280_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzUxN3xpbWFnZS9qcGVnfGFERmxMMmhpTXk4eE5UQTJOREkyTWpVM05ERXhNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVpoWVRnd01EQXhNREJpTmw5RVJTNXFjR2N8NGQ0MjA1ODIxZDZmOWZhYTA1MzhhMWFhYmU0ZmMwZmMzNDM5MGE3NWYzZTM3YWQ2MTMwYmI3ODBkYzhjMWExOQ","altText":"1024_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDQ5NnxpbWFnZS9qcGVnfGFEUmxMMmhoWXk4eE5UQTJOREkyTWpjM01EY3hPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlabUZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3w4ODFiODA1MWY2NWI5ODUyMTUwOGU3NDU0NmU3MmMyZjAwYzkyN2E3NzQ0MTgxZDA1NTQ2MzUxNzIxMmVjZGQ0","altText":"768_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTA5NHxpbWFnZS9qcGVnfGFHUTFMMmcxWVM4eE5UQTJOREkyTXpBek1qZzJNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlabUZoT0RBd01ERXdNR0kyWDBSRkxtcHdad3w5ZjkzY2YyMWFjNDViMmFlOTg0MWNmYjU4Yjg5ZTMzNjEzMzM1NjBiNmU2NjBiOTUwZTk5ZmI1NTliNjJmMTlm","altText":"480_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3fGltYWdlL2pwZWd8YURFM0wyZzFOQzh4TlRBMk5ESTJNekl5T1RRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDVlOWRjOWU0NTRmZWU0ZmFjNTA4NmEwZjgyNzU5NzdiNWVhYWNiMGM5NDE5YThhZmFkMDBmMGY3ZTc2OTRjZTQ","altText":"200_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002faa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgxfGltYWdlL2pwZWd8YUdJNUwyZ3paaTh4TlRBMk5ESTJNemd4T1RJNU5DOHhNakJmTURJd01EQXdNR1F3TURBeVptRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDFkN2RjNjgwZTUyNTk4ZjlhODk0OGYxMDAxYTEwZTQ2ODU2MjRmNThkODkyMWQ1ODhlYmU4NzQ1ZWQ2MmRlOTA","altText":"120_0200000d0002faa8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTQ3MzN8aW1hZ2UvanBlZ3xhRGMzTDJoa1ppOHhOVEEyTkRJMk1UUTFPVGs1T0F8ODJlM2U0ZTMyZGZkY2JkNDk4OGI5MDljZDNkMDYzYzc2Y2NlNDRkZjBkOTI4NjJjYjg4MDcyZTg2ZWQ1YTQyMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002faa8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFHRmlMMmc0WkM4eE5EWXlNVFk0TkRreU5EUTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8NWFkYjZhZTllZjE2M2E4MWE0N2ZjNGIzNmM1NGVlNzBlZGZlNWY5OGMzNGU1MmIzMGY1MzM4NmUzMWYzZjQyNQ","altText":"2000_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFHRmlMMmc0WkM4eE5EWXlNVFk0TkRreU5EUTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8NWFkYjZhZTllZjE2M2E4MWE0N2ZjNGIzNmM1NGVlNzBlZGZlNWY5OGMzNGU1MmIzMGY1MzM4NmUzMWYzZjQyNQ","altText":"2000_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFHRmlMMmc0WkM4eE5EWXlNVFk0TkRreU5EUTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8NWFkYjZhZTllZjE2M2E4MWE0N2ZjNGIzNmM1NGVlNzBlZGZlNWY5OGMzNGU1MmIzMGY1MzM4NmUzMWYzZjQyNQ","altText":"2000_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTV8aW1hZ2UvanBlZ3xhR1UwTDJobE1pOHhORFl5TVRZNE5UTXhOelkyTWk4eU1EQmZNREl3TURBd01EWXdNREF5WVdReU56QXdNREl3TUdJMlgwUkZMbXB3Wnd8MDlmNjAwMmE4NmJiMTQyNDE3MWYwYWE0NjFkMzNlNDYxMzkyYjMzNGY4ZmE4YWM4ODY4NTdhNjQwODg2NTJmNg","altText":"200_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTV8aW1hZ2UvanBlZ3xhR1UwTDJobE1pOHhORFl5TVRZNE5UTXhOelkyTWk4eU1EQmZNREl3TURBd01EWXdNREF5WVdReU56QXdNREl3TUdJMlgwUkZMbXB3Wnd8MDlmNjAwMmE4NmJiMTQyNDE3MWYwYWE0NjFkMzNlNDYxMzkyYjMzNGY4ZmE4YWM4ODY4NTdhNjQwODg2NTJmNg","altText":"200_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFHRmlMMmc0WkM4eE5EWXlNVFk0TkRreU5EUTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8NWFkYjZhZTllZjE2M2E4MWE0N2ZjNGIzNmM1NGVlNzBlZGZlNWY5OGMzNGU1MmIzMGY1MzM4NmUzMWYzZjQyNQ","altText":"2000_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFEVTVMMmc0WlM4eE5EWXlNVFk0TkRrNE9UazRNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8Njg4YTA5NzIxNDI2NTdkMjZlMmRkZmE5MjJmY2Y4YjFkMGVlZTRjY2JkZGY4ZTdhMGMxMTYxMTIxZThlNGIwMg","altText":"1440_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFERTJMMmhrT1M4eE5EWXlNVFk0TlRBMU5UVXhPQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8ZTA0NTlkZWE3NTU1NWEyMDVkNDIwMjAwYTM3OGFjNTY5NTJmN2MxZmY2MmY2NDU3ZWFmNWM0YzNiYzU4ZDg3MQ","altText":"1280_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFESTNMMmhrWXk4eE5EWXlNVFk0TlRFeU1UQTFOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNbUZrTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8YjU4ZGM0YTRjNTViMjZhMzQ5ZWM1M2U4MTYwMDRjMjkzYmNlMjc4ZmQzYTRiYzUzMTUyYTg4NTdjZjJjNjAyOQ","altText":"1024_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkxNnxpbWFnZS9qcGVnfGFHUTFMMmhrWXk4eE5EWXlNVFk0TlRFNE5qVTVNQzgzTmpoZk1ESXdNREF3TURZd01EQXlZV1F5TnpBd01ESXdNR0kyWDBSRkxtcHdad3w2YjdiZTBmNDRhNzkzYWMxNTM2N2FlNTVlMTA5NTc2YTRiNjNhYzA2MzhiNWZhYmM5ZWEzNmUyZWJhNDE1MzM5","altText":"768_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEzOHxpbWFnZS9qcGVnfGFHVTNMMmhrWmk4eE5EWXlNVFk0TlRJMU1qRXlOaTgwT0RCZk1ESXdNREF3TURZd01EQXlZV1F5TnpBd01ESXdNR0kyWDBSRkxtcHdad3xiNjViMjc2MThiOWM5ZDYwYzY1YzQyMTY1YjY1NzU3YWI2OTMzYjk2NmYyMGQ2MTVjOGI3ZmQxN2Q1ODc5MzFl","altText":"480_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTV8aW1hZ2UvanBlZ3xhR1UwTDJobE1pOHhORFl5TVRZNE5UTXhOelkyTWk4eU1EQmZNREl3TURBd01EWXdNREF5WVdReU56QXdNREl3TUdJMlgwUkZMbXB3Wnd8MDlmNjAwMmE4NmJiMTQyNDE3MWYwYWE0NjFkMzNlNDYxMzkyYjMzNGY4ZmE4YWM4ODY4NTdhNjQwODg2NTJmNg","altText":"200_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060002ad27000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjM4fGltYWdlL2pwZWd8YUdJMUwyaGxPUzh4TkRZeU1UWTROVFV4TkRJM01DOHhNakJmTURJd01EQXdNRFl3TURBeVlXUXlOekF3TURJd01HSTJYMFJGTG1wd1p3fDM4ZjI3OGJiMTU4ZjZjYjRjMWZjMDNhOWExMGY1MzI3MjIxYmY3NjdiYzhjYTc1ZjUzY2UxMzc3M2NjMzg3NWU","altText":"120_020000060002ad27000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzg4NXxpbWFnZS9qcGVnfGFEVXlMMmd6TkM4eE5EWXlNVFU1T0RRNE1qUTJNZ3xjYjVlNTgzMDI3YThkNjNmMmJmOWNmMzVmYmNhNDM0YmJkZWY4MzYzNzk2ZTdlZTVmOGExNzM5MzE4MmM5YzIw","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"020000060002ad27000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHTmlMMmhrTWk4eE5UQTRNREV4TXpRM01UVXhPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWQwM2I4ZGVkOGQ2ZjJlY2U2N2I0ZmM5ZDA4YjVmZDNmODZkNjIxYjcyZWE4NTVmMTZkNTU5NGExMmIyYjdjNg","altText":"1440_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHSmpMMmhqWXk4eE5UQTRNREV4TXpZd01qVTVNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTc5NDlkNTE1ZWM0YjNjNGY2YWM2NGY1ZDE2Y2YzMjEwNGFlZmI4NjdhZDZhMjZjNDNkN2NjYjYxYzE4NTczNw","altText":"1280_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEUm1MMmhqT0M4eE5UQTRNREV4TXpjNU9URTVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Mjg5MDk1NTcxZGU3NGY3ZjE5YTA5YWE4MzJmZmVkMzU2YmY5OTA0ODMwNzRlZWM5YzcxOWE0OTlkYWZkZGU3ZA","altText":"1024_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFESmtMMmhqTWk4eE5UQTRNREV4TXprek1ESTNNQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1NDAxZTA5M2NlOGQyMDQ5Mjc4NDU0MmJhN2Y1YmYzNGEyZTg1YWVmM2VhZDc5NzIwZGFhMzYwYTMzZDdlZmNk","altText":"768_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzIxM3xpbWFnZS9qcGVnfGFEQXpMMmczTXk4eE5UQTRNREV4TkRFNU1qUXhOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5ZGE3YmY4ODQ5OGFkOTY4MGZlN2JjMjYxNjY4OTFhNjRlMDQyYjM2ZGUzZjU3ZTE5OWFhNzUzNmUzMGUxMGRj","altText":"480_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg0fGltYWdlL2pwZWd8YUdVNEwyZzFOeTh4TlRBNE1ERXhORGszT0RnME5pOHhNakJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGE0ZGY0N2U1MDdlNjEyYjQwZWRmYjg0ZDg3YWNlNGJlNzllMzUwNjBlNTQ5MzY2Y2YyMDIxZDY4MmFhYTViZGQ","altText":"120_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzgyNDh8aW1hZ2UvanBlZ3xhR015TDJoalpDOHhOVEE0TURFeE1qYzRNek01TUF8MWRkNmRjMTAyZGU4ZDVhZmMwZjhjYTU1ZjEwOTk5OTEzY2EzNDdjNjQ5NTgyNTRkNGE4NTE5Y2U1NDdlMjQ5NA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFHVmlMMmhpWVM4eE5UQTNPVFU0TmpNMk5UUTNNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQwNDcxOTFlNThmN2NjOWNiMjI1NjY0ODU0ZDlkMDUyNTE1Y2ViYzcwNmFiMGQ4NGVlYWU5YWM4MDQxZDg1Mg","altText":"2000_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFHVmlMMmhpWVM4eE5UQTNPVFU0TmpNMk5UUTNNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQwNDcxOTFlNThmN2NjOWNiMjI1NjY0ODU0ZDlkMDUyNTE1Y2ViYzcwNmFiMGQ4NGVlYWU5YWM4MDQxZDg1Mg","altText":"2000_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFHVmlMMmhpWVM4eE5UQTNPVFU0TmpNMk5UUTNNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQwNDcxOTFlNThmN2NjOWNiMjI1NjY0ODU0ZDlkMDUyNTE1Y2ViYzcwNmFiMGQ4NGVlYWU5YWM4MDQxZDg1Mg","altText":"2000_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUwfGltYWdlL2pwZWd8YURBMEwyaGtOUzh4TlRBM09UVTROelV4TWpNMU1DOHlNREJmTURJd01EQXdNV1V3TURBell6WmlNakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODNlNjE2NDA0ZjliOTllOWRjMDdiYzgwZmViNjE5N2Y0OWFiZGI4ZjM2ZDA1ODkwYTgyYjMxODc3ZWY4MGM","altText":"200_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUwfGltYWdlL2pwZWd8YURBMEwyaGtOUzh4TlRBM09UVTROelV4TWpNMU1DOHlNREJmTURJd01EQXdNV1V3TURBell6WmlNakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODNlNjE2NDA0ZjliOTllOWRjMDdiYzgwZmViNjE5N2Y0OWFiZGI4ZjM2ZDA1ODkwYTgyYjMxODc3ZWY4MGM","altText":"200_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFHVmlMMmhpWVM4eE5UQTNPVFU0TmpNMk5UUTNNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8YTQwNDcxOTFlNThmN2NjOWNiMjI1NjY0ODU0ZDlkMDUyNTE1Y2ViYzcwNmFiMGQ4NGVlYWU5YWM4MDQxZDg1Mg","altText":"2000_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFHSmpMMmhqTVM4eE5UQTNPVFU0TmpVMk1qQTNPQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZWU4NTg5NDdjMTJmMzdhOGM1YWIyYTk5NjY5ZGE0MDg0NzNiMGM0OTUxNDhlZDk4NGM2MmYxYTQyMzhiNTE4Yw","altText":"1440_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTcyNnxpbWFnZS9qcGVnfGFEaGhMMmhqWWk4eE5UQTNPVFU0TmpneU5ESXlNaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA2Y2E4NjVkNjAyM2JhNDMxNmFkMzI3MjYxZTA2ZjYyMzBmNmQ4MjFkNGMxM2YyMmNhN2M4MGRhMmQxNDNmNg","altText":"1280_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTk4NXxpbWFnZS9qcGVnfGFHRXdMMmhqWmk4eE5UQTNPVFU0TmprNE9EQTJNaTh4TURJMFh6QXlNREF3TURGbE1EQXdNMk0yWWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NDJhZGJkNmRkNTA5ZDU3ZGQwNDBhYzVmM2RkYjg5ZTU4OWIyNjFiYTM4MWFlNGMzZDllMGJmZTVlM2RlZWZiNQ","altText":"1024_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwNnxpbWFnZS9qcGVnfGFHRTBMMmhsTWk4eE5UQTNPVFU0TnpFeE9URXpOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpZelppTWpBd01ERXdNR0kyWDBSRkxtcHdad3wyZjNmNjVjYWQ1ZGU2OTkwNDExMjBhYmUzZmRmODA2NGU5ZWM4MWJmNDUwMjIwOWQ1ZTcxMjZhMjg1MmM0Yjli","altText":"768_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2M3xpbWFnZS9qcGVnfGFHUTBMMmhrWWk4eE5UQTNPVFU0TnpNeE5UYzBNaTgwT0RCZk1ESXdNREF3TVdVd01EQXpZelppTWpBd01ERXdNR0kyWDBSRkxtcHdad3xhZTJlZmZlNjQzZGE5YWZmZTZmODNiZTE1YTljYjJkOTQ2YTFmYTI3NzU4NTgwNzQwNWY1Y2QyYTcxZDg4NmUz","altText":"480_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUwfGltYWdlL2pwZWd8YURBMEwyaGtOUzh4TlRBM09UVTROelV4TWpNMU1DOHlNREJmTURJd01EQXdNV1V3TURBell6WmlNakF3TURFd01HSTJYMFJGTG1wd1p3fGVjODNlNjE2NDA0ZjliOTllOWRjMDdiYzgwZmViNjE5N2Y0OWFiZGI4ZjM2ZDA1ODkwYTgyYjMxODc3ZWY4MGM","altText":"200_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003c6b2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0fGltYWdlL2pwZWd8YUdFMEwyZzNPQzh4TlRBM09UVTRPREV6TkRrME1pOHhNakJmTURJd01EQXdNV1V3TURBell6WmlNakF3TURFd01HSTJYMFJGTG1wd1p3fDJjZmNkYWE2MWE2YjAzZTVmYzk2MzBkZWRlZWU3YTQ1YWI5NWVmZTQ2NzZmMDcxYjlkYjJkNWIwYjdhNjAxMzM","altText":"120_0200001e0003c6b2000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003c6b2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTQwMDB8aW1hZ2UvanBlZ3xhRE0wTDJnMVpTOHhOVEEzT1RVNE5UY3hNREV4TUF8Y2JiYTlhNWUwYWQ0OTU1NjI5YjAxMWY2NjdjYmRjYTZjZjNiZjBmZWE5YzUxYTk5MjZjNDY4OGMxNGYzZWFmYw","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003c6b2000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"736-324","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/736-324","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","736-324"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918914512","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":14.0,"numberPackageUnits":14.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Double-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Double-deck PCB terminal block; 2.5 mm²; Pin spacing 5.08 mm; 48-pole; CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51151810","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}