[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"736-415","name":"Double-deck PCB terminal block; 2.5 mm²; Pin spacing 5.08 mm; 30-pole; CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/736-415","description":"<h2>PCB terminal block, 736 Series, with 5.08 mm pin spacing</h2><br/><br/>Our PCB terminal block (item number 736-415) simplifies electrical installations. It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 21 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The item's dimensions are 77.3 x 30.6 x 21 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features two levels and thirty clamping points that you can use to connect thirty potentials / 30 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the orange housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at an angle of 45°.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are arranged within the terminal block (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTk2ODZ8aW1hZ2UvanBlZ3xhRFprTDJobU55OHhOVEEyTWpNek5EVTNNRFV5Tmd8NDgzOTc5NDlkNWM4MmY2YWIzYWVhMzVjOWUxZTg4ZmI1OGI3ODgwNmQ4MjFiYmM2OGE3ZDMyMTY5YTA3OTY1Yg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFHVTNMMmc1TUM4eE5UQTJNak16TlRRNE9EQXpNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODhhNGRhNGNhMWMyMzI4YTMxMjcwYWIwMzUyYWYwYmI0NTc2MmJiMTJjMzk2MTg0ZmI3NjVjYjMwZjU1ZjI0NA","altText":"1440_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFHUTRMMmc0WVM4eE5UQTJNak16TlRZeE9URXdNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8OGUxY2RlYjk0YjQ2ODdlY2Y3NDA4ZTQ3NmQ4ZGM4YzJkMzdhNzkwZTkxOTdlMDhkZTU2ZmI4ZmI0MzViNmI1Nw","altText":"1280_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQTFMMmc0Tnk4eE5UQTJNak16TlRjMU1ERTNOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNhMDliYmVjZjA4ZGJiZjVlOTBiMzc0MzM3ZDNhZjdiNjc2NTAyMDk1NmE3NDRiNTNjYTQ1OTZmMjM1Y2M2Yw","altText":"1024_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODYwNHxpbWFnZS9qcGVnfGFEaGpMMmd6TlM4eE5UQTJNak16TmpBeE1qTXhPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlabUl6TlRBd01ERXdNR0kyWDBSRkxtcHdad3xhNzYyNTYyMTZkOWFhODBiM2E1NjY2MzMzZDBjMDE3Mzg1OWY1YzI3MzUzYWJiZmMwMDdlMDkwZWEyMGY4OTVm","altText":"768_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE2MHxpbWFnZS9qcGVnfGFHTmtMMmd6TVM4eE5UQTJNak16TmpFME16TTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlabUl6TlRBd01ERXdNR0kyWDBSRkxtcHdad3xmMzA4MjI4ZmUyODYxOTQ2NjdjZTczMTRjZDRlN2YyZmI2ZTNiZTFlYmJjODc2ZGZkYzUwZGY2YzM0MmY5ZWJm","altText":"480_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg4fGltYWdlL2pwZWd8YURFd0wyZ3lZaTh4TlRBMk1qTXpOak16T1RrNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNmFhNTE2Yjk0MTk4YjliNmY2YzVjY2EzZmVmNTNkNmQzNjRjMzU2OTUxMjVkNDQyNDk2NjM1OGQ0ZTk4ZTQ","altText":"200_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg4fGltYWdlL2pwZWd8YURFd0wyZ3lZaTh4TlRBMk1qTXpOak16T1RrNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNmFhNTE2Yjk0MTk4YjliNmY2YzVjY2EzZmVmNTNkNmQzNjRjMzU2OTUxMjVkNDQyNDk2NjM1OGQ0ZTk4ZTQ","altText":"200_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg4fGltYWdlL2pwZWd8YURFd0wyZ3lZaTh4TlRBMk1qTXpOak16T1RrNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNmFhNTE2Yjk0MTk4YjliNmY2YzVjY2EzZmVmNTNkNmQzNjRjMzU2OTUxMjVkNDQyNDk2NjM1OGQ0ZTk4ZTQ","altText":"200_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTc0fGltYWdlL2pwZWd8YURRM0wyZ3hOaTh4TlRBMk1qTXpOamsyTWpVNU1DOHhNakJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGMzMTk2OGM4MTcxZmMzOTkwZmI3OWM3YjQxNjFiNTY1OWI1YjdhOWRiYTY2YzhmOGIwNzA1NjgzZTg4ZDVhYzk","altText":"120_0200000d0002fb35000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg4fGltYWdlL2pwZWd8YURFd0wyZ3lZaTh4TlRBMk1qTXpOak16T1RrNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNmFhNTE2Yjk0MTk4YjliNmY2YzVjY2EzZmVmNTNkNmQzNjRjMzU2OTUxMjVkNDQyNDk2NjM1OGQ0ZTk4ZTQ","altText":"200_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg4fGltYWdlL2pwZWd8YURFd0wyZ3lZaTh4TlRBMk1qTXpOak16T1RrNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNmFhNTE2Yjk0MTk4YjliNmY2YzVjY2EzZmVmNTNkNmQzNjRjMzU2OTUxMjVkNDQyNDk2NjM1OGQ0ZTk4ZTQ","altText":"200_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFHVTNMMmc1TUM4eE5UQTJNak16TlRRNE9EQXpNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODhhNGRhNGNhMWMyMzI4YTMxMjcwYWIwMzUyYWYwYmI0NTc2MmJiMTJjMzk2MTg0ZmI3NjVjYjMwZjU1ZjI0NA","altText":"1440_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFHUTRMMmc0WVM4eE5UQTJNak16TlRZeE9URXdNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8OGUxY2RlYjk0YjQ2ODdlY2Y3NDA4ZTQ3NmQ4ZGM4YzJkMzdhNzkwZTkxOTdlMDhkZTU2ZmI4ZmI0MzViNmI1Nw","altText":"1280_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQTFMMmc0Tnk4eE5UQTJNak16TlRjMU1ERTNOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNhMDliYmVjZjA4ZGJiZjVlOTBiMzc0MzM3ZDNhZjdiNjc2NTAyMDk1NmE3NDRiNTNjYTQ1OTZmMjM1Y2M2Yw","altText":"1024_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODYwNHxpbWFnZS9qcGVnfGFEaGpMMmd6TlM4eE5UQTJNak16TmpBeE1qTXhPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlabUl6TlRBd01ERXdNR0kyWDBSRkxtcHdad3xhNzYyNTYyMTZkOWFhODBiM2E1NjY2MzMzZDBjMDE3Mzg1OWY1YzI3MzUzYWJiZmMwMDdlMDkwZWEyMGY4OTVm","altText":"768_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE2MHxpbWFnZS9qcGVnfGFHTmtMMmd6TVM4eE5UQTJNak16TmpFME16TTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlabUl6TlRBd01ERXdNR0kyWDBSRkxtcHdad3xmMzA4MjI4ZmUyODYxOTQ2NjdjZTczMTRjZDRlN2YyZmI2ZTNiZTFlYmJjODc2ZGZkYzUwZGY2YzM0MmY5ZWJm","altText":"480_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg4fGltYWdlL2pwZWd8YURFd0wyZ3lZaTh4TlRBMk1qTXpOak16T1RrNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNmFhNTE2Yjk0MTk4YjliNmY2YzVjY2EzZmVmNTNkNmQzNjRjMzU2OTUxMjVkNDQyNDk2NjM1OGQ0ZTk4ZTQ","altText":"200_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTc0fGltYWdlL2pwZWd8YURRM0wyZ3hOaTh4TlRBMk1qTXpOamsyTWpVNU1DOHhNakJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGMzMTk2OGM4MTcxZmMzOTkwZmI3OWM3YjQxNjFiNTY1OWI1YjdhOWRiYTY2YzhmOGIwNzA1NjgzZTg4ZDVhYzk","altText":"120_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTk2ODZ8aW1hZ2UvanBlZ3xhRFprTDJobU55OHhOVEEyTWpNek5EVTNNRFV5Tmd8NDgzOTc5NDlkNWM4MmY2YWIzYWVhMzVjOWUxZTg4ZmI1OGI3ODgwNmQ4MjFiYmM2OGE3ZDMyMTY5YTA3OTY1Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFEVmxMMmhqWlM4eE5EWXlNVFk0TURJd05UZzFOQzh5TURBd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8ZTlkN2M4NDQyMjk2OGQ0YmYyMzg5ZjQ1ZjBlZTRkNjI1MmQyNjAzMmUwYzY1Yjk0YjZkYWI5Y2JlYmFlY2U4OQ","altText":"2000_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFEVmxMMmhqWlM4eE5EWXlNVFk0TURJd05UZzFOQzh5TURBd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8ZTlkN2M4NDQyMjk2OGQ0YmYyMzg5ZjQ1ZjBlZTRkNjI1MmQyNjAzMmUwYzY1Yjk0YjZkYWI5Y2JlYmFlY2U4OQ","altText":"2000_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFEVmxMMmhqWlM4eE5EWXlNVFk0TURJd05UZzFOQzh5TURBd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8ZTlkN2M4NDQyMjk2OGQ0YmYyMzg5ZjQ1ZjBlZTRkNjI1MmQyNjAzMmUwYzY1Yjk0YjZkYWI5Y2JlYmFlY2U4OQ","altText":"2000_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg1fGltYWdlL2pwZWd8YURsakwyaGtPUzh4TkRZeU1UWTRNRFU1T1RBM01DOHlNREJmTURJd01EQXdNRFV3TURBeU4yRTFaVEF3TURJd01HSTJYMFJGTG1wd1p3fGY2MTE0NmUzN2Y5NGUyMDA0YTIzMDEyMGRmZGFlZjcxZGVkMjI0N2NmY2MwOTY4N2RhYjE3OWMzZTVjYzYyZTA","altText":"200_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg1fGltYWdlL2pwZWd8YURsakwyaGtPUzh4TkRZeU1UWTRNRFU1T1RBM01DOHlNREJmTURJd01EQXdNRFV3TURBeU4yRTFaVEF3TURJd01HSTJYMFJGTG1wd1p3fGY2MTE0NmUzN2Y5NGUyMDA0YTIzMDEyMGRmZGFlZjcxZGVkMjI0N2NmY2MwOTY4N2RhYjE3OWMzZTVjYzYyZTA","altText":"200_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFEVmxMMmhqWlM4eE5EWXlNVFk0TURJd05UZzFOQzh5TURBd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8ZTlkN2M4NDQyMjk2OGQ0YmYyMzg5ZjQ1ZjBlZTRkNjI1MmQyNjAzMmUwYzY1Yjk0YjZkYWI5Y2JlYmFlY2U4OQ","altText":"2000_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFESXdMMmhqWmk4eE5EWXlNVFk0TURJM01UTTVNQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8NzkyYzhjNjZlYzcyYjg0Y2I3MDgzN2E0YWE0MWEzYzk5Yzc3Yjk2ODM2NjBkMTRjNmE4MzMzNTgzNmM5NmQwZg","altText":"1440_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFERmtMMmhrTWk4eE5EWXlNVFk0TURNek5qa3lOaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8MzAwOTM2Y2Y5OWE2YzM1N2IzYzFmOTRkZmQwZjhlNzYzMmZlZTFiZWYzMmI0OThkZmFiMjMzNjBkNTYyYmVlNg","altText":"1280_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFESm1MMmhrTlM4eE5EWXlNVFk0TURRd01qUTJNaTh4TURJMFh6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8NDhmZTYzMWZlZDRlYzI0MTcwYTU1MjU1MjhhZTZiMzBiZThhOGI2YTVmYWMwZWRjNWI2ZGRjMTdiZmJlYTE1Mw","altText":"1024_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFHUmtMMmhrTlM4eE5EWXlNVFk0TURRMk56azVPQzgzTmpoZk1ESXdNREF3TURVd01EQXlOMkUxWlRBd01ESXdNR0kyWDBSRkxtcHdad3xlODFmZTNjM2YyMTg5NDNiMjhhNTgyOTRkMjE4ZjA5YmVlYmMxZWY5YzMzNjc3ZTM4OTI4YzhlMTczZmZjODUz","altText":"768_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI0MXxpbWFnZS9qcGVnfGFHVmxMMmhrT0M4eE5EWXlNVFk0TURVek16VXpOQzgwT0RCZk1ESXdNREF3TURVd01EQXlOMkUxWlRBd01ESXdNR0kyWDBSRkxtcHdad3wyNmI5NmEzMTkwYWFmY2IwN2M0NTliMmM3YWFlNTg1MzNlMDA0M2I3YzYxNTVkZTRkM2QyMDc1ZDQ3ZDAyYzU5","altText":"480_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg1fGltYWdlL2pwZWd8YURsakwyaGtPUzh4TkRZeU1UWTRNRFU1T1RBM01DOHlNREJmTURJd01EQXdNRFV3TURBeU4yRTFaVEF3TURJd01HSTJYMFJGTG1wd1p3fGY2MTE0NmUzN2Y5NGUyMDA0YTIzMDEyMGRmZGFlZjcxZGVkMjI0N2NmY2MwOTY4N2RhYjE3OWMzZTVjYzYyZTA","altText":"200_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA4fGltYWdlL2pwZWd8YURaakwyaGxNQzh4TkRZeU1UWTRNRGM1TlRZM09DOHhNakJmTURJd01EQXdNRFV3TURBeU4yRTFaVEF3TURJd01HSTJYMFJGTG1wd1p3fDBkZDVkNzUyYmE3MDgyMzBhZGVkNzAxZjg2NjNhYWI1OWIxMjEyODlmMDdiZjA1MTNlNzM1ZjNjMTlhMDNhNzM","altText":"120_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzk3NnxpbWFnZS9qcGVnfGFESXlMMmd6WWk4eE5EWXlNVFU1T0RJNE5UZzFOQXxmODdhNjBmMzA0NGI0OGY5OWM2MTE3OGFhODAwMDA2MDdlMDBkYTRjMmE3ZDE2YmJjMDkwMzcwYjdkMmIwMjIx","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHTmlMMmhrTWk4eE5UQTRNREV4TXpRM01UVXhPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWQwM2I4ZGVkOGQ2ZjJlY2U2N2I0ZmM5ZDA4YjVmZDNmODZkNjIxYjcyZWE4NTVmMTZkNTU5NGExMmIyYjdjNg","altText":"1440_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHSmpMMmhqWXk4eE5UQTRNREV4TXpZd01qVTVNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTc5NDlkNTE1ZWM0YjNjNGY2YWM2NGY1ZDE2Y2YzMjEwNGFlZmI4NjdhZDZhMjZjNDNkN2NjYjYxYzE4NTczNw","altText":"1280_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEUm1MMmhqT0M4eE5UQTRNREV4TXpjNU9URTVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Mjg5MDk1NTcxZGU3NGY3ZjE5YTA5YWE4MzJmZmVkMzU2YmY5OTA0ODMwNzRlZWM5YzcxOWE0OTlkYWZkZGU3ZA","altText":"1024_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFESmtMMmhqTWk4eE5UQTRNREV4TXprek1ESTNNQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1NDAxZTA5M2NlOGQyMDQ5Mjc4NDU0MmJhN2Y1YmYzNGEyZTg1YWVmM2VhZDc5NzIwZGFhMzYwYTMzZDdlZmNk","altText":"768_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzIxM3xpbWFnZS9qcGVnfGFEQXpMMmczTXk4eE5UQTRNREV4TkRFNU1qUXhOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5ZGE3YmY4ODQ5OGFkOTY4MGZlN2JjMjYxNjY4OTFhNjRlMDQyYjM2ZGUzZjU3ZTE5OWFhNzUzNmUzMGUxMGRj","altText":"480_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg0fGltYWdlL2pwZWd8YUdVNEwyZzFOeTh4TlRBNE1ERXhORGszT0RnME5pOHhNakJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGE0ZGY0N2U1MDdlNjEyYjQwZWRmYjg0ZDg3YWNlNGJlNzllMzUwNjBlNTQ5MzY2Y2YyMDIxZDY4MmFhYTViZGQ","altText":"120_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzgyNDh8aW1hZ2UvanBlZ3xhR015TDJoalpDOHhOVEE0TURFeE1qYzRNek01TUF8MWRkNmRjMTAyZGU4ZDVhZmMwZjhjYTU1ZjEwOTk5OTEzY2EzNDdjNjQ5NTgyNTRkNGE4NTE5Y2U1NDdlMjQ5NA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFEQXdMMmc0TlM4eE5UQTNOVFV6TURBNE1ESTROaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDc3MjYwMTdhYzQyNzQ4NTk2ZGMzNjFhN2MzN2NkYjRjMWY0Yjc2ODZlYmJlNjE5NzQ3MzdiNzEyOGFiZGQxOA","altText":"2000_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFEQXdMMmc0TlM4eE5UQTNOVFV6TURBNE1ESTROaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDc3MjYwMTdhYzQyNzQ4NTk2ZGMzNjFhN2MzN2NkYjRjMWY0Yjc2ODZlYmJlNjE5NzQ3MzdiNzEyOGFiZGQxOA","altText":"2000_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFEQXdMMmc0TlM4eE5UQTNOVFV6TURBNE1ESTROaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDc3MjYwMTdhYzQyNzQ4NTk2ZGMzNjFhN2MzN2NkYjRjMWY0Yjc2ODZlYmJlNjE5NzQ3MzdiNzEyOGFiZGQxOA","altText":"2000_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YUdSaEwyaGhNeTh4TlRBM05UVXpNRGs1TnpjNU1DOHlNREJmTURJd01EQXdNV1V3TURBell6YzJNekF3TURFd01HSTJYMFJGTG1wd1p3fDZjMTkyYjUwYWYxNzc5MGRiOGM0YzhiZDY3NWU1ZTNjMmMwNzI3NDk1YjYwNDBmMTQ4ODhlN2RiYzUwYzA3YTg","altText":"200_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YUdSaEwyaGhNeTh4TlRBM05UVXpNRGs1TnpjNU1DOHlNREJmTURJd01EQXdNV1V3TURBell6YzJNekF3TURFd01HSTJYMFJGTG1wd1p3fDZjMTkyYjUwYWYxNzc5MGRiOGM0YzhiZDY3NWU1ZTNjMmMwNzI3NDk1YjYwNDBmMTQ4ODhlN2RiYzUwYzA3YTg","altText":"200_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFEQXdMMmc0TlM4eE5UQTNOVFV6TURBNE1ESTROaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDc3MjYwMTdhYzQyNzQ4NTk2ZGMzNjFhN2MzN2NkYjRjMWY0Yjc2ODZlYmJlNjE5NzQ3MzdiNzEyOGFiZGQxOA","altText":"2000_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFEVTFMMmc0T0M4eE5UQTNOVFV6TURFM09EVTVNQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8M2U3NWM0NWI4NjU1NGQ1NWUyMTRkNTQ1OWM4ODlkYjRjNjg4NmExODBjOGViMGQwNGUwN2MyMmRjZTExMDYyZg","altText":"1440_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFHTmxMMmc0WlM4eE5UQTNOVFV6TURNME1qUXpNQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MzFhODNmYjFmNjFiNTkxMDExZmUzYTk5ZTkyZDAxNTQwYWFjNjBiZWJhMjJmMTFmYTFjMDYyOTFjZTRmNTczOQ","altText":"1280_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzI0NXxpbWFnZS9qcGVnfGFEbGpMMmc1T0M4eE5UQTNOVFV6TURZd05EVTNOQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWU3ZmRhZTU2OWVhYzdlNzc2Yzk1ODliOTFiMjA5NmZiNzhmZjVlZWExM2Q0ZjRiM2I1YTA2MDE5MTQ0NTkyMg","altText":"1024_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU1NXxpbWFnZS9qcGVnfGFEVmlMMmc1WXk4eE5UQTNOVFV6TURjek5UWTBOaTgzTmpoZk1ESXdNREF3TVdVd01EQXpZemMyTXpBd01ERXdNR0kyWDBSRkxtcHdad3xmZjdiYjZlOWJhYjA5ZWNhN2M5MmQwYjhiOGRiOWQxODlmZmM1OTdlYTc3ZWI5MDdjMzQzYjYwZTNhMWVkNWM4","altText":"768_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MHxpbWFnZS9qcGVnfGFERmlMMmhoTUM4eE5UQTNOVFV6TURnMk5qY3hPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpZemMyTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4NGQ1N2RhYmMzZjkyYzAzZTFmOGY2MTljN2QyZTE0NDMxOTg1MDdkZjQyMThiZjI4MDY3NzExYjY3NDdhYmI4","altText":"480_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YUdSaEwyaGhNeTh4TlRBM05UVXpNRGs1TnpjNU1DOHlNREJmTURJd01EQXdNV1V3TURBell6YzJNekF3TURFd01HSTJYMFJGTG1wd1p3fDZjMTkyYjUwYWYxNzc5MGRiOGM0YzhiZDY3NWU1ZTNjMmMwNzI3NDk1YjYwNDBmMTQ4ODhlN2RiYzUwYzA3YTg","altText":"200_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE0fGltYWdlL2pwZWd8YURNMUwyaG1aaTh4TlRBM05UVXpNVFV5TWpBM09DOHhNakJmTURJd01EQXdNV1V3TURBell6YzJNekF3TURFd01HSTJYMFJGTG1wd1p3fDU0ZjExNGVhMzNjM2RmMzhhM2U1Y2U4YTA5NGZhNjc5NjU5YTc5YWU2ZTkwODkxOTExMmI3NTc1NDY1YjEyOGI","altText":"120_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjgwNTN8aW1hZ2UvanBlZ3xhRE01TDJnNE5TOHhOVEEzTlRVeU9UUTFOelk1TkF8ODg0YmY1NGQ4NjU4ZWYwODE4NWFkN2E1NWI1NGVjMDA1Njg4ZWUxZjJkMjk4NmZmMTZlYjY3NTM3MmViNjcxMQ","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg4fGltYWdlL2pwZWd8YURFd0wyZ3lZaTh4TlRBMk1qTXpOak16T1RrNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNmFhNTE2Yjk0MTk4YjliNmY2YzVjY2EzZmVmNTNkNmQzNjRjMzU2OTUxMjVkNDQyNDk2NjM1OGQ0ZTk4ZTQ","altText":"200_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg4fGltYWdlL2pwZWd8YURFd0wyZ3lZaTh4TlRBMk1qTXpOak16T1RrNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNmFhNTE2Yjk0MTk4YjliNmY2YzVjY2EzZmVmNTNkNmQzNjRjMzU2OTUxMjVkNDQyNDk2NjM1OGQ0ZTk4ZTQ","altText":"200_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQmxMMmc1T0M4eE5UQTJNak16TlRJMU9EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTg3ZGEyMjUwNWFjMzc4ZTI1ZGM5ZTczMzAyNzg1ZjIwYzFiMzdiYThhMDlkODhkMWQzZmEzZjRkNmJmNjAzNA","altText":"2000_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFHVTNMMmc1TUM4eE5UQTJNak16TlRRNE9EQXpNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ODhhNGRhNGNhMWMyMzI4YTMxMjcwYWIwMzUyYWYwYmI0NTc2MmJiMTJjMzk2MTg0ZmI3NjVjYjMwZjU1ZjI0NA","altText":"1440_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFHUTRMMmc0WVM4eE5UQTJNak16TlRZeE9URXdNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8OGUxY2RlYjk0YjQ2ODdlY2Y3NDA4ZTQ3NmQ4ZGM4YzJkMzdhNzkwZTkxOTdlMDhkZTU2ZmI4ZmI0MzViNmI1Nw","altText":"1280_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc1OHxpbWFnZS9qcGVnfGFEQTFMMmc0Tnk4eE5UQTJNak16TlRjMU1ERTNOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVppTXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGNhMDliYmVjZjA4ZGJiZjVlOTBiMzc0MzM3ZDNhZjdiNjc2NTAyMDk1NmE3NDRiNTNjYTQ1OTZmMjM1Y2M2Yw","altText":"1024_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODYwNHxpbWFnZS9qcGVnfGFEaGpMMmd6TlM4eE5UQTJNak16TmpBeE1qTXhPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlabUl6TlRBd01ERXdNR0kyWDBSRkxtcHdad3xhNzYyNTYyMTZkOWFhODBiM2E1NjY2MzMzZDBjMDE3Mzg1OWY1YzI3MzUzYWJiZmMwMDdlMDkwZWEyMGY4OTVm","altText":"768_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE2MHxpbWFnZS9qcGVnfGFHTmtMMmd6TVM4eE5UQTJNak16TmpFME16TTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlabUl6TlRBd01ERXdNR0kyWDBSRkxtcHdad3xmMzA4MjI4ZmUyODYxOTQ2NjdjZTczMTRjZDRlN2YyZmI2ZTNiZTFlYmJjODc2ZGZkYzUwZGY2YzM0MmY5ZWJm","altText":"480_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg4fGltYWdlL2pwZWd8YURFd0wyZ3lZaTh4TlRBMk1qTXpOak16T1RrNU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGFjNmFhNTE2Yjk0MTk4YjliNmY2YzVjY2EzZmVmNTNkNmQzNjRjMzU2OTUxMjVkNDQyNDk2NjM1OGQ0ZTk4ZTQ","altText":"200_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002fb35000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTc0fGltYWdlL2pwZWd8YURRM0wyZ3hOaTh4TlRBMk1qTXpOamsyTWpVNU1DOHhNakJmTURJd01EQXdNR1F3TURBeVptSXpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGMzMTk2OGM4MTcxZmMzOTkwZmI3OWM3YjQxNjFiNTY1OWI1YjdhOWRiYTY2YzhmOGIwNzA1NjgzZTg4ZDVhYzk","altText":"120_0200000d0002fb35000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTk2ODZ8aW1hZ2UvanBlZ3xhRFprTDJobU55OHhOVEEyTWpNek5EVTNNRFV5Tmd8NDgzOTc5NDlkNWM4MmY2YWIzYWVhMzVjOWUxZTg4ZmI1OGI3ODgwNmQ4MjFiYmM2OGE3ZDMyMTY5YTA3OTY1Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002fb35000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFEVmxMMmhqWlM4eE5EWXlNVFk0TURJd05UZzFOQzh5TURBd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8ZTlkN2M4NDQyMjk2OGQ0YmYyMzg5ZjQ1ZjBlZTRkNjI1MmQyNjAzMmUwYzY1Yjk0YjZkYWI5Y2JlYmFlY2U4OQ","altText":"2000_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFEVmxMMmhqWlM4eE5EWXlNVFk0TURJd05UZzFOQzh5TURBd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8ZTlkN2M4NDQyMjk2OGQ0YmYyMzg5ZjQ1ZjBlZTRkNjI1MmQyNjAzMmUwYzY1Yjk0YjZkYWI5Y2JlYmFlY2U4OQ","altText":"2000_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFEVmxMMmhqWlM4eE5EWXlNVFk0TURJd05UZzFOQzh5TURBd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8ZTlkN2M4NDQyMjk2OGQ0YmYyMzg5ZjQ1ZjBlZTRkNjI1MmQyNjAzMmUwYzY1Yjk0YjZkYWI5Y2JlYmFlY2U4OQ","altText":"2000_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg1fGltYWdlL2pwZWd8YURsakwyaGtPUzh4TkRZeU1UWTRNRFU1T1RBM01DOHlNREJmTURJd01EQXdNRFV3TURBeU4yRTFaVEF3TURJd01HSTJYMFJGTG1wd1p3fGY2MTE0NmUzN2Y5NGUyMDA0YTIzMDEyMGRmZGFlZjcxZGVkMjI0N2NmY2MwOTY4N2RhYjE3OWMzZTVjYzYyZTA","altText":"200_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg1fGltYWdlL2pwZWd8YURsakwyaGtPUzh4TkRZeU1UWTRNRFU1T1RBM01DOHlNREJmTURJd01EQXdNRFV3TURBeU4yRTFaVEF3TURJd01HSTJYMFJGTG1wd1p3fGY2MTE0NmUzN2Y5NGUyMDA0YTIzMDEyMGRmZGFlZjcxZGVkMjI0N2NmY2MwOTY4N2RhYjE3OWMzZTVjYzYyZTA","altText":"200_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFEVmxMMmhqWlM4eE5EWXlNVFk0TURJd05UZzFOQzh5TURBd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8ZTlkN2M4NDQyMjk2OGQ0YmYyMzg5ZjQ1ZjBlZTRkNjI1MmQyNjAzMmUwYzY1Yjk0YjZkYWI5Y2JlYmFlY2U4OQ","altText":"2000_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFESXdMMmhqWmk4eE5EWXlNVFk0TURJM01UTTVNQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8NzkyYzhjNjZlYzcyYjg0Y2I3MDgzN2E0YWE0MWEzYzk5Yzc3Yjk2ODM2NjBkMTRjNmE4MzMzNTgzNmM5NmQwZg","altText":"1440_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFERmtMMmhrTWk4eE5EWXlNVFk0TURNek5qa3lOaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8MzAwOTM2Y2Y5OWE2YzM1N2IzYzFmOTRkZmQwZjhlNzYzMmZlZTFiZWYzMmI0OThkZmFiMjMzNjBkNTYyYmVlNg","altText":"1280_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFESm1MMmhrTlM4eE5EWXlNVFk0TURRd01qUTJNaTh4TURJMFh6QXlNREF3TURBMU1EQXdNamRoTldVd01EQXlNREJpTmw5RVJTNXFjR2N8NDhmZTYzMWZlZDRlYzI0MTcwYTU1MjU1MjhhZTZiMzBiZThhOGI2YTVmYWMwZWRjNWI2ZGRjMTdiZmJlYTE1Mw","altText":"1024_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzOHxpbWFnZS9qcGVnfGFHUmtMMmhrTlM4eE5EWXlNVFk0TURRMk56azVPQzgzTmpoZk1ESXdNREF3TURVd01EQXlOMkUxWlRBd01ESXdNR0kyWDBSRkxtcHdad3xlODFmZTNjM2YyMTg5NDNiMjhhNTgyOTRkMjE4ZjA5YmVlYmMxZWY5YzMzNjc3ZTM4OTI4YzhlMTczZmZjODUz","altText":"768_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI0MXxpbWFnZS9qcGVnfGFHVmxMMmhrT0M4eE5EWXlNVFk0TURVek16VXpOQzgwT0RCZk1ESXdNREF3TURVd01EQXlOMkUxWlRBd01ESXdNR0kyWDBSRkxtcHdad3wyNmI5NmEzMTkwYWFmY2IwN2M0NTliMmM3YWFlNTg1MzNlMDA0M2I3YzYxNTVkZTRkM2QyMDc1ZDQ3ZDAyYzU5","altText":"480_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg1fGltYWdlL2pwZWd8YURsakwyaGtPUzh4TkRZeU1UWTRNRFU1T1RBM01DOHlNREJmTURJd01EQXdNRFV3TURBeU4yRTFaVEF3TURJd01HSTJYMFJGTG1wd1p3fGY2MTE0NmUzN2Y5NGUyMDA0YTIzMDEyMGRmZGFlZjcxZGVkMjI0N2NmY2MwOTY4N2RhYjE3OWMzZTVjYzYyZTA","altText":"200_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500027a5e000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA4fGltYWdlL2pwZWd8YURaakwyaGxNQzh4TkRZeU1UWTRNRGM1TlRZM09DOHhNakJmTURJd01EQXdNRFV3TURBeU4yRTFaVEF3TURJd01HSTJYMFJGTG1wd1p3fDBkZDVkNzUyYmE3MDgyMzBhZGVkNzAxZjg2NjNhYWI1OWIxMjEyODlmMDdiZjA1MTNlNzM1ZjNjMTlhMDNhNzM","altText":"120_0200000500027a5e000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzk3NnxpbWFnZS9qcGVnfGFESXlMMmd6WWk4eE5EWXlNVFU1T0RJNE5UZzFOQXxmODdhNjBmMzA0NGI0OGY5OWM2MTE3OGFhODAwMDA2MDdlMDBkYTRjMmE3ZDE2YmJjMDkwMzcwYjdkMmIwMjIx","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000500027a5e000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHTmlMMmhrTWk4eE5UQTRNREV4TXpRM01UVXhPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWQwM2I4ZGVkOGQ2ZjJlY2U2N2I0ZmM5ZDA4YjVmZDNmODZkNjIxYjcyZWE4NTVmMTZkNTU5NGExMmIyYjdjNg","altText":"1440_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHSmpMMmhqWXk4eE5UQTRNREV4TXpZd01qVTVNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTc5NDlkNTE1ZWM0YjNjNGY2YWM2NGY1ZDE2Y2YzMjEwNGFlZmI4NjdhZDZhMjZjNDNkN2NjYjYxYzE4NTczNw","altText":"1280_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEUm1MMmhqT0M4eE5UQTRNREV4TXpjNU9URTVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Mjg5MDk1NTcxZGU3NGY3ZjE5YTA5YWE4MzJmZmVkMzU2YmY5OTA0ODMwNzRlZWM5YzcxOWE0OTlkYWZkZGU3ZA","altText":"1024_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFESmtMMmhqTWk4eE5UQTRNREV4TXprek1ESTNNQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1NDAxZTA5M2NlOGQyMDQ5Mjc4NDU0MmJhN2Y1YmYzNGEyZTg1YWVmM2VhZDc5NzIwZGFhMzYwYTMzZDdlZmNk","altText":"768_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzIxM3xpbWFnZS9qcGVnfGFEQXpMMmczTXk4eE5UQTRNREV4TkRFNU1qUXhOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5ZGE3YmY4ODQ5OGFkOTY4MGZlN2JjMjYxNjY4OTFhNjRlMDQyYjM2ZGUzZjU3ZTE5OWFhNzUzNmUzMGUxMGRj","altText":"480_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg0fGltYWdlL2pwZWd8YUdVNEwyZzFOeTh4TlRBNE1ERXhORGszT0RnME5pOHhNakJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGE0ZGY0N2U1MDdlNjEyYjQwZWRmYjg0ZDg3YWNlNGJlNzllMzUwNjBlNTQ5MzY2Y2YyMDIxZDY4MmFhYTViZGQ","altText":"120_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzgyNDh8aW1hZ2UvanBlZ3xhR015TDJoalpDOHhOVEE0TURFeE1qYzRNek01TUF8MWRkNmRjMTAyZGU4ZDVhZmMwZjhjYTU1ZjEwOTk5OTEzY2EzNDdjNjQ5NTgyNTRkNGE4NTE5Y2U1NDdlMjQ5NA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFEQXdMMmc0TlM4eE5UQTNOVFV6TURBNE1ESTROaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDc3MjYwMTdhYzQyNzQ4NTk2ZGMzNjFhN2MzN2NkYjRjMWY0Yjc2ODZlYmJlNjE5NzQ3MzdiNzEyOGFiZGQxOA","altText":"2000_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFEQXdMMmc0TlM4eE5UQTNOVFV6TURBNE1ESTROaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDc3MjYwMTdhYzQyNzQ4NTk2ZGMzNjFhN2MzN2NkYjRjMWY0Yjc2ODZlYmJlNjE5NzQ3MzdiNzEyOGFiZGQxOA","altText":"2000_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFEQXdMMmc0TlM4eE5UQTNOVFV6TURBNE1ESTROaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDc3MjYwMTdhYzQyNzQ4NTk2ZGMzNjFhN2MzN2NkYjRjMWY0Yjc2ODZlYmJlNjE5NzQ3MzdiNzEyOGFiZGQxOA","altText":"2000_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YUdSaEwyaGhNeTh4TlRBM05UVXpNRGs1TnpjNU1DOHlNREJmTURJd01EQXdNV1V3TURBell6YzJNekF3TURFd01HSTJYMFJGTG1wd1p3fDZjMTkyYjUwYWYxNzc5MGRiOGM0YzhiZDY3NWU1ZTNjMmMwNzI3NDk1YjYwNDBmMTQ4ODhlN2RiYzUwYzA3YTg","altText":"200_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YUdSaEwyaGhNeTh4TlRBM05UVXpNRGs1TnpjNU1DOHlNREJmTURJd01EQXdNV1V3TURBell6YzJNekF3TURFd01HSTJYMFJGTG1wd1p3fDZjMTkyYjUwYWYxNzc5MGRiOGM0YzhiZDY3NWU1ZTNjMmMwNzI3NDk1YjYwNDBmMTQ4ODhlN2RiYzUwYzA3YTg","altText":"200_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFEQXdMMmc0TlM4eE5UQTNOVFV6TURBNE1ESTROaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MDc3MjYwMTdhYzQyNzQ4NTk2ZGMzNjFhN2MzN2NkYjRjMWY0Yjc2ODZlYmJlNjE5NzQ3MzdiNzEyOGFiZGQxOA","altText":"2000_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFEVTFMMmc0T0M4eE5UQTNOVFV6TURFM09EVTVNQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8M2U3NWM0NWI4NjU1NGQ1NWUyMTRkNTQ1OWM4ODlkYjRjNjg4NmExODBjOGViMGQwNGUwN2MyMmRjZTExMDYyZg","altText":"1440_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODg0NnxpbWFnZS9qcGVnfGFHTmxMMmc0WlM4eE5UQTNOVFV6TURNME1qUXpNQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8MzFhODNmYjFmNjFiNTkxMDExZmUzYTk5ZTkyZDAxNTQwYWFjNjBiZWJhMjJmMTFmYTFjMDYyOTFjZTRmNTczOQ","altText":"1280_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzI0NXxpbWFnZS9qcGVnfGFEbGpMMmc1T0M4eE5UQTNOVFV6TURZd05EVTNOQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMk0zTmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWU3ZmRhZTU2OWVhYzdlNzc2Yzk1ODliOTFiMjA5NmZiNzhmZjVlZWExM2Q0ZjRiM2I1YTA2MDE5MTQ0NTkyMg","altText":"1024_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU1NXxpbWFnZS9qcGVnfGFEVmlMMmc1WXk4eE5UQTNOVFV6TURjek5UWTBOaTgzTmpoZk1ESXdNREF3TVdVd01EQXpZemMyTXpBd01ERXdNR0kyWDBSRkxtcHdad3xmZjdiYjZlOWJhYjA5ZWNhN2M5MmQwYjhiOGRiOWQxODlmZmM1OTdlYTc3ZWI5MDdjMzQzYjYwZTNhMWVkNWM4","altText":"768_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ2MHxpbWFnZS9qcGVnfGFERmlMMmhoTUM4eE5UQTNOVFV6TURnMk5qY3hPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpZemMyTXpBd01ERXdNR0kyWDBSRkxtcHdad3w4NGQ1N2RhYmMzZjkyYzAzZTFmOGY2MTljN2QyZTE0NDMxOTg1MDdkZjQyMThiZjI4MDY3NzExYjY3NDdhYmI4","altText":"480_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YUdSaEwyaGhNeTh4TlRBM05UVXpNRGs1TnpjNU1DOHlNREJmTURJd01EQXdNV1V3TURBell6YzJNekF3TURFd01HSTJYMFJGTG1wd1p3fDZjMTkyYjUwYWYxNzc5MGRiOGM0YzhiZDY3NWU1ZTNjMmMwNzI3NDk1YjYwNDBmMTQ4ODhlN2RiYzUwYzA3YTg","altText":"200_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003c763000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE0fGltYWdlL2pwZWd8YURNMUwyaG1aaTh4TlRBM05UVXpNVFV5TWpBM09DOHhNakJmTURJd01EQXdNV1V3TURBell6YzJNekF3TURFd01HSTJYMFJGTG1wd1p3fDU0ZjExNGVhMzNjM2RmMzhhM2U1Y2U4YTA5NGZhNjc5NjU5YTc5YWU2ZTkwODkxOTExMmI3NTc1NDY1YjEyOGI","altText":"120_0200001e0003c763000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003c763000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjgwNTN8aW1hZ2UvanBlZ3xhRE01TDJnNE5TOHhOVEEzTlRVeU9UUTFOelk1TkF8ODg0YmY1NGQ4NjU4ZWYwODE4NWFkN2E1NWI1NGVjMDA1Njg4ZWUxZjJkMjk4NmZmMTZlYjY3NTM3MmViNjcxMQ","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003c763000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"736-415","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/736-415","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","736-415"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918916059","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":21.0,"numberPackageUnits":21.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Double-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Double-deck PCB terminal block; 2.5 mm²; Pin spacing 5.08 mm; 30-pole; CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51151964","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}