[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"736-510","name":"Double-deck PCB terminal block; 2.5 mm²; Pin spacing 7.5 mm; 20-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/736-510","description":"<h2>PCB terminal block, 736 Series, gray</h2><br/><br/>Our PCB terminal block (item number 736-510) makes connections quick and easy. It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 630 V and a rated current of 21 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 73.6 x 30.6 x 21 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has two levels. You can connect twenty potentials / twenty poles using the twenty clamping points. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 45° angle.. The solder pins are organized within the terminal block (in-line). They are 0.7 x 0.7 mm and 4 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTQxODl8aW1hZ2UvanBlZ3xhRGc0TDJoaU1DOHhOVEEyTWpjM01Ea3dPVEl4TkF8YTBiNWJkZGNjMGM0MjJmYTkxYzExZjI1MDc0YTYyYWY0YjVmNTM4MGMwYzFlZTFmMGFlYzkyOTEyOTlmOGI0NA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEazRMMmcwT1M4eE5UQTJNamMzTVRnMU9UUTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NDY0MzgxNjQ0ZjAzMzkxNWE1N2Q2NTBkZWIwZDdjOTEyMTFiOGE1ZmRjNTVjYWY5NTAwY2I3NWNhNzBlMDE3OA","altText":"1440_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFHTTJMMmcwTlM4eE5UQTJNamMzTVRrNU1EVTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NWQ5OGQwYTYzYmQ0YWVmZmUyYzIyOTk0YzliOWFlZGUzZTUyODZjYmJiYzA5N2ZjOTFkOWIxMTMzYjk3MjdhZA","altText":"1280_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFHSXpMMmd3WWk4eE5UQTJNamMzTWpJMU1qY3dNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NWRkNjFkYmFjNGIxYzRmNmRkNGM5ZGU1ZDg0ZjAzNWYwNDdjZTg5Yzc4MzMzY2I3MTY5MDA1OWUzODk1YTlmZA","altText":"1024_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg4OXxpbWFnZS9qcGVnfGFEY3dMMmd4TWk4eE5UQTJNamMzTWpRME9UTXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlabUpqTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGE4N2QzOGRhNDA5OTViMjY3MWQ0ZDhjYzdlYjE2YTFjYWM2NDc4YjE1NjhjYmFhNzA2ZjY1ODczODZjY2Q4","altText":"768_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTAxOXxpbWFnZS9qcGVnfGFEUXdMMmd4T1M4eE5UQTJNamMzTWpZME5Ua3hPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlabUpqTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzODQ2ZDc4YjQ4NTU4YjkxOWNlZWI0MmRlZTFkODNhOTI3ZjdjNWQ4YTBlZmM0MmJhZTFlNTJhNjUwYmRmMzEw","altText":"480_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YURCbUwyZ3lNeTh4TlRBMk1qYzNNamt3T0RBMk1pOHlNREJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYmRmMzVlYzY2ZThlMDJhMWU1MTg3MDA3M2JmMzliMDYwYzBjZmU5ZDFhMDkyNTRkMDQ1ODcyNjYxZWMwNzI","altText":"200_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YURCbUwyZ3lNeTh4TlRBMk1qYzNNamt3T0RBMk1pOHlNREJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYmRmMzVlYzY2ZThlMDJhMWU1MTg3MDA3M2JmMzliMDYwYzBjZmU5ZDFhMDkyNTRkMDQ1ODcyNjYxZWMwNzI","altText":"200_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YURCbUwyZ3lNeTh4TlRBMk1qYzNNamt3T0RBMk1pOHlNREJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYmRmMzVlYzY2ZThlMDJhMWU1MTg3MDA3M2JmMzliMDYwYzBjZmU5ZDFhMDkyNTRkMDQ1ODcyNjYxZWMwNzI","altText":"200_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE3fGltYWdlL2pwZWd8YURZd0wyZzNPUzh4TlRBMk1qYzNNek01T1RVNE1pOHhNakJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fGJjNzBjZDA2Njg3NDM3ZTYzNjQ4MDYwZGU4YWM2NWU3YjFjMzg1MzVhNzg4YjZjYzNhN2FhZDg5NmYwZDAxMTA","altText":"120_0200000d0002fbc2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YURCbUwyZ3lNeTh4TlRBMk1qYzNNamt3T0RBMk1pOHlNREJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYmRmMzVlYzY2ZThlMDJhMWU1MTg3MDA3M2JmMzliMDYwYzBjZmU5ZDFhMDkyNTRkMDQ1ODcyNjYxZWMwNzI","altText":"200_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YURCbUwyZ3lNeTh4TlRBMk1qYzNNamt3T0RBMk1pOHlNREJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYmRmMzVlYzY2ZThlMDJhMWU1MTg3MDA3M2JmMzliMDYwYzBjZmU5ZDFhMDkyNTRkMDQ1ODcyNjYxZWMwNzI","altText":"200_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEazRMMmcwT1M4eE5UQTJNamMzTVRnMU9UUTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NDY0MzgxNjQ0ZjAzMzkxNWE1N2Q2NTBkZWIwZDdjOTEyMTFiOGE1ZmRjNTVjYWY5NTAwY2I3NWNhNzBlMDE3OA","altText":"1440_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFHTTJMMmcwTlM4eE5UQTJNamMzTVRrNU1EVTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NWQ5OGQwYTYzYmQ0YWVmZmUyYzIyOTk0YzliOWFlZGUzZTUyODZjYmJiYzA5N2ZjOTFkOWIxMTMzYjk3MjdhZA","altText":"1280_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFHSXpMMmd3WWk4eE5UQTJNamMzTWpJMU1qY3dNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NWRkNjFkYmFjNGIxYzRmNmRkNGM5ZGU1ZDg0ZjAzNWYwNDdjZTg5Yzc4MzMzY2I3MTY5MDA1OWUzODk1YTlmZA","altText":"1024_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg4OXxpbWFnZS9qcGVnfGFEY3dMMmd4TWk4eE5UQTJNamMzTWpRME9UTXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlabUpqTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGE4N2QzOGRhNDA5OTViMjY3MWQ0ZDhjYzdlYjE2YTFjYWM2NDc4YjE1NjhjYmFhNzA2ZjY1ODczODZjY2Q4","altText":"768_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTAxOXxpbWFnZS9qcGVnfGFEUXdMMmd4T1M4eE5UQTJNamMzTWpZME5Ua3hPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlabUpqTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzODQ2ZDc4YjQ4NTU4YjkxOWNlZWI0MmRlZTFkODNhOTI3ZjdjNWQ4YTBlZmM0MmJhZTFlNTJhNjUwYmRmMzEw","altText":"480_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YURCbUwyZ3lNeTh4TlRBMk1qYzNNamt3T0RBMk1pOHlNREJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYmRmMzVlYzY2ZThlMDJhMWU1MTg3MDA3M2JmMzliMDYwYzBjZmU5ZDFhMDkyNTRkMDQ1ODcyNjYxZWMwNzI","altText":"200_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE3fGltYWdlL2pwZWd8YURZd0wyZzNPUzh4TlRBMk1qYzNNek01T1RVNE1pOHhNakJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fGJjNzBjZDA2Njg3NDM3ZTYzNjQ4MDYwZGU4YWM2NWU3YjFjMzg1MzVhNzg4YjZjYzNhN2FhZDg5NmYwZDAxMTA","altText":"120_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTQxODl8aW1hZ2UvanBlZ3xhRGc0TDJoaU1DOHhOVEEyTWpjM01Ea3dPVEl4TkF8YTBiNWJkZGNjMGM0MjJmYTkxYzExZjI1MDc0YTYyYWY0YjVmNTM4MGMwYzFlZTFmMGFlYzkyOTEyOTlmOGI0NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFHRTBMMmc1TkM4eE5EWXlNVFk0T1RZME16QXpPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDIxOTE3OTczMTk1MzRlOGY5MWEyYWQ0NjdjZDg4MTkwMTgzNjc2NGQ4YmJhYTY4ZWQ2Nzk1MzMwZTIyN2Q5OA","altText":"2000_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFHRTBMMmc1TkM4eE5EWXlNVFk0T1RZME16QXpPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDIxOTE3OTczMTk1MzRlOGY5MWEyYWQ0NjdjZDg4MTkwMTgzNjc2NGQ4YmJhYTY4ZWQ2Nzk1MzMwZTIyN2Q5OA","altText":"2000_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFHRTBMMmc1TkM4eE5EWXlNVFk0T1RZME16QXpPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDIxOTE3OTczMTk1MzRlOGY5MWEyYWQ0NjdjZDg4MTkwMTgzNjc2NGQ4YmJhYTY4ZWQ2Nzk1MzMwZTIyN2Q5OA","altText":"2000_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzfGltYWdlL2pwZWd8YURWa0wyZzJPQzh4TkRZeU1UWTVNREF6TmpJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeVlqbGpZekF3TURJd01HSTJYMFJGTG1wd1p3fDFhZmNkNmMyYWI1ZTRlZGI0OTUyZDA1ODg2Y2NlNWRmZDA5MDJjYWI1MmYwNTk3YjA4MGFkYjcyZmFhOGI2MjI","altText":"200_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzfGltYWdlL2pwZWd8YURWa0wyZzJPQzh4TkRZeU1UWTVNREF6TmpJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeVlqbGpZekF3TURJd01HSTJYMFJGTG1wd1p3fDFhZmNkNmMyYWI1ZTRlZGI0OTUyZDA1ODg2Y2NlNWRmZDA5MDJjYWI1MmYwNTk3YjA4MGFkYjcyZmFhOGI2MjI","altText":"200_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFHRTBMMmc1TkM4eE5EWXlNVFk0T1RZME16QXpPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDIxOTE3OTczMTk1MzRlOGY5MWEyYWQ0NjdjZDg4MTkwMTgzNjc2NGQ4YmJhYTY4ZWQ2Nzk1MzMwZTIyN2Q5OA","altText":"2000_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFHRXhMMmc1Tnk4eE5EWXlNVFk0T1Rjd09EVTNOQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8NjYzMzQ1NmJlYmRhYjliZTc5NzZlYzE1NGUxNWYwNzZjNmQ1MzQ0MjYxZGRlYmFlMzNhYTFkYzM0NTFkNWJjZQ","altText":"1440_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFEWXpMMmc1T0M4eE5EWXlNVFk0T1RjM05ERXhNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8YTkxYzQ2NTczYjZmMTY3YTBhMzkyY2I1Njg1ZTU4NDk3NDMzNGUzZWI2YTQzMmMzMWEyOWUyYjYxZDgwNWIzMA","altText":"1280_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFEWXhMMmc1WWk4eE5EWXlNVFk0T1Rnek9UWTBOaTh4TURJMFh6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8NjZiYzkwZGNmMGIyZTNiZTEyN2MyZjg2OTBjYmNiODU4NzQ4MzM5YmFjODQ2ZjI4YWZlZDYyZjFjMWZiYTBjYw","altText":"1024_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFEY3lMMmc1WlM4eE5EWXlNVFk0T1Rrd05URTRNaTgzTmpoZk1ESXdNREF3TURZd01EQXlZamxqWXpBd01ESXdNR0kyWDBSRkxtcHdad3wwYmJkMjk1NzI5MWM2Mjc1YTRjYjdhMTg2YjIyYmU0YWFmZGIwMjg4NjRiYjE0YmI5N2EwYTcxNzJjNWRkMDkw","altText":"768_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMyMnxpbWFnZS9qcGVnfGFETXpMMmc1Wmk4eE5EWXlNVFk0T1RrM01EY3hPQzgwT0RCZk1ESXdNREF3TURZd01EQXlZamxqWXpBd01ESXdNR0kyWDBSRkxtcHdad3w4NDE0MWNiMTYwOWYyZjQ2YjMwOWQ4Yzk4YmJhMTgxZGQxODgzNjI0NzJiYzNjN2E3MjRmOTkwOGI1NWUwNWY5","altText":"480_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzfGltYWdlL2pwZWd8YURWa0wyZzJPQzh4TkRZeU1UWTVNREF6TmpJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeVlqbGpZekF3TURJd01HSTJYMFJGTG1wd1p3fDFhZmNkNmMyYWI1ZTRlZGI0OTUyZDA1ODg2Y2NlNWRmZDA5MDJjYWI1MmYwNTk3YjA4MGFkYjcyZmFhOGI2MjI","altText":"200_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzfGltYWdlL2pwZWd8YURoa0wyZzJNUzh4TkRZeU1UWTVNREl6TWpnMk1pOHhNakJmTURJd01EQXdNRFl3TURBeVlqbGpZekF3TURJd01HSTJYMFJGTG1wd1p3fDQzYmQ0YTlmN2YxYmUwYzg3ZmU3OTFjMGMyODJhYjdjOGY2NTdhM2Q5Mzc0NzI4YzMwMzI0NmIxZTM2YmZmNjg","altText":"120_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI2N3xpbWFnZS9qcGVnfGFERXpMMmd6TlM4eE5EWXlNVFU1T0RReE5qa3lOZ3xlNjI4ZjgxMjYzYjJmZjA0NDFkNzA4Y2RhYWZiODc4ZDMzNGVhNWE2YWY4NjBiMDhhYWU0MTk1N2M1MGY0ZWEy","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHSmhMMmczTlM4eE5URTBOVE0xTlRBeE9ESTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NzVmOWY3ZTdhZGY5MzJhYzAwNWI2OTZhNmI4NzJlMjZiNDAwN2VlZGJhNTk2OWE1MGRlMzE1ZTIwYjEyMzBmZQ","altText":"1440_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHVXhMMmczWXk4eE5URTBOVE0xTlRJME56WTBOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8M2Q5MjY2ZWYwNWE1Y2M4MGM0MTBlYTIyNDY2OTAxN2E0NjhjMTEzNTVjYjgxZmY5ZTM1ODljYWE3ODI3ZjhhOQ","altText":"1280_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFEZ3lMMmc0WVM4eE5URTBOVE0xTlRZME1EZzJNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZmIxY2I1MjRmZmEzMzdhNmY5MDE3MmY0ZWFhZjM1ODM3MTMzMDdhOGY1NGI1OTFjNWQ3NDIyMGE2Y2VlY2RhMw","altText":"1024_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFEVXhMMmc1TkM4eE5URTBOVE0xTlRrd016QXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzNmI5MjcyYzRlYjU5MmU3MTcwMzUwMjY4NTRkN2ZjYWI0ZWUyZGYzODJiNjAzNDQwYjlkZTA0OGUyMTkxYWRi","altText":"768_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc0NHxpbWFnZS9qcGVnfGFEZGhMMmhsTXk4eE5URTBOVE0xTmpFMk5URTFNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xlNjM2ZjJlNzM4MTI5ZTNlNGI1N2RiNDI3YWZmODNkMzBiNGQ3ODNjZGY5M2Q3ODE4OTkyMWUyZmI4ZDVjMGUx","altText":"480_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODkyfGltYWdlL2pwZWd8YUdWbEwyaGlNaTh4TlRFME5UTTFOekUwT0RFNU1DOHhNakJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc0NGE4NWUzZWIxZWI3YTY0MDdmYWVhMGM2Y2JiMjRmNGVkMTkzZTdlNTY4ZmIwYTY2YWIzZjNjMDkyZGYzZjY","altText":"120_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg1NjV8aW1hZ2UvanBlZ3xhR0V5TDJneE15OHhOVEUwTlRNMU5ESTVOek0zTkF8OTVjZGJiMTIyZDIyZjYwZTdjNTBjMDZlNDQ1NDY5MTBiZWVmYTAwODYzOTEwNDkwMWI1MDNiMWJlOTdjMTYwZA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFEQmxMMmc1WXk4eE5UQTJPREF6TXpZM09UTTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzY1NDRhZjE0N2YwNGIwM2M3MjNlODM2ZjdlZTA3NDc5OWM5NGNhMjVmMjQ2Mjc0MjYwM2VkMWFlMTUzYzdkZA","altText":"2000_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFEQmxMMmc1WXk4eE5UQTJPREF6TXpZM09UTTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzY1NDRhZjE0N2YwNGIwM2M3MjNlODM2ZjdlZTA3NDc5OWM5NGNhMjVmMjQ2Mjc0MjYwM2VkMWFlMTUzYzdkZA","altText":"2000_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFEQmxMMmc1WXk4eE5UQTJPREF6TXpZM09UTTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzY1NDRhZjE0N2YwNGIwM2M3MjNlODM2ZjdlZTA3NDc5OWM5NGNhMjVmMjQ2Mjc0MjYwM2VkMWFlMTUzYzdkZA","altText":"2000_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEwfGltYWdlL2pwZWd8YURVNEwyaG1aQzh4TlRBMk9EQXpORFU1TmpnNU5DOHlNREJmTURJd01EQXdNV1V3TURBell6ZzNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4MDdmOTU1ZDU4MmNhZDUzZWE5ZjliMTMyYTU5MjQ1NjllOTMzYzIzZjVkMjc0ZDg1MDJjZThiYTJmOGVhNTM","altText":"200_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEwfGltYWdlL2pwZWd8YURVNEwyaG1aQzh4TlRBMk9EQXpORFU1TmpnNU5DOHlNREJmTURJd01EQXdNV1V3TURBell6ZzNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4MDdmOTU1ZDU4MmNhZDUzZWE5ZjliMTMyYTU5MjQ1NjllOTMzYzIzZjVkMjc0ZDg1MDJjZThiYTJmOGVhNTM","altText":"200_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFEQmxMMmc1WXk4eE5UQTJPREF6TXpZM09UTTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzY1NDRhZjE0N2YwNGIwM2M3MjNlODM2ZjdlZTA3NDc5OWM5NGNhMjVmMjQ2Mjc0MjYwM2VkMWFlMTUzYzdkZA","altText":"2000_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFEZzRMMmhoTWk4eE5UQTJPREF6TXpnME16SXpNQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZiZjNhZGMxZTE4MGVhZDMwNzMzMjIwMjA4ZmZhN2NkYjE2NDVkZDllNDk3YWVhMjcxMjQ4YjdlZjEzYWMyNQ","altText":"1440_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFHWXdMMmhoTlM4eE5UQTJPREF6TXprME1UVXpOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8ODUwODM2Mzc3NTI5YmY0NDA1YTQ2N2MxNTNkZTI1MDE2MDM3MTY1NDQ3ODcwOWI3ZjdhNGQ2ZjllNzhhZDcyYg","altText":"1280_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkyNnxpbWFnZS9qcGVnfGFHTXlMMmhtTkM4eE5UQTJPREF6TkRFM01Ea3hNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFlZmI2ODZjYjE5NmQ3OGNjNGMxMzMzZTQzMzIxNmEyYzZjNzUzMDhlMDcwYmU5OWI0N2E1ZTQzYzg5YTM4Nw","altText":"1024_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyM3xpbWFnZS9qcGVnfGFERTRMMmhtT0M4eE5UQTJPREF6TkRJMk9USXhOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpZemczWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiYWVjYTg2YWNmMDM5NzIyMDExNTViZGZjYTg1MjY0YjEyMWZhZmY5ZDY0OWRlODg2MmRiMGVjOTliN2QxMWRh","altText":"768_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgyNHxpbWFnZS9qcGVnfGFHVTRMMmhtWlM4eE5UQTJPREF6TkRRMk5UZ3lNaTgwT0RCZk1ESXdNREF3TVdVd01EQXpZemczWVRBd01ERXdNR0kyWDBSRkxtcHdad3wxZjY4YTljYmQ2MWIwMzMzNzMwZTg4OWIwNDkxMDg0OTM4MTVlMTcxMzc3ZGM1MGZhNDE2ZmRiOTk4Y2VmYzcy","altText":"480_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEwfGltYWdlL2pwZWd8YURVNEwyaG1aQzh4TlRBMk9EQXpORFU1TmpnNU5DOHlNREJmTURJd01EQXdNV1V3TURBell6ZzNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4MDdmOTU1ZDU4MmNhZDUzZWE5ZjliMTMyYTU5MjQ1NjllOTMzYzIzZjVkMjc0ZDg1MDJjZThiYTJmOGVhNTM","altText":"200_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YURRd0wyZzVZaTh4TlRBMk9EQXpOVE14TnpjNU1DOHhNakJmTURJd01EQXdNV1V3TURBell6ZzNZVEF3TURFd01HSTJYMFJGTG1wd1p3fDZkNjQ5Mjk0MDc1OTliNTYzZTEwNzkzYmMxZjcwYTgzMTM4NDc4M2ZiNjJlZmJlYzJjNGQxYzczMDdkZDk5OTk","altText":"120_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTQxNzh8aW1hZ2UvanBlZ3xhRFEyTDJnell5OHhOVEEyT0RBek1qazFPRFE1TkF8ZGYzNmMzYzg4MzY0ZDZkYjFlNDQ2MjlmYTkzYmRiN2ZmZmQyODQxYTk3MjE0YzQ5NzYzOTI0NTZhNWQ0YTAzZA","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YURCbUwyZ3lNeTh4TlRBMk1qYzNNamt3T0RBMk1pOHlNREJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYmRmMzVlYzY2ZThlMDJhMWU1MTg3MDA3M2JmMzliMDYwYzBjZmU5ZDFhMDkyNTRkMDQ1ODcyNjYxZWMwNzI","altText":"200_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YURCbUwyZ3lNeTh4TlRBMk1qYzNNamt3T0RBMk1pOHlNREJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYmRmMzVlYzY2ZThlMDJhMWU1MTg3MDA3M2JmMzliMDYwYzBjZmU5ZDFhMDkyNTRkMDQ1ODcyNjYxZWMwNzI","altText":"200_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEWTNMMmcxTXk4eE5UQTJNamMzTVRVNU56TTBNaTh5TURBd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NjMxNGM3NTRjMjY0MjNjMTZhMjU4ZWJmY2RiOWI3MDdkMzM5NjI2MTBmOGQ0NmQ5NjYyMWVkYjZiOGQ0ZDU5Mw","altText":"2000_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFEazRMMmcwT1M4eE5UQTJNamMzTVRnMU9UUTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NDY0MzgxNjQ0ZjAzMzkxNWE1N2Q2NTBkZWIwZDdjOTEyMTFiOGE1ZmRjNTVjYWY5NTAwY2I3NWNhNzBlMDE3OA","altText":"1440_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFHTTJMMmcwTlM4eE5UQTJNamMzTVRrNU1EVTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NWQ5OGQwYTYzYmQ0YWVmZmUyYzIyOTk0YzliOWFlZGUzZTUyODZjYmJiYzA5N2ZjOTFkOWIxMTMzYjk3MjdhZA","altText":"1280_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTI5MXxpbWFnZS9qcGVnfGFHSXpMMmd3WWk4eE5UQTJNamMzTWpJMU1qY3dNaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVppWXpJd01EQXhNREJpTmw5RVJTNXFjR2N8NWRkNjFkYmFjNGIxYzRmNmRkNGM5ZGU1ZDg0ZjAzNWYwNDdjZTg5Yzc4MzMzY2I3MTY5MDA1OWUzODk1YTlmZA","altText":"1024_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg4OXxpbWFnZS9qcGVnfGFEY3dMMmd4TWk4eE5UQTJNamMzTWpRME9UTXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlabUpqTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGE4N2QzOGRhNDA5OTViMjY3MWQ0ZDhjYzdlYjE2YTFjYWM2NDc4YjE1NjhjYmFhNzA2ZjY1ODczODZjY2Q4","altText":"768_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTAxOXxpbWFnZS9qcGVnfGFEUXdMMmd4T1M4eE5UQTJNamMzTWpZME5Ua3hPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlabUpqTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzODQ2ZDc4YjQ4NTU4YjkxOWNlZWI0MmRlZTFkODNhOTI3ZjdjNWQ4YTBlZmM0MmJhZTFlNTJhNjUwYmRmMzEw","altText":"480_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YURCbUwyZ3lNeTh4TlRBMk1qYzNNamt3T0RBMk1pOHlNREJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDkyYmRmMzVlYzY2ZThlMDJhMWU1MTg3MDA3M2JmMzliMDYwYzBjZmU5ZDFhMDkyNTRkMDQ1ODcyNjYxZWMwNzI","altText":"200_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002fbc2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODE3fGltYWdlL2pwZWd8YURZd0wyZzNPUzh4TlRBMk1qYzNNek01T1RVNE1pOHhNakJmTURJd01EQXdNR1F3TURBeVptSmpNakF3TURFd01HSTJYMFJGTG1wd1p3fGJjNzBjZDA2Njg3NDM3ZTYzNjQ4MDYwZGU4YWM2NWU3YjFjMzg1MzVhNzg4YjZjYzNhN2FhZDg5NmYwZDAxMTA","altText":"120_0200000d0002fbc2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTQxODl8aW1hZ2UvanBlZ3xhRGc0TDJoaU1DOHhOVEEyTWpjM01Ea3dPVEl4TkF8YTBiNWJkZGNjMGM0MjJmYTkxYzExZjI1MDc0YTYyYWY0YjVmNTM4MGMwYzFlZTFmMGFlYzkyOTEyOTlmOGI0NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002fbc2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFHRTBMMmc1TkM4eE5EWXlNVFk0T1RZME16QXpPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDIxOTE3OTczMTk1MzRlOGY5MWEyYWQ0NjdjZDg4MTkwMTgzNjc2NGQ4YmJhYTY4ZWQ2Nzk1MzMwZTIyN2Q5OA","altText":"2000_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFHRTBMMmc1TkM4eE5EWXlNVFk0T1RZME16QXpPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDIxOTE3OTczMTk1MzRlOGY5MWEyYWQ0NjdjZDg4MTkwMTgzNjc2NGQ4YmJhYTY4ZWQ2Nzk1MzMwZTIyN2Q5OA","altText":"2000_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFHRTBMMmc1TkM4eE5EWXlNVFk0T1RZME16QXpPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDIxOTE3OTczMTk1MzRlOGY5MWEyYWQ0NjdjZDg4MTkwMTgzNjc2NGQ4YmJhYTY4ZWQ2Nzk1MzMwZTIyN2Q5OA","altText":"2000_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzfGltYWdlL2pwZWd8YURWa0wyZzJPQzh4TkRZeU1UWTVNREF6TmpJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeVlqbGpZekF3TURJd01HSTJYMFJGTG1wd1p3fDFhZmNkNmMyYWI1ZTRlZGI0OTUyZDA1ODg2Y2NlNWRmZDA5MDJjYWI1MmYwNTk3YjA4MGFkYjcyZmFhOGI2MjI","altText":"200_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzfGltYWdlL2pwZWd8YURWa0wyZzJPQzh4TkRZeU1UWTVNREF6TmpJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeVlqbGpZekF3TURJd01HSTJYMFJGTG1wd1p3fDFhZmNkNmMyYWI1ZTRlZGI0OTUyZDA1ODg2Y2NlNWRmZDA5MDJjYWI1MmYwNTk3YjA4MGFkYjcyZmFhOGI2MjI","altText":"200_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFHRTBMMmc1TkM4eE5EWXlNVFk0T1RZME16QXpPQzh5TURBd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDIxOTE3OTczMTk1MzRlOGY5MWEyYWQ0NjdjZDg4MTkwMTgzNjc2NGQ4YmJhYTY4ZWQ2Nzk1MzMwZTIyN2Q5OA","altText":"2000_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFHRXhMMmc1Tnk4eE5EWXlNVFk0T1Rjd09EVTNOQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8NjYzMzQ1NmJlYmRhYjliZTc5NzZlYzE1NGUxNWYwNzZjNmQ1MzQ0MjYxZGRlYmFlMzNhYTFkYzM0NTFkNWJjZQ","altText":"1440_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFEWXpMMmc1T0M4eE5EWXlNVFk0T1RjM05ERXhNQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8YTkxYzQ2NTczYjZmMTY3YTBhMzkyY2I1Njg1ZTU4NDk3NDMzNGUzZWI2YTQzMmMzMWEyOWUyYjYxZDgwNWIzMA","altText":"1280_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFEWXhMMmc1WWk4eE5EWXlNVFk0T1Rnek9UWTBOaTh4TURJMFh6QXlNREF3TURBMk1EQXdNbUk1WTJNd01EQXlNREJpTmw5RVJTNXFjR2N8NjZiYzkwZGNmMGIyZTNiZTEyN2MyZjg2OTBjYmNiODU4NzQ4MzM5YmFjODQ2ZjI4YWZlZDYyZjFjMWZiYTBjYw","altText":"1024_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY2NXxpbWFnZS9qcGVnfGFEY3lMMmc1WlM4eE5EWXlNVFk0T1Rrd05URTRNaTgzTmpoZk1ESXdNREF3TURZd01EQXlZamxqWXpBd01ESXdNR0kyWDBSRkxtcHdad3wwYmJkMjk1NzI5MWM2Mjc1YTRjYjdhMTg2YjIyYmU0YWFmZGIwMjg4NjRiYjE0YmI5N2EwYTcxNzJjNWRkMDkw","altText":"768_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMyMnxpbWFnZS9qcGVnfGFETXpMMmc1Wmk4eE5EWXlNVFk0T1RrM01EY3hPQzgwT0RCZk1ESXdNREF3TURZd01EQXlZamxqWXpBd01ESXdNR0kyWDBSRkxtcHdad3w4NDE0MWNiMTYwOWYyZjQ2YjMwOWQ4Yzk4YmJhMTgxZGQxODgzNjI0NzJiYzNjN2E3MjRmOTkwOGI1NWUwNWY5","altText":"480_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzfGltYWdlL2pwZWd8YURWa0wyZzJPQzh4TkRZeU1UWTVNREF6TmpJMU5DOHlNREJmTURJd01EQXdNRFl3TURBeVlqbGpZekF3TURJd01HSTJYMFJGTG1wd1p3fDFhZmNkNmMyYWI1ZTRlZGI0OTUyZDA1ODg2Y2NlNWRmZDA5MDJjYWI1MmYwNTk3YjA4MGFkYjcyZmFhOGI2MjI","altText":"200_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060002b9cc000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQzfGltYWdlL2pwZWd8YURoa0wyZzJNUzh4TkRZeU1UWTVNREl6TWpnMk1pOHhNakJmTURJd01EQXdNRFl3TURBeVlqbGpZekF3TURJd01HSTJYMFJGTG1wd1p3fDQzYmQ0YTlmN2YxYmUwYzg3ZmU3OTFjMGMyODJhYjdjOGY2NTdhM2Q5Mzc0NzI4YzMwMzI0NmIxZTM2YmZmNjg","altText":"120_020000060002b9cc000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjI2N3xpbWFnZS9qcGVnfGFERXpMMmd6TlM4eE5EWXlNVFU1T0RReE5qa3lOZ3xlNjI4ZjgxMjYzYjJmZjA0NDFkNzA4Y2RhYWZiODc4ZDMzNGVhNWE2YWY4NjBiMDhhYWU0MTk1N2M1MGY0ZWEy","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"020000060002b9cc000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHRTRMMmd5Tnk4eE5URTBOVE0xTkRnMU5EUXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZGJjM2Y1ZmExNTY1Y2JhMjA3N2VkMzI1ZDA3ODYxMjE1M2I1MDk5OTExMDA1YzZhZGQzYTkxYjU2OTRjZTU3MA","altText":"2000_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHSmhMMmczTlM4eE5URTBOVE0xTlRBeE9ESTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8NzVmOWY3ZTdhZGY5MzJhYzAwNWI2OTZhNmI4NzJlMjZiNDAwN2VlZGJhNTk2OWE1MGRlMzE1ZTIwYjEyMzBmZQ","altText":"1440_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFHVXhMMmczWXk4eE5URTBOVE0xTlRJME56WTBOaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8M2Q5MjY2ZWYwNWE1Y2M4MGM0MTBlYTIyNDY2OTAxN2E0NjhjMTEzNTVjYjgxZmY5ZTM1ODljYWE3ODI3ZjhhOQ","altText":"1280_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFEZ3lMMmc0WVM4eE5URTBOVE0xTlRZME1EZzJNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEwWlRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZmIxY2I1MjRmZmEzMzdhNmY5MDE3MmY0ZWFhZjM1ODM3MTMzMDdhOGY1NGI1OTFjNWQ3NDIyMGE2Y2VlY2RhMw","altText":"1024_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjEzNHxpbWFnZS9qcGVnfGFEVXhMMmc1TkM4eE5URTBOVE0xTlRrd016QXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzNmI5MjcyYzRlYjU5MmU3MTcwMzUwMjY4NTRkN2ZjYWI0ZWUyZGYzODJiNjAzNDQwYjlkZTA0OGUyMTkxYWRi","altText":"768_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc0NHxpbWFnZS9qcGVnfGFEZGhMMmhsTXk4eE5URTBOVE0xTmpFMk5URTFNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFJsTlRBd01ERXdNR0kyWDBWT0xtcHdad3xlNjM2ZjJlNzM4MTI5ZTNlNGI1N2RiNDI3YWZmODNkMzBiNGQ3ODNjZGY5M2Q3ODE4OTkyMWUyZmI4ZDVjMGUx","altText":"480_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5fGltYWdlL2pwZWd8YURRNUwyaGxaQzh4TlRFME5UTTFOalF5TnpJNU5DOHlNREJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fGYxZjEzOGI2NDFjNmNjNTc0MWMyNzFmNTUzMjY3MTE1MzBiNDBlNWYxMmY1MGZjNTc4ZmQwZmRlY2VlZGRkZDY","altText":"200_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000304e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODkyfGltYWdlL2pwZWd8YUdWbEwyaGlNaTh4TlRFME5UTTFOekUwT0RFNU1DOHhNakJmTURJd01EQXdNR1l3TURBek1EUmxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc0NGE4NWUzZWIxZWI3YTY0MDdmYWVhMGM2Y2JiMjRmNGVkMTkzZTdlNTY4ZmIwYTY2YWIzZjNjMDkyZGYzZjY","altText":"120_0200000f000304e5000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg1NjV8aW1hZ2UvanBlZ3xhR0V5TDJneE15OHhOVEUwTlRNMU5ESTVOek0zTkF8OTVjZGJiMTIyZDIyZjYwZTdjNTBjMDZlNDQ1NDY5MTBiZWVmYTAwODYzOTEwNDkwMWI1MDNiMWJlOTdjMTYwZA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000304e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFEQmxMMmc1WXk4eE5UQTJPREF6TXpZM09UTTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzY1NDRhZjE0N2YwNGIwM2M3MjNlODM2ZjdlZTA3NDc5OWM5NGNhMjVmMjQ2Mjc0MjYwM2VkMWFlMTUzYzdkZA","altText":"2000_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFEQmxMMmc1WXk4eE5UQTJPREF6TXpZM09UTTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzY1NDRhZjE0N2YwNGIwM2M3MjNlODM2ZjdlZTA3NDc5OWM5NGNhMjVmMjQ2Mjc0MjYwM2VkMWFlMTUzYzdkZA","altText":"2000_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFEQmxMMmc1WXk4eE5UQTJPREF6TXpZM09UTTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzY1NDRhZjE0N2YwNGIwM2M3MjNlODM2ZjdlZTA3NDc5OWM5NGNhMjVmMjQ2Mjc0MjYwM2VkMWFlMTUzYzdkZA","altText":"2000_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEwfGltYWdlL2pwZWd8YURVNEwyaG1aQzh4TlRBMk9EQXpORFU1TmpnNU5DOHlNREJmTURJd01EQXdNV1V3TURBell6ZzNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4MDdmOTU1ZDU4MmNhZDUzZWE5ZjliMTMyYTU5MjQ1NjllOTMzYzIzZjVkMjc0ZDg1MDJjZThiYTJmOGVhNTM","altText":"200_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEwfGltYWdlL2pwZWd8YURVNEwyaG1aQzh4TlRBMk9EQXpORFU1TmpnNU5DOHlNREJmTURJd01EQXdNV1V3TURBell6ZzNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4MDdmOTU1ZDU4MmNhZDUzZWE5ZjliMTMyYTU5MjQ1NjllOTMzYzIzZjVkMjc0ZDg1MDJjZThiYTJmOGVhNTM","altText":"200_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFEQmxMMmc1WXk4eE5UQTJPREF6TXpZM09UTTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8NzY1NDRhZjE0N2YwNGIwM2M3MjNlODM2ZjdlZTA3NDc5OWM5NGNhMjVmMjQ2Mjc0MjYwM2VkMWFlMTUzYzdkZA","altText":"2000_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFEZzRMMmhoTWk4eE5UQTJPREF6TXpnME16SXpNQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8M2ZiZjNhZGMxZTE4MGVhZDMwNzMzMjIwMjA4ZmZhN2NkYjE2NDVkZDllNDk3YWVhMjcxMjQ4YjdlZjEzYWMyNQ","altText":"1440_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDY3OXxpbWFnZS9qcGVnfGFHWXdMMmhoTlM4eE5UQTJPREF6TXprME1UVXpOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8ODUwODM2Mzc3NTI5YmY0NDA1YTQ2N2MxNTNkZTI1MDE2MDM3MTY1NDQ3ODcwOWI3ZjdhNGQ2ZjllNzhhZDcyYg","altText":"1280_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkyNnxpbWFnZS9qcGVnfGFHTXlMMmhtTkM4eE5UQTJPREF6TkRFM01Ea3hNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMk00TjJFd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFlZmI2ODZjYjE5NmQ3OGNjNGMxMzMzZTQzMzIxNmEyYzZjNzUzMDhlMDcwYmU5OWI0N2E1ZTQzYzg5YTM4Nw","altText":"1024_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDEyM3xpbWFnZS9qcGVnfGFERTRMMmhtT0M4eE5UQTJPREF6TkRJMk9USXhOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpZemczWVRBd01ERXdNR0kyWDBSRkxtcHdad3xiYWVjYTg2YWNmMDM5NzIyMDExNTViZGZjYTg1MjY0YjEyMWZhZmY5ZDY0OWRlODg2MmRiMGVjOTliN2QxMWRh","altText":"768_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgyNHxpbWFnZS9qcGVnfGFHVTRMMmhtWlM4eE5UQTJPREF6TkRRMk5UZ3lNaTgwT0RCZk1ESXdNREF3TVdVd01EQXpZemczWVRBd01ERXdNR0kyWDBSRkxtcHdad3wxZjY4YTljYmQ2MWIwMzMzNzMwZTg4OWIwNDkxMDg0OTM4MTVlMTcxMzc3ZGM1MGZhNDE2ZmRiOTk4Y2VmYzcy","altText":"480_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEwfGltYWdlL2pwZWd8YURVNEwyaG1aQzh4TlRBMk9EQXpORFU1TmpnNU5DOHlNREJmTURJd01EQXdNV1V3TURBell6ZzNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4MDdmOTU1ZDU4MmNhZDUzZWE5ZjliMTMyYTU5MjQ1NjllOTMzYzIzZjVkMjc0ZDg1MDJjZThiYTJmOGVhNTM","altText":"200_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003c87a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcxfGltYWdlL2pwZWd8YURRd0wyZzVZaTh4TlRBMk9EQXpOVE14TnpjNU1DOHhNakJmTURJd01EQXdNV1V3TURBell6ZzNZVEF3TURFd01HSTJYMFJGTG1wd1p3fDZkNjQ5Mjk0MDc1OTliNTYzZTEwNzkzYmMxZjcwYTgzMTM4NDc4M2ZiNjJlZmJlYzJjNGQxYzczMDdkZDk5OTk","altText":"120_0200001e0003c87a000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003c87a000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTQxNzh8aW1hZ2UvanBlZ3xhRFEyTDJnell5OHhOVEEyT0RBek1qazFPRFE1TkF8ZGYzNmMzYzg4MzY0ZDZkYjFlNDQ2MjlmYTkzYmRiN2ZmZmQyODQxYTk3MjE0YzQ5NzYzOTI0NTZhNWQ0YTAzZA","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003c87a000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"736-510","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/736-510","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","736-510"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918914604","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":21.0,"numberPackageUnits":21.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Double-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Double-deck PCB terminal block; 2.5 mm²; Pin spacing 7.5 mm; 20-pole; CAGE CLAMP®; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51151819","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}