[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"736-658","name":"Double-deck PCB terminal block; 2.5 mm²; Pin spacing 7.62 mm; 16-pole; CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/736-658","description":"<h2>PCB terminal block, 736 Series, 45 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 736-658) is designed for quick and simple connections. You can rely on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 630 V and is designed to handle a rated current of up to 21 A. It is therefore suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product is highly versatile. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 59.44 x 30.6 x 21 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with two levels and sixteen clamping points that you can use to connect sixteen potentials / 16 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the orange housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are set out within the terminal block (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzI0NDR8aW1hZ2UvanBlZ3xhREprTDJoaE5DOHhOVEEyTWpjNU9UZzBNek0xT0F8ODFlNTJhM2VjZjVkZDA5ZTMzNzBlODlmOTQzNmJjMGU0N2Q3ZDc0ZGJkNjgzMjc3ODc3MDI5ZmYzMzU0ZmE1NA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFHRmlMMmhpWmk4eE5UQTJNamd3TURZeU9UYzVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8YWUyYzA2MGE4M2Y3OTZkYmY2ZDhjOTBjYWE2YjJlNTczZjE4YjBhYTU0ZWRiY2NjOTk0M2ZkMzQ4Mjk5MGRkZQ","altText":"1440_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEZGtMMmhqTXk4eE5UQTJNamd3TURjMk1EZzJNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8NmI1NmI0OTFiYzllZWE1ZDY5MTc4MThiMDYzODE0MTY0MTA0MTkxMjFjODRiNGU5OTQ0NDg4ZDVhMmNlZmRjZQ","altText":"1280_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFETmpMMmhqTnk4eE5UQTJNamd3TURnNU1Ua3pOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MzRmNjM5MzM0OGQ5ZmU2MzgwYTQ0NjVjZjk1NWIxMjMwY2RlMmE3YWZiNDJiOThkZDMyNDMwOTA3NzQ0NDA3YQ","altText":"1024_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTc5NHxpbWFnZS9qcGVnfGFEVmhMMmhsWVM4eE5UQTJNamd3TVRBNE9EVTBNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlabVEyT1RBd01ERXdNR0kyWDBSRkxtcHdad3xjMjg1MmEyOTgxNGY3YWE1ZDU5Zjc2YThkZDg4OWUzODgyOTM5Y2E1ODlmMjdiMjVmZDhlOTQzODFlZWI2OGY2","altText":"768_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzEyNHxpbWFnZS9qcGVnfGFEZzVMMmhsTXk4eE5UQTJNamd3TVRJNE5URTFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlabVEyT1RBd01ERXdNR0kyWDBSRkxtcHdad3w0NDM4NGFkNjJkZjJjYTQ4NGRiZDE4YzQ1YWRiYzcwZDQzMmJhZjU2NTUwYmM5MjNlNDk2ODQyY2IxOTZhNzc0","altText":"480_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1fGltYWdlL2pwZWd8YUdJNUwyaGtZeTh4TlRBMk1qZ3dNVFE0TVRjMU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDRlY2FkMTJlYTA0Y2QwNzNhNTI3NjBiOTA4MzU4NmJjZmE1MjE2ZTEzZGY1ZDNhNmVkZTRmMTU0ZGEwMzVjODM","altText":"200_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1fGltYWdlL2pwZWd8YUdJNUwyaGtZeTh4TlRBMk1qZ3dNVFE0TVRjMU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDRlY2FkMTJlYTA0Y2QwNzNhNTI3NjBiOTA4MzU4NmJjZmE1MjE2ZTEzZGY1ZDNhNmVkZTRmMTU0ZGEwMzVjODM","altText":"200_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1fGltYWdlL2pwZWd8YUdJNUwyaGtZeTh4TlRBMk1qZ3dNVFE0TVRjMU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDRlY2FkMTJlYTA0Y2QwNzNhNTI3NjBiOTA4MzU4NmJjZmE1MjE2ZTEzZGY1ZDNhNmVkZTRmMTU0ZGEwMzVjODM","altText":"200_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEzfGltYWdlL2pwZWd8YUdJeUwyZzNaQzh4TlRBMk1qZ3dNakV6TnpFeE9DOHhNakJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDE0MDkzOGZjNzdhNTRhNjlmZTUxNjk0NDY3MzRhNjczOTA0N2M3NGYxNjVhZmUyMzNjOGQ5ODVhMDJjNGJlZjA","altText":"120_0200000d0002fd69000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1fGltYWdlL2pwZWd8YUdJNUwyaGtZeTh4TlRBMk1qZ3dNVFE0TVRjMU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDRlY2FkMTJlYTA0Y2QwNzNhNTI3NjBiOTA4MzU4NmJjZmE1MjE2ZTEzZGY1ZDNhNmVkZTRmMTU0ZGEwMzVjODM","altText":"200_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1fGltYWdlL2pwZWd8YUdJNUwyaGtZeTh4TlRBMk1qZ3dNVFE0TVRjMU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDRlY2FkMTJlYTA0Y2QwNzNhNTI3NjBiOTA4MzU4NmJjZmE1MjE2ZTEzZGY1ZDNhNmVkZTRmMTU0ZGEwMzVjODM","altText":"200_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFHRmlMMmhpWmk4eE5UQTJNamd3TURZeU9UYzVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8YWUyYzA2MGE4M2Y3OTZkYmY2ZDhjOTBjYWE2YjJlNTczZjE4YjBhYTU0ZWRiY2NjOTk0M2ZkMzQ4Mjk5MGRkZQ","altText":"1440_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEZGtMMmhqTXk4eE5UQTJNamd3TURjMk1EZzJNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8NmI1NmI0OTFiYzllZWE1ZDY5MTc4MThiMDYzODE0MTY0MTA0MTkxMjFjODRiNGU5OTQ0NDg4ZDVhMmNlZmRjZQ","altText":"1280_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFETmpMMmhqTnk4eE5UQTJNamd3TURnNU1Ua3pOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MzRmNjM5MzM0OGQ5ZmU2MzgwYTQ0NjVjZjk1NWIxMjMwY2RlMmE3YWZiNDJiOThkZDMyNDMwOTA3NzQ0NDA3YQ","altText":"1024_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTc5NHxpbWFnZS9qcGVnfGFEVmhMMmhsWVM4eE5UQTJNamd3TVRBNE9EVTBNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlabVEyT1RBd01ERXdNR0kyWDBSRkxtcHdad3xjMjg1MmEyOTgxNGY3YWE1ZDU5Zjc2YThkZDg4OWUzODgyOTM5Y2E1ODlmMjdiMjVmZDhlOTQzODFlZWI2OGY2","altText":"768_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzEyNHxpbWFnZS9qcGVnfGFEZzVMMmhsTXk4eE5UQTJNamd3TVRJNE5URTFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlabVEyT1RBd01ERXdNR0kyWDBSRkxtcHdad3w0NDM4NGFkNjJkZjJjYTQ4NGRiZDE4YzQ1YWRiYzcwZDQzMmJhZjU2NTUwYmM5MjNlNDk2ODQyY2IxOTZhNzc0","altText":"480_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1fGltYWdlL2pwZWd8YUdJNUwyaGtZeTh4TlRBMk1qZ3dNVFE0TVRjMU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDRlY2FkMTJlYTA0Y2QwNzNhNTI3NjBiOTA4MzU4NmJjZmE1MjE2ZTEzZGY1ZDNhNmVkZTRmMTU0ZGEwMzVjODM","altText":"200_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEzfGltYWdlL2pwZWd8YUdJeUwyZzNaQzh4TlRBMk1qZ3dNakV6TnpFeE9DOHhNakJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDE0MDkzOGZjNzdhNTRhNjlmZTUxNjk0NDY3MzRhNjczOTA0N2M3NGYxNjVhZmUyMzNjOGQ5ODVhMDJjNGJlZjA","altText":"120_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzI0NDR8aW1hZ2UvanBlZ3xhREprTDJoaE5DOHhOVEEyTWpjNU9UZzBNek0xT0F8ODFlNTJhM2VjZjVkZDA5ZTMzNzBlODlmOTQzNmJjMGU0N2Q3ZDc0ZGJkNjgzMjc3ODc3MDI5ZmYzMzU0ZmE1NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFERTVMMmcxTlM4eE5EWXlNVFkwTlRVek56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8MmNhY2QxNTA1Nzc2ZTJmOGQ1NDkwM2M5ZTY2ZWM0ODI2ZjMwOTRmNDlkYzA3YjI0Y2QyZjAyNmYxNzI0ZjY5Yg","altText":"2000_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFERTVMMmcxTlM4eE5EWXlNVFkwTlRVek56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8MmNhY2QxNTA1Nzc2ZTJmOGQ1NDkwM2M5ZTY2ZWM0ODI2ZjMwOTRmNDlkYzA3YjI0Y2QyZjAyNmYxNzI0ZjY5Yg","altText":"2000_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFERTVMMmcxTlM4eE5EWXlNVFkwTlRVek56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8MmNhY2QxNTA1Nzc2ZTJmOGQ1NDkwM2M5ZTY2ZWM0ODI2ZjMwOTRmNDlkYzA3YjI0Y2QyZjAyNmYxNzI0ZjY5Yg","altText":"2000_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YURjNEwyZzBOeTh4TkRZeU1UWTBOVGt6TURVeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1URTBNakF3TURJd01HSTJYMFJGTG1wd1p3fGIwYzM5MmViODEzNGJjYTM0Y2U4OWY5OGRmMTkxNGQ4ZGI0YzMxNzBhNGY2YTVhODQ5NWQ2ZmY1N2E4Y2M3MDc","altText":"200_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YURjNEwyZzBOeTh4TkRZeU1UWTBOVGt6TURVeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1URTBNakF3TURJd01HSTJYMFJGTG1wd1p3fGIwYzM5MmViODEzNGJjYTM0Y2U4OWY5OGRmMTkxNGQ4ZGI0YzMxNzBhNGY2YTVhODQ5NWQ2ZmY1N2E4Y2M3MDc","altText":"200_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFERTVMMmcxTlM4eE5EWXlNVFkwTlRVek56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8MmNhY2QxNTA1Nzc2ZTJmOGQ1NDkwM2M5ZTY2ZWM0ODI2ZjMwOTRmNDlkYzA3YjI0Y2QyZjAyNmYxNzI0ZjY5Yg","altText":"2000_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFEQTRMMmcxTWk4eE5EWXlNVFkwTlRZd01qZzBOaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8MjIwODAzOTI5MDZmYjY5OGQxNTQ4NmRkNmNkYmY3MGVmN2RkMjFhNWE2ZjhhYjEwZWExZDgzYjM5OTFiNzUxNg","altText":"1440_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFEVTVMMmcxTVM4eE5EWXlNVFkwTlRZMk9ETTRNaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8YjBiYzFhMTlmNGMyOTEzMDMzOWYxODU4YmNhZjlmMThjNjI5ZjhkMTY4MTZiM2EzMjkzYTg2MTY5NzVmNjJkYQ","altText":"1280_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFEUTVMMmcwWlM4eE5EWXlNVFkwTlRjek16a3hPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8YTk4YzI1MDU1YWUwZTk2NjdlNzVlNzJiMDA1ZTVlY2JmZDU5NzQ0YjJlZGNlMjI2YTc3ZTliNWRlNWVlZmU4Yg","altText":"1024_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFEbGhMMmcwWkM4eE5EWXlNVFkwTlRjNU9UUTFOQzgzTmpoZk1ESXdNREF3TURZd01EQXpNVEUwTWpBd01ESXdNR0kyWDBSRkxtcHdad3xjMmU0ZTliM2Q1NTdlZjg2ZGZmYzRjYTE2N2M3ODE4YzBiNmU4Mzk2ZjFiNTdhODgzZDA5ZGE4ZDZmMzUzODc2","altText":"768_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyNXxpbWFnZS9qcGVnfGFEZzVMMmcwWVM4eE5EWXlNVFkwTlRnMk5EazVNQzgwT0RCZk1ESXdNREF3TURZd01EQXpNVEUwTWpBd01ESXdNR0kyWDBSRkxtcHdad3wyNDY1NjA1N2Y3ZjI2NTExZGEzZDc0NjcwMDU2ODBmMzVjZGU0Y2RjNTJlNDhkNmQzMGY1Mjk4ODgxZjhmYjUx","altText":"480_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YURjNEwyZzBOeTh4TkRZeU1UWTBOVGt6TURVeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1URTBNakF3TURJd01HSTJYMFJGTG1wd1p3fGIwYzM5MmViODEzNGJjYTM0Y2U4OWY5OGRmMTkxNGQ4ZGI0YzMxNzBhNGY2YTVhODQ5NWQ2ZmY1N2E4Y2M3MDc","altText":"200_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU5fGltYWdlL2pwZWd8YUdZd0wyZ3dOaTh4TkRZeU1UWTBOakV5TnpFek5DOHhNakJmTURJd01EQXdNRFl3TURBek1URTBNakF3TURJd01HSTJYMFJGTG1wd1p3fDJlZTFlMzkyZDA1Y2Q1ZjA5YjhmODI5YjJmNjM4NmMwNmJlYzRmNzQ3ZDY4OWYxZGFiNjc2NGI4ZmM0ZjUxMjk","altText":"120_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDk4MHxpbWFnZS9qcGVnfGFEY3lMMmd5Tnk4eE5EWXlNVFU1T0RneE1ERTBNZ3w5OWFjZWU2MDM4N2MxMDM4NjY2NzZmMmMzYjBlOTAwNmY0YmYwZWVhOGMxZjY1M2I5M2EzYjJkZDY4ZGRmZGVl","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHTmlMMmhrTWk4eE5UQTRNREV4TXpRM01UVXhPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWQwM2I4ZGVkOGQ2ZjJlY2U2N2I0ZmM5ZDA4YjVmZDNmODZkNjIxYjcyZWE4NTVmMTZkNTU5NGExMmIyYjdjNg","altText":"1440_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHSmpMMmhqWXk4eE5UQTRNREV4TXpZd01qVTVNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTc5NDlkNTE1ZWM0YjNjNGY2YWM2NGY1ZDE2Y2YzMjEwNGFlZmI4NjdhZDZhMjZjNDNkN2NjYjYxYzE4NTczNw","altText":"1280_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEUm1MMmhqT0M4eE5UQTRNREV4TXpjNU9URTVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Mjg5MDk1NTcxZGU3NGY3ZjE5YTA5YWE4MzJmZmVkMzU2YmY5OTA0ODMwNzRlZWM5YzcxOWE0OTlkYWZkZGU3ZA","altText":"1024_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFESmtMMmhqTWk4eE5UQTRNREV4TXprek1ESTNNQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1NDAxZTA5M2NlOGQyMDQ5Mjc4NDU0MmJhN2Y1YmYzNGEyZTg1YWVmM2VhZDc5NzIwZGFhMzYwYTMzZDdlZmNk","altText":"768_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzIxM3xpbWFnZS9qcGVnfGFEQXpMMmczTXk4eE5UQTRNREV4TkRFNU1qUXhOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5ZGE3YmY4ODQ5OGFkOTY4MGZlN2JjMjYxNjY4OTFhNjRlMDQyYjM2ZGUzZjU3ZTE5OWFhNzUzNmUzMGUxMGRj","altText":"480_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg0fGltYWdlL2pwZWd8YUdVNEwyZzFOeTh4TlRBNE1ERXhORGszT0RnME5pOHhNakJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGE0ZGY0N2U1MDdlNjEyYjQwZWRmYjg0ZDg3YWNlNGJlNzllMzUwNjBlNTQ5MzY2Y2YyMDIxZDY4MmFhYTViZGQ","altText":"120_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzgyNDh8aW1hZ2UvanBlZ3xhR015TDJoalpDOHhOVEE0TURFeE1qYzRNek01TUF8MWRkNmRjMTAyZGU4ZDVhZmMwZjhjYTU1ZjEwOTk5OTEzY2EzNDdjNjQ5NTgyNTRkNGE4NTE5Y2U1NDdlMjQ5NA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHRXpMMmcwTWk4eE5UQTJOelkyTnpZNU16VTVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiYjE1OTBlZjQyNWI5NmI3NWQ5ODY0YWMzNTVmYTQ1YWE0YjUwNGYyNjkxYjM5MWQyNDZmYWYxNmRkNDI1Mg","altText":"2000_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHRXpMMmcwTWk4eE5UQTJOelkyTnpZNU16VTVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiYjE1OTBlZjQyNWI5NmI3NWQ5ODY0YWMzNTVmYTQ1YWE0YjUwNGYyNjkxYjM5MWQyNDZmYWYxNmRkNDI1Mg","altText":"2000_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHRXpMMmcwTWk4eE5UQTJOelkyTnpZNU16VTVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiYjE1OTBlZjQyNWI5NmI3NWQ5ODY0YWMzNTVmYTQ1YWE0YjUwNGYyNjkxYjM5MWQyNDZmYWYxNmRkNDI1Mg","altText":"2000_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg5fGltYWdlL2pwZWd8YURBeUwyZ3laQzh4TlRBMk56WTJPRGd3TnpjeE1DOHlNREJmTURJd01EQXdNV1V3TURBell6RmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDdjM2Y1NjgwYTgwNjgyYTk3OWE2ZmQ3NjNjY2NiYzk3N2ExYjAyYjQxNzQyOTU2YWFiNzM1NWM0ZjdiOTlmMDM","altText":"200_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg5fGltYWdlL2pwZWd8YURBeUwyZ3laQzh4TlRBMk56WTJPRGd3TnpjeE1DOHlNREJmTURJd01EQXdNV1V3TURBell6RmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDdjM2Y1NjgwYTgwNjgyYTk3OWE2ZmQ3NjNjY2NiYzk3N2ExYjAyYjQxNzQyOTU2YWFiNzM1NWM0ZjdiOTlmMDM","altText":"200_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHRXpMMmcwTWk4eE5UQTJOelkyTnpZNU16VTVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiYjE1OTBlZjQyNWI5NmI3NWQ5ODY0YWMzNTVmYTQ1YWE0YjUwNGYyNjkxYjM5MWQyNDZmYWYxNmRkNDI1Mg","altText":"2000_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHUXlMMmd6WWk4eE5UQTJOelkyTnpnNU1ESXdOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8YWJlYThkMDI1ODdmMDFlNmVmYzBhMDRkM2NmMDZkZmM0MzU1OTczZGQzNmZjNTY3M2NkZTNlY2QwOGUxYzU2YQ","altText":"1440_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHRTNMMmd4TlM4eE5UQTJOelkyT0RFMU1qTTFNQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8YWZkMDIyMDViZWRmODBhNDg5ZDg0MTU3M2EyNDcyZjdkY2Q0NmQ4ZWY2MWFiMzhmODBiNzE4OTE2YTFmNTI4Nw","altText":"1280_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAyN3xpbWFnZS9qcGVnfGFEQmtMMmd4WXk4eE5UQTJOelkyT0RNeE5qRTVNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjIyYzE2OTQ0MzA2ZTFhODI4YjI5ZDY3ZDI3NzlmYjY0Yzg2Y2UzMjU0MDBkYTVhZGY1ODEwNTIxNjU3YTQ4Nw","altText":"1024_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMyNXxpbWFnZS9qcGVnfGFETTJMMmd5TUM4eE5UQTJOelkyT0RRNE1EQXpNQzgzTmpoZk1ESXdNREF3TVdVd01EQXpZekZoWWpBd01ERXdNR0kyWDBSRkxtcHdad3xlODcxN2U5YzJkM2UzN2EzOWMyZGU3Njc3NmQ4MzViZjIyOTkzZjdhOWQxZGU5ODFmNWYxMzU1MWU4YmRiOGVm","altText":"768_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5MHxpbWFnZS9qcGVnfGFEUTJMMmd5Tmk4eE5UQTJOelkyT0RZeE1URXdNaTgwT0RCZk1ESXdNREF3TVdVd01EQXpZekZoWWpBd01ERXdNR0kyWDBSRkxtcHdad3xhYmZmYTg5ZWYzNGQxNGMwZjVlNTA5NDE1YjBlNTgyOTBkY2YxMjQxMTM4NjZkNzAxZTJiMmQ2MWE3ZTFhNWE2","altText":"480_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg5fGltYWdlL2pwZWd8YURBeUwyZ3laQzh4TlRBMk56WTJPRGd3TnpjeE1DOHlNREJmTURJd01EQXdNV1V3TURBell6RmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDdjM2Y1NjgwYTgwNjgyYTk3OWE2ZmQ3NjNjY2NiYzk3N2ExYjAyYjQxNzQyOTU2YWFiNzM1NWM0ZjdiOTlmMDM","altText":"200_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxfGltYWdlL2pwZWd8YUdZeUwyZzVNeTh4TlRBMk56WTJPVGMxTnprNE1pOHhNakJmTURJd01EQXdNV1V3TURBell6RmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3YzM1YTRjZWQzOTlhMTU4Yzg3YjI0NTBhNDFlOTdhMGFlZTYzZjMzN2NmMWNmNThjYTE1NmE2NDgzMTdiZmU","altText":"120_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDk1MzJ8aW1hZ2UvanBlZ3xhRE5pTDJoaE9TOHhOVEEyTnpZMk5qYzNOakE1TkF8MTU4NmJlMjViZmQ0ODlhOTMwODUxMjZjNzFjOTFkOWRjNTAzNmY3ZTk5MWZmYzIwNjA4MDM3ZThkYTY2OWJmNw","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1fGltYWdlL2pwZWd8YUdJNUwyaGtZeTh4TlRBMk1qZ3dNVFE0TVRjMU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDRlY2FkMTJlYTA0Y2QwNzNhNTI3NjBiOTA4MzU4NmJjZmE1MjE2ZTEzZGY1ZDNhNmVkZTRmMTU0ZGEwMzVjODM","altText":"200_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1fGltYWdlL2pwZWd8YUdJNUwyaGtZeTh4TlRBMk1qZ3dNVFE0TVRjMU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDRlY2FkMTJlYTA0Y2QwNzNhNTI3NjBiOTA4MzU4NmJjZmE1MjE2ZTEzZGY1ZDNhNmVkZTRmMTU0ZGEwMzVjODM","altText":"200_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEbGpMMmhpT1M4eE5UQTJNamd3TURRNU9EY3hPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8OWIyODU1MGViOTgzN2YxNjg0YzliNDI0MGQ0OTBlODAwNWI3NjNlMmVjMTlkZjRhNDIzODhhZWFmNWNjNDgxNQ","altText":"2000_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFHRmlMMmhpWmk4eE5UQTJNamd3TURZeU9UYzVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8YWUyYzA2MGE4M2Y3OTZkYmY2ZDhjOTBjYWE2YjJlNTczZjE4YjBhYTU0ZWRiY2NjOTk0M2ZkMzQ4Mjk5MGRkZQ","altText":"1440_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFEZGtMMmhqTXk4eE5UQTJNamd3TURjMk1EZzJNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8NmI1NmI0OTFiYzllZWE1ZDY5MTc4MThiMDYzODE0MTY0MTA0MTkxMjFjODRiNGU5OTQ0NDg4ZDVhMmNlZmRjZQ","altText":"1280_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTg4OHxpbWFnZS9qcGVnfGFETmpMMmhqTnk4eE5UQTJNamd3TURnNU1Ua3pOQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVprTmprd01EQXhNREJpTmw5RVJTNXFjR2N8MzRmNjM5MzM0OGQ5ZmU2MzgwYTQ0NjVjZjk1NWIxMjMwY2RlMmE3YWZiNDJiOThkZDMyNDMwOTA3NzQ0NDA3YQ","altText":"1024_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTc5NHxpbWFnZS9qcGVnfGFEVmhMMmhsWVM4eE5UQTJNamd3TVRBNE9EVTBNaTgzTmpoZk1ESXdNREF3TUdRd01EQXlabVEyT1RBd01ERXdNR0kyWDBSRkxtcHdad3xjMjg1MmEyOTgxNGY3YWE1ZDU5Zjc2YThkZDg4OWUzODgyOTM5Y2E1ODlmMjdiMjVmZDhlOTQzODFlZWI2OGY2","altText":"768_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzEyNHxpbWFnZS9qcGVnfGFEZzVMMmhsTXk4eE5UQTJNamd3TVRJNE5URTFNQzgwT0RCZk1ESXdNREF3TUdRd01EQXlabVEyT1RBd01ERXdNR0kyWDBSRkxtcHdad3w0NDM4NGFkNjJkZjJjYTQ4NGRiZDE4YzQ1YWRiYzcwZDQzMmJhZjU2NTUwYmM5MjNlNDk2ODQyY2IxOTZhNzc0","altText":"480_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI1fGltYWdlL2pwZWd8YUdJNUwyaGtZeTh4TlRBMk1qZ3dNVFE0TVRjMU9DOHlNREJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDRlY2FkMTJlYTA0Y2QwNzNhNTI3NjBiOTA4MzU4NmJjZmE1MjE2ZTEzZGY1ZDNhNmVkZTRmMTU0ZGEwMzVjODM","altText":"200_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002fd69000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEzfGltYWdlL2pwZWd8YUdJeUwyZzNaQzh4TlRBMk1qZ3dNakV6TnpFeE9DOHhNakJmTURJd01EQXdNR1F3TURBeVptUTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDE0MDkzOGZjNzdhNTRhNjlmZTUxNjk0NDY3MzRhNjczOTA0N2M3NGYxNjVhZmUyMzNjOGQ5ODVhMDJjNGJlZjA","altText":"120_0200000d0002fd69000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzI0NDR8aW1hZ2UvanBlZ3xhREprTDJoaE5DOHhOVEEyTWpjNU9UZzBNek0xT0F8ODFlNTJhM2VjZjVkZDA5ZTMzNzBlODlmOTQzNmJjMGU0N2Q3ZDc0ZGJkNjgzMjc3ODc3MDI5ZmYzMzU0ZmE1NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002fd69000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFERTVMMmcxTlM4eE5EWXlNVFkwTlRVek56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8MmNhY2QxNTA1Nzc2ZTJmOGQ1NDkwM2M5ZTY2ZWM0ODI2ZjMwOTRmNDlkYzA3YjI0Y2QyZjAyNmYxNzI0ZjY5Yg","altText":"2000_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFERTVMMmcxTlM4eE5EWXlNVFkwTlRVek56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8MmNhY2QxNTA1Nzc2ZTJmOGQ1NDkwM2M5ZTY2ZWM0ODI2ZjMwOTRmNDlkYzA3YjI0Y2QyZjAyNmYxNzI0ZjY5Yg","altText":"2000_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFERTVMMmcxTlM4eE5EWXlNVFkwTlRVek56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8MmNhY2QxNTA1Nzc2ZTJmOGQ1NDkwM2M5ZTY2ZWM0ODI2ZjMwOTRmNDlkYzA3YjI0Y2QyZjAyNmYxNzI0ZjY5Yg","altText":"2000_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YURjNEwyZzBOeTh4TkRZeU1UWTBOVGt6TURVeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1URTBNakF3TURJd01HSTJYMFJGTG1wd1p3fGIwYzM5MmViODEzNGJjYTM0Y2U4OWY5OGRmMTkxNGQ4ZGI0YzMxNzBhNGY2YTVhODQ5NWQ2ZmY1N2E4Y2M3MDc","altText":"200_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YURjNEwyZzBOeTh4TkRZeU1UWTBOVGt6TURVeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1URTBNakF3TURJd01HSTJYMFJGTG1wd1p3fGIwYzM5MmViODEzNGJjYTM0Y2U4OWY5OGRmMTkxNGQ4ZGI0YzMxNzBhNGY2YTVhODQ5NWQ2ZmY1N2E4Y2M3MDc","altText":"200_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFERTVMMmcxTlM4eE5EWXlNVFkwTlRVek56TXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8MmNhY2QxNTA1Nzc2ZTJmOGQ1NDkwM2M5ZTY2ZWM0ODI2ZjMwOTRmNDlkYzA3YjI0Y2QyZjAyNmYxNzI0ZjY5Yg","altText":"2000_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFEQTRMMmcxTWk4eE5EWXlNVFkwTlRZd01qZzBOaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8MjIwODAzOTI5MDZmYjY5OGQxNTQ4NmRkNmNkYmY3MGVmN2RkMjFhNWE2ZjhhYjEwZWExZDgzYjM5OTFiNzUxNg","altText":"1440_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFEVTVMMmcxTVM4eE5EWXlNVFkwTlRZMk9ETTRNaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8YjBiYzFhMTlmNGMyOTEzMDMzOWYxODU4YmNhZjlmMThjNjI5ZjhkMTY4MTZiM2EzMjkzYTg2MTY5NzVmNjJkYQ","altText":"1280_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFEUTVMMmcwWlM4eE5EWXlNVFkwTlRjek16a3hPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekV4TkRJd01EQXlNREJpTmw5RVJTNXFjR2N8YTk4YzI1MDU1YWUwZTk2NjdlNzVlNzJiMDA1ZTVlY2JmZDU5NzQ0YjJlZGNlMjI2YTc3ZTliNWRlNWVlZmU4Yg","altText":"1024_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4N3xpbWFnZS9qcGVnfGFEbGhMMmcwWkM4eE5EWXlNVFkwTlRjNU9UUTFOQzgzTmpoZk1ESXdNREF3TURZd01EQXpNVEUwTWpBd01ESXdNR0kyWDBSRkxtcHdad3xjMmU0ZTliM2Q1NTdlZjg2ZGZmYzRjYTE2N2M3ODE4YzBiNmU4Mzk2ZjFiNTdhODgzZDA5ZGE4ZDZmMzUzODc2","altText":"768_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyNXxpbWFnZS9qcGVnfGFEZzVMMmcwWVM4eE5EWXlNVFkwTlRnMk5EazVNQzgwT0RCZk1ESXdNREF3TURZd01EQXpNVEUwTWpBd01ESXdNR0kyWDBSRkxtcHdad3wyNDY1NjA1N2Y3ZjI2NTExZGEzZDc0NjcwMDU2ODBmMzVjZGU0Y2RjNTJlNDhkNmQzMGY1Mjk4ODgxZjhmYjUx","altText":"480_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YURjNEwyZzBOeTh4TkRZeU1UWTBOVGt6TURVeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1URTBNakF3TURJd01HSTJYMFJGTG1wd1p3fGIwYzM5MmViODEzNGJjYTM0Y2U4OWY5OGRmMTkxNGQ4ZGI0YzMxNzBhNGY2YTVhODQ5NWQ2ZmY1N2E4Y2M3MDc","altText":"200_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600031142000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU5fGltYWdlL2pwZWd8YUdZd0wyZ3dOaTh4TkRZeU1UWTBOakV5TnpFek5DOHhNakJmTURJd01EQXdNRFl3TURBek1URTBNakF3TURJd01HSTJYMFJGTG1wd1p3fDJlZTFlMzkyZDA1Y2Q1ZjA5YjhmODI5YjJmNjM4NmMwNmJlYzRmNzQ3ZDY4OWYxZGFiNjc2NGI4ZmM0ZjUxMjk","altText":"120_0200000600031142000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDk4MHxpbWFnZS9qcGVnfGFEY3lMMmd5Tnk4eE5EWXlNVFU1T0RneE1ERTBNZ3w5OWFjZWU2MDM4N2MxMDM4NjY2NzZmMmMzYjBlOTAwNmY0YmYwZWVhOGMxZjY1M2I5M2EzYjJkZDY4ZGRmZGVl","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600031142000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEaGlMMmhrTmk4eE5UQTRNREV4TXpNME1EUTBOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8NzIyOTUyN2VjZjYxZDE3NGQ3ODU1ZGM5ZTY3NDBjMDQxYjFiNGM2OGFkOTk1OGNjNmI2OGJlMDIxYmI2ZTU5MA","altText":"2000_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHTmlMMmhrTWk4eE5UQTRNREV4TXpRM01UVXhPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWQwM2I4ZGVkOGQ2ZjJlY2U2N2I0ZmM5ZDA4YjVmZDNmODZkNjIxYjcyZWE4NTVmMTZkNTU5NGExMmIyYjdjNg","altText":"1440_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFHSmpMMmhqWXk4eE5UQTRNREV4TXpZd01qVTVNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTc5NDlkNTE1ZWM0YjNjNGY2YWM2NGY1ZDE2Y2YzMjEwNGFlZmI4NjdhZDZhMjZjNDNkN2NjYjYxYzE4NTczNw","altText":"1280_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFEUm1MMmhqT0M4eE5UQTRNREV4TXpjNU9URTVPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekExTnpVd01EQXhNREJpTmw5RlRpNXFjR2N8Mjg5MDk1NTcxZGU3NGY3ZjE5YTA5YWE4MzJmZmVkMzU2YmY5OTA0ODMwNzRlZWM5YzcxOWE0OTlkYWZkZGU3ZA","altText":"1024_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTk3M3xpbWFnZS9qcGVnfGFESmtMMmhqTWk4eE5UQTRNREV4TXprek1ESTNNQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1NDAxZTA5M2NlOGQyMDQ5Mjc4NDU0MmJhN2Y1YmYzNGEyZTg1YWVmM2VhZDc5NzIwZGFhMzYwYTMzZDdlZmNk","altText":"768_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzIxM3xpbWFnZS9qcGVnfGFEQXpMMmczTXk4eE5UQTRNREV4TkRFNU1qUXhOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFUzTlRBd01ERXdNR0kyWDBWT0xtcHdad3w5ZGE3YmY4ODQ5OGFkOTY4MGZlN2JjMjYxNjY4OTFhNjRlMDQyYjM2ZGUzZjU3ZTE5OWFhNzUzNmUzMGUxMGRj","altText":"480_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyfGltYWdlL2pwZWd8YURRMUwyZzJZeTh4TlRBNE1ERXhORE00T1RBeU1pOHlNREJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc4M2QwYzdkM2IxYjhjNzQwYTRlNDk2YzRkYTY4ZWRlMjhmMTMyOWVkYTY1NzA5Njg5MTkxNWEwNzNkODFmMDk","altText":"200_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030575000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg0fGltYWdlL2pwZWd8YUdVNEwyZzFOeTh4TlRBNE1ERXhORGszT0RnME5pOHhNakJmTURJd01EQXdNR1l3TURBek1EVTNOVEF3TURFd01HSTJYMFZPTG1wd1p3fGE0ZGY0N2U1MDdlNjEyYjQwZWRmYjg0ZDg3YWNlNGJlNzllMzUwNjBlNTQ5MzY2Y2YyMDIxZDY4MmFhYTViZGQ","altText":"120_0200000f00030575000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzgyNDh8aW1hZ2UvanBlZ3xhR015TDJoalpDOHhOVEE0TURFeE1qYzRNek01TUF8MWRkNmRjMTAyZGU4ZDVhZmMwZjhjYTU1ZjEwOTk5OTEzY2EzNDdjNjQ5NTgyNTRkNGE4NTE5Y2U1NDdlMjQ5NA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030575000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHRXpMMmcwTWk4eE5UQTJOelkyTnpZNU16VTVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiYjE1OTBlZjQyNWI5NmI3NWQ5ODY0YWMzNTVmYTQ1YWE0YjUwNGYyNjkxYjM5MWQyNDZmYWYxNmRkNDI1Mg","altText":"2000_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHRXpMMmcwTWk4eE5UQTJOelkyTnpZNU16VTVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiYjE1OTBlZjQyNWI5NmI3NWQ5ODY0YWMzNTVmYTQ1YWE0YjUwNGYyNjkxYjM5MWQyNDZmYWYxNmRkNDI1Mg","altText":"2000_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHRXpMMmcwTWk4eE5UQTJOelkyTnpZNU16VTVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiYjE1OTBlZjQyNWI5NmI3NWQ5ODY0YWMzNTVmYTQ1YWE0YjUwNGYyNjkxYjM5MWQyNDZmYWYxNmRkNDI1Mg","altText":"2000_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg5fGltYWdlL2pwZWd8YURBeUwyZ3laQzh4TlRBMk56WTJPRGd3TnpjeE1DOHlNREJmTURJd01EQXdNV1V3TURBell6RmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDdjM2Y1NjgwYTgwNjgyYTk3OWE2ZmQ3NjNjY2NiYzk3N2ExYjAyYjQxNzQyOTU2YWFiNzM1NWM0ZjdiOTlmMDM","altText":"200_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg5fGltYWdlL2pwZWd8YURBeUwyZ3laQzh4TlRBMk56WTJPRGd3TnpjeE1DOHlNREJmTURJd01EQXdNV1V3TURBell6RmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDdjM2Y1NjgwYTgwNjgyYTk3OWE2ZmQ3NjNjY2NiYzk3N2ExYjAyYjQxNzQyOTU2YWFiNzM1NWM0ZjdiOTlmMDM","altText":"200_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHRXpMMmcwTWk4eE5UQTJOelkyTnpZNU16VTVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MDhiYjE1OTBlZjQyNWI5NmI3NWQ5ODY0YWMzNTVmYTQ1YWE0YjUwNGYyNjkxYjM5MWQyNDZmYWYxNmRkNDI1Mg","altText":"2000_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHUXlMMmd6WWk4eE5UQTJOelkyTnpnNU1ESXdOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8YWJlYThkMDI1ODdmMDFlNmVmYzBhMDRkM2NmMDZkZmM0MzU1OTczZGQzNmZjNTY3M2NkZTNlY2QwOGUxYzU2YQ","altText":"1440_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc0M3xpbWFnZS9qcGVnfGFHRTNMMmd4TlM4eE5UQTJOelkyT0RFMU1qTTFNQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8YWZkMDIyMDViZWRmODBhNDg5ZDg0MTU3M2EyNDcyZjdkY2Q0NmQ4ZWY2MWFiMzhmODBiNzE4OTE2YTFmNTI4Nw","altText":"1280_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjAyN3xpbWFnZS9qcGVnfGFEQmtMMmd4WXk4eE5UQTJOelkyT0RNeE5qRTVNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMk14WVdJd01EQXhNREJpTmw5RVJTNXFjR2N8MjIyYzE2OTQ0MzA2ZTFhODI4YjI5ZDY3ZDI3NzlmYjY0Yzg2Y2UzMjU0MDBkYTVhZGY1ODEwNTIxNjU3YTQ4Nw","altText":"1024_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMyNXxpbWFnZS9qcGVnfGFETTJMMmd5TUM4eE5UQTJOelkyT0RRNE1EQXpNQzgzTmpoZk1ESXdNREF3TVdVd01EQXpZekZoWWpBd01ERXdNR0kyWDBSRkxtcHdad3xlODcxN2U5YzJkM2UzN2EzOWMyZGU3Njc3NmQ4MzViZjIyOTkzZjdhOWQxZGU5ODFmNWYxMzU1MWU4YmRiOGVm","altText":"768_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5MHxpbWFnZS9qcGVnfGFEUTJMMmd5Tmk4eE5UQTJOelkyT0RZeE1URXdNaTgwT0RCZk1ESXdNREF3TVdVd01EQXpZekZoWWpBd01ERXdNR0kyWDBSRkxtcHdad3xhYmZmYTg5ZWYzNGQxNGMwZjVlNTA5NDE1YjBlNTgyOTBkY2YxMjQxMTM4NjZkNzAxZTJiMmQ2MWE3ZTFhNWE2","altText":"480_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg5fGltYWdlL2pwZWd8YURBeUwyZ3laQzh4TlRBMk56WTJPRGd3TnpjeE1DOHlNREJmTURJd01EQXdNV1V3TURBell6RmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDdjM2Y1NjgwYTgwNjgyYTk3OWE2ZmQ3NjNjY2NiYzk3N2ExYjAyYjQxNzQyOTU2YWFiNzM1NWM0ZjdiOTlmMDM","altText":"200_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003c1ab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxfGltYWdlL2pwZWd8YUdZeUwyZzVNeTh4TlRBMk56WTJPVGMxTnprNE1pOHhNakJmTURJd01EQXdNV1V3TURBell6RmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3YzM1YTRjZWQzOTlhMTU4Yzg3YjI0NTBhNDFlOTdhMGFlZTYzZjMzN2NmMWNmNThjYTE1NmE2NDgzMTdiZmU","altText":"120_0200001e0003c1ab000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003c1ab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDk1MzJ8aW1hZ2UvanBlZ3xhRE5pTDJoaE9TOHhOVEEyTnpZMk5qYzNOakE1TkF8MTU4NmJlMjViZmQ0ODlhOTMwODUxMjZjNzFjOTFkOWRjNTAzNmY3ZTk5MWZmYzIwNjA4MDM3ZThkYTY2OWJmNw","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 2) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003c1ab000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"736-658","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/736-658","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","736-658"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918916288","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":28.0,"numberPackageUnits":28.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Double-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Double-deck PCB terminal block; 2.5 mm²; Pin spacing 7.62 mm; 16-pole; CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51151987","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}