[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"737-316","name":"Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 5.08 mm; 48-pole; CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-strip/p/737-316","description":"<h2>PCB terminal block, 737 Series, orange</h2><br/><br/>This PCB terminal block (item number 737-316) is designed for quick and easy connections. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 21 A, making it suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 82.28 x 44 x 31 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with three levels and forty-eight clamping points that you can use to connect forty-eight potentials / 48 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the orange housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at a 45° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are laid out within the terminal block (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTAwMTV8aW1hZ2UvanBlZ3xhR05rTDJnNU5pOHhOVEEyTVRVeE1UWXdNakl3Tmd8N2I3YTY0N2RiYzgxOTNkYWFhMDZkZmQ1NTlhMzg3ODg2MGRjMWYwMTU5MDFjOTU0NDVkODM2ZTUwZTkwMWUwOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFHWmxMMmhtT1M4eE5UQTJNVFV4TWpReU1UUXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8ODFjMDk1MzQ4MjQzMWVmN2E3NjhiYTc5NmI5MmIzMWY4NGI4ZjYyNzA3MTljMGUwNGE0ZDE2NzZlZGYxMzRlZQ","altText":"1440_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFHSmtMMmhtWkM4eE5UQTJNVFV4TWpVMU1qUTNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8MTUxNDM0N2VjMzllZDE5ZTRjOWRlYWI5NWJiYjlhOGY0NGQxYmI4MWI2YzQxYzI0ZGI5ZTEyNzUyYzkzM2VhZg","altText":"1280_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFEYzBMMmhtT0M4eE5UQTJNVFV4TWpneE5EWXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8OWFjZWU5NmExNGRmYTFlZWFlMTExZGZlYmZlMDRjNzAwNWM3YTM0ZjI2ZDM1MWU4MTRjMzg2M2FkODAzM2U3Zg","altText":"1024_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFEUmhMMmhoT1M4eE5UQTJNVFV4TXpBM05qYzJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNRGd3T0RBd01ERXdNR0kyWDBSRkxtcHdad3xjOTA4OGYzOTI3NzBhNDM4YTVkYzQ5M2JjZDFmM2RhOWRkOWY0YTY1ZGEzNTNjMTI4YTI0Y2RiOWRlNzhkNWM1","altText":"768_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk3MHxpbWFnZS9qcGVnfGFEWmhMMmc1WXk4eE5UQTJNVFV4TXpRd05EUTBOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNRGd3T0RBd01ERXdNR0kyWDBSRkxtcHdad3w2YmQxYjg3NGM0MTRiZTNlYzQxMDcwOTczZmI2NDI0ZDU5YTE0NGRiYTIzYTQ5NGMzYTc0ZDg2ZmE2YThjOTNm","altText":"480_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3fGltYWdlL2pwZWd8YUdGaUwyZzVPQzh4TlRBMk1UVXhNelV6TlRVeE9DOHlNREJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDdmMTU4Mzc2MGE2NTBlYjFjMzMzZTc1OGIwMDBiZGFkNjViNGIyZjVhNzhlNWI2NTMxNTg3ZjBhZDkzMjk1MDQ","altText":"200_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3fGltYWdlL2pwZWd8YUdGaUwyZzVPQzh4TlRBMk1UVXhNelV6TlRVeE9DOHlNREJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDdmMTU4Mzc2MGE2NTBlYjFjMzMzZTc1OGIwMDBiZGFkNjViNGIyZjVhNzhlNWI2NTMxNTg3ZjBhZDkzMjk1MDQ","altText":"200_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3fGltYWdlL2pwZWd8YUdGaUwyZzVPQzh4TlRBMk1UVXhNelV6TlRVeE9DOHlNREJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDdmMTU4Mzc2MGE2NTBlYjFjMzMzZTc1OGIwMDBiZGFkNjViNGIyZjVhNzhlNWI2NTMxNTg3ZjBhZDkzMjk1MDQ","altText":"200_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030808000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTQ1fGltYWdlL2pwZWd8YURSaUwyZ3pZeTh4TlRBMk1UVXhOREUxT0RFeE1DOHhNakJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDY0OTQ1OTY0Y2RlN2E0NTU3ZDg4ZjU3NTE3YTdhMjI1ZDRlNjhhM2NiMGMzYWVjNjdlNTJlNDBlMzgxNWUxZjM","altText":"120_0200000d00030808000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3fGltYWdlL2pwZWd8YUdGaUwyZzVPQzh4TlRBMk1UVXhNelV6TlRVeE9DOHlNREJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDdmMTU4Mzc2MGE2NTBlYjFjMzMzZTc1OGIwMDBiZGFkNjViNGIyZjVhNzhlNWI2NTMxNTg3ZjBhZDkzMjk1MDQ","altText":"200_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3fGltYWdlL2pwZWd8YUdGaUwyZzVPQzh4TlRBMk1UVXhNelV6TlRVeE9DOHlNREJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDdmMTU4Mzc2MGE2NTBlYjFjMzMzZTc1OGIwMDBiZGFkNjViNGIyZjVhNzhlNWI2NTMxNTg3ZjBhZDkzMjk1MDQ","altText":"200_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFHWmxMMmhtT1M4eE5UQTJNVFV4TWpReU1UUXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8ODFjMDk1MzQ4MjQzMWVmN2E3NjhiYTc5NmI5MmIzMWY4NGI4ZjYyNzA3MTljMGUwNGE0ZDE2NzZlZGYxMzRlZQ","altText":"1440_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFHSmtMMmhtWkM4eE5UQTJNVFV4TWpVMU1qUTNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8MTUxNDM0N2VjMzllZDE5ZTRjOWRlYWI5NWJiYjlhOGY0NGQxYmI4MWI2YzQxYzI0ZGI5ZTEyNzUyYzkzM2VhZg","altText":"1280_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFEYzBMMmhtT0M4eE5UQTJNVFV4TWpneE5EWXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8OWFjZWU5NmExNGRmYTFlZWFlMTExZGZlYmZlMDRjNzAwNWM3YTM0ZjI2ZDM1MWU4MTRjMzg2M2FkODAzM2U3Zg","altText":"1024_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFEUmhMMmhoT1M4eE5UQTJNVFV4TXpBM05qYzJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNRGd3T0RBd01ERXdNR0kyWDBSRkxtcHdad3xjOTA4OGYzOTI3NzBhNDM4YTVkYzQ5M2JjZDFmM2RhOWRkOWY0YTY1ZGEzNTNjMTI4YTI0Y2RiOWRlNzhkNWM1","altText":"768_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk3MHxpbWFnZS9qcGVnfGFEWmhMMmc1WXk4eE5UQTJNVFV4TXpRd05EUTBOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNRGd3T0RBd01ERXdNR0kyWDBSRkxtcHdad3w2YmQxYjg3NGM0MTRiZTNlYzQxMDcwOTczZmI2NDI0ZDU5YTE0NGRiYTIzYTQ5NGMzYTc0ZDg2ZmE2YThjOTNm","altText":"480_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3fGltYWdlL2pwZWd8YUdGaUwyZzVPQzh4TlRBMk1UVXhNelV6TlRVeE9DOHlNREJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDdmMTU4Mzc2MGE2NTBlYjFjMzMzZTc1OGIwMDBiZGFkNjViNGIyZjVhNzhlNWI2NTMxNTg3ZjBhZDkzMjk1MDQ","altText":"200_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTQ1fGltYWdlL2pwZWd8YURSaUwyZ3pZeTh4TlRBMk1UVXhOREUxT0RFeE1DOHhNakJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDY0OTQ1OTY0Y2RlN2E0NTU3ZDg4ZjU3NTE3YTdhMjI1ZDRlNjhhM2NiMGMzYWVjNjdlNTJlNDBlMzgxNWUxZjM","altText":"120_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTAwMTV8aW1hZ2UvanBlZ3xhR05rTDJnNU5pOHhOVEEyTVRVeE1UWXdNakl3Tmd8N2I3YTY0N2RiYzgxOTNkYWFhMDZkZmQ1NTlhMzg3ODg2MGRjMWYwMTU5MDFjOTU0NDVkODM2ZTUwZTkwMWUwOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFEWTBMMmhrWXk4eE5EWXlNVFl4TkRnMk5qUTJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YzEyMGQyNGEyMWE2YWMwZmYxMzgwNmJiNzYzZjk3YzQ5NTBiZDkyMDBjYzcxZDJmZjE4Nzc0ZmE5MWFhYmJiYg","altText":"2000_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFEWTBMMmhrWXk4eE5EWXlNVFl4TkRnMk5qUTJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YzEyMGQyNGEyMWE2YWMwZmYxMzgwNmJiNzYzZjk3YzQ5NTBiZDkyMDBjYzcxZDJmZjE4Nzc0ZmE5MWFhYmJiYg","altText":"2000_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFEWTBMMmhrWXk4eE5EWXlNVFl4TkRnMk5qUTJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YzEyMGQyNGEyMWE2YWMwZmYxMzgwNmJiNzYzZjk3YzQ5NTBiZDkyMDBjYzcxZDJmZjE4Nzc0ZmE5MWFhYmJiYg","altText":"2000_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YURZeUwyaGpaUzh4TkRZeU1UWXhOVEkxT1RZM09DOHlNREJmTURJd01EQXdNRFl3TURBek1XWmhOekF3TURJd01HSTJYMFJGTG1wd1p3fDE1ZWI4NzM2ZmNmMjBjNzQ1MGVjMGFmMWM4Yjk1NjY4MmM3N2M2OTRhOGQ2MDlhYmIyZDM5NGYyODNhOGVjMmE","altText":"200_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YURZeUwyaGpaUzh4TkRZeU1UWXhOVEkxT1RZM09DOHlNREJmTURJd01EQXdNRFl3TURBek1XWmhOekF3TURJd01HSTJYMFJGTG1wd1p3fDE1ZWI4NzM2ZmNmMjBjNzQ1MGVjMGFmMWM4Yjk1NjY4MmM3N2M2OTRhOGQ2MDlhYmIyZDM5NGYyODNhOGVjMmE","altText":"200_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFEWTBMMmhrWXk4eE5EWXlNVFl4TkRnMk5qUTJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YzEyMGQyNGEyMWE2YWMwZmYxMzgwNmJiNzYzZjk3YzQ5NTBiZDkyMDBjYzcxZDJmZjE4Nzc0ZmE5MWFhYmJiYg","altText":"2000_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFEYzBMMmhrWmk4eE5EWXlNVFl4TkRrek1UazVPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YjQ0MzA1NDI5ZWRjN2JjZWIzZjQ1YTA5ZGVmMmRhZjVlMjdmNDNjNTQ0ZTE1NzMzZGQ3Y2M1OTI0MjU1MjZjMw","altText":"1440_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFESXpMMmhsTUM4eE5EWXlNVFl4TkRrNU56VXpOQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8NTNmNTYzNWQxYzA5MTQ1ZTEzYTg4OGE1ZDMxZGVlZjI5ZTc3OTE3MDgzYTdhODlmYzI0YTVkNzBiMTc3ZjA0NQ","altText":"1280_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFERm1MMmhrTlM4eE5EWXlNVFl4TlRBMk16QTNNQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YjlmYWYyM2Q3ZTk4YTVhMmIzZGFjN2UzOGRjZTUzYzQ3MTA4ODQxYzUwNzRkNmE2ZWMyZWUwMWYyMjhjNGU5Yg","altText":"1024_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFESXlMMmhrTWk4eE5EWXlNVFl4TlRFeU9EWXdOaTgzTmpoZk1ESXdNREF3TURZd01EQXpNV1poTnpBd01ESXdNR0kyWDBSRkxtcHdad3w3M2YwOTE5YjI4MWM3OGNkNzNlMmIxZmQyNDZhYWU1YzBiYTY0ZjdjZDcwODRiZTRiOGY3NDM0YmQ3ZDY5MmRm","altText":"768_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4MnxpbWFnZS9qcGVnfGFEWXdMMmhrTVM4eE5EWXlNVFl4TlRFNU5ERTBNaTgwT0RCZk1ESXdNREF3TURZd01EQXpNV1poTnpBd01ESXdNR0kyWDBSRkxtcHdad3xlNDliOTcyZWM5OTIzMjQ4YmY3NWZiMTEwN2YwNmY4YjY0M2RjM2IwOTliZWMwM2VhMjc2MjdhYzQyN2ZmMzZm","altText":"480_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YURZeUwyaGpaUzh4TkRZeU1UWXhOVEkxT1RZM09DOHlNREJmTURJd01EQXdNRFl3TURBek1XWmhOekF3TURJd01HSTJYMFJGTG1wd1p3fDE1ZWI4NzM2ZmNmMjBjNzQ1MGVjMGFmMWM4Yjk1NjY4MmM3N2M2OTRhOGQ2MDlhYmIyZDM5NGYyODNhOGVjMmE","altText":"200_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YURreUwyaGpOeTh4TkRZeU1UWXhOVFExTmpJNE5pOHhNakJmTURJd01EQXdNRFl3TURBek1XWmhOekF3TURJd01HSTJYMFJGTG1wd1p3fDNmNTdiMmE1Nzc3OTJlOTk3Nzg5NjQ1ZmM4OWE1OGFhMjFmYjRjOWQ5MWUzOTM2YzNlNjFmZTEzOTFjNTZjZDU","altText":"120_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzU0MnxpbWFnZS9qcGVnfGFEVmxMMmd5WVM4eE5EWXlNVFU1T1RFd05UQTFOQXw5YzI2NTdlNGFiY2ZiZGQwMGZhMDNiMDQ5NWNhZjA3MDEyODhlNWFhYjRmMDcyNjI4NDAyYmVkNmUwMGFhMDMy","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHTTVMMmhsTWk4eE5UQTNNekUzT1RZMk5EUXhOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8YjAyZTQ4YWIxYWNkNTk0MmJiNjM3MzA5Yzk4OTVlYzZjNmQ4MjNmOTgzY2M2NTIxMmI1MTNlM2I4MGRhY2RmMQ","altText":"1440_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHWmlMMmhrT0M4eE5UQTNNekUzT1RreU5qVTFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmUxYWY1MDgxMTIwZjdlZGRlMGUzNWYyODI5NGY2OTI0ODE0OWExNmRhMzFmMDBhZmI1ODFiN2MyZTFiZmI3ZQ","altText":"1280_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEUTJMMmd5TXk4eE5UQTNNekU0TURFeU16RTJOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8OTg0MmUyYjU1MjIyMTQxMTBjOGY1YjM1YmY1Y2MzMGI2MDVhOTUxMjBhNTJmZTcxMGFiMGEwYTg0OTYxZTBmNw","altText":"1024_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEQXlMMmd5WVM4eE5UQTNNekU0TURNeE9UYzNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmM2ZiZjllODU0MDI2YWYwMjk0ZTMzODg2YmVhYTI0NDNmZmJiY2FlZjA3MzRmYTNhZmYwMWY2ZDlmNTI2ZmJh","altText":"768_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODExN3xpbWFnZS9qcGVnfGFEa3lMMmd6TkM4eE5UQTNNekU0TURZME56UTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3MDRmNTE3MTBjNWRmNmU3MDY3Mjc0NjNiNmU1OTIyZTBhMzUyNDk0MmQ5NGFlZmRkMzUyNjc3ZjY4ZDZkN2Y1","altText":"480_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTc2fGltYWdlL2pwZWd8YUROakwyZzVaUzh4TlRBM016RTRNVFl6TURRNU5DOHhNakJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlhMDNhZmRjNzU5ZWI4OWE4MWRlYjZkY2Y4Y2ZmNjg3ZGY0YWE1ZjNiODM1OGQ2YTUxMTliZTI0ZTUxZjlkMmE","altText":"120_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODkxNTV8aW1hZ2UvanBlZ3xhRGxqTDJoaU5pOHhOVEEzTXpFM09EYzBOamt4TUF8ODIyZDY5ZjUyZTEzOTYzODc5OGMxYWYzYTJmZmYwZGUyODg5ZjAxYjgyZTk0Mzk3MDYxYjNjYTNlZGE4Mjc2YQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFERXlMMmc1WXk4eE5URXlPRFl4TmpnMk1UY3lOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8NGJjMjdhMTY1NjE0NDhkNWYzMDlhMWJkNjM4OGU3Yjg2ZDI1MjVmYzIwMDI4ODRlZTRkYWZmNzhlNjgwYzc1MA","altText":"2000_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFERXlMMmc1WXk4eE5URXlPRFl4TmpnMk1UY3lOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8NGJjMjdhMTY1NjE0NDhkNWYzMDlhMWJkNjM4OGU3Yjg2ZDI1MjVmYzIwMDI4ODRlZTRkYWZmNzhlNjgwYzc1MA","altText":"2000_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFERXlMMmc1WXk4eE5URXlPRFl4TmpnMk1UY3lOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8NGJjMjdhMTY1NjE0NDhkNWYzMDlhMWJkNjM4OGU3Yjg2ZDI1MjVmYzIwMDI4ODRlZTRkYWZmNzhlNjgwYzc1MA","altText":"2000_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YURWbEwyaGhNUzh4TlRFeU9EWXhPRE0yT1RBMU5DOHlNREJmTURJd01EQXdNV1V3TURBelpEWTROekF3TURFd01HSTJYMFJGTG1wd1p3fDg5N2JkMmViOGJmYTM5MWIxMTIyOWE2M2VjMjJmZjk5MmUyNDZjZDFjNTg1OWFkYzMxY2NhOGRkMjczYmIzN2E","altText":"200_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YURWbEwyaGhNUzh4TlRFeU9EWXhPRE0yT1RBMU5DOHlNREJmTURJd01EQXdNV1V3TURBelpEWTROekF3TURFd01HSTJYMFJGTG1wd1p3fDg5N2JkMmViOGJmYTM5MWIxMTIyOWE2M2VjMjJmZjk5MmUyNDZjZDFjNTg1OWFkYzMxY2NhOGRkMjczYmIzN2E","altText":"200_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFERXlMMmc1WXk4eE5URXlPRFl4TmpnMk1UY3lOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8NGJjMjdhMTY1NjE0NDhkNWYzMDlhMWJkNjM4OGU3Yjg2ZDI1MjVmYzIwMDI4ODRlZTRkYWZmNzhlNjgwYzc1MA","altText":"2000_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5URXlPRFl4TnpFeU16ZzNNQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8N2FhODc5ZjU3OGRlNTJmMjM5NDc2MDk0NjIxZWFhOWUwNzFlMzM1MTFkZjcwNjA1MDAxM2NlMTFjZGVmZjg0NA","altText":"1440_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFEQmlMMmhtTlM4eE5URXlPRFl4TnpNNE5qQXhOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8YzJkZGZmMGQ2MGFkNTkxZWZlMmIyZTc2NjEwMTQzNzhlYzI1NTdhYzAwNjM2NzQ3MWM0YjEzYjA0MzgzYzBlNA","altText":"1280_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFHUTVMMmhtWlM4eE5URXlPRFl4TnpZME9ERTFPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8MDE3NGE4YTJlMDg0Njg2ZjY0NDFlNmQ2MjU3MDM3ZGFiNDJhZjFlZjE3MTliN2E1OWVjNzU0Y2M3MTk3ZjU1Yg","altText":"1024_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFEUTFMMmhtTnk4eE5URXlPRFl4TnpreE1ETXdNaTgzTmpoZk1ESXdNREF3TVdVd01EQXpaRFk0TnpBd01ERXdNR0kyWDBSRkxtcHdad3w5MzhhYTlmMDY2YTNhNGVmZmJhY2U2ODM1N2UwMmI4Yzg4YmNjYjUxNmUyZWQ1YWNjYTQ0NTljOWJjODU5NmJm","altText":"768_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTg5N3xpbWFnZS9qcGVnfGFHUmtMMmhoT0M4eE5URXlPRFl4T0RFd05qa3hNQzgwT0RCZk1ESXdNREF3TVdVd01EQXpaRFk0TnpBd01ERXdNR0kyWDBSRkxtcHdad3xmYWIyNjQxMTA1YzY1NTQ1MjVlNmIwZDQ2NmRjOGRjNDMyODUwZDJhZmU2ZTcwYzJiZGZlOGI3OGFjMWMyOThk","altText":"480_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YURWbEwyaGhNUzh4TlRFeU9EWXhPRE0yT1RBMU5DOHlNREJmTURJd01EQXdNV1V3TURBelpEWTROekF3TURFd01HSTJYMFJGTG1wd1p3fDg5N2JkMmViOGJmYTM5MWIxMTIyOWE2M2VjMjJmZjk5MmUyNDZjZDFjNTg1OWFkYzMxY2NhOGRkMjczYmIzN2E","altText":"200_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ5fGltYWdlL2pwZWd8YURnMEwyZ3paUzh4TlRFeU9EWXhPVEUxTlRRNE5pOHhNakJmTURJd01EQXdNV1V3TURBelpEWTROekF3TURFd01HSTJYMFJGTG1wd1p3fGY1NmFhYmQyN2JiYTViMWMyMWQ0OWExOWE0NDdlMTg5NGQyZWU4MTI0ODdlMTljMDExMTUxZThiZmE2MjkyZjQ","altText":"120_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc4Nzl8aW1hZ2UvanBlZ3xhR0kwTDJnNE55OHhOVEV5T0RZeE5qSTNNVGt3TWd8YzVkNmYzOGE2NjFiZGEyNmQ1M2FmZTViN2ZiZTYwYjIwMmE2M2JjMGU2ZGQ0YmQwZDEzODE1YjdkZDVkYzcwYQ","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3fGltYWdlL2pwZWd8YUdGaUwyZzVPQzh4TlRBMk1UVXhNelV6TlRVeE9DOHlNREJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDdmMTU4Mzc2MGE2NTBlYjFjMzMzZTc1OGIwMDBiZGFkNjViNGIyZjVhNzhlNWI2NTMxNTg3ZjBhZDkzMjk1MDQ","altText":"200_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3fGltYWdlL2pwZWd8YUdGaUwyZzVPQzh4TlRBMk1UVXhNelV6TlRVeE9DOHlNREJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDdmMTU4Mzc2MGE2NTBlYjFjMzMzZTc1OGIwMDBiZGFkNjViNGIyZjVhNzhlNWI2NTMxNTg3ZjBhZDkzMjk1MDQ","altText":"200_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFERmpMMmhtTUM4eE5UQTJNVFV4TWpFMU9USTJNaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ExMWI5ZDc1NDJkNmJkMmNiMGFiYTE0Yjc0YTNiZGRiNWRlYzkxMTcyYWYzOWIwMjE2MzZhOTA2ZmM1Y2E2Yg","altText":"2000_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFHWmxMMmhtT1M4eE5UQTJNVFV4TWpReU1UUXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8ODFjMDk1MzQ4MjQzMWVmN2E3NjhiYTc5NmI5MmIzMWY4NGI4ZjYyNzA3MTljMGUwNGE0ZDE2NzZlZGYxMzRlZQ","altText":"1440_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFHSmtMMmhtWkM4eE5UQTJNVFV4TWpVMU1qUTNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8MTUxNDM0N2VjMzllZDE5ZTRjOWRlYWI5NWJiYjlhOGY0NGQxYmI4MWI2YzQxYzI0ZGI5ZTEyNzUyYzkzM2VhZg","altText":"1280_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFEYzBMMmhtT0M4eE5UQTJNVFV4TWpneE5EWXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNekE0TURnd01EQXhNREJpTmw5RVJTNXFjR2N8OWFjZWU5NmExNGRmYTFlZWFlMTExZGZlYmZlMDRjNzAwNWM3YTM0ZjI2ZDM1MWU4MTRjMzg2M2FkODAzM2U3Zg","altText":"1024_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjkzNnxpbWFnZS9qcGVnfGFEUmhMMmhoT1M4eE5UQTJNVFV4TXpBM05qYzJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNRGd3T0RBd01ERXdNR0kyWDBSRkxtcHdad3xjOTA4OGYzOTI3NzBhNDM4YTVkYzQ5M2JjZDFmM2RhOWRkOWY0YTY1ZGEzNTNjMTI4YTI0Y2RiOWRlNzhkNWM1","altText":"768_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk3MHxpbWFnZS9qcGVnfGFEWmhMMmc1WXk4eE5UQTJNVFV4TXpRd05EUTBOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNRGd3T0RBd01ERXdNR0kyWDBSRkxtcHdad3w2YmQxYjg3NGM0MTRiZTNlYzQxMDcwOTczZmI2NDI0ZDU5YTE0NGRiYTIzYTQ5NGMzYTc0ZDg2ZmE2YThjOTNm","altText":"480_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE3fGltYWdlL2pwZWd8YUdGaUwyZzVPQzh4TlRBMk1UVXhNelV6TlRVeE9DOHlNREJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDdmMTU4Mzc2MGE2NTBlYjFjMzMzZTc1OGIwMDBiZGFkNjViNGIyZjVhNzhlNWI2NTMxNTg3ZjBhZDkzMjk1MDQ","altText":"200_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00030808000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTQ1fGltYWdlL2pwZWd8YURSaUwyZ3pZeTh4TlRBMk1UVXhOREUxT0RFeE1DOHhNakJmTURJd01EQXdNR1F3TURBek1EZ3dPREF3TURFd01HSTJYMFJGTG1wd1p3fDY0OTQ1OTY0Y2RlN2E0NTU3ZDg4ZjU3NTE3YTdhMjI1ZDRlNjhhM2NiMGMzYWVjNjdlNTJlNDBlMzgxNWUxZjM","altText":"120_0200000d00030808000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTAwMTV8aW1hZ2UvanBlZ3xhR05rTDJnNU5pOHhOVEEyTVRVeE1UWXdNakl3Tmd8N2I3YTY0N2RiYzgxOTNkYWFhMDZkZmQ1NTlhMzg3ODg2MGRjMWYwMTU5MDFjOTU0NDVkODM2ZTUwZTkwMWUwOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00030808000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFEWTBMMmhrWXk4eE5EWXlNVFl4TkRnMk5qUTJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YzEyMGQyNGEyMWE2YWMwZmYxMzgwNmJiNzYzZjk3YzQ5NTBiZDkyMDBjYzcxZDJmZjE4Nzc0ZmE5MWFhYmJiYg","altText":"2000_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFEWTBMMmhrWXk4eE5EWXlNVFl4TkRnMk5qUTJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YzEyMGQyNGEyMWE2YWMwZmYxMzgwNmJiNzYzZjk3YzQ5NTBiZDkyMDBjYzcxZDJmZjE4Nzc0ZmE5MWFhYmJiYg","altText":"2000_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFEWTBMMmhrWXk4eE5EWXlNVFl4TkRnMk5qUTJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YzEyMGQyNGEyMWE2YWMwZmYxMzgwNmJiNzYzZjk3YzQ5NTBiZDkyMDBjYzcxZDJmZjE4Nzc0ZmE5MWFhYmJiYg","altText":"2000_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YURZeUwyaGpaUzh4TkRZeU1UWXhOVEkxT1RZM09DOHlNREJmTURJd01EQXdNRFl3TURBek1XWmhOekF3TURJd01HSTJYMFJGTG1wd1p3fDE1ZWI4NzM2ZmNmMjBjNzQ1MGVjMGFmMWM4Yjk1NjY4MmM3N2M2OTRhOGQ2MDlhYmIyZDM5NGYyODNhOGVjMmE","altText":"200_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YURZeUwyaGpaUzh4TkRZeU1UWXhOVEkxT1RZM09DOHlNREJmTURJd01EQXdNRFl3TURBek1XWmhOekF3TURJd01HSTJYMFJGTG1wd1p3fDE1ZWI4NzM2ZmNmMjBjNzQ1MGVjMGFmMWM4Yjk1NjY4MmM3N2M2OTRhOGQ2MDlhYmIyZDM5NGYyODNhOGVjMmE","altText":"200_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFEWTBMMmhrWXk4eE5EWXlNVFl4TkRnMk5qUTJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YzEyMGQyNGEyMWE2YWMwZmYxMzgwNmJiNzYzZjk3YzQ5NTBiZDkyMDBjYzcxZDJmZjE4Nzc0ZmE5MWFhYmJiYg","altText":"2000_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFEYzBMMmhrWmk4eE5EWXlNVFl4TkRrek1UazVPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YjQ0MzA1NDI5ZWRjN2JjZWIzZjQ1YTA5ZGVmMmRhZjVlMjdmNDNjNTQ0ZTE1NzMzZGQ3Y2M1OTI0MjU1MjZjMw","altText":"1440_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFESXpMMmhsTUM4eE5EWXlNVFl4TkRrNU56VXpOQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8NTNmNTYzNWQxYzA5MTQ1ZTEzYTg4OGE1ZDMxZGVlZjI5ZTc3OTE3MDgzYTdhODlmYzI0YTVkNzBiMTc3ZjA0NQ","altText":"1280_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFERm1MMmhrTlM4eE5EWXlNVFl4TlRBMk16QTNNQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekZtWVRjd01EQXlNREJpTmw5RVJTNXFjR2N8YjlmYWYyM2Q3ZTk4YTVhMmIzZGFjN2UzOGRjZTUzYzQ3MTA4ODQxYzUwNzRkNmE2ZWMyZWUwMWYyMjhjNGU5Yg","altText":"1024_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2M3xpbWFnZS9qcGVnfGFESXlMMmhrTWk4eE5EWXlNVFl4TlRFeU9EWXdOaTgzTmpoZk1ESXdNREF3TURZd01EQXpNV1poTnpBd01ESXdNR0kyWDBSRkxtcHdad3w3M2YwOTE5YjI4MWM3OGNkNzNlMmIxZmQyNDZhYWU1YzBiYTY0ZjdjZDcwODRiZTRiOGY3NDM0YmQ3ZDY5MmRm","altText":"768_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM4MnxpbWFnZS9qcGVnfGFEWXdMMmhrTVM4eE5EWXlNVFl4TlRFNU5ERTBNaTgwT0RCZk1ESXdNREF3TURZd01EQXpNV1poTnpBd01ESXdNR0kyWDBSRkxtcHdad3xlNDliOTcyZWM5OTIzMjQ4YmY3NWZiMTEwN2YwNmY4YjY0M2RjM2IwOTliZWMwM2VhMjc2MjdhYzQyN2ZmMzZm","altText":"480_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzfGltYWdlL2pwZWd8YURZeUwyaGpaUzh4TkRZeU1UWXhOVEkxT1RZM09DOHlNREJmTURJd01EQXdNRFl3TURBek1XWmhOekF3TURJd01HSTJYMFJGTG1wd1p3fDE1ZWI4NzM2ZmNmMjBjNzQ1MGVjMGFmMWM4Yjk1NjY4MmM3N2M2OTRhOGQ2MDlhYmIyZDM5NGYyODNhOGVjMmE","altText":"200_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600031fa7000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU5fGltYWdlL2pwZWd8YURreUwyaGpOeTh4TkRZeU1UWXhOVFExTmpJNE5pOHhNakJmTURJd01EQXdNRFl3TURBek1XWmhOekF3TURJd01HSTJYMFJGTG1wd1p3fDNmNTdiMmE1Nzc3OTJlOTk3Nzg5NjQ1ZmM4OWE1OGFhMjFmYjRjOWQ5MWUzOTM2YzNlNjFmZTEzOTFjNTZjZDU","altText":"120_0200000600031fa7000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzU0MnxpbWFnZS9qcGVnfGFEVmxMMmd5WVM4eE5EWXlNVFU1T1RFd05UQTFOQXw5YzI2NTdlNGFiY2ZiZGQwMGZhMDNiMDQ5NWNhZjA3MDEyODhlNWFhYjRmMDcyNjI4NDAyYmVkNmUwMGFhMDMy","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600031fa7000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHTTVMMmhsTWk4eE5UQTNNekUzT1RZMk5EUXhOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8YjAyZTQ4YWIxYWNkNTk0MmJiNjM3MzA5Yzk4OTVlYzZjNmQ4MjNmOTgzY2M2NTIxMmI1MTNlM2I4MGRhY2RmMQ","altText":"1440_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHWmlMMmhrT0M4eE5UQTNNekUzT1RreU5qVTFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmUxYWY1MDgxMTIwZjdlZGRlMGUzNWYyODI5NGY2OTI0ODE0OWExNmRhMzFmMDBhZmI1ODFiN2MyZTFiZmI3ZQ","altText":"1280_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEUTJMMmd5TXk4eE5UQTNNekU0TURFeU16RTJOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8OTg0MmUyYjU1MjIyMTQxMTBjOGY1YjM1YmY1Y2MzMGI2MDVhOTUxMjBhNTJmZTcxMGFiMGEwYTg0OTYxZTBmNw","altText":"1024_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEQXlMMmd5WVM4eE5UQTNNekU0TURNeE9UYzNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmM2ZiZjllODU0MDI2YWYwMjk0ZTMzODg2YmVhYTI0NDNmZmJiY2FlZjA3MzRmYTNhZmYwMWY2ZDlmNTI2ZmJh","altText":"768_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODExN3xpbWFnZS9qcGVnfGFEa3lMMmd6TkM4eE5UQTNNekU0TURZME56UTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3MDRmNTE3MTBjNWRmNmU3MDY3Mjc0NjNiNmU1OTIyZTBhMzUyNDk0MmQ5NGFlZmRkMzUyNjc3ZjY4ZDZkN2Y1","altText":"480_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTc2fGltYWdlL2pwZWd8YUROakwyZzVaUzh4TlRBM016RTRNVFl6TURRNU5DOHhNakJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlhMDNhZmRjNzU5ZWI4OWE4MWRlYjZkY2Y4Y2ZmNjg3ZGY0YWE1ZjNiODM1OGQ2YTUxMTliZTI0ZTUxZjlkMmE","altText":"120_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODkxNTV8aW1hZ2UvanBlZ3xhRGxqTDJoaU5pOHhOVEEzTXpFM09EYzBOamt4TUF8ODIyZDY5ZjUyZTEzOTYzODc5OGMxYWYzYTJmZmYwZGUyODg5ZjAxYjgyZTk0Mzk3MDYxYjNjYTNlZGE4Mjc2YQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFERXlMMmc1WXk4eE5URXlPRFl4TmpnMk1UY3lOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8NGJjMjdhMTY1NjE0NDhkNWYzMDlhMWJkNjM4OGU3Yjg2ZDI1MjVmYzIwMDI4ODRlZTRkYWZmNzhlNjgwYzc1MA","altText":"2000_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFERXlMMmc1WXk4eE5URXlPRFl4TmpnMk1UY3lOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8NGJjMjdhMTY1NjE0NDhkNWYzMDlhMWJkNjM4OGU3Yjg2ZDI1MjVmYzIwMDI4ODRlZTRkYWZmNzhlNjgwYzc1MA","altText":"2000_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFERXlMMmc1WXk4eE5URXlPRFl4TmpnMk1UY3lOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8NGJjMjdhMTY1NjE0NDhkNWYzMDlhMWJkNjM4OGU3Yjg2ZDI1MjVmYzIwMDI4ODRlZTRkYWZmNzhlNjgwYzc1MA","altText":"2000_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YURWbEwyaGhNUzh4TlRFeU9EWXhPRE0yT1RBMU5DOHlNREJmTURJd01EQXdNV1V3TURBelpEWTROekF3TURFd01HSTJYMFJGTG1wd1p3fDg5N2JkMmViOGJmYTM5MWIxMTIyOWE2M2VjMjJmZjk5MmUyNDZjZDFjNTg1OWFkYzMxY2NhOGRkMjczYmIzN2E","altText":"200_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YURWbEwyaGhNUzh4TlRFeU9EWXhPRE0yT1RBMU5DOHlNREJmTURJd01EQXdNV1V3TURBelpEWTROekF3TURFd01HSTJYMFJGTG1wd1p3fDg5N2JkMmViOGJmYTM5MWIxMTIyOWE2M2VjMjJmZjk5MmUyNDZjZDFjNTg1OWFkYzMxY2NhOGRkMjczYmIzN2E","altText":"200_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFERXlMMmc1WXk4eE5URXlPRFl4TmpnMk1UY3lOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8NGJjMjdhMTY1NjE0NDhkNWYzMDlhMWJkNjM4OGU3Yjg2ZDI1MjVmYzIwMDI4ODRlZTRkYWZmNzhlNjgwYzc1MA","altText":"2000_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFEaGpMMmhsWkM4eE5URXlPRFl4TnpFeU16ZzNNQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8N2FhODc5ZjU3OGRlNTJmMjM5NDc2MDk0NjIxZWFhOWUwNzFlMzM1MTFkZjcwNjA1MDAxM2NlMTFjZGVmZjg0NA","altText":"1440_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFEQmlMMmhtTlM4eE5URXlPRFl4TnpNNE5qQXhOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8YzJkZGZmMGQ2MGFkNTkxZWZlMmIyZTc2NjEwMTQzNzhlYzI1NTdhYzAwNjM2NzQ3MWM0YjEzYjA0MzgzYzBlNA","altText":"1280_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFHUTVMMmhtWlM4eE5URXlPRFl4TnpZME9ERTFPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMlEyT0Rjd01EQXhNREJpTmw5RVJTNXFjR2N8MDE3NGE4YTJlMDg0Njg2ZjY0NDFlNmQ2MjU3MDM3ZGFiNDJhZjFlZjE3MTliN2E1OWVjNzU0Y2M3MTk3ZjU1Yg","altText":"1024_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTk3MnxpbWFnZS9qcGVnfGFEUTFMMmhtTnk4eE5URXlPRFl4TnpreE1ETXdNaTgzTmpoZk1ESXdNREF3TVdVd01EQXpaRFk0TnpBd01ERXdNR0kyWDBSRkxtcHdad3w5MzhhYTlmMDY2YTNhNGVmZmJhY2U2ODM1N2UwMmI4Yzg4YmNjYjUxNmUyZWQ1YWNjYTQ0NTljOWJjODU5NmJm","altText":"768_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTg5N3xpbWFnZS9qcGVnfGFHUmtMMmhoT0M4eE5URXlPRFl4T0RFd05qa3hNQzgwT0RCZk1ESXdNREF3TVdVd01EQXpaRFk0TnpBd01ERXdNR0kyWDBSRkxtcHdad3xmYWIyNjQxMTA1YzY1NTQ1MjVlNmIwZDQ2NmRjOGRjNDMyODUwZDJhZmU2ZTcwYzJiZGZlOGI3OGFjMWMyOThk","altText":"480_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQzfGltYWdlL2pwZWd8YURWbEwyaGhNUzh4TlRFeU9EWXhPRE0yT1RBMU5DOHlNREJmTURJd01EQXdNV1V3TURBelpEWTROekF3TURFd01HSTJYMFJGTG1wd1p3fDg5N2JkMmViOGJmYTM5MWIxMTIyOWE2M2VjMjJmZjk5MmUyNDZjZDFjNTg1OWFkYzMxY2NhOGRkMjczYmIzN2E","altText":"200_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003d687000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ5fGltYWdlL2pwZWd8YURnMEwyZ3paUzh4TlRFeU9EWXhPVEUxTlRRNE5pOHhNakJmTURJd01EQXdNV1V3TURBelpEWTROekF3TURFd01HSTJYMFJGTG1wd1p3fGY1NmFhYmQyN2JiYTViMWMyMWQ0OWExOWE0NDdlMTg5NGQyZWU4MTI0ODdlMTljMDExMTUxZThiZmE2MjkyZjQ","altText":"120_0200001e0003d687000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003d687000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc4Nzl8aW1hZ2UvanBlZ3xhR0kwTDJnNE55OHhOVEV5T0RZeE5qSTNNVGt3TWd8YzVkNmYzOGE2NjFiZGEyNmQ1M2FmZTViN2ZiZTYwYjIwMmE2M2JjMGU2ZGQ0YmQwZDEzODE1YjdkZDVkYzcwYQ","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003d687000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"737-316","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-strip/p/737-316","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","737-316"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454022334","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":12.0,"numberPackageUnits":12.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Triple-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 5.08 mm; 48-pole; CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51157127","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}