[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"737-416/000-004","name":"Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 5.08 mm; 48-pole; CAGE CLAMP®; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-block/p/737-416_000-004","description":"<h2>PCB terminal block, 737 Series, with 5.08 mm pin spacing</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 737-416/000-004). It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 21 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 82.28 x 44 x 31 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to forty-eight potentials / forty-eight poles can be connected to this terminal strip using forty-eight clamping points on three levels. The contacts are made of electrolytic copper (ECu), the black housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at an angle of 45°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are organized within the terminal block (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjgwNTh8aW1hZ2UvanBlZ3xhR0ZqTDJnNE5DOHhOVEEyTXpFd056a3lPREE1TkF8M2FiZjI2MWQ3OGM4YWQwYzA5MzI5ZDdiZDM1ZmM1MGVmZDNkYmE0ODczZTRjMTAxN2JhMmQ0ZThkNjhlYTJlMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHRXpMMmd5T0M4eE5UQTJNekV3T0RVeE56a3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8MjJkODlkNWIzMDdmMDg1ZGI4MzVjZmI4ZGRkMDU0OTBlYjM0MDc1YTk4ZDhlNTBkMDZiZjA4ZTc4MWY0ZmNiNg","altText":"1440_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHVTBMMmd5TkM4eE5UQTJNekV3T0RZME9EazVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzNTdmNDc3NmYwYWE5NThhZjNhY2NiYzA2ZDYwYWZlNTdmNWM0MzQwNmE5MjhmNDdhZTc1Mjc4NWZiMWM5Nw","altText":"1280_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFERTBMMmd4WlM4eE5UQTJNekV3T0RnME5UVTVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8OTAwYTEzZDA3NWQ1ZmRiNDcxNDMzMTI4M2JhNGJlYjM4NjZlYTI0MzM0Yzc4NTdhOGU5YmU1MDNlZWRjNWVkMg","altText":"1024_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDkxMXxpbWFnZS9qcGVnfGFEVTFMMmd4WVM4eE5UQTJNekV3T0RrM05qWTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNRGc1TlRBd01ERXdNR0kyWDBSRkxtcHdad3xjMTZlN2VlODQ3MzdjYjdkZTljOTAzN2YwMmIyMDI5OTE5MGRiNTAyNzA2YWM3NzAzMjY4YmY4MmExYWRiYjM0","altText":"768_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzMzMXxpbWFnZS9qcGVnfGFESTJMMmd6TkM4eE5UQTJNekV3T1RFM016STNPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNRGc1TlRBd01ERXdNR0kyWDBSRkxtcHdad3xhYmQyOTk2MDhlMTI3NGFiN2ZlNzM5Yzg5MDAxMDZjZDI1ZGMxZTVjZTQ1ZTE1ZTk0MmNlNTFmOTExNjEyMGFk","altText":"480_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YUdZMUwyZ3paQzh4TlRBMk16RXdPVFF6TlRReU1pOHlNREJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1OWFjMTlmZmFjNDlmN2YxZjc2YjViYTdlYTE0MjdhNDUzMGJiZTAzNDE4OTY3ODA1ZGU5MTQwMTcyOWFkY2M","altText":"200_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YUdZMUwyZ3paQzh4TlRBMk16RXdPVFF6TlRReU1pOHlNREJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1OWFjMTlmZmFjNDlmN2YxZjc2YjViYTdlYTE0MjdhNDUzMGJiZTAzNDE4OTY3ODA1ZGU5MTQwMTcyOWFkY2M","altText":"200_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YUdZMUwyZ3paQzh4TlRBMk16RXdPVFF6TlRReU1pOHlNREJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1OWFjMTlmZmFjNDlmN2YxZjc2YjViYTdlYTE0MjdhNDUzMGJiZTAzNDE4OTY3ODA1ZGU5MTQwMTcyOWFkY2M","altText":"200_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030895000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkxfGltYWdlL2pwZWd8YURRMEwyZzBZeTh4TlRBMk16RXdPVGc1TkRFM05DOHhNakJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMDY3YjZjODk3MDE1NmE4N2UzYmY5ZGMwYTBhMGNmNzkwZTc5YjNhMDkwMDk4MjhmZmM1NGU5ZGJhNTJjY2I","altText":"120_0200000d00030895000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YUdZMUwyZ3paQzh4TlRBMk16RXdPVFF6TlRReU1pOHlNREJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1OWFjMTlmZmFjNDlmN2YxZjc2YjViYTdlYTE0MjdhNDUzMGJiZTAzNDE4OTY3ODA1ZGU5MTQwMTcyOWFkY2M","altText":"200_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YUdZMUwyZ3paQzh4TlRBMk16RXdPVFF6TlRReU1pOHlNREJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1OWFjMTlmZmFjNDlmN2YxZjc2YjViYTdlYTE0MjdhNDUzMGJiZTAzNDE4OTY3ODA1ZGU5MTQwMTcyOWFkY2M","altText":"200_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHRXpMMmd5T0M4eE5UQTJNekV3T0RVeE56a3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8MjJkODlkNWIzMDdmMDg1ZGI4MzVjZmI4ZGRkMDU0OTBlYjM0MDc1YTk4ZDhlNTBkMDZiZjA4ZTc4MWY0ZmNiNg","altText":"1440_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHVTBMMmd5TkM4eE5UQTJNekV3T0RZME9EazVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzNTdmNDc3NmYwYWE5NThhZjNhY2NiYzA2ZDYwYWZlNTdmNWM0MzQwNmE5MjhmNDdhZTc1Mjc4NWZiMWM5Nw","altText":"1280_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFERTBMMmd4WlM4eE5UQTJNekV3T0RnME5UVTVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8OTAwYTEzZDA3NWQ1ZmRiNDcxNDMzMTI4M2JhNGJlYjM4NjZlYTI0MzM0Yzc4NTdhOGU5YmU1MDNlZWRjNWVkMg","altText":"1024_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDkxMXxpbWFnZS9qcGVnfGFEVTFMMmd4WVM4eE5UQTJNekV3T0RrM05qWTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNRGc1TlRBd01ERXdNR0kyWDBSRkxtcHdad3xjMTZlN2VlODQ3MzdjYjdkZTljOTAzN2YwMmIyMDI5OTE5MGRiNTAyNzA2YWM3NzAzMjY4YmY4MmExYWRiYjM0","altText":"768_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzMzMXxpbWFnZS9qcGVnfGFESTJMMmd6TkM4eE5UQTJNekV3T1RFM016STNPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNRGc1TlRBd01ERXdNR0kyWDBSRkxtcHdad3xhYmQyOTk2MDhlMTI3NGFiN2ZlNzM5Yzg5MDAxMDZjZDI1ZGMxZTVjZTQ1ZTE1ZTk0MmNlNTFmOTExNjEyMGFk","altText":"480_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YUdZMUwyZ3paQzh4TlRBMk16RXdPVFF6TlRReU1pOHlNREJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1OWFjMTlmZmFjNDlmN2YxZjc2YjViYTdlYTE0MjdhNDUzMGJiZTAzNDE4OTY3ODA1ZGU5MTQwMTcyOWFkY2M","altText":"200_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkxfGltYWdlL2pwZWd8YURRMEwyZzBZeTh4TlRBMk16RXdPVGc1TkRFM05DOHhNakJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMDY3YjZjODk3MDE1NmE4N2UzYmY5ZGMwYTBhMGNmNzkwZTc5YjNhMDkwMDk4MjhmZmM1NGU5ZGJhNTJjY2I","altText":"120_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjgwNTh8aW1hZ2UvanBlZ3xhR0ZqTDJnNE5DOHhOVEEyTXpFd056a3lPREE1TkF8M2FiZjI2MWQ3OGM4YWQwYzA5MzI5ZDdiZDM1ZmM1MGVmZDNkYmE0ODczZTRjMTAxN2JhMmQ0ZThkNjhlYTJlMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEZ3lMMmc0TUM4eE5EWXlNVFl4T0RjNU9EWXlNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5NDJmOTk0MmZlM2Q4NDY4ZTdmMTMzMjkxYTdmZDdiM2YyMzU4ZmIwYWZmZmQzZmIzOTkyN2MyNjA0Y2Q5Mw","altText":"2000_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEZ3lMMmc0TUM4eE5EWXlNVFl4T0RjNU9EWXlNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5NDJmOTk0MmZlM2Q4NDY4ZTdmMTMzMjkxYTdmZDdiM2YyMzU4ZmIwYWZmZmQzZmIzOTkyN2MyNjA0Y2Q5Mw","altText":"2000_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEZ3lMMmc0TUM4eE5EWXlNVFl4T0RjNU9EWXlNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5NDJmOTk0MmZlM2Q4NDY4ZTdmMTMzMjkxYTdmZDdiM2YyMzU4ZmIwYWZmZmQzZmIzOTkyN2MyNjA0Y2Q5Mw","altText":"2000_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YUdObEwyaGtOUzh4TkRZeU1UWXhPVEU1TVRnek9DOHlNREJmTURJd01EQXdNRFl3TURBek1tTXpOekF3TURJd01HSTJYMFJGTG1wd1p3fGVlMWQ5ZTBjODY1MWNlYTUwODA4ZmY0NjI5ZjVmYzc0NjEwMTkyNTBlZTQ4NDVjMzhmYWUwZDFhYTM0NDU0ZjY","altText":"200_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YUdObEwyaGtOUzh4TkRZeU1UWXhPVEU1TVRnek9DOHlNREJmTURJd01EQXdNRFl3TURBek1tTXpOekF3TURJd01HSTJYMFJGTG1wd1p3fGVlMWQ5ZTBjODY1MWNlYTUwODA4ZmY0NjI5ZjVmYzc0NjEwMTkyNTBlZTQ4NDVjMzhmYWUwZDFhYTM0NDU0ZjY","altText":"200_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEZ3lMMmc0TUM4eE5EWXlNVFl4T0RjNU9EWXlNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5NDJmOTk0MmZlM2Q4NDY4ZTdmMTMzMjkxYTdmZDdiM2YyMzU4ZmIwYWZmZmQzZmIzOTkyN2MyNjA0Y2Q5Mw","altText":"2000_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEazBMMmc0TXk4eE5EWXlNVFl4T0RnMk5ERTFPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8OGQzN2E5YmFkOTYwNTM3MmVlNGRiZWQ3YjJmY2Q4ZGM0NmJmMzBkYWNjNmMxZjkzYjFmMTFmZTdhNTI3N2M3MA","altText":"1440_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEa3hMMmc0Tmk4eE5EWXlNVFl4T0RreU9UWTVOQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8OGZkNTZkYmI2NmVkYmQ4MmRmMTA1MDdhZGRjMzNlMzM3ODEwNDMxNzcwMTAwMWYyNDE4ZGE5ZjdhYzdhMzY5Yw","altText":"1280_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEVXpMMmc0Tnk4eE5EWXlNVFl4T0RrNU5USXpNQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8ZDVkMzhmNDUyMzE2ZDA3MjUzMGE2MWRjYWVhZjQ1ODNjMDhjMTJjYmI1OTVkZTBmYTg0MzRhM2I2N2ZlOWI0Mg","altText":"1024_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEQm1MMmhrTWk4eE5EWXlNVFl4T1RBMk1EYzJOaTgzTmpoZk1ESXdNREF3TURZd01EQXpNbU16TnpBd01ESXdNR0kyWDBSRkxtcHdad3wyNDhkNTBlZjI4ZDUyZjhlNjY3ZDU5OTE2MDk3NmMxMTM1OWUyM2Q3MTZhNGIyZTYwYjY2ZThkOWY4YWI0MDQ2","altText":"768_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAyOHxpbWFnZS9qcGVnfGFEQmtMMmhrTlM4eE5EWXlNVFl4T1RFeU5qTXdNaTgwT0RCZk1ESXdNREF3TURZd01EQXpNbU16TnpBd01ESXdNR0kyWDBSRkxtcHdad3w0MzlhNDQwNzYzMTMwMjM3ZmU3OTY2MWQ0YTUwNjk4MzQ4Mzc0NGQ2NmJlY2YyNDZjZTExMTE4NTQ3MmFjMDgz","altText":"480_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YUdObEwyaGtOUzh4TkRZeU1UWXhPVEU1TVRnek9DOHlNREJmTURJd01EQXdNRFl3TURBek1tTXpOekF3TURJd01HSTJYMFJGTG1wd1p3fGVlMWQ5ZTBjODY1MWNlYTUwODA4ZmY0NjI5ZjVmYzc0NjEwMTkyNTBlZTQ4NDVjMzhmYWUwZDFhYTM0NDU0ZjY","altText":"200_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ3fGltYWdlL2pwZWd8YURoakwyaGtZeTh4TkRZeU1UWXhPVE00T0RRME5pOHhNakJmTURJd01EQXdNRFl3TURBek1tTXpOekF3TURJd01HSTJYMFJGTG1wd1p3fDBiZWNkNDFiMGIxNTA2NGI4MTQ0MDAyMjc3ZmRmNDE4OWE1N2ZiMmQwNGQ0ODFlM2U1ZjRiZDA2NzNkNjhhMzg","altText":"120_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjY1NHxpbWFnZS9qcGVnfGFEUmtMMmd5Tnk4eE5EWXlNVFU1T1RBek9UVXhPQXw3MDg5YWFlZWI0ZTI5ZWI1MDEwNzAyNjkzMGYxMDIxZjkzZTk4NjhjNGU0ODQxN2VlYzFmODc4MTIyMDIwZTJl","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHTTVMMmhsTWk4eE5UQTNNekUzT1RZMk5EUXhOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8YjAyZTQ4YWIxYWNkNTk0MmJiNjM3MzA5Yzk4OTVlYzZjNmQ4MjNmOTgzY2M2NTIxMmI1MTNlM2I4MGRhY2RmMQ","altText":"1440_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHWmlMMmhrT0M4eE5UQTNNekUzT1RreU5qVTFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmUxYWY1MDgxMTIwZjdlZGRlMGUzNWYyODI5NGY2OTI0ODE0OWExNmRhMzFmMDBhZmI1ODFiN2MyZTFiZmI3ZQ","altText":"1280_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEUTJMMmd5TXk4eE5UQTNNekU0TURFeU16RTJOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8OTg0MmUyYjU1MjIyMTQxMTBjOGY1YjM1YmY1Y2MzMGI2MDVhOTUxMjBhNTJmZTcxMGFiMGEwYTg0OTYxZTBmNw","altText":"1024_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEQXlMMmd5WVM4eE5UQTNNekU0TURNeE9UYzNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmM2ZiZjllODU0MDI2YWYwMjk0ZTMzODg2YmVhYTI0NDNmZmJiY2FlZjA3MzRmYTNhZmYwMWY2ZDlmNTI2ZmJh","altText":"768_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODExN3xpbWFnZS9qcGVnfGFEa3lMMmd6TkM4eE5UQTNNekU0TURZME56UTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3MDRmNTE3MTBjNWRmNmU3MDY3Mjc0NjNiNmU1OTIyZTBhMzUyNDk0MmQ5NGFlZmRkMzUyNjc3ZjY4ZDZkN2Y1","altText":"480_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTc2fGltYWdlL2pwZWd8YUROakwyZzVaUzh4TlRBM016RTRNVFl6TURRNU5DOHhNakJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlhMDNhZmRjNzU5ZWI4OWE4MWRlYjZkY2Y4Y2ZmNjg3ZGY0YWE1ZjNiODM1OGQ2YTUxMTliZTI0ZTUxZjlkMmE","altText":"120_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODkxNTV8aW1hZ2UvanBlZ3xhRGxqTDJoaU5pOHhOVEEzTXpFM09EYzBOamt4TUF8ODIyZDY5ZjUyZTEzOTYzODc5OGMxYWYzYTJmZmYwZGUyODg5ZjAxYjgyZTk0Mzk3MDYxYjNjYTNlZGE4Mjc2YQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEQXhMMmc1T1M4eE5URXlPRFl4TmpjNU5qRTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ4YmNlYzdjZGM5MTQzOTZmZTU3ZDcwZmQ4NGZmMjA1ZmI0ODJmM2FhZWE1MTAxZTUwYzc3ODBlNTIzZmNhNQ","altText":"2000_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEQXhMMmc1T1M4eE5URXlPRFl4TmpjNU5qRTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ4YmNlYzdjZGM5MTQzOTZmZTU3ZDcwZmQ4NGZmMjA1ZmI0ODJmM2FhZWE1MTAxZTUwYzc3ODBlNTIzZmNhNQ","altText":"2000_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEQXhMMmc1T1M4eE5URXlPRFl4TmpjNU5qRTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ4YmNlYzdjZGM5MTQzOTZmZTU3ZDcwZmQ4NGZmMjA1ZmI0ODJmM2FhZWE1MTAxZTUwYzc3ODBlNTIzZmNhNQ","altText":"2000_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMxfGltYWdlL2pwZWd8YURSa0wyZzVaUzh4TlRFeU9EWXhPRFF6TkRVNU1DOHlNREJmTURJd01EQXdNV1V3TURBelpEY3hOekF3TURFd01HSTJYMFJGTG1wd1p3fDJiMmU0ZDIwODY3MzU1MDlhZTg0YjE2YzA0NWJlNjNhOGU4YThlZDFlMTJkMDViMDc3ZWM1ZTIxYzkwYzM4MGE","altText":"200_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMxfGltYWdlL2pwZWd8YURSa0wyZzVaUzh4TlRFeU9EWXhPRFF6TkRVNU1DOHlNREJmTURJd01EQXdNV1V3TURBelpEY3hOekF3TURFd01HSTJYMFJGTG1wd1p3fDJiMmU0ZDIwODY3MzU1MDlhZTg0YjE2YzA0NWJlNjNhOGU4YThlZDFlMTJkMDViMDc3ZWM1ZTIxYzkwYzM4MGE","altText":"200_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEQXhMMmc1T1M4eE5URXlPRFl4TmpjNU5qRTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ4YmNlYzdjZGM5MTQzOTZmZTU3ZDcwZmQ4NGZmMjA1ZmI0ODJmM2FhZWE1MTAxZTUwYzc3ODBlNTIzZmNhNQ","altText":"2000_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEZGlMMmhsWVM4eE5URXlPRFl4TnpBMU9ETXpOQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZWZiYTJlYTJiZTE3NjFkNzIzMjg2NDM0NWQxNTAwNmMxZTg5ZDljMDFhZGE4MWI2NDc2YjRiZDllNzcxNjFjYg","altText":"1440_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEVmpMMmhtTkM4eE5URXlPRFl4TnpNeU1EUTNPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NDlhMTkyM2UyYzQwODk2ZWYyZjZlNjUyZThkNjBiNjFjYzE0MzVhNGIyOTA2NjYxYzdkN2QwYzc5ZWYyN2IwMQ","altText":"1280_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFHUmlMMmhtWWk4eE5URXlPRFl4TnpVNE1qWXlNaTh4TURJMFh6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YWVjNGE1MjNiYTAwZGUxZGVkOGI1YjhiYjVjYTNkMTgzZWEwOGI5ODlmNTUyYWE5M2ViYzFiMjg5N2ViMjlmMA","altText":"1024_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFHWm1MMmhtT1M4eE5URXlPRFl4TnpnM056VXpOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaRGN4TnpBd01ERXdNR0kyWDBSRkxtcHdad3wxZDVlZjE2NmFlMzgyZTkzOTNlNjQzOWNjN2Q1ZjA2MzcxNzEyNmRmZWVmM2RkMTkxNmNiNWU5MjNjNTA3OTZi","altText":"768_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU1OXxpbWFnZS9qcGVnfGFERmlMMmhoT0M4eE5URXlPRFl4T0RFM01qUTBOaTgwT0RCZk1ESXdNREF3TVdVd01EQXpaRGN4TnpBd01ERXdNR0kyWDBSRkxtcHdad3xlMmYxNjZlN2VkZjYyOTkxYmVlNDYyNDgzYzc5OTg1MDEwMmY1MTA5OTczOTYwYjllODgxY2MzMDhjOTZiN2Q5","altText":"480_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMxfGltYWdlL2pwZWd8YURSa0wyZzVaUzh4TlRFeU9EWXhPRFF6TkRVNU1DOHlNREJmTURJd01EQXdNV1V3TURBelpEY3hOekF3TURFd01HSTJYMFJGTG1wd1p3fDJiMmU0ZDIwODY3MzU1MDlhZTg0YjE2YzA0NWJlNjNhOGU4YThlZDFlMTJkMDViMDc3ZWM1ZTIxYzkwYzM4MGE","altText":"200_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTcyfGltYWdlL2pwZWd8YURGbEwyZ3pPQzh4TlRFeU9EWXhPVE14T1RNeU5pOHhNakJmTURJd01EQXdNV1V3TURBelpEY3hOekF3TURFd01HSTJYMFJGTG1wd1p3fDU5MmJlNTZmMTNhN2ZkN2VlZDcwMDJjYTk1YzUwMDFlNTlhMmQwNjU0M2MwMjQ3YjdkODBmODY2YjRiOWRlYjE","altText":"120_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDE2ODV8aW1hZ2UvanBlZ3xhRFZpTDJnNFlTOHhOVEV5T0RZeE5qTXdORFkzTUF8NDllZmJjNjVmOTcwMjFlMTkxODMyNmFlYzdkMmI5YTI4NWI0ZjY1ZGQ3ZTBiYzYxYjFkMGMyMGY5ZGJhMmY4ZQ","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YUdZMUwyZ3paQzh4TlRBMk16RXdPVFF6TlRReU1pOHlNREJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1OWFjMTlmZmFjNDlmN2YxZjc2YjViYTdlYTE0MjdhNDUzMGJiZTAzNDE4OTY3ODA1ZGU5MTQwMTcyOWFkY2M","altText":"200_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YUdZMUwyZ3paQzh4TlRBMk16RXdPVFF6TlRReU1pOHlNREJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1OWFjMTlmZmFjNDlmN2YxZjc2YjViYTdlYTE0MjdhNDUzMGJiZTAzNDE4OTY3ODA1ZGU5MTQwMTcyOWFkY2M","altText":"200_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHSXpMMmd5WlM4eE5UQTJNekV3T0RNNE5qZzBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWNlN2FlOTY4NDUxMjhiMTUwZjMzMjI0YThkNGYxYzllMDJjMDBmNWE3MDIyMzFiMGFhODIxN2ViZjM3ZTYxNg","altText":"2000_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHRXpMMmd5T0M4eE5UQTJNekV3T0RVeE56a3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8MjJkODlkNWIzMDdmMDg1ZGI4MzVjZmI4ZGRkMDU0OTBlYjM0MDc1YTk4ZDhlNTBkMDZiZjA4ZTc4MWY0ZmNiNg","altText":"1440_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFHVTBMMmd5TkM4eE5UQTJNekV3T0RZME9EazVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzNTdmNDc3NmYwYWE5NThhZjNhY2NiYzA2ZDYwYWZlNTdmNWM0MzQwNmE5MjhmNDdhZTc1Mjc4NWZiMWM5Nw","altText":"1280_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzgzNXxpbWFnZS9qcGVnfGFERTBMMmd4WlM4eE5UQTJNekV3T0RnME5UVTVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNekE0T1RVd01EQXhNREJpTmw5RVJTNXFjR2N8OTAwYTEzZDA3NWQ1ZmRiNDcxNDMzMTI4M2JhNGJlYjM4NjZlYTI0MzM0Yzc4NTdhOGU5YmU1MDNlZWRjNWVkMg","altText":"1024_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDkxMXxpbWFnZS9qcGVnfGFEVTFMMmd4WVM4eE5UQTJNekV3T0RrM05qWTNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNRGc1TlRBd01ERXdNR0kyWDBSRkxtcHdad3xjMTZlN2VlODQ3MzdjYjdkZTljOTAzN2YwMmIyMDI5OTE5MGRiNTAyNzA2YWM3NzAzMjY4YmY4MmExYWRiYjM0","altText":"768_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzMzMXxpbWFnZS9qcGVnfGFESTJMMmd6TkM4eE5UQTJNekV3T1RFM016STNPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNRGc1TlRBd01ERXdNR0kyWDBSRkxtcHdad3xhYmQyOTk2MDhlMTI3NGFiN2ZlNzM5Yzg5MDAxMDZjZDI1ZGMxZTVjZTQ1ZTE1ZTk0MmNlNTFmOTExNjEyMGFk","altText":"480_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YUdZMUwyZ3paQzh4TlRBMk16RXdPVFF6TlRReU1pOHlNREJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1OWFjMTlmZmFjNDlmN2YxZjc2YjViYTdlYTE0MjdhNDUzMGJiZTAzNDE4OTY3ODA1ZGU5MTQwMTcyOWFkY2M","altText":"200_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00030895000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTkxfGltYWdlL2pwZWd8YURRMEwyZzBZeTh4TlRBMk16RXdPVGc1TkRFM05DOHhNakJmTURJd01EQXdNR1F3TURBek1EZzVOVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxMDY3YjZjODk3MDE1NmE4N2UzYmY5ZGMwYTBhMGNmNzkwZTc5YjNhMDkwMDk4MjhmZmM1NGU5ZGJhNTJjY2I","altText":"120_0200000d00030895000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjgwNTh8aW1hZ2UvanBlZ3xhR0ZqTDJnNE5DOHhOVEEyTXpFd056a3lPREE1TkF8M2FiZjI2MWQ3OGM4YWQwYzA5MzI5ZDdiZDM1ZmM1MGVmZDNkYmE0ODczZTRjMTAxN2JhMmQ0ZThkNjhlYTJlMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00030895000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEZ3lMMmc0TUM4eE5EWXlNVFl4T0RjNU9EWXlNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5NDJmOTk0MmZlM2Q4NDY4ZTdmMTMzMjkxYTdmZDdiM2YyMzU4ZmIwYWZmZmQzZmIzOTkyN2MyNjA0Y2Q5Mw","altText":"2000_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEZ3lMMmc0TUM4eE5EWXlNVFl4T0RjNU9EWXlNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5NDJmOTk0MmZlM2Q4NDY4ZTdmMTMzMjkxYTdmZDdiM2YyMzU4ZmIwYWZmZmQzZmIzOTkyN2MyNjA0Y2Q5Mw","altText":"2000_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEZ3lMMmc0TUM4eE5EWXlNVFl4T0RjNU9EWXlNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5NDJmOTk0MmZlM2Q4NDY4ZTdmMTMzMjkxYTdmZDdiM2YyMzU4ZmIwYWZmZmQzZmIzOTkyN2MyNjA0Y2Q5Mw","altText":"2000_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YUdObEwyaGtOUzh4TkRZeU1UWXhPVEU1TVRnek9DOHlNREJmTURJd01EQXdNRFl3TURBek1tTXpOekF3TURJd01HSTJYMFJGTG1wd1p3fGVlMWQ5ZTBjODY1MWNlYTUwODA4ZmY0NjI5ZjVmYzc0NjEwMTkyNTBlZTQ4NDVjMzhmYWUwZDFhYTM0NDU0ZjY","altText":"200_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YUdObEwyaGtOUzh4TkRZeU1UWXhPVEU1TVRnek9DOHlNREJmTURJd01EQXdNRFl3TURBek1tTXpOekF3TURJd01HSTJYMFJGTG1wd1p3fGVlMWQ5ZTBjODY1MWNlYTUwODA4ZmY0NjI5ZjVmYzc0NjEwMTkyNTBlZTQ4NDVjMzhmYWUwZDFhYTM0NDU0ZjY","altText":"200_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEZ3lMMmc0TUM4eE5EWXlNVFl4T0RjNU9EWXlNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8MmI5NDJmOTk0MmZlM2Q4NDY4ZTdmMTMzMjkxYTdmZDdiM2YyMzU4ZmIwYWZmZmQzZmIzOTkyN2MyNjA0Y2Q5Mw","altText":"2000_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEazBMMmc0TXk4eE5EWXlNVFl4T0RnMk5ERTFPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8OGQzN2E5YmFkOTYwNTM3MmVlNGRiZWQ3YjJmY2Q4ZGM0NmJmMzBkYWNjNmMxZjkzYjFmMTFmZTdhNTI3N2M3MA","altText":"1440_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEa3hMMmc0Tmk4eE5EWXlNVFl4T0RreU9UWTVOQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8OGZkNTZkYmI2NmVkYmQ4MmRmMTA1MDdhZGRjMzNlMzM3ODEwNDMxNzcwMTAwMWYyNDE4ZGE5ZjdhYzdhMzY5Yw","altText":"1280_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEVXpMMmc0Tnk4eE5EWXlNVFl4T0RrNU5USXpNQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekpqTXpjd01EQXlNREJpTmw5RVJTNXFjR2N8ZDVkMzhmNDUyMzE2ZDA3MjUzMGE2MWRjYWVhZjQ1ODNjMDhjMTJjYmI1OTVkZTBmYTg0MzRhM2I2N2ZlOWI0Mg","altText":"1024_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc2M3xpbWFnZS9qcGVnfGFEQm1MMmhrTWk4eE5EWXlNVFl4T1RBMk1EYzJOaTgzTmpoZk1ESXdNREF3TURZd01EQXpNbU16TnpBd01ESXdNR0kyWDBSRkxtcHdad3wyNDhkNTBlZjI4ZDUyZjhlNjY3ZDU5OTE2MDk3NmMxMTM1OWUyM2Q3MTZhNGIyZTYwYjY2ZThkOWY4YWI0MDQ2","altText":"768_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAyOHxpbWFnZS9qcGVnfGFEQmtMMmhrTlM4eE5EWXlNVFl4T1RFeU5qTXdNaTgwT0RCZk1ESXdNREF3TURZd01EQXpNbU16TnpBd01ESXdNR0kyWDBSRkxtcHdad3w0MzlhNDQwNzYzMTMwMjM3ZmU3OTY2MWQ0YTUwNjk4MzQ4Mzc0NGQ2NmJlY2YyNDZjZTExMTE4NTQ3MmFjMDgz","altText":"480_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU0fGltYWdlL2pwZWd8YUdObEwyaGtOUzh4TkRZeU1UWXhPVEU1TVRnek9DOHlNREJmTURJd01EQXdNRFl3TURBek1tTXpOekF3TURJd01HSTJYMFJGTG1wd1p3fGVlMWQ5ZTBjODY1MWNlYTUwODA4ZmY0NjI5ZjVmYzc0NjEwMTkyNTBlZTQ4NDVjMzhmYWUwZDFhYTM0NDU0ZjY","altText":"200_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600032c37000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ3fGltYWdlL2pwZWd8YURoakwyaGtZeTh4TkRZeU1UWXhPVE00T0RRME5pOHhNakJmTURJd01EQXdNRFl3TURBek1tTXpOekF3TURJd01HSTJYMFJGTG1wd1p3fDBiZWNkNDFiMGIxNTA2NGI4MTQ0MDAyMjc3ZmRmNDE4OWE1N2ZiMmQwNGQ0ODFlM2U1ZjRiZDA2NzNkNjhhMzg","altText":"120_0200000600032c37000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjY1NHxpbWFnZS9qcGVnfGFEUmtMMmd5Tnk4eE5EWXlNVFU1T1RBek9UVXhPQXw3MDg5YWFlZWI0ZTI5ZWI1MDEwNzAyNjkzMGYxMDIxZjkzZTk4NjhjNGU0ODQxN2VlYzFmODc4MTIyMDIwZTJl","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600032c37000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHTTVMMmhsTWk4eE5UQTNNekUzT1RZMk5EUXhOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8YjAyZTQ4YWIxYWNkNTk0MmJiNjM3MzA5Yzk4OTVlYzZjNmQ4MjNmOTgzY2M2NTIxMmI1MTNlM2I4MGRhY2RmMQ","altText":"1440_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHWmlMMmhrT0M4eE5UQTNNekUzT1RreU5qVTFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmUxYWY1MDgxMTIwZjdlZGRlMGUzNWYyODI5NGY2OTI0ODE0OWExNmRhMzFmMDBhZmI1ODFiN2MyZTFiZmI3ZQ","altText":"1280_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEUTJMMmd5TXk4eE5UQTNNekU0TURFeU16RTJOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8OTg0MmUyYjU1MjIyMTQxMTBjOGY1YjM1YmY1Y2MzMGI2MDVhOTUxMjBhNTJmZTcxMGFiMGEwYTg0OTYxZTBmNw","altText":"1024_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEQXlMMmd5WVM4eE5UQTNNekU0TURNeE9UYzNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmM2ZiZjllODU0MDI2YWYwMjk0ZTMzODg2YmVhYTI0NDNmZmJiY2FlZjA3MzRmYTNhZmYwMWY2ZDlmNTI2ZmJh","altText":"768_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODExN3xpbWFnZS9qcGVnfGFEa3lMMmd6TkM4eE5UQTNNekU0TURZME56UTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3MDRmNTE3MTBjNWRmNmU3MDY3Mjc0NjNiNmU1OTIyZTBhMzUyNDk0MmQ5NGFlZmRkMzUyNjc3ZjY4ZDZkN2Y1","altText":"480_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTc2fGltYWdlL2pwZWd8YUROakwyZzVaUzh4TlRBM016RTRNVFl6TURRNU5DOHhNakJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlhMDNhZmRjNzU5ZWI4OWE4MWRlYjZkY2Y4Y2ZmNjg3ZGY0YWE1ZjNiODM1OGQ2YTUxMTliZTI0ZTUxZjlkMmE","altText":"120_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODkxNTV8aW1hZ2UvanBlZ3xhRGxqTDJoaU5pOHhOVEEzTXpFM09EYzBOamt4TUF8ODIyZDY5ZjUyZTEzOTYzODc5OGMxYWYzYTJmZmYwZGUyODg5ZjAxYjgyZTk0Mzk3MDYxYjNjYTNlZGE4Mjc2YQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEQXhMMmc1T1M4eE5URXlPRFl4TmpjNU5qRTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ4YmNlYzdjZGM5MTQzOTZmZTU3ZDcwZmQ4NGZmMjA1ZmI0ODJmM2FhZWE1MTAxZTUwYzc3ODBlNTIzZmNhNQ","altText":"2000_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEQXhMMmc1T1M4eE5URXlPRFl4TmpjNU5qRTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ4YmNlYzdjZGM5MTQzOTZmZTU3ZDcwZmQ4NGZmMjA1ZmI0ODJmM2FhZWE1MTAxZTUwYzc3ODBlNTIzZmNhNQ","altText":"2000_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEQXhMMmc1T1M4eE5URXlPRFl4TmpjNU5qRTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ4YmNlYzdjZGM5MTQzOTZmZTU3ZDcwZmQ4NGZmMjA1ZmI0ODJmM2FhZWE1MTAxZTUwYzc3ODBlNTIzZmNhNQ","altText":"2000_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMxfGltYWdlL2pwZWd8YURSa0wyZzVaUzh4TlRFeU9EWXhPRFF6TkRVNU1DOHlNREJmTURJd01EQXdNV1V3TURBelpEY3hOekF3TURFd01HSTJYMFJGTG1wd1p3fDJiMmU0ZDIwODY3MzU1MDlhZTg0YjE2YzA0NWJlNjNhOGU4YThlZDFlMTJkMDViMDc3ZWM1ZTIxYzkwYzM4MGE","altText":"200_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMxfGltYWdlL2pwZWd8YURSa0wyZzVaUzh4TlRFeU9EWXhPRFF6TkRVNU1DOHlNREJmTURJd01EQXdNV1V3TURBelpEY3hOekF3TURFd01HSTJYMFJGTG1wd1p3fDJiMmU0ZDIwODY3MzU1MDlhZTg0YjE2YzA0NWJlNjNhOGU4YThlZDFlMTJkMDViMDc3ZWM1ZTIxYzkwYzM4MGE","altText":"200_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEQXhMMmc1T1M4eE5URXlPRFl4TmpjNU5qRTVNQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ4YmNlYzdjZGM5MTQzOTZmZTU3ZDcwZmQ4NGZmMjA1ZmI0ODJmM2FhZWE1MTAxZTUwYzc3ODBlNTIzZmNhNQ","altText":"2000_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEZGlMMmhsWVM4eE5URXlPRFl4TnpBMU9ETXpOQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ZWZiYTJlYTJiZTE3NjFkNzIzMjg2NDM0NWQxNTAwNmMxZTg5ZDljMDFhZGE4MWI2NDc2YjRiZDllNzcxNjFjYg","altText":"1440_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFEVmpMMmhtTkM4eE5URXlPRFl4TnpNeU1EUTNPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NDlhMTkyM2UyYzQwODk2ZWYyZjZlNjUyZThkNjBiNjFjYzE0MzVhNGIyOTA2NjYxYzdkN2QwYzc5ZWYyN2IwMQ","altText":"1280_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFHUmlMMmhtWWk4eE5URXlPRFl4TnpVNE1qWXlNaTh4TURJMFh6QXlNREF3TURGbE1EQXdNMlEzTVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YWVjNGE1MjNiYTAwZGUxZGVkOGI1YjhiYjVjYTNkMTgzZWEwOGI5ODlmNTUyYWE5M2ViYzFiMjg5N2ViMjlmMA","altText":"1024_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyOHxpbWFnZS9qcGVnfGFHWm1MMmhtT1M4eE5URXlPRFl4TnpnM056VXpOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaRGN4TnpBd01ERXdNR0kyWDBSRkxtcHdad3wxZDVlZjE2NmFlMzgyZTkzOTNlNjQzOWNjN2Q1ZjA2MzcxNzEyNmRmZWVmM2RkMTkxNmNiNWU5MjNjNTA3OTZi","altText":"768_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU1OXxpbWFnZS9qcGVnfGFERmlMMmhoT0M4eE5URXlPRFl4T0RFM01qUTBOaTgwT0RCZk1ESXdNREF3TVdVd01EQXpaRGN4TnpBd01ERXdNR0kyWDBSRkxtcHdad3xlMmYxNjZlN2VkZjYyOTkxYmVlNDYyNDgzYzc5OTg1MDEwMmY1MTA5OTczOTYwYjllODgxY2MzMDhjOTZiN2Q5","altText":"480_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMxfGltYWdlL2pwZWd8YURSa0wyZzVaUzh4TlRFeU9EWXhPRFF6TkRVNU1DOHlNREJmTURJd01EQXdNV1V3TURBelpEY3hOekF3TURFd01HSTJYMFJGTG1wd1p3fDJiMmU0ZDIwODY3MzU1MDlhZTg0YjE2YzA0NWJlNjNhOGU4YThlZDFlMTJkMDViMDc3ZWM1ZTIxYzkwYzM4MGE","altText":"200_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003d717000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTcyfGltYWdlL2pwZWd8YURGbEwyZ3pPQzh4TlRFeU9EWXhPVE14T1RNeU5pOHhNakJmTURJd01EQXdNV1V3TURBelpEY3hOekF3TURFd01HSTJYMFJGTG1wd1p3fDU5MmJlNTZmMTNhN2ZkN2VlZDcwMDJjYTk1YzUwMDFlNTlhMmQwNjU0M2MwMjQ3YjdkODBmODY2YjRiOWRlYjE","altText":"120_0200001e0003d717000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003d717000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDE2ODV8aW1hZ2UvanBlZ3xhRFZpTDJnNFlTOHhOVEV5T0RZeE5qTXdORFkzTUF8NDllZmJjNjVmOTcwMjFlMTkxODMyNmFlYzdkMmI5YTI4NWI0ZjY1ZGQ3ZTBiYzYxYjFkMGMyMGY5ZGJhMmY4ZQ","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) x pin spacing) + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003d717000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"737-416/000-004","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-block/p/737-416_000-004","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["737-416/000-004","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143672801","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":12.0,"numberPackageUnits":12.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Triple-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 5.08 mm; 48-pole; CAGE CLAMP®; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60352603","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}