[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"737-516","name":"Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 7.5 mm; 48-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-strip/p/737-516","description":"<h2>PCB terminal block, 737 Series, 45 °conductor entry to board</h2><br/><br/>This PCB terminal block (item number 737-516) is designed for easy and secure connections. It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 630 V and can handle currents up to 21 A, making it ideal for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 118.5 x 44 x 31 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features three levels and forty-eight clamping points for connecting forty-eight potentials / 48 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at an angle of 45°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are arranged within the terminal block (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDU1MjN8aW1hZ2UvanBlZ3xhR1JsTDJoaE1TOHhOVEEyTkRBNU5UTTVNVGMzTkF8NDI3YjA3OThmYjllMDZjZDJmYmUwN2M3MTdjMjFmMzU3OWEzMDJhYTRkZmFhYWVlNmI2MjJjYzQ2ODYzOTk5NQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFERTVMMmhtWmk4eE5UQTJOREE1TmpBME56RXpOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NTg4NmMyOTMwMWE2ODQ1YWM0NTRiZjdhMjdjYzg1OWJjZDNmNmMzNWVkYTY1YjQ4NGU2NjUxOGFiYzJkOWEwMw","altText":"1440_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFEVmhMMmhtWWk4eE5UQTJOREE1TmpFM09ESXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8Zjk0YzY5NDgyYTZlZjQ1MmQ3NmE4MTE4YmJiMGFiMDE4MGFhN2I0NTY0NWRlMTU0Yjk4Y2Q3OWJkNzU3ZDRjOQ","altText":"1280_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFEaGhMMmhtTkM4eE5UQTJOREE1TmpNM05EZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NmU3YzM2MmVlNWViZjJmOWNhYTcyNWIwNTkwZDZiNjQ1NmI2MzJmOTVmNTU5MGE2ZjE2MmY4MzM0NTY4YzY1Zg","altText":"1024_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDYyN3xpbWFnZS9qcGVnfGFHSmhMMmhsWkM4eE5UQTJOREE1TmpVM01UUXlNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNRGt5TWpBd01ERXdNR0kyWDBSRkxtcHdad3xmMTAzMjgyMzRjM2ExMTdmMmE2YjY3MGMzZTdjYzM3MjQ4OWU3OGM4NGZmMDU2ZDQ3YjU1MTlmMDhkM2VlYTdm","altText":"768_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU1NXxpbWFnZS9qcGVnfGFHVmpMMmhsTXk4eE5UQTJOREE1Tmpnek16VTJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNRGt5TWpBd01ERXdNR0kyWDBSRkxtcHdad3xmOWYzMGVmOGZlZTJjYzkxOTFjNzNhODQ0MDJmOGY1OTEwZmYzNjVhNTYwZjNmYTE1YTM2ZDg0NWUyZDE2NGRl","altText":"480_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURabUwyZzVOUzh4TlRBMk5EQTVOekF6TURFM05DOHlNREJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fGFhN2RkNWQ1YWYzZmJmYjUyYTdiYWI1ZWUzZDdhNDU3ZGRiZjQ0ZmZlOTllMTFiNDU3OTQ4YzFlNDI3OWU1ZjA","altText":"200_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURabUwyZzVOUzh4TlRBMk5EQTVOekF6TURFM05DOHlNREJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fGFhN2RkNWQ1YWYzZmJmYjUyYTdiYWI1ZWUzZDdhNDU3ZGRiZjQ0ZmZlOTllMTFiNDU3OTQ4YzFlNDI3OWU1ZjA","altText":"200_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURabUwyZzVOUzh4TlRBMk5EQTVOekF6TURFM05DOHlNREJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fGFhN2RkNWQ1YWYzZmJmYjUyYTdiYWI1ZWUzZDdhNDU3ZGRiZjQ0ZmZlOTllMTFiNDU3OTQ4YzFlNDI3OWU1ZjA","altText":"200_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030922000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgwfGltYWdlL2pwZWd8YUdOakwyZzRNeTh4TlRBMk5EQTVOelU0TnpJek1DOHhNakJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fDVlNDE5YTk3MGZhZTA2YWJhZWFjODdlNWFlYmI1ZjM5NTg5Y2JhZDA2MGM3ZTE1NTAyMGQ4NDA4YWRkOGI4Mzc","altText":"120_0200000d00030922000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURabUwyZzVOUzh4TlRBMk5EQTVOekF6TURFM05DOHlNREJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fGFhN2RkNWQ1YWYzZmJmYjUyYTdiYWI1ZWUzZDdhNDU3ZGRiZjQ0ZmZlOTllMTFiNDU3OTQ4YzFlNDI3OWU1ZjA","altText":"200_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURabUwyZzVOUzh4TlRBMk5EQTVOekF6TURFM05DOHlNREJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fGFhN2RkNWQ1YWYzZmJmYjUyYTdiYWI1ZWUzZDdhNDU3ZGRiZjQ0ZmZlOTllMTFiNDU3OTQ4YzFlNDI3OWU1ZjA","altText":"200_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFERTVMMmhtWmk4eE5UQTJOREE1TmpBME56RXpOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NTg4NmMyOTMwMWE2ODQ1YWM0NTRiZjdhMjdjYzg1OWJjZDNmNmMzNWVkYTY1YjQ4NGU2NjUxOGFiYzJkOWEwMw","altText":"1440_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFEVmhMMmhtWWk4eE5UQTJOREE1TmpFM09ESXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8Zjk0YzY5NDgyYTZlZjQ1MmQ3NmE4MTE4YmJiMGFiMDE4MGFhN2I0NTY0NWRlMTU0Yjk4Y2Q3OWJkNzU3ZDRjOQ","altText":"1280_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFEaGhMMmhtTkM4eE5UQTJOREE1TmpNM05EZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NmU3YzM2MmVlNWViZjJmOWNhYTcyNWIwNTkwZDZiNjQ1NmI2MzJmOTVmNTU5MGE2ZjE2MmY4MzM0NTY4YzY1Zg","altText":"1024_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDYyN3xpbWFnZS9qcGVnfGFHSmhMMmhsWkM4eE5UQTJOREE1TmpVM01UUXlNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNRGt5TWpBd01ERXdNR0kyWDBSRkxtcHdad3xmMTAzMjgyMzRjM2ExMTdmMmE2YjY3MGMzZTdjYzM3MjQ4OWU3OGM4NGZmMDU2ZDQ3YjU1MTlmMDhkM2VlYTdm","altText":"768_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU1NXxpbWFnZS9qcGVnfGFHVmpMMmhsTXk4eE5UQTJOREE1Tmpnek16VTJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNRGt5TWpBd01ERXdNR0kyWDBSRkxtcHdad3xmOWYzMGVmOGZlZTJjYzkxOTFjNzNhODQ0MDJmOGY1OTEwZmYzNjVhNTYwZjNmYTE1YTM2ZDg0NWUyZDE2NGRl","altText":"480_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURabUwyZzVOUzh4TlRBMk5EQTVOekF6TURFM05DOHlNREJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fGFhN2RkNWQ1YWYzZmJmYjUyYTdiYWI1ZWUzZDdhNDU3ZGRiZjQ0ZmZlOTllMTFiNDU3OTQ4YzFlNDI3OWU1ZjA","altText":"200_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgwfGltYWdlL2pwZWd8YUdOakwyZzRNeTh4TlRBMk5EQTVOelU0TnpJek1DOHhNakJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fDVlNDE5YTk3MGZhZTA2YWJhZWFjODdlNWFlYmI1ZjM5NTg5Y2JhZDA2MGM3ZTE1NTAyMGQ4NDA4YWRkOGI4Mzc","altText":"120_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDU1MjN8aW1hZ2UvanBlZ3xhR1JsTDJoaE1TOHhOVEEyTkRBNU5UTTVNVGMzTkF8NDI3YjA3OThmYjllMDZjZDJmYmUwN2M3MTdjMjFmMzU3OWEzMDJhYTRkZmFhYWVlNmI2MjJjYzQ2ODYzOTk5NQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEVXhMMmd4Tnk4eE5EWXlNVFkzTlRRNE56STJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8NWY0NDExM2QwMDQ4NDE0MjQ3MWY5ZDU0ODk0NWRiNDBjN2UxMjE2NTllOTE3NzMxOTk0MDBjYzAzZTIxYWFmMQ","altText":"2000_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEVXhMMmd4Tnk4eE5EWXlNVFkzTlRRNE56STJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8NWY0NDExM2QwMDQ4NDE0MjQ3MWY5ZDU0ODk0NWRiNDBjN2UxMjE2NTllOTE3NzMxOTk0MDBjYzAzZTIxYWFmMQ","altText":"2000_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEVXhMMmd4Tnk4eE5EWXlNVFkzTlRRNE56STJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8NWY0NDExM2QwMDQ4NDE0MjQ3MWY5ZDU0ODk0NWRiNDBjN2UxMjE2NTllOTE3NzMxOTk0MDBjYzAzZTIxYWFmMQ","altText":"2000_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY0fGltYWdlL2pwZWd8YUdZeEwyZ3lOQzh4TkRZeU1UWTNOVGc0TURRM09DOHlNREJmTURJd01EQXdNRFl3TURBek1tUXdNREF3TURJd01HSTJYMFJGTG1wd1p3fGQ0ZGJkNGY5MTIzNzVhNzhmMGEwN2FiMGE1NzRhZjVjNzA5M2MxMTg5YmQzZmU2OThkOGE3OTMxNmFmMzU0MWY","altText":"200_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY0fGltYWdlL2pwZWd8YUdZeEwyZ3lOQzh4TkRZeU1UWTNOVGc0TURRM09DOHlNREJmTURJd01EQXdNRFl3TURBek1tUXdNREF3TURJd01HSTJYMFJGTG1wd1p3fGQ0ZGJkNGY5MTIzNzVhNzhmMGEwN2FiMGE1NzRhZjVjNzA5M2MxMTg5YmQzZmU2OThkOGE3OTMxNmFmMzU0MWY","altText":"200_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEVXhMMmd4Tnk4eE5EWXlNVFkzTlRRNE56STJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8NWY0NDExM2QwMDQ4NDE0MjQ3MWY5ZDU0ODk0NWRiNDBjN2UxMjE2NTllOTE3NzMxOTk0MDBjYzAzZTIxYWFmMQ","altText":"2000_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEWXhMMmd4WVM4eE5EWXlNVFkzTlRVMU1qYzVPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8NjVlZGI0YmZkM2Q1N2E1YmRlMGNiNDk4ZTc4NDIzMzI3ZTM4MDJhZjRiYTE4ZGUyOGQ5ZjU2ZDRlYzkxMGRlYQ","altText":"1440_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEWXdMMmd4WkM4eE5EWXlNVFkzTlRZeE9ETXpOQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8YTMwZDZlOTlmNTRjOGU3MmU2NTk2NzA2ZjBkNTY5MDA2ZmNlYTE5NDVhY2VkYzNiNTc1NzRjZDhmMmU1Nzc4Nw","altText":"1280_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFESXhMMmd4WlM4eE5EWXlNVFkzTlRZNE16ZzNNQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8YTE5MmFkYjBlNTc1OTBjYWYxMWU1OWZhM2NjZTU0YjBmOTAzNzQ2NjFjZjc2MWExYmQzZDBhYWM2OGM3MDM5YQ","altText":"1024_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFERm1MMmd5TVM4eE5EWXlNVFkzTlRjME9UUXdOaTgzTmpoZk1ESXdNREF3TURZd01EQXpNbVF3TURBd01ESXdNR0kyWDBSRkxtcHdad3wwYzQ5ZDRhZDc3NmJmNDg4M2MxOTFkOWM3N2M3ZmU1ZjFlMjcyYzMzOWU5YjIxNmRmN2YwMTczOTFlNzIzZDU4","altText":"768_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM4NXxpbWFnZS9qcGVnfGFETXdMMmd5TkM4eE5EWXlNVFkzTlRneE5EazBNaTgwT0RCZk1ESXdNREF3TURZd01EQXpNbVF3TURBd01ESXdNR0kyWDBSRkxtcHdad3xjMTdiZmNkN2UzNTE0YjFkNTBlNWE3MmM3NGIyNjljNzcwYTI5YzUwMmRkY2ZmN2I2N2YxN2RkNTFlMTdhMjA0","altText":"480_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY0fGltYWdlL2pwZWd8YUdZeEwyZ3lOQzh4TkRZeU1UWTNOVGc0TURRM09DOHlNREJmTURJd01EQXdNRFl3TURBek1tUXdNREF3TURJd01HSTJYMFJGTG1wd1p3fGQ0ZGJkNGY5MTIzNzVhNzhmMGEwN2FiMGE1NzRhZjVjNzA5M2MxMTg5YmQzZmU2OThkOGE3OTMxNmFmMzU0MWY","altText":"200_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI1fGltYWdlL2pwZWd8YURWaEwyZzNNeTh4TkRZeU1UWTNOakEzTnpBNE5pOHhNakJmTURJd01EQXdNRFl3TURBek1tUXdNREF3TURJd01HSTJYMFJGTG1wd1p3fDJlODM1ODI4Y2Y1ZTgwMGE2MzY1Zjg3ZTVjNjdkMGU1NzY2Y2RhYzI2MjY0NmI5M2ZkMzliODgzMTU1MzQxYjI","altText":"120_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODA2OHxpbWFnZS9qcGVnfGFESmxMMmd6TVM4eE5EWXlNVFU1T1RNd01UWTJNZ3xlMDE2MjI5ZGMxMjNhMjY2NDlmZGQ4NTlkNDQ0YmY0M2Q2NzRiZGZmNTI1MmZjMTdhNzg2N2E4N2ZjY2Q5Nzc5","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFETm1MMmhoTXk4eE5UQTNPVEF5T1RjMk9ESXlNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGYzMGQ1MjI4ZTIwZjExMDcyODczOTA1OWEwZTE3NmZiYjhjZDVlYWE1YTdiYjdkYjg1MjdmNmYzOWJmODg5Nw","altText":"1440_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFEY3dMMmc1WXk4eE5UQTNPVEF5T1RrMk5EZ3pNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NjUyYmQyYWRmOGU5NWFhNDBiNDg1YzNiMWI3OTQ1ODQ2NTQ5YjJiZWVkNTg1OTFlYzE5NTk4ZDJkZGViN2E3Zg","altText":"1280_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHTXdMMmcxWXk4eE5UQTNPVEF6TURBNU5Ua3dNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YmY5MjIzZWJlMWVkM2VlZGRkMDMxMDU1MTRlODQyMTViYzYyZWMyNTgwM2Q0YjIyZmU1M2UyNDM5N2M4YTA1Mg","altText":"1024_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFEaG1MMmcyTmk4eE5UQTNPVEF6TURNMU9EQTBOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFl3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4N2FhNGQzMTcyYmU3MjViZjIwYzdmMDA1ZjZiNjFhZTMzYTc0YTBhM2Q1ZWQ3ZjAzYjQ5OWE3MmNkY2QwZmM1","altText":"768_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5OXxpbWFnZS9qcGVnfGFEY3dMMmczTUM4eE5UQTNPVEF6TURZeU1ERTVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFl3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3Yzk5MjFhMzM3ODRkOGU5MzQzNmMyZGQxN2U5Nzg5YjkzY2Y1ZDY1YWZkZjNjNTZhYjYzNjE4YTY1MTBmMGRl","altText":"480_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ3fGltYWdlL2pwZWd8YUdZMUwyaGtOaTh4TlRBM09UQXpNVFV6TnpZNU5DOHhNakJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDQ4NTkyMDYyOWIxYTgxNjQ5NTA2ZTI5ZTkwYzliNmJjZmY0ZTA1NDEzMzBlOTcxYzgxZDZhYjZiMjJiZjhiMDI","altText":"120_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODc3MjJ8aW1hZ2UvanBlZ3xhR0kwTDJoaVlpOHhOVEEzT1RBeU9UQXhORFUxT0F8NTZlYWFiN2MyNzdlZGRlZTMyYzBmYTBjNzhkNzQ5NWI1Njk0YjVhNThiOWNkYWYxYzRlZWI5MDE2NzExOWVlNg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFHUXhMMmc1Wmk4eE5URXlPRFl4TmprNU1qYzVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzExZjZjODM5ODUwYTliOTUxMjk4YmU4ZTRkZjNkMWRkNjAxODk4NTNhMjBiNzNmZGFhNTMzYTgxZmNhMWY2Yg","altText":"2000_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFHUXhMMmc1Wmk4eE5URXlPRFl4TmprNU1qYzVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzExZjZjODM5ODUwYTliOTUxMjk4YmU4ZTRkZjNkMWRkNjAxODk4NTNhMjBiNzNmZGFhNTMzYTgxZmNhMWY2Yg","altText":"2000_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFHUXhMMmc1Wmk4eE5URXlPRFl4TmprNU1qYzVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzExZjZjODM5ODUwYTliOTUxMjk4YmU4ZTRkZjNkMWRkNjAxODk4NTNhMjBiNzNmZGFhNTMzYTgxZmNhMWY2Yg","altText":"2000_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQyfGltYWdlL2pwZWd8YURobEwyZzVZUzh4TlRFeU9EWXhPRFUyTlRZMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpEZGhOekF3TURFd01HSTJYMFJGTG1wd1p3fDZiNWU5NTYwOGM1M2Y1MzM3MzJlOWM4ZDI4Mzg3N2E1ZTE2N2NlN2IwZmViOTRiMDVhOGViMjc5MjNhYzhiOGU","altText":"200_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQyfGltYWdlL2pwZWd8YURobEwyZzVZUzh4TlRFeU9EWXhPRFUyTlRZMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpEZGhOekF3TURFd01HSTJYMFJGTG1wd1p3fDZiNWU5NTYwOGM1M2Y1MzM3MzJlOWM4ZDI4Mzg3N2E1ZTE2N2NlN2IwZmViOTRiMDVhOGViMjc5MjNhYzhiOGU","altText":"200_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFHUXhMMmc1Wmk4eE5URXlPRFl4TmprNU1qYzVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzExZjZjODM5ODUwYTliOTUxMjk4YmU4ZTRkZjNkMWRkNjAxODk4NTNhMjBiNzNmZGFhNTMzYTgxZmNhMWY2Yg","altText":"2000_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFEUmlMMmhtTVM4eE5URXlPRFl4TnpJMU5EazBNaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTBjOGU5NjA4ZmI3Mjg2ZDlhOTBmYWM2M2MxN2IwMGNmNjEyNWU1ZTNkN2Y1Mjc0YWViMzljMWZkNjZjZTg1OQ","altText":"1440_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFERmhMMmhtWWk4eE5URXlPRFl4TnpVeE56QTROaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDE5NTQ0MTZjOGNiNGQ1OWUzMGYyOTkzYTQyNjlhZGIwYjU0MDBjNzA1NDA4YzI2NjI0ZTg0YWJiN2NlZjcyOQ","altText":"1280_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFEWTNMMmhtWkM4eE5URXlPRFl4TnpjM09USXpNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8Yjg0NjY5N2MyYWQzMjg4ZGE0M2ZjNGEzNzQ4OWUwZGNjMzIxMDlmNTNjZTlhZTFjOGEwNWNkNmVjMzE5ODhjZg","altText":"1024_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFHUmhMMmhoWWk4eE5URXlPRFl4T0RBME1UTTNOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaRGRoTnpBd01ERXdNR0kyWDBSRkxtcHdad3xhYmVhOGJjZWI0MTAyZjhmNjc2MDQwYjk3ZDBmYmM3YzIxZWRhYTg1ODA5ZmI2ZDhiNWYyZGIxOGY2Y2MwODU2","altText":"768_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI4MHxpbWFnZS9qcGVnfGFEQmpMMmhoTWk4eE5URXlPRFl4T0RNd016VXhPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpaRGRoTnpBd01ERXdNR0kyWDBSRkxtcHdad3wzMzIwNjg5ZjY1ZGU1MTE2YjM0NDllM2IzNzdlNjg4YzAyM2I5NzhmOWVmY2QxN2YwNTEzN2Y2NDA1N2YxMTU3","altText":"480_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQyfGltYWdlL2pwZWd8YURobEwyZzVZUzh4TlRFeU9EWXhPRFUyTlRZMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpEZGhOekF3TURFd01HSTJYMFJGTG1wd1p3fDZiNWU5NTYwOGM1M2Y1MzM3MzJlOWM4ZDI4Mzg3N2E1ZTE2N2NlN2IwZmViOTRiMDVhOGViMjc5MjNhYzhiOGU","altText":"200_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg0fGltYWdlL2pwZWd8YURGakwyZ3pZaTh4TlRFeU9EWXhPVEkxTXpjNU1DOHhNakJmTURJd01EQXdNV1V3TURBelpEZGhOekF3TURFd01HSTJYMFJGTG1wd1p3fDliNDA0OTMyM2UxYzFlZGJjYmNkZGZkMmNjODVhZTQwOTBkNGZkYzhiNjA0YTEwMWM2Y2JhYWZlYzc5ZDQxYmY","altText":"120_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjIwNXxpbWFnZS9qcGVnfGFHSXlMMmc0WVM4eE5URXlPRFl4TmpNek56UXpPQXw1ZWQ1NzUwMzJkMzU1OTc4YzFmNzU0ODE2NGIzMTZmNmU3YmI1YmYxYThmZGFhNDI2YTBiNWYyZWI3OTk2NDcz","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURabUwyZzVOUzh4TlRBMk5EQTVOekF6TURFM05DOHlNREJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fGFhN2RkNWQ1YWYzZmJmYjUyYTdiYWI1ZWUzZDdhNDU3ZGRiZjQ0ZmZlOTllMTFiNDU3OTQ4YzFlNDI3OWU1ZjA","altText":"200_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURabUwyZzVOUzh4TlRBMk5EQTVOekF6TURFM05DOHlNREJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fGFhN2RkNWQ1YWYzZmJmYjUyYTdiYWI1ZWUzZDdhNDU3ZGRiZjQ0ZmZlOTllMTFiNDU3OTQ4YzFlNDI3OWU1ZjA","altText":"200_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFETmpMMmhpTmk4eE5UQTJOREE1TlRrNE1UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8MTIxODI1MjBkZDhmY2EzMWI1OTBhMzliOWE0Y2VhMDhiMGIyOWVjMjliZDVkNmFlNDFhZGRlZWRkNjIzNGQxZQ","altText":"2000_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFERTVMMmhtWmk4eE5UQTJOREE1TmpBME56RXpOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NTg4NmMyOTMwMWE2ODQ1YWM0NTRiZjdhMjdjYzg1OWJjZDNmNmMzNWVkYTY1YjQ4NGU2NjUxOGFiYzJkOWEwMw","altText":"1440_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFEVmhMMmhtWWk4eE5UQTJOREE1TmpFM09ESXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8Zjk0YzY5NDgyYTZlZjQ1MmQ3NmE4MTE4YmJiMGFiMDE4MGFhN2I0NTY0NWRlMTU0Yjk4Y2Q3OWJkNzU3ZDRjOQ","altText":"1280_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzUwNnxpbWFnZS9qcGVnfGFEaGhMMmhtTkM4eE5UQTJOREE1TmpNM05EZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNekE1TWpJd01EQXhNREJpTmw5RVJTNXFjR2N8NmU3YzM2MmVlNWViZjJmOWNhYTcyNWIwNTkwZDZiNjQ1NmI2MzJmOTVmNTU5MGE2ZjE2MmY4MzM0NTY4YzY1Zg","altText":"1024_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDYyN3xpbWFnZS9qcGVnfGFHSmhMMmhsWkM4eE5UQTJOREE1TmpVM01UUXlNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNRGt5TWpBd01ERXdNR0kyWDBSRkxtcHdad3xmMTAzMjgyMzRjM2ExMTdmMmE2YjY3MGMzZTdjYzM3MjQ4OWU3OGM4NGZmMDU2ZDQ3YjU1MTlmMDhkM2VlYTdm","altText":"768_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU1NXxpbWFnZS9qcGVnfGFHVmpMMmhsTXk4eE5UQTJOREE1Tmpnek16VTJOaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNRGt5TWpBd01ERXdNR0kyWDBSRkxtcHdad3xmOWYzMGVmOGZlZTJjYzkxOTFjNzNhODQ0MDJmOGY1OTEwZmYzNjVhNTYwZjNmYTE1YTM2ZDg0NWUyZDE2NGRl","altText":"480_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURabUwyZzVOUzh4TlRBMk5EQTVOekF6TURFM05DOHlNREJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fGFhN2RkNWQ1YWYzZmJmYjUyYTdiYWI1ZWUzZDdhNDU3ZGRiZjQ0ZmZlOTllMTFiNDU3OTQ4YzFlNDI3OWU1ZjA","altText":"200_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00030922000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgwfGltYWdlL2pwZWd8YUdOakwyZzRNeTh4TlRBMk5EQTVOelU0TnpJek1DOHhNakJmTURJd01EQXdNR1F3TURBek1Ea3lNakF3TURFd01HSTJYMFJGTG1wd1p3fDVlNDE5YTk3MGZhZTA2YWJhZWFjODdlNWFlYmI1ZjM5NTg5Y2JhZDA2MGM3ZTE1NTAyMGQ4NDA4YWRkOGI4Mzc","altText":"120_0200000d00030922000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNDU1MjN8aW1hZ2UvanBlZ3xhR1JsTDJoaE1TOHhOVEEyTkRBNU5UTTVNVGMzTkF8NDI3YjA3OThmYjllMDZjZDJmYmUwN2M3MTdjMjFmMzU3OWEzMDJhYTRkZmFhYWVlNmI2MjJjYzQ2ODYzOTk5NQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00030922000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEVXhMMmd4Tnk4eE5EWXlNVFkzTlRRNE56STJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8NWY0NDExM2QwMDQ4NDE0MjQ3MWY5ZDU0ODk0NWRiNDBjN2UxMjE2NTllOTE3NzMxOTk0MDBjYzAzZTIxYWFmMQ","altText":"2000_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEVXhMMmd4Tnk4eE5EWXlNVFkzTlRRNE56STJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8NWY0NDExM2QwMDQ4NDE0MjQ3MWY5ZDU0ODk0NWRiNDBjN2UxMjE2NTllOTE3NzMxOTk0MDBjYzAzZTIxYWFmMQ","altText":"2000_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEVXhMMmd4Tnk4eE5EWXlNVFkzTlRRNE56STJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8NWY0NDExM2QwMDQ4NDE0MjQ3MWY5ZDU0ODk0NWRiNDBjN2UxMjE2NTllOTE3NzMxOTk0MDBjYzAzZTIxYWFmMQ","altText":"2000_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY0fGltYWdlL2pwZWd8YUdZeEwyZ3lOQzh4TkRZeU1UWTNOVGc0TURRM09DOHlNREJmTURJd01EQXdNRFl3TURBek1tUXdNREF3TURJd01HSTJYMFJGTG1wd1p3fGQ0ZGJkNGY5MTIzNzVhNzhmMGEwN2FiMGE1NzRhZjVjNzA5M2MxMTg5YmQzZmU2OThkOGE3OTMxNmFmMzU0MWY","altText":"200_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY0fGltYWdlL2pwZWd8YUdZeEwyZ3lOQzh4TkRZeU1UWTNOVGc0TURRM09DOHlNREJmTURJd01EQXdNRFl3TURBek1tUXdNREF3TURJd01HSTJYMFJGTG1wd1p3fGQ0ZGJkNGY5MTIzNzVhNzhmMGEwN2FiMGE1NzRhZjVjNzA5M2MxMTg5YmQzZmU2OThkOGE3OTMxNmFmMzU0MWY","altText":"200_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEVXhMMmd4Tnk4eE5EWXlNVFkzTlRRNE56STJNaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8NWY0NDExM2QwMDQ4NDE0MjQ3MWY5ZDU0ODk0NWRiNDBjN2UxMjE2NTllOTE3NzMxOTk0MDBjYzAzZTIxYWFmMQ","altText":"2000_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEWXhMMmd4WVM4eE5EWXlNVFkzTlRVMU1qYzVPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8NjVlZGI0YmZkM2Q1N2E1YmRlMGNiNDk4ZTc4NDIzMzI3ZTM4MDJhZjRiYTE4ZGUyOGQ5ZjU2ZDRlYzkxMGRlYQ","altText":"1440_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFEWXdMMmd4WkM4eE5EWXlNVFkzTlRZeE9ETXpOQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8YTMwZDZlOTlmNTRjOGU3MmU2NTk2NzA2ZjBkNTY5MDA2ZmNlYTE5NDVhY2VkYzNiNTc1NzRjZDhmMmU1Nzc4Nw","altText":"1280_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFESXhMMmd4WlM4eE5EWXlNVFkzTlRZNE16ZzNNQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekprTURBd01EQXlNREJpTmw5RVJTNXFjR2N8YTE5MmFkYjBlNTc1OTBjYWYxMWU1OWZhM2NjZTU0YjBmOTAzNzQ2NjFjZjc2MWExYmQzZDBhYWM2OGM3MDM5YQ","altText":"1024_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcyMnxpbWFnZS9qcGVnfGFERm1MMmd5TVM4eE5EWXlNVFkzTlRjME9UUXdOaTgzTmpoZk1ESXdNREF3TURZd01EQXpNbVF3TURBd01ESXdNR0kyWDBSRkxtcHdad3wwYzQ5ZDRhZDc3NmJmNDg4M2MxOTFkOWM3N2M3ZmU1ZjFlMjcyYzMzOWU5YjIxNmRmN2YwMTczOTFlNzIzZDU4","altText":"768_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM4NXxpbWFnZS9qcGVnfGFETXdMMmd5TkM4eE5EWXlNVFkzTlRneE5EazBNaTgwT0RCZk1ESXdNREF3TURZd01EQXpNbVF3TURBd01ESXdNR0kyWDBSRkxtcHdad3xjMTdiZmNkN2UzNTE0YjFkNTBlNWE3MmM3NGIyNjljNzcwYTI5YzUwMmRkY2ZmN2I2N2YxN2RkNTFlMTdhMjA0","altText":"480_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY0fGltYWdlL2pwZWd8YUdZeEwyZ3lOQzh4TkRZeU1UWTNOVGc0TURRM09DOHlNREJmTURJd01EQXdNRFl3TURBek1tUXdNREF3TURJd01HSTJYMFJGTG1wd1p3fGQ0ZGJkNGY5MTIzNzVhNzhmMGEwN2FiMGE1NzRhZjVjNzA5M2MxMTg5YmQzZmU2OThkOGE3OTMxNmFmMzU0MWY","altText":"200_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600032d00000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI1fGltYWdlL2pwZWd8YURWaEwyZzNNeTh4TkRZeU1UWTNOakEzTnpBNE5pOHhNakJmTURJd01EQXdNRFl3TURBek1tUXdNREF3TURJd01HSTJYMFJGTG1wd1p3fDJlODM1ODI4Y2Y1ZTgwMGE2MzY1Zjg3ZTVjNjdkMGU1NzY2Y2RhYzI2MjY0NmI5M2ZkMzliODgzMTU1MzQxYjI","altText":"120_0200000600032d00000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODA2OHxpbWFnZS9qcGVnfGFESmxMMmd6TVM4eE5EWXlNVFU1T1RNd01UWTJNZ3xlMDE2MjI5ZGMxMjNhMjY2NDlmZGQ4NTlkNDQ0YmY0M2Q2NzRiZGZmNTI1MmZjMTdhNzg2N2E4N2ZjY2Q5Nzc5","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600032d00000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFETm1MMmhoTXk4eE5UQTNPVEF5T1RjMk9ESXlNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGYzMGQ1MjI4ZTIwZjExMDcyODczOTA1OWEwZTE3NmZiYjhjZDVlYWE1YTdiYjdkYjg1MjdmNmYzOWJmODg5Nw","altText":"1440_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFEY3dMMmc1WXk4eE5UQTNPVEF5T1RrMk5EZ3pNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NjUyYmQyYWRmOGU5NWFhNDBiNDg1YzNiMWI3OTQ1ODQ2NTQ5YjJiZWVkNTg1OTFlYzE5NTk4ZDJkZGViN2E3Zg","altText":"1280_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHTXdMMmcxWXk4eE5UQTNPVEF6TURBNU5Ua3dNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YmY5MjIzZWJlMWVkM2VlZGRkMDMxMDU1MTRlODQyMTViYzYyZWMyNTgwM2Q0YjIyZmU1M2UyNDM5N2M4YTA1Mg","altText":"1024_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFEaG1MMmcyTmk4eE5UQTNPVEF6TURNMU9EQTBOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFl3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4N2FhNGQzMTcyYmU3MjViZjIwYzdmMDA1ZjZiNjFhZTMzYTc0YTBhM2Q1ZWQ3ZjAzYjQ5OWE3MmNkY2QwZmM1","altText":"768_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5OXxpbWFnZS9qcGVnfGFEY3dMMmczTUM4eE5UQTNPVEF6TURZeU1ERTVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFl3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3Yzk5MjFhMzM3ODRkOGU5MzQzNmMyZGQxN2U5Nzg5YjkzY2Y1ZDY1YWZkZjNjNTZhYjYzNjE4YTY1MTBmMGRl","altText":"480_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ3fGltYWdlL2pwZWd8YUdZMUwyaGtOaTh4TlRBM09UQXpNVFV6TnpZNU5DOHhNakJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDQ4NTkyMDYyOWIxYTgxNjQ5NTA2ZTI5ZTkwYzliNmJjZmY0ZTA1NDEzMzBlOTcxYzgxZDZhYjZiMjJiZjhiMDI","altText":"120_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODc3MjJ8aW1hZ2UvanBlZ3xhR0kwTDJoaVlpOHhOVEEzT1RBeU9UQXhORFUxT0F8NTZlYWFiN2MyNzdlZGRlZTMyYzBmYTBjNzhkNzQ5NWI1Njk0YjVhNThiOWNkYWYxYzRlZWI5MDE2NzExOWVlNg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFHUXhMMmc1Wmk4eE5URXlPRFl4TmprNU1qYzVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzExZjZjODM5ODUwYTliOTUxMjk4YmU4ZTRkZjNkMWRkNjAxODk4NTNhMjBiNzNmZGFhNTMzYTgxZmNhMWY2Yg","altText":"2000_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFHUXhMMmc1Wmk4eE5URXlPRFl4TmprNU1qYzVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzExZjZjODM5ODUwYTliOTUxMjk4YmU4ZTRkZjNkMWRkNjAxODk4NTNhMjBiNzNmZGFhNTMzYTgxZmNhMWY2Yg","altText":"2000_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFHUXhMMmc1Wmk4eE5URXlPRFl4TmprNU1qYzVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzExZjZjODM5ODUwYTliOTUxMjk4YmU4ZTRkZjNkMWRkNjAxODk4NTNhMjBiNzNmZGFhNTMzYTgxZmNhMWY2Yg","altText":"2000_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQyfGltYWdlL2pwZWd8YURobEwyZzVZUzh4TlRFeU9EWXhPRFUyTlRZMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpEZGhOekF3TURFd01HSTJYMFJGTG1wd1p3fDZiNWU5NTYwOGM1M2Y1MzM3MzJlOWM4ZDI4Mzg3N2E1ZTE2N2NlN2IwZmViOTRiMDVhOGViMjc5MjNhYzhiOGU","altText":"200_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQyfGltYWdlL2pwZWd8YURobEwyZzVZUzh4TlRFeU9EWXhPRFUyTlRZMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpEZGhOekF3TURFd01HSTJYMFJGTG1wd1p3fDZiNWU5NTYwOGM1M2Y1MzM3MzJlOWM4ZDI4Mzg3N2E1ZTE2N2NlN2IwZmViOTRiMDVhOGViMjc5MjNhYzhiOGU","altText":"200_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFHUXhMMmc1Wmk4eE5URXlPRFl4TmprNU1qYzVPQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8YzExZjZjODM5ODUwYTliOTUxMjk4YmU4ZTRkZjNkMWRkNjAxODk4NTNhMjBiNzNmZGFhNTMzYTgxZmNhMWY2Yg","altText":"2000_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFEUmlMMmhtTVM4eE5URXlPRFl4TnpJMU5EazBNaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8OTBjOGU5NjA4ZmI3Mjg2ZDlhOTBmYWM2M2MxN2IwMGNmNjEyNWU1ZTNkN2Y1Mjc0YWViMzljMWZkNjZjZTg1OQ","altText":"1440_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFERmhMMmhtWWk4eE5URXlPRFl4TnpVeE56QTROaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDE5NTQ0MTZjOGNiNGQ1OWUzMGYyOTkzYTQyNjlhZGIwYjU0MDBjNzA1NDA4YzI2NjI0ZTg0YWJiN2NlZjcyOQ","altText":"1280_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFEWTNMMmhtWkM4eE5URXlPRFl4TnpjM09USXpNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMlEzWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8Yjg0NjY5N2MyYWQzMjg4ZGE0M2ZjNGEzNzQ4OWUwZGNjMzIxMDlmNTNjZTlhZTFjOGEwNWNkNmVjMzE5ODhjZg","altText":"1024_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTk2MHxpbWFnZS9qcGVnfGFHUmhMMmhoWWk4eE5URXlPRFl4T0RBME1UTTNOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaRGRoTnpBd01ERXdNR0kyWDBSRkxtcHdad3xhYmVhOGJjZWI0MTAyZjhmNjc2MDQwYjk3ZDBmYmM3YzIxZWRhYTg1ODA5ZmI2ZDhiNWYyZGIxOGY2Y2MwODU2","altText":"768_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI4MHxpbWFnZS9qcGVnfGFEQmpMMmhoTWk4eE5URXlPRFl4T0RNd016VXhPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpaRGRoTnpBd01ERXdNR0kyWDBSRkxtcHdad3wzMzIwNjg5ZjY1ZGU1MTE2YjM0NDllM2IzNzdlNjg4YzAyM2I5NzhmOWVmY2QxN2YwNTEzN2Y2NDA1N2YxMTU3","altText":"480_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQyfGltYWdlL2pwZWd8YURobEwyZzVZUzh4TlRFeU9EWXhPRFUyTlRZMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpEZGhOekF3TURFd01HSTJYMFJGTG1wd1p3fDZiNWU5NTYwOGM1M2Y1MzM3MzJlOWM4ZDI4Mzg3N2E1ZTE2N2NlN2IwZmViOTRiMDVhOGViMjc5MjNhYzhiOGU","altText":"200_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003d7a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg0fGltYWdlL2pwZWd8YURGakwyZ3pZaTh4TlRFeU9EWXhPVEkxTXpjNU1DOHhNakJmTURJd01EQXdNV1V3TURBelpEZGhOekF3TURFd01HSTJYMFJGTG1wd1p3fDliNDA0OTMyM2UxYzFlZGJjYmNkZGZkMmNjODVhZTQwOTBkNGZkYzhiNjA0YTEwMWM2Y2JhYWZlYzc5ZDQxYmY","altText":"120_0200001e0003d7a7000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003d7a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MjIwNXxpbWFnZS9qcGVnfGFHSXlMMmc0WVM4eE5URXlPRFl4TmpNek56UXpPQXw1ZWQ1NzUwMzJkMzU1OTc4YzFmNzU0ODE2NGIzMTZmNmU3YmI1YmYxYThmZGFhNDI2YTBiNWYyZWI3OTk2NDcz","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003d7a7000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"737-516","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-strip/p/737-516","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["737-516","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454022471","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":8.0,"numberPackageUnits":8.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Triple-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 7.5 mm; 48-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51157141","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}