[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"737-606","name":"Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 7.62 mm; 18-pole; CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-strip/p/737-606","description":"<h2>PCB terminal block, 737 Series, orange</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 737-606). It is ideal for custom installations with different mounting types. Our PCB terminal block is rated for 630 V and is designed for use with a rated current of up to 21 A. As such, it is suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection offers a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 44.1 x 44 x 31 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with three levels and eighteen clamping points for connecting eighteen potentials / 18 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the orange housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 45°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are organized within the terminal block (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjc3ODF8aW1hZ2UvanBlZ3xhR0k0TDJobVlpOHhOVEEyTWpVMk1qY3pOREV4TUF8ZmE3Nzg0ODFjNmZmYjk0NWNmYWM0YzBhY2IyNmFkYzI3YzRlNDMxZDg0YWRmZjYwZTQ5YjM5NWMyNjlkY2E0Zg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFHSXdMMmc1WVM4eE5UQTJNalUyTXpjeE56RTFNQzh4TkRRd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MDVmYjlhYTVhMTA0ZTVhZTBiYTdkZTM0YWE4YTQ5Mjg4NTg2NzI2OTg2M2Y0OWFkMTY5MmNlMGM1ZjJhYmY4Mw","altText":"1440_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEZzVMMmc1TXk4eE5UQTJNalUyTXprME5qVXlOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8N2M1MzI2MTUwMzJkZmMyZjNhNDZkZjRmYWNjNGYwN2NjNjE5MzBiZDA3YTEwMDYyYzY2OGFlYjc2Y2I3ZjBlYg","altText":"1280_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFHSTJMMmcwTkM4eE5UQTJNalUyTkRFM05Ua3dNaTh4TURJMFh6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8ZmE3YTVkOTIzYWQyNTY0NmNmMWEyODA0ODgwNjdhNWUwYWQ0ZGI1OTJiMjA4MmRiNDM2ZDc1OGE2NTJiZDRkMA","altText":"1024_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTU3NnxpbWFnZS9qcGVnfGFETm1MMmd6WWk4eE5UQTJNalUyTkRRd05USTNPQzgzTmpoZk1ESXdNREF3TURRd01EQXdZVGRqWlRBd01ESXdNR0kyWDBSRkxtcHdad3xhODMxOGVjZGNlOWY0MzJkMjVmN2Q3OTgwYWFjZGEyZDI5ZmZlNjcxNTZhZjU5ZTlmYTgzMzYzZmQ2OThlNjY1","altText":"768_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTIwMHxpbWFnZS9qcGVnfGFEWm1MMmd6TkM4eE5UQTJNalUyTkRZd01UZzROaTgwT0RCZk1ESXdNREF3TURRd01EQXdZVGRqWlRBd01ESXdNR0kyWDBSRkxtcHdad3w5NzU2OTQ0MTc3MGQ0NzYzZDkwODUzYjY5Y2QwNGMyNmRjYmYzMTE0MzFlN2JkYTBkNmYyZDE1NDQzYmU5MDUx","altText":"480_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YUdGbUwyZ3pNQzh4TlRBMk1qVTJORGN6TWprMU9DOHlNREJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGEzYzM5MTRjNWNiNjU4NGFiNjExYzY1N2Q2N2I4Y2JjZTQ4ODk3MTU0ZTJjZmJhMzY1ZjQ2M2UyNzJkOTMyMTQ","altText":"200_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YUdGbUwyZ3pNQzh4TlRBMk1qVTJORGN6TWprMU9DOHlNREJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGEzYzM5MTRjNWNiNjU4NGFiNjExYzY1N2Q2N2I4Y2JjZTQ4ODk3MTU0ZTJjZmJhMzY1ZjQ2M2UyNzJkOTMyMTQ","altText":"200_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YUdGbUwyZ3pNQzh4TlRBMk1qVTJORGN6TWprMU9DOHlNREJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGEzYzM5MTRjNWNiNjU4NGFiNjExYzY1N2Q2N2I4Y2JjZTQ4ODk3MTU0ZTJjZmJhMzY1ZjQ2M2UyNzJkOTMyMTQ","altText":"200_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000040000a7ce000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgyfGltYWdlL2pwZWd8YURSaEwyZ3lOUzh4TlRBMk1qVTJOVEU1TVRjeE1DOHhNakJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fDVhZmJjMWQ4YmY4NzMzZWFhZjY1NjFhOTgwMzQ5MzIzNGJkMzgwNzM5NjAwYjIzZmFiMTg4ZGUxNjVmNzU5M2U","altText":"120_020000040000a7ce000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YUdGbUwyZ3pNQzh4TlRBMk1qVTJORGN6TWprMU9DOHlNREJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGEzYzM5MTRjNWNiNjU4NGFiNjExYzY1N2Q2N2I4Y2JjZTQ4ODk3MTU0ZTJjZmJhMzY1ZjQ2M2UyNzJkOTMyMTQ","altText":"200_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YUdGbUwyZ3pNQzh4TlRBMk1qVTJORGN6TWprMU9DOHlNREJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGEzYzM5MTRjNWNiNjU4NGFiNjExYzY1N2Q2N2I4Y2JjZTQ4ODk3MTU0ZTJjZmJhMzY1ZjQ2M2UyNzJkOTMyMTQ","altText":"200_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFHSXdMMmc1WVM4eE5UQTJNalUyTXpjeE56RTFNQzh4TkRRd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MDVmYjlhYTVhMTA0ZTVhZTBiYTdkZTM0YWE4YTQ5Mjg4NTg2NzI2OTg2M2Y0OWFkMTY5MmNlMGM1ZjJhYmY4Mw","altText":"1440_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEZzVMMmc1TXk4eE5UQTJNalUyTXprME5qVXlOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8N2M1MzI2MTUwMzJkZmMyZjNhNDZkZjRmYWNjNGYwN2NjNjE5MzBiZDA3YTEwMDYyYzY2OGFlYjc2Y2I3ZjBlYg","altText":"1280_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFHSTJMMmcwTkM4eE5UQTJNalUyTkRFM05Ua3dNaTh4TURJMFh6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8ZmE3YTVkOTIzYWQyNTY0NmNmMWEyODA0ODgwNjdhNWUwYWQ0ZGI1OTJiMjA4MmRiNDM2ZDc1OGE2NTJiZDRkMA","altText":"1024_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTU3NnxpbWFnZS9qcGVnfGFETm1MMmd6WWk4eE5UQTJNalUyTkRRd05USTNPQzgzTmpoZk1ESXdNREF3TURRd01EQXdZVGRqWlRBd01ESXdNR0kyWDBSRkxtcHdad3xhODMxOGVjZGNlOWY0MzJkMjVmN2Q3OTgwYWFjZGEyZDI5ZmZlNjcxNTZhZjU5ZTlmYTgzMzYzZmQ2OThlNjY1","altText":"768_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTIwMHxpbWFnZS9qcGVnfGFEWm1MMmd6TkM4eE5UQTJNalUyTkRZd01UZzROaTgwT0RCZk1ESXdNREF3TURRd01EQXdZVGRqWlRBd01ESXdNR0kyWDBSRkxtcHdad3w5NzU2OTQ0MTc3MGQ0NzYzZDkwODUzYjY5Y2QwNGMyNmRjYmYzMTE0MzFlN2JkYTBkNmYyZDE1NDQzYmU5MDUx","altText":"480_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YUdGbUwyZ3pNQzh4TlRBMk1qVTJORGN6TWprMU9DOHlNREJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGEzYzM5MTRjNWNiNjU4NGFiNjExYzY1N2Q2N2I4Y2JjZTQ4ODk3MTU0ZTJjZmJhMzY1ZjQ2M2UyNzJkOTMyMTQ","altText":"200_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgyfGltYWdlL2pwZWd8YURSaEwyZ3lOUzh4TlRBMk1qVTJOVEU1TVRjeE1DOHhNakJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fDVhZmJjMWQ4YmY4NzMzZWFhZjY1NjFhOTgwMzQ5MzIzNGJkMzgwNzM5NjAwYjIzZmFiMTg4ZGUxNjVmNzU5M2U","altText":"120_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjc3ODF8aW1hZ2UvanBlZ3xhR0k0TDJobVlpOHhOVEEyTWpVMk1qY3pOREV4TUF8ZmE3Nzg0ODFjNmZmYjk0NWNmYWM0YzBhY2IyNmFkYzI3YzRlNDMxZDg0YWRmZjYwZTQ5YjM5NWMyNjlkY2E0Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFEZ3dMMmhpWmk4eE5EWXlNVFkyTlRJMk16WTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTdlYTJiZDg0NDBmYjU0ZGNlZDllNmU4YjFiNDljMTZlOWFkYjEyZGQ0NmFlNDY3MzNmZDE3M2RiYzY5YjkwNw","altText":"2000_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFEZ3dMMmhpWmk4eE5EWXlNVFkyTlRJMk16WTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTdlYTJiZDg0NDBmYjU0ZGNlZDllNmU4YjFiNDljMTZlOWFkYjEyZGQ0NmFlNDY3MzNmZDE3M2RiYzY5YjkwNw","altText":"2000_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFEZ3dMMmhpWmk4eE5EWXlNVFkyTlRJMk16WTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTdlYTJiZDg0NDBmYjU0ZGNlZDllNmU4YjFiNDljMTZlOWFkYjEyZGQ0NmFlNDY3MzNmZDE3M2RiYzY5YjkwNw","altText":"2000_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdZekwyaGlNUzh4TkRZeU1UWTJOVFkxTmpnMk1pOHlNREJmTURJd01EQXdNRFl3TURBek1tVmhOakF3TURJd01HSTJYMFJGTG1wd1p3fDY5NmVlNmIxZDk0ZTYwNTA1NTY0OTVjNTM5YTZhYTUzMzVjMTVkNWQxNzBjYTQ5OWI3ZjA1ZWU0NzMzZjdkMzc","altText":"200_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdZekwyaGlNUzh4TkRZeU1UWTJOVFkxTmpnMk1pOHlNREJmTURJd01EQXdNRFl3TURBek1tVmhOakF3TURJd01HSTJYMFJGTG1wd1p3fDY5NmVlNmIxZDk0ZTYwNTA1NTY0OTVjNTM5YTZhYTUzMzVjMTVkNWQxNzBjYTQ5OWI3ZjA1ZWU0NzMzZjdkMzc","altText":"200_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFEZ3dMMmhpWmk4eE5EWXlNVFkyTlRJMk16WTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTdlYTJiZDg0NDBmYjU0ZGNlZDllNmU4YjFiNDljMTZlOWFkYjEyZGQ0NmFlNDY3MzNmZDE3M2RiYzY5YjkwNw","altText":"2000_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFEZ3lMMmhpWXk4eE5EWXlNVFkyTlRNeU9URTRNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8MDI4MDllNWU2YTNjYTI1YTM0YzE4YWUxNzRiZjE3ODg0NWYzMjkxYzFmMjAwNTM3M2JkMTA2N2U2YWM4YjlmYw","altText":"1440_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFHTXhMMmhpWWk4eE5EWXlNVFkyTlRNNU5EY3hPQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8NmRmZmJhNWZlYWY1NmNiNzJmNGY3YjI5MjFkNTZlODQwOTYyNzU1YmMyZGU4ZmQwZTE0NTYzYTE0MjMzNzQ2MA","altText":"1280_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFHRm1MMmhpT0M4eE5EWXlNVFkyTlRRMk1ESTFOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8N2E2ZGM1ZmQ3N2FmZjU2ZjBlMmY1Y2E1OGIxMTc3Y2Q5NTIwY2ZmMzU4YzE5OTQxMjg5NTdhZDU0ZmJlZjdkYw","altText":"1024_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFHSXlMMmhpTlM4eE5EWXlNVFkyTlRVeU5UYzVNQzgzTmpoZk1ESXdNREF3TURZd01EQXpNbVZoTmpBd01ESXdNR0kyWDBSRkxtcHdad3w4M2FjZWRjZDc3MDk0MDQzMWFmNjRjMmM0YzM4NjhkNWJkMzNkNjhiMTBhOWM1ODAzNTlmMGY2YTk1MzcwOGE0","altText":"768_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM3MnxpbWFnZS9qcGVnfGFHWXdMMmhpTkM4eE5EWXlNVFkyTlRVNU1UTXlOaTgwT0RCZk1ESXdNREF3TURZd01EQXpNbVZoTmpBd01ESXdNR0kyWDBSRkxtcHdad3xkYTNlMTE1NTdjMzgyZGFhMDQxMjlkNDQxYTA0ODFjYjc5OGE0NTk1ZWRlOGU1ZDE4MmRmOTUwNTZjMjY4MWI3","altText":"480_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdZekwyaGlNUzh4TkRZeU1UWTJOVFkxTmpnMk1pOHlNREJmTURJd01EQXdNRFl3TURBek1tVmhOakF3TURJd01HSTJYMFJGTG1wd1p3fDY5NmVlNmIxZDk0ZTYwNTA1NTY0OTVjNTM5YTZhYTUzMzVjMTVkNWQxNzBjYTQ5OWI3ZjA1ZWU0NzMzZjdkMzc","altText":"200_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3fGltYWdlL2pwZWd8YURJeUwyaGhZaTh4TkRZeU1UWTJOVGcxTXpRM01DOHhNakJmTURJd01EQXdNRFl3TURBek1tVmhOakF3TURJd01HSTJYMFJGTG1wd1p3fDFmMGJjZmIyMjI5MDdiYjJlZGJjYTYzZDcwNjc3MzBkMGE3NjRjY2IyZTU1Zjc5MTEyNWQwODAxYTVkYTFkNjI","altText":"120_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzk5OHxpbWFnZS9qcGVnfGFEYzBMMmd5WlM4eE5EWXlNVFU1T1RJMk9EZzVOQXw4MGY5OGNmOTEyNzJmZTRmYTJkOWZiOGY4NjM2MzZmNWEwODM2NmI1NTNlZDEwM2JlMDdmOTA5YzIwMTE0Yjg1","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHTTVMMmhsTWk4eE5UQTNNekUzT1RZMk5EUXhOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8YjAyZTQ4YWIxYWNkNTk0MmJiNjM3MzA5Yzk4OTVlYzZjNmQ4MjNmOTgzY2M2NTIxMmI1MTNlM2I4MGRhY2RmMQ","altText":"1440_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHWmlMMmhrT0M4eE5UQTNNekUzT1RreU5qVTFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmUxYWY1MDgxMTIwZjdlZGRlMGUzNWYyODI5NGY2OTI0ODE0OWExNmRhMzFmMDBhZmI1ODFiN2MyZTFiZmI3ZQ","altText":"1280_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEUTJMMmd5TXk4eE5UQTNNekU0TURFeU16RTJOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8OTg0MmUyYjU1MjIyMTQxMTBjOGY1YjM1YmY1Y2MzMGI2MDVhOTUxMjBhNTJmZTcxMGFiMGEwYTg0OTYxZTBmNw","altText":"1024_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEQXlMMmd5WVM4eE5UQTNNekU0TURNeE9UYzNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmM2ZiZjllODU0MDI2YWYwMjk0ZTMzODg2YmVhYTI0NDNmZmJiY2FlZjA3MzRmYTNhZmYwMWY2ZDlmNTI2ZmJh","altText":"768_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODExN3xpbWFnZS9qcGVnfGFEa3lMMmd6TkM4eE5UQTNNekU0TURZME56UTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3MDRmNTE3MTBjNWRmNmU3MDY3Mjc0NjNiNmU1OTIyZTBhMzUyNDk0MmQ5NGFlZmRkMzUyNjc3ZjY4ZDZkN2Y1","altText":"480_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTc2fGltYWdlL2pwZWd8YUROakwyZzVaUzh4TlRBM016RTRNVFl6TURRNU5DOHhNakJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlhMDNhZmRjNzU5ZWI4OWE4MWRlYjZkY2Y4Y2ZmNjg3ZGY0YWE1ZjNiODM1OGQ2YTUxMTliZTI0ZTUxZjlkMmE","altText":"120_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODkxNTV8aW1hZ2UvanBlZ3xhRGxqTDJoaU5pOHhOVEEzTXpFM09EYzBOamt4TUF8ODIyZDY5ZjUyZTEzOTYzODc5OGMxYWYzYTJmZmYwZGUyODg5ZjAxYjgyZTk0Mzk3MDYxYjNjYTNlZGE4Mjc2YQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFEZzFMMmd3T1M4eE5URXlPRFl4TURFM056QTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYzNDJmZDc1Y2JiMmExMzE5NjBhYTdlYzk2YTg0ZDNkOTgyODA4MzBjN2U1Y2IyNWIyNGNlMjY5MDA4ZTM1YQ","altText":"2000_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFEZzFMMmd3T1M4eE5URXlPRFl4TURFM056QTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYzNDJmZDc1Y2JiMmExMzE5NjBhYTdlYzk2YTg0ZDNkOTgyODA4MzBjN2U1Y2IyNWIyNGNlMjY5MDA4ZTM1YQ","altText":"2000_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFEZzFMMmd3T1M4eE5URXlPRFl4TURFM056QTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYzNDJmZDc1Y2JiMmExMzE5NjBhYTdlYzk2YTg0ZDNkOTgyODA4MzBjN2U1Y2IyNWIyNGNlMjY5MDA4ZTM1YQ","altText":"2000_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQxfGltYWdlL2pwZWd8YURBMkwyaGtPUzh4TlRFeU9EWXhNakF4TWpBMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpERm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGZhMjI3MzkxYzE2ODdiN2Y3NjQ4MTlkMTkxMTVmN2ZkMzQ1ZTI1NzIxMzQ5MGQ1NTJmNTcyZTYxNGFmZGY4NWY","altText":"200_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQxfGltYWdlL2pwZWd8YURBMkwyaGtPUzh4TlRFeU9EWXhNakF4TWpBMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpERm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGZhMjI3MzkxYzE2ODdiN2Y3NjQ4MTlkMTkxMTVmN2ZkMzQ1ZTI1NzIxMzQ5MGQ1NTJmNTcyZTYxNGFmZGY4NWY","altText":"200_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFEZzFMMmd3T1M4eE5URXlPRFl4TURFM056QTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYzNDJmZDc1Y2JiMmExMzE5NjBhYTdlYzk2YTg0ZDNkOTgyODA4MzBjN2U1Y2IyNWIyNGNlMjY5MDA4ZTM1YQ","altText":"2000_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFEWTBMMmd4Tmk4eE5URXlPRFl4TURVd05EY3pOQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8YjdiOWNlN2M4NzU1Y2I5ODZhNjNjNjc1OGVmNzgxMGI4YzI2NTg1OTAzNGQ3YjkyNjYwY2QwZDRlMjYzMTI0Zg","altText":"1440_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFETTVMMmd4WlM4eE5URXlPRFl4TURjNU9UWTBOaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8NWRmZTYwM2E5N2RhYjVlZTNjYjk5MzRiMTllY2Q5Y2VlMmNjYmZiZDU1NjY2ZDk3MTY5YzA4MzM5MDQ0MzYzZg","altText":"1280_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFESm1MMmczTXk4eE5URXlPRFl4TVRFMk1EQTVOQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8OWZkNjk5MTJhNWYwNGE1ZDFiNDQ0NjI1Nzk5OTVlYzZjZDY4NzRhOTcwNmFlMGZhYTFkNWQyMjE0NWNmYjZjYw","altText":"1024_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFHRmlMMmczWkM4eE5URXlPRFl4TVRRNE56YzNOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaREZtWmpBd01ERXdNR0kyWDBSRkxtcHdad3xlMjE2MDYzZjc2Nzg0NTE2MzM4OTEwNTYxYjljNzhmOTc4NmUzMjU3MGQ2YzNiNzM1ZmU1NmMyNzg3ZGY1Mjk4","altText":"768_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTIyMHxpbWFnZS9qcGVnfGFEYzVMMmc0Tnk4eE5URXlPRFl4TVRjME9Ua3hPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpaREZtWmpBd01ERXdNR0kyWDBSRkxtcHdad3wzY2JlYjExMDdlMjY1M2ZhMDUwNmEyOTBhNWI2ODg5MDIwMzVhYzQ2MTM5OTlhYWFmYmVlNjExNjRjM2MzYmY1","altText":"480_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQxfGltYWdlL2pwZWd8YURBMkwyaGtPUzh4TlRFeU9EWXhNakF4TWpBMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpERm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGZhMjI3MzkxYzE2ODdiN2Y3NjQ4MTlkMTkxMTVmN2ZkMzQ1ZTI1NzIxMzQ5MGQ1NTJmNTcyZTYxNGFmZGY4NWY","altText":"200_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY2fGltYWdlL2pwZWd8YUdVekwyaG1OQzh4TlRFeU9EWXhNamcyTkRBek1DOHhNakJmTURJd01EQXdNV1V3TURBelpERm1aakF3TURFd01HSTJYMFJGTG1wd1p3fDc1ZTc3MTg1M2Q0MTUxMDU3NjNjZmE3M2U0ODVmYTQ5ZGU5MWE3NjVkNWNjNzA3ODBmODMzYjY2NDJkYTJjNjU","altText":"120_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjA0NjF8aW1hZ2UvanBlZ3xhRE5oTDJobVlTOHhOVEV5T0RZd09UY3hPRE13TWd8NTRhZDA1YzRjNmExODU0NzM3ZDEwNTQyMjJkNzZlN2E0YTFkMWRlNWFkMmFjMWQyZjEzZmE5ZmVkYzgxNDgzZA","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YUdGbUwyZ3pNQzh4TlRBMk1qVTJORGN6TWprMU9DOHlNREJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGEzYzM5MTRjNWNiNjU4NGFiNjExYzY1N2Q2N2I4Y2JjZTQ4ODk3MTU0ZTJjZmJhMzY1ZjQ2M2UyNzJkOTMyMTQ","altText":"200_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YUdGbUwyZ3pNQzh4TlRBMk1qVTJORGN6TWprMU9DOHlNREJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGEzYzM5MTRjNWNiNjU4NGFiNjExYzY1N2Q2N2I4Y2JjZTQ4ODk3MTU0ZTJjZmJhMzY1ZjQ2M2UyNzJkOTMyMTQ","altText":"200_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEWmtMMmhoTVM4eE5UQTJNalUyTXpVeU1EVTBNaTh5TURBd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8YmY2MzVhMTU1ZmUwOTc1ZDY2ODg3MWNkNWYzZGY0NmU1NTZjNzIxNWQyNzY1Mjk1OWY1ZTQwYWRiZGI0M2UxMA","altText":"2000_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFHSXdMMmc1WVM4eE5UQTJNalUyTXpjeE56RTFNQzh4TkRRd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8MDVmYjlhYTVhMTA0ZTVhZTBiYTdkZTM0YWE4YTQ5Mjg4NTg2NzI2OTg2M2Y0OWFkMTY5MmNlMGM1ZjJhYmY4Mw","altText":"1440_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFEZzVMMmc1TXk4eE5UQTJNalUyTXprME5qVXlOaTh4TWpnd1h6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8N2M1MzI2MTUwMzJkZmMyZjNhNDZkZjRmYWNjNGYwN2NjNjE5MzBiZDA3YTEwMDYyYzY2OGFlYjc2Y2I3ZjBlYg","altText":"1280_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjY2NnxpbWFnZS9qcGVnfGFHSTJMMmcwTkM4eE5UQTJNalUyTkRFM05Ua3dNaTh4TURJMFh6QXlNREF3TURBME1EQXdNR0UzWTJVd01EQXlNREJpTmw5RVJTNXFjR2N8ZmE3YTVkOTIzYWQyNTY0NmNmMWEyODA0ODgwNjdhNWUwYWQ0ZGI1OTJiMjA4MmRiNDM2ZDc1OGE2NTJiZDRkMA","altText":"1024_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTU3NnxpbWFnZS9qcGVnfGFETm1MMmd6WWk4eE5UQTJNalUyTkRRd05USTNPQzgzTmpoZk1ESXdNREF3TURRd01EQXdZVGRqWlRBd01ESXdNR0kyWDBSRkxtcHdad3xhODMxOGVjZGNlOWY0MzJkMjVmN2Q3OTgwYWFjZGEyZDI5ZmZlNjcxNTZhZjU5ZTlmYTgzMzYzZmQ2OThlNjY1","altText":"768_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTIwMHxpbWFnZS9qcGVnfGFEWm1MMmd6TkM4eE5UQTJNalUyTkRZd01UZzROaTgwT0RCZk1ESXdNREF3TURRd01EQXdZVGRqWlRBd01ESXdNR0kyWDBSRkxtcHdad3w5NzU2OTQ0MTc3MGQ0NzYzZDkwODUzYjY5Y2QwNGMyNmRjYmYzMTE0MzFlN2JkYTBkNmYyZDE1NDQzYmU5MDUx","altText":"480_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI5fGltYWdlL2pwZWd8YUdGbUwyZ3pNQzh4TlRBMk1qVTJORGN6TWprMU9DOHlNREJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fGEzYzM5MTRjNWNiNjU4NGFiNjExYzY1N2Q2N2I4Y2JjZTQ4ODk3MTU0ZTJjZmJhMzY1ZjQ2M2UyNzJkOTMyMTQ","altText":"200_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040000a7ce000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDgyfGltYWdlL2pwZWd8YURSaEwyZ3lOUzh4TlRBMk1qVTJOVEU1TVRjeE1DOHhNakJmTURJd01EQXdNRFF3TURBd1lUZGpaVEF3TURJd01HSTJYMFJGTG1wd1p3fDVhZmJjMWQ4YmY4NzMzZWFhZjY1NjFhOTgwMzQ5MzIzNGJkMzgwNzM5NjAwYjIzZmFiMTg4ZGUxNjVmNzU5M2U","altText":"120_020000040000a7ce000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjc3ODF8aW1hZ2UvanBlZ3xhR0k0TDJobVlpOHhOVEEyTWpVMk1qY3pOREV4TUF8ZmE3Nzg0ODFjNmZmYjk0NWNmYWM0YzBhY2IyNmFkYzI3YzRlNDMxZDg0YWRmZjYwZTQ5YjM5NWMyNjlkY2E0Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000040000a7ce000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFEZ3dMMmhpWmk4eE5EWXlNVFkyTlRJMk16WTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTdlYTJiZDg0NDBmYjU0ZGNlZDllNmU4YjFiNDljMTZlOWFkYjEyZGQ0NmFlNDY3MzNmZDE3M2RiYzY5YjkwNw","altText":"2000_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFEZ3dMMmhpWmk4eE5EWXlNVFkyTlRJMk16WTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTdlYTJiZDg0NDBmYjU0ZGNlZDllNmU4YjFiNDljMTZlOWFkYjEyZGQ0NmFlNDY3MzNmZDE3M2RiYzY5YjkwNw","altText":"2000_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFEZ3dMMmhpWmk4eE5EWXlNVFkyTlRJMk16WTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTdlYTJiZDg0NDBmYjU0ZGNlZDllNmU4YjFiNDljMTZlOWFkYjEyZGQ0NmFlNDY3MzNmZDE3M2RiYzY5YjkwNw","altText":"2000_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdZekwyaGlNUzh4TkRZeU1UWTJOVFkxTmpnMk1pOHlNREJmTURJd01EQXdNRFl3TURBek1tVmhOakF3TURJd01HSTJYMFJGTG1wd1p3fDY5NmVlNmIxZDk0ZTYwNTA1NTY0OTVjNTM5YTZhYTUzMzVjMTVkNWQxNzBjYTQ5OWI3ZjA1ZWU0NzMzZjdkMzc","altText":"200_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdZekwyaGlNUzh4TkRZeU1UWTJOVFkxTmpnMk1pOHlNREJmTURJd01EQXdNRFl3TURBek1tVmhOakF3TURJd01HSTJYMFJGTG1wd1p3fDY5NmVlNmIxZDk0ZTYwNTA1NTY0OTVjNTM5YTZhYTUzMzVjMTVkNWQxNzBjYTQ5OWI3ZjA1ZWU0NzMzZjdkMzc","altText":"200_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFEZ3dMMmhpWmk4eE5EWXlNVFkyTlRJMk16WTBOaTh5TURBd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8ZTdlYTJiZDg0NDBmYjU0ZGNlZDllNmU4YjFiNDljMTZlOWFkYjEyZGQ0NmFlNDY3MzNmZDE3M2RiYzY5YjkwNw","altText":"2000_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFEZ3lMMmhpWXk4eE5EWXlNVFkyTlRNeU9URTRNaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8MDI4MDllNWU2YTNjYTI1YTM0YzE4YWUxNzRiZjE3ODg0NWYzMjkxYzFmMjAwNTM3M2JkMTA2N2U2YWM4YjlmYw","altText":"1440_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFHTXhMMmhpWWk4eE5EWXlNVFkyTlRNNU5EY3hPQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8NmRmZmJhNWZlYWY1NmNiNzJmNGY3YjI5MjFkNTZlODQwOTYyNzU1YmMyZGU4ZmQwZTE0NTYzYTE0MjMzNzQ2MA","altText":"1280_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFHRm1MMmhpT0M4eE5EWXlNVFkyTlRRMk1ESTFOQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekpsWVRZd01EQXlNREJpTmw5RVJTNXFjR2N8N2E2ZGM1ZmQ3N2FmZjU2ZjBlMmY1Y2E1OGIxMTc3Y2Q5NTIwY2ZmMzU4YzE5OTQxMjg5NTdhZDU0ZmJlZjdkYw","altText":"1024_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY5OHxpbWFnZS9qcGVnfGFHSXlMMmhpTlM4eE5EWXlNVFkyTlRVeU5UYzVNQzgzTmpoZk1ESXdNREF3TURZd01EQXpNbVZoTmpBd01ESXdNR0kyWDBSRkxtcHdad3w4M2FjZWRjZDc3MDk0MDQzMWFmNjRjMmM0YzM4NjhkNWJkMzNkNjhiMTBhOWM1ODAzNTlmMGY2YTk1MzcwOGE0","altText":"768_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjM3MnxpbWFnZS9qcGVnfGFHWXdMMmhpTkM4eE5EWXlNVFkyTlRVNU1UTXlOaTgwT0RCZk1ESXdNREF3TURZd01EQXpNbVZoTmpBd01ESXdNR0kyWDBSRkxtcHdad3xkYTNlMTE1NTdjMzgyZGFhMDQxMjlkNDQxYTA0ODFjYjc5OGE0NTk1ZWRlOGU1ZDE4MmRmOTUwNTZjMjY4MWI3","altText":"480_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyfGltYWdlL2pwZWd8YUdZekwyaGlNUzh4TkRZeU1UWTJOVFkxTmpnMk1pOHlNREJmTURJd01EQXdNRFl3TURBek1tVmhOakF3TURJd01HSTJYMFJGTG1wd1p3fDY5NmVlNmIxZDk0ZTYwNTA1NTY0OTVjNTM5YTZhYTUzMzVjMTVkNWQxNzBjYTQ5OWI3ZjA1ZWU0NzMzZjdkMzc","altText":"200_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600032ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3fGltYWdlL2pwZWd8YURJeUwyaGhZaTh4TkRZeU1UWTJOVGcxTXpRM01DOHhNakJmTURJd01EQXdNRFl3TURBek1tVmhOakF3TURJd01HSTJYMFJGTG1wd1p3fDFmMGJjZmIyMjI5MDdiYjJlZGJjYTYzZDcwNjc3MzBkMGE3NjRjY2IyZTU1Zjc5MTEyNWQwODAxYTVkYTFkNjI","altText":"120_0200000600032ea6000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzk5OHxpbWFnZS9qcGVnfGFEYzBMMmd5WlM4eE5EWXlNVFU1T1RJMk9EZzVOQXw4MGY5OGNmOTEyNzJmZTRmYTJkOWZiOGY4NjM2MzZmNWEwODM2NmI1NTNlZDEwM2JlMDdmOTA5YzIwMTE0Yjg1","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins in line","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600032ea6000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEbGhMMmhsT1M4eE5UQTNNekUzT1RRMk56Z3dOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmJlMTkwMmYxZGU1MDJjYzllYzZlZDgwYjAxYmQ5ODVlYTA3MGFmYThmYzMyYzliODc4NGRiMzcwNWZkOGE1MQ","altText":"2000_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHTTVMMmhsTWk4eE5UQTNNekUzT1RZMk5EUXhOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8YjAyZTQ4YWIxYWNkNTk0MmJiNjM3MzA5Yzk4OTVlYzZjNmQ4MjNmOTgzY2M2NTIxMmI1MTNlM2I4MGRhY2RmMQ","altText":"1440_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFHWmlMMmhrT0M4eE5UQTNNekUzT1RreU5qVTFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MmUxYWY1MDgxMTIwZjdlZGRlMGUzNWYyODI5NGY2OTI0ODE0OWExNmRhMzFmMDBhZmI1ODFiN2MyZTFiZmI3ZQ","altText":"1280_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEUTJMMmd5TXk4eE5UQTNNekU0TURFeU16RTJOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEyT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8OTg0MmUyYjU1MjIyMTQxMTBjOGY1YjM1YmY1Y2MzMGI2MDVhOTUxMjBhNTJmZTcxMGFiMGEwYTg0OTYxZTBmNw","altText":"1024_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OXxpbWFnZS9qcGVnfGFEQXlMMmd5WVM4eE5UQTNNekU0TURNeE9UYzNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmM2ZiZjllODU0MDI2YWYwMjk0ZTMzODg2YmVhYTI0NDNmZmJiY2FlZjA3MzRmYTNhZmYwMWY2ZDlmNTI2ZmJh","altText":"768_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODExN3xpbWFnZS9qcGVnfGFEa3lMMmd6TkM4eE5UQTNNekU0TURZME56UTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFk1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3MDRmNTE3MTBjNWRmNmU3MDY3Mjc0NjNiNmU1OTIyZTBhMzUyNDk0MmQ5NGFlZmRkMzUyNjc3ZjY4ZDZkN2Y1","altText":"480_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU1fGltYWdlL2pwZWd8YURZd0wyZ3paUzh4TlRBM016RTRNRGt3T1RVNU9DOHlNREJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDc2ZTJkNWRiYzg5ODdiNDY2YWJmZGE3NWMzYWQ4NGYwMWI4MmNlNmRkMDg3YmUwYWQ1NTczN2UwYjNlOTQyZGU","altText":"200_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030695000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTc2fGltYWdlL2pwZWd8YUROakwyZzVaUzh4TlRBM016RTRNVFl6TURRNU5DOHhNakJmTURJd01EQXdNR1l3TURBek1EWTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlhMDNhZmRjNzU5ZWI4OWE4MWRlYjZkY2Y4Y2ZmNjg3ZGY0YWE1ZjNiODM1OGQ2YTUxMTliZTI0ZTUxZjlkMmE","altText":"120_0200000f00030695000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODkxNTV8aW1hZ2UvanBlZ3xhRGxqTDJoaU5pOHhOVEEzTXpFM09EYzBOamt4TUF8ODIyZDY5ZjUyZTEzOTYzODc5OGMxYWYzYTJmZmYwZGUyODg5ZjAxYjgyZTk0Mzk3MDYxYjNjYTNlZGE4Mjc2YQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030695000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFEZzFMMmd3T1M4eE5URXlPRFl4TURFM056QTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYzNDJmZDc1Y2JiMmExMzE5NjBhYTdlYzk2YTg0ZDNkOTgyODA4MzBjN2U1Y2IyNWIyNGNlMjY5MDA4ZTM1YQ","altText":"2000_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFEZzFMMmd3T1M4eE5URXlPRFl4TURFM056QTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYzNDJmZDc1Y2JiMmExMzE5NjBhYTdlYzk2YTg0ZDNkOTgyODA4MzBjN2U1Y2IyNWIyNGNlMjY5MDA4ZTM1YQ","altText":"2000_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFEZzFMMmd3T1M4eE5URXlPRFl4TURFM056QTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYzNDJmZDc1Y2JiMmExMzE5NjBhYTdlYzk2YTg0ZDNkOTgyODA4MzBjN2U1Y2IyNWIyNGNlMjY5MDA4ZTM1YQ","altText":"2000_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQxfGltYWdlL2pwZWd8YURBMkwyaGtPUzh4TlRFeU9EWXhNakF4TWpBMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpERm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGZhMjI3MzkxYzE2ODdiN2Y3NjQ4MTlkMTkxMTVmN2ZkMzQ1ZTI1NzIxMzQ5MGQ1NTJmNTcyZTYxNGFmZGY4NWY","altText":"200_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQxfGltYWdlL2pwZWd8YURBMkwyaGtPUzh4TlRFeU9EWXhNakF4TWpBMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpERm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGZhMjI3MzkxYzE2ODdiN2Y3NjQ4MTlkMTkxMTVmN2ZkMzQ1ZTI1NzIxMzQ5MGQ1NTJmNTcyZTYxNGFmZGY4NWY","altText":"200_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFEZzFMMmd3T1M4eE5URXlPRFl4TURFM056QTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8ZjYzNDJmZDc1Y2JiMmExMzE5NjBhYTdlYzk2YTg0ZDNkOTgyODA4MzBjN2U1Y2IyNWIyNGNlMjY5MDA4ZTM1YQ","altText":"2000_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFEWTBMMmd4Tmk4eE5URXlPRFl4TURVd05EY3pOQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8YjdiOWNlN2M4NzU1Y2I5ODZhNjNjNjc1OGVmNzgxMGI4YzI2NTg1OTAzNGQ3YjkyNjYwY2QwZDRlMjYzMTI0Zg","altText":"1440_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFETTVMMmd4WlM4eE5URXlPRFl4TURjNU9UWTBOaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8NWRmZTYwM2E5N2RhYjVlZTNjYjk5MzRiMTllY2Q5Y2VlMmNjYmZiZDU1NjY2ZDk3MTY5YzA4MzM5MDQ0MzYzZg","altText":"1280_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFESm1MMmczTXk4eE5URXlPRFl4TVRFMk1EQTVOQzh4TURJMFh6QXlNREF3TURGbE1EQXdNMlF4Wm1Zd01EQXhNREJpTmw5RVJTNXFjR2N8OWZkNjk5MTJhNWYwNGE1ZDFiNDQ0NjI1Nzk5OTVlYzZjZDY4NzRhOTcwNmFlMGZhYTFkNWQyMjE0NWNmYjZjYw","altText":"1024_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzAxM3xpbWFnZS9qcGVnfGFHRmlMMmczWkM4eE5URXlPRFl4TVRRNE56YzNOQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaREZtWmpBd01ERXdNR0kyWDBSRkxtcHdad3xlMjE2MDYzZjc2Nzg0NTE2MzM4OTEwNTYxYjljNzhmOTc4NmUzMjU3MGQ2YzNiNzM1ZmU1NmMyNzg3ZGY1Mjk4","altText":"768_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTIyMHxpbWFnZS9qcGVnfGFEYzVMMmc0Tnk4eE5URXlPRFl4TVRjME9Ua3hPQzgwT0RCZk1ESXdNREF3TVdVd01EQXpaREZtWmpBd01ERXdNR0kyWDBSRkxtcHdad3wzY2JlYjExMDdlMjY1M2ZhMDUwNmEyOTBhNWI2ODg5MDIwMzVhYzQ2MTM5OTlhYWFmYmVlNjExNjRjM2MzYmY1","altText":"480_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQxfGltYWdlL2pwZWd8YURBMkwyaGtPUzh4TlRFeU9EWXhNakF4TWpBMk1pOHlNREJmTURJd01EQXdNV1V3TURBelpERm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGZhMjI3MzkxYzE2ODdiN2Y3NjQ4MTlkMTkxMTVmN2ZkMzQ1ZTI1NzIxMzQ5MGQ1NTJmNTcyZTYxNGFmZGY4NWY","altText":"200_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003d1ff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY2fGltYWdlL2pwZWd8YUdVekwyaG1OQzh4TlRFeU9EWXhNamcyTkRBek1DOHhNakJmTURJd01EQXdNV1V3TURBelpERm1aakF3TURFd01HSTJYMFJGTG1wd1p3fDc1ZTc3MTg1M2Q0MTUxMDU3NjNjZmE3M2U0ODVmYTQ5ZGU5MWE3NjVkNWNjNzA3ODBmODMzYjY2NDJkYTJjNjU","altText":"120_0200001e0003d1ff000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003d1ff000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjA0NjF8aW1hZ2UvanBlZ3xhRE5oTDJobVlTOHhOVEV5T0RZd09UY3hPRE13TWd8NTRhZDA1YzRjNmExODU0NzM3ZDEwNTQyMjJkNzZlN2E0YTFkMWRlNWFkMmFjMWQyZjEzZmE5ZmVkYzgxNDgzZA","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003d1ff000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"737-606","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-strip/p/737-606","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["737-606","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454018658","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":20.0,"numberPackageUnits":20.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Triple-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 7.62 mm; 18-pole; CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51156766","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}