[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"737-754","name":"Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 10 mm; 12-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-strip/p/737-754","description":"<h2>PCB terminal block, 737 Series, 45 °conductor entry to board</h2><br/><br/>Our PCB terminal block (item number 737-754) is designed for seamless electrical installations. You can rely on tried and tested safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Rated current and voltage are important parameters when choosing a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 1000 V and a rated current of 21 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. Featuring one conductor terminal along with CAGE CLAMP®, this product delivers reliable performance. Our celebrated universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Dimensions: 36 x 44 x 31 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to twelve potentials / twelve poles can be connected to this terminal strip using twelve clamping points on three levels. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 45°.. The solder pins are organized within the terminal block (staggered) and are 0.7 x 0.7 mm and 4 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDY3NDh8aW1hZ2UvanBlZ3xhRFkwTDJoaE5TOHhOVEEyTkRjd01ESXlNelV4T0F8YjA5YjNiMDc1NTgwNjYzMmJjNDdmYWJkMmU4NWExNjAxOGFhZDFhNjU3YWJhNThhMjEzM2Y2ZTE0ZTM3MGZjYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEUm1MMmd6TkM4eE5UQTJORGN3TVRRMk9EY3dNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8OGM3MDBkMDFjNjlmZDU3YTg5NzRmZTMyMmIxOWVhMjQyNDAxNDQzYWRjYWVhYWQ5ZjUwMWU0NGFkZDAwZDU0Ng","altText":"1440_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFHVTJMMmd6TUM4eE5UQTJORGN3TVRVMk56QXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MmQ5NTIwMzMwZGVjMzg5MTE2YWQyNjlkNDIxZDQ1NDFlZWNiNWQ3ODVjMTJkODMwN2E5MzMxMWY3YjZjYTE1Nw","altText":"1280_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEWmtMMmd5WVM4eE5UQTJORGN3TVRjek1EZzBOaTh4TURJMFh6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzAwOTM0NzM2MzQyMzE5M2FiNGZhN2Y4MTE0OWRlMDg0MGI0YjE4NTEwNjJkNTA5YjhhNGRiMDY4NTM3ZTRlNQ","altText":"1024_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEVTNMMmd5Tmk4eE5UQTJORGN3TVRnNU5EWTROaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNRFUwTnpBd01ERXdNR0kyWDBSRkxtcHdad3xhZDViMDEyYTlmNWQ2Zjk1MDEyZTM2NzU0M2I5YzA1YWRkNGUyMWNiZGMwNTRmZjliZjlmYmE0NWM4NjI1MzVh","altText":"768_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5OXxpbWFnZS9qcGVnfGFESTBMMmd5T0M4eE5UQTJORGN3TWpBNU1USTVOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNRFUwTnpBd01ERXdNR0kyWDBSRkxtcHdad3xiYmExNzhjNTY1ZTQwNWJlN2YyOWQ1YzMwNjg1OGFjOTljN2E4YWZmMWZiZmI4YjgxZGQ3MWU5ZTgzODhmNzk1","altText":"480_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YURJeUwyZ3lZaTh4TlRBMk5EY3dNakUxTmpnek1DOHlNREJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDIwYThiOGFiZGMxMzUwMDc1ODQ1ZDBjYTk3Njg4MDFhYjJiNTVlZjAxYTM2OWFkY2EwMTljZDFlMTczMjkzOWQ","altText":"200_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YURJeUwyZ3lZaTh4TlRBMk5EY3dNakUxTmpnek1DOHlNREJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDIwYThiOGFiZGMxMzUwMDc1ODQ1ZDBjYTk3Njg4MDFhYjJiNTVlZjAxYTM2OWFkY2EwMTljZDFlMTczMjkzOWQ","altText":"200_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YURJeUwyZ3lZaTh4TlRBMk5EY3dNakUxTmpnek1DOHlNREJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDIwYThiOGFiZGMxMzUwMDc1ODQ1ZDBjYTk3Njg4MDFhYjJiNTVlZjAxYTM2OWFkY2EwMTljZDFlMTczMjkzOWQ","altText":"200_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00030547000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzfGltYWdlL2pwZWd8YURFNEwyZ3pZeTh4TlRBMk5EY3dNalkwT0RNMU1DOHhNakJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDA0MzI0Y2E1NDMxYmNkZDRlNjQ4NzQyYTFlYjEyMDA5MDY0ODRjODE1ZWUxYmRhY2VhYTZkYTcxNDkxY2NkNWU","altText":"120_0200000d00030547000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YURJeUwyZ3lZaTh4TlRBMk5EY3dNakUxTmpnek1DOHlNREJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDIwYThiOGFiZGMxMzUwMDc1ODQ1ZDBjYTk3Njg4MDFhYjJiNTVlZjAxYTM2OWFkY2EwMTljZDFlMTczMjkzOWQ","altText":"200_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YURJeUwyZ3lZaTh4TlRBMk5EY3dNakUxTmpnek1DOHlNREJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDIwYThiOGFiZGMxMzUwMDc1ODQ1ZDBjYTk3Njg4MDFhYjJiNTVlZjAxYTM2OWFkY2EwMTljZDFlMTczMjkzOWQ","altText":"200_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEUm1MMmd6TkM4eE5UQTJORGN3TVRRMk9EY3dNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8OGM3MDBkMDFjNjlmZDU3YTg5NzRmZTMyMmIxOWVhMjQyNDAxNDQzYWRjYWVhYWQ5ZjUwMWU0NGFkZDAwZDU0Ng","altText":"1440_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFHVTJMMmd6TUM4eE5UQTJORGN3TVRVMk56QXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MmQ5NTIwMzMwZGVjMzg5MTE2YWQyNjlkNDIxZDQ1NDFlZWNiNWQ3ODVjMTJkODMwN2E5MzMxMWY3YjZjYTE1Nw","altText":"1280_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEWmtMMmd5WVM4eE5UQTJORGN3TVRjek1EZzBOaTh4TURJMFh6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzAwOTM0NzM2MzQyMzE5M2FiNGZhN2Y4MTE0OWRlMDg0MGI0YjE4NTEwNjJkNTA5YjhhNGRiMDY4NTM3ZTRlNQ","altText":"1024_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEVTNMMmd5Tmk4eE5UQTJORGN3TVRnNU5EWTROaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNRFUwTnpBd01ERXdNR0kyWDBSRkxtcHdad3xhZDViMDEyYTlmNWQ2Zjk1MDEyZTM2NzU0M2I5YzA1YWRkNGUyMWNiZGMwNTRmZjliZjlmYmE0NWM4NjI1MzVh","altText":"768_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5OXxpbWFnZS9qcGVnfGFESTBMMmd5T0M4eE5UQTJORGN3TWpBNU1USTVOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNRFUwTnpBd01ERXdNR0kyWDBSRkxtcHdad3xiYmExNzhjNTY1ZTQwNWJlN2YyOWQ1YzMwNjg1OGFjOTljN2E4YWZmMWZiZmI4YjgxZGQ3MWU5ZTgzODhmNzk1","altText":"480_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YURJeUwyZ3lZaTh4TlRBMk5EY3dNakUxTmpnek1DOHlNREJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDIwYThiOGFiZGMxMzUwMDc1ODQ1ZDBjYTk3Njg4MDFhYjJiNTVlZjAxYTM2OWFkY2EwMTljZDFlMTczMjkzOWQ","altText":"200_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzfGltYWdlL2pwZWd8YURFNEwyZ3pZeTh4TlRBMk5EY3dNalkwT0RNMU1DOHhNakJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDA0MzI0Y2E1NDMxYmNkZDRlNjQ4NzQyYTFlYjEyMDA5MDY0ODRjODE1ZWUxYmRhY2VhYTZkYTcxNDkxY2NkNWU","altText":"120_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDY3NDh8aW1hZ2UvanBlZ3xhRFkwTDJoaE5TOHhOVEEyTkRjd01ESXlNelV4T0F8YjA5YjNiMDc1NTgwNjYzMmJjNDdmYWJkMmU4NWExNjAxOGFhZDFhNjU3YWJhNThhMjEzM2Y2ZTE0ZTM3MGZjYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEaGlMMmcwTVM4eE5EWXlNVFkyTmpnek5qVXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDBiMTRmYzI0OGUyZTJhZDA5ZTljYmM4NWM2MWMyNzRmYjJlODlmNDY3ODFmNWE4ZmZmNDM2ZDY1YTU1NDdlMQ","altText":"2000_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEaGlMMmcwTVM4eE5EWXlNVFkyTmpnek5qVXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDBiMTRmYzI0OGUyZTJhZDA5ZTljYmM4NWM2MWMyNzRmYjJlODlmNDY3ODFmNWE4ZmZmNDM2ZDY1YTU1NDdlMQ","altText":"2000_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEaGlMMmcwTVM4eE5EWXlNVFkyTmpnek5qVXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDBiMTRmYzI0OGUyZTJhZDA5ZTljYmM4NWM2MWMyNzRmYjJlODlmNDY3ODFmNWE4ZmZmNDM2ZDY1YTU1NDdlMQ","altText":"2000_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg2fGltYWdlL2pwZWd8YUdGa0wyZ3hNeTh4TkRZeU1UWTJOekl5T1RjeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1UY3pNekF3TURJd01HSTJYMFJGTG1wd1p3fDExZTJhOGYxZDUzYjUzMTcyOTI4MGM2NWViMWVlOGMyZTVjZTdhZTBlY2EwYWMzOTE1NmFlNDNhNjFlOTgxMzk","altText":"200_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg2fGltYWdlL2pwZWd8YUdGa0wyZ3hNeTh4TkRZeU1UWTJOekl5T1RjeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1UY3pNekF3TURJd01HSTJYMFJGTG1wd1p3fDExZTJhOGYxZDUzYjUzMTcyOTI4MGM2NWViMWVlOGMyZTVjZTdhZTBlY2EwYWMzOTE1NmFlNDNhNjFlOTgxMzk","altText":"200_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEaGlMMmcwTVM4eE5EWXlNVFkyTmpnek5qVXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDBiMTRmYzI0OGUyZTJhZDA5ZTljYmM4NWM2MWMyNzRmYjJlODlmNDY3ODFmNWE4ZmZmNDM2ZDY1YTU1NDdlMQ","altText":"2000_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEZGhMMmd6WlM4eE5EWXlNVFkyTmprd01qQTBOaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8OWU1MDQ3NWJmYmRhZmQwZDg5MTc5YmY4NzdmNTNiNGY0NWEyZjZiNGE3ODBjMDkzZTRmNTM1MjFkOTQzOTk0Yg","altText":"1440_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFHTmpMMmd6WkM4eE5EWXlNVFkyTmprMk56VTRNaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8YTQ1ZjVlNWIxNDU2YjkyZmIwNjlhOWM0ZjE5MWFhOTI0OTI5N2JkODI1ZjQ3MDc4YjFkNzA4ODkwMjgwZWYwNw","altText":"1280_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFHWXdMMmd3WXk4eE5EWXlNVFkyTnpBek16RXhPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8MzZiMTNiOGJjYWY0Y2MzOGQ2OTZkZTkxY2U5NjBiZTllYjFjNzIzYzA3NzQ0NGE5NTc5ZTY1M2UxYWM1MzQ2OQ","altText":"1024_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEbGxMMmd3WkM4eE5EWXlNVFkyTnpBNU9EWTFOQzgzTmpoZk1ESXdNREF3TURZd01EQXpNVGN6TXpBd01ESXdNR0kyWDBSRkxtcHdad3xiOTczMGU1YWI2ZGZiNWE4OGYyMmQxNWFjNWU3YmJhZTJhYzVlMzgxYmJlMDY5MzEwMzBmZjdkYzdlY2I0ZWU3","altText":"768_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ3N3xpbWFnZS9qcGVnfGFHRm1MMmd4TUM4eE5EWXlNVFkyTnpFMk5ERTVNQzgwT0RCZk1ESXdNREF3TURZd01EQXpNVGN6TXpBd01ESXdNR0kyWDBSRkxtcHdad3xmMWE3ODc2ODBmYmVjMTFiNGQ1MmJhZjgwODk0OTI1YWU3MmZhNTA5OGQ1OTM3MDRlN2VhMjMxN2NiZWIzYjVl","altText":"480_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg2fGltYWdlL2pwZWd8YUdGa0wyZ3hNeTh4TkRZeU1UWTJOekl5T1RjeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1UY3pNekF3TURJd01HSTJYMFJGTG1wd1p3fDExZTJhOGYxZDUzYjUzMTcyOTI4MGM2NWViMWVlOGMyZTVjZTdhZTBlY2EwYWMzOTE1NmFlNDNhNjFlOTgxMzk","altText":"200_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU0fGltYWdlL2pwZWd8YURka0wyZ3hZUzh4TkRZeU1UWTJOelF5TmpNek5DOHhNakJmTURJd01EQXdNRFl3TURBek1UY3pNekF3TURJd01HSTJYMFJGTG1wd1p3fDMzN2FmNzcyYTU4MjdkZTk4ZWUwZTVhMGY3MWY3YmRmOTk2NDJmZDQzOTZjYzgzMzRmZjRlMzZhZTc4MzY3ZjA","altText":"120_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDA2N3xpbWFnZS9qcGVnfGFHSTFMMmd5WVM4eE5EWXlNVFU1T1RFek56Z3lNZ3wwMDNkNjgzOWNmMWQ0OWY5MWFiZGExZGIzZjdiNTM2ZWY0YzYyNzczODM0ZWU0Njc1ZjMzNDVkZWE5NTFjMTZk","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFETm1MMmhoTXk4eE5UQTNPVEF5T1RjMk9ESXlNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGYzMGQ1MjI4ZTIwZjExMDcyODczOTA1OWEwZTE3NmZiYjhjZDVlYWE1YTdiYjdkYjg1MjdmNmYzOWJmODg5Nw","altText":"1440_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFEY3dMMmc1WXk4eE5UQTNPVEF5T1RrMk5EZ3pNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NjUyYmQyYWRmOGU5NWFhNDBiNDg1YzNiMWI3OTQ1ODQ2NTQ5YjJiZWVkNTg1OTFlYzE5NTk4ZDJkZGViN2E3Zg","altText":"1280_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHTXdMMmcxWXk4eE5UQTNPVEF6TURBNU5Ua3dNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YmY5MjIzZWJlMWVkM2VlZGRkMDMxMDU1MTRlODQyMTViYzYyZWMyNTgwM2Q0YjIyZmU1M2UyNDM5N2M4YTA1Mg","altText":"1024_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFEaG1MMmcyTmk4eE5UQTNPVEF6TURNMU9EQTBOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFl3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4N2FhNGQzMTcyYmU3MjViZjIwYzdmMDA1ZjZiNjFhZTMzYTc0YTBhM2Q1ZWQ3ZjAzYjQ5OWE3MmNkY2QwZmM1","altText":"768_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5OXxpbWFnZS9qcGVnfGFEY3dMMmczTUM4eE5UQTNPVEF6TURZeU1ERTVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFl3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3Yzk5MjFhMzM3ODRkOGU5MzQzNmMyZGQxN2U5Nzg5YjkzY2Y1ZDY1YWZkZjNjNTZhYjYzNjE4YTY1MTBmMGRl","altText":"480_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ3fGltYWdlL2pwZWd8YUdZMUwyaGtOaTh4TlRBM09UQXpNVFV6TnpZNU5DOHhNakJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDQ4NTkyMDYyOWIxYTgxNjQ5NTA2ZTI5ZTkwYzliNmJjZmY0ZTA1NDEzMzBlOTcxYzgxZDZhYjZiMjJiZjhiMDI","altText":"120_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODc3MjJ8aW1hZ2UvanBlZ3xhR0kwTDJoaVlpOHhOVEEzT1RBeU9UQXhORFUxT0F8NTZlYWFiN2MyNzdlZGRlZTMyYzBmYTBjNzhkNzQ5NWI1Njk0YjVhNThiOWNkYWYxYzRlZWI5MDE2NzExOWVlNg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFERTBMMmhoWmk4eE5URXlPRFl4TXpRMU16ZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NGYzMDkxN2ZmM2M4M2EwNjQxMDAzMWUxZmQ1MWEyMjdmNDY3ZjA4Mzg3NjI0OGYwNzhlMWZlZmM3MThhZTU3ZA","altText":"2000_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFERTBMMmhoWmk4eE5URXlPRFl4TXpRMU16ZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NGYzMDkxN2ZmM2M4M2EwNjQxMDAzMWUxZmQ1MWEyMjdmNDY3ZjA4Mzg3NjI0OGYwNzhlMWZlZmM3MThhZTU3ZA","altText":"2000_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFERTBMMmhoWmk4eE5URXlPRFl4TXpRMU16ZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NGYzMDkxN2ZmM2M4M2EwNjQxMDAzMWUxZmQ1MWEyMjdmNDY3ZjA4Mzg3NjI0OGYwNzhlMWZlZmM3MThhZTU3ZA","altText":"2000_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAzfGltYWdlL2pwZWd8YURoakwyZ3hOaTh4TlRFeU9EWXhOVEF5TmpjeE9DOHlNREJmTURJd01EQXdNV1V3TURBelpETmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGJlZGE0OWRiZDJjOWFiMzcxYjlhNmM5NTc1YTllOTQ3NzJmM2YxMzgyNjQ3NTQ3YTc5MWE2ZWY3MTRmOTY1Mjg","altText":"200_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAzfGltYWdlL2pwZWd8YURoakwyZ3hOaTh4TlRFeU9EWXhOVEF5TmpjeE9DOHlNREJmTURJd01EQXdNV1V3TURBelpETmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGJlZGE0OWRiZDJjOWFiMzcxYjlhNmM5NTc1YTllOTQ3NzJmM2YxMzgyNjQ3NTQ3YTc5MWE2ZWY3MTRmOTY1Mjg","altText":"200_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFERTBMMmhoWmk4eE5URXlPRFl4TXpRMU16ZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NGYzMDkxN2ZmM2M4M2EwNjQxMDAzMWUxZmQ1MWEyMjdmNDY3ZjA4Mzg3NjI0OGYwNzhlMWZlZmM3MThhZTU3ZA","altText":"2000_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFEZzBMMmhoTkM4eE5URXlPRFl4TXpjNE1UVXpOQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8M2I4MjQ5NGI0NjU0MDBmMmE5ODlmMWIxNTE2ZjI3ZDUwZjk4ZWI2YTE0YjgzYjYyNzU0YmRiMjk3ZjJlNzNkNQ","altText":"1440_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFEQmhMMmcxTXk4eE5URXlPRFl4TkRBME16WTNPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDE1YTQ1YmM4MWI1NjdkMzM3ODQzMDVlYWRmMzYyNjJlNTUyODgyNGY4YmY3ZGVmYWYyNWJiYWY5MjlkODI5Zg","altText":"1280_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFETmhMMmcwWXk4eE5URXlPRFl4TkRJME1ESTROaTh4TURJMFh6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZGRmODQ2M2EyMWE0ZDc4YWNmMThhOWUxZDgwYzRhMjNmYjI4YzFmMjIxOWUxOGE0ZGMwY2RkZGU0NGEzMDMzYQ","altText":"1024_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFEWmlMMmcwTWk4eE5URXlPRFl4TkRVd01qUXpNQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaRE5pTURBd01ERXdNR0kyWDBSRkxtcHdad3wxZmNkNjZlNjJmZjllMDAzZDQ2ODIzOGI5NTQwYTczMmZlYzBiM2U1YjAzYTE2MzM3ZjY3N2Y2MTgyYjcxNGJi","altText":"768_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk0NXxpbWFnZS9qcGVnfGFHVmtMMmd6WVM4eE5URXlPRFl4TkRjMk5EVTNOQzgwT0RCZk1ESXdNREF3TVdVd01EQXpaRE5pTURBd01ERXdNR0kyWDBSRkxtcHdad3wzYTQ0MGM0NjdhZWY3ODJhZDdlYzI4YWQ1YTViOWEyYjVlZmYzZTA3ZTMxY2U5MmZlMzJiNzk0ODU3ODQ0MTM3","altText":"480_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAzfGltYWdlL2pwZWd8YURoakwyZ3hOaTh4TlRFeU9EWXhOVEF5TmpjeE9DOHlNREJmTURJd01EQXdNV1V3TURBelpETmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGJlZGE0OWRiZDJjOWFiMzcxYjlhNmM5NTc1YTllOTQ3NzJmM2YxMzgyNjQ3NTQ3YTc5MWE2ZWY3MTRmOTY1Mjg","altText":"200_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjU3fGltYWdlL2pwZWd8YUdFNUwyZ3laUzh4TlRFeU9EWXhOVGMwTnpZeE5DOHhNakJmTURJd01EQXdNV1V3TURBelpETmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDNkN2YxOWYzYzViZmUxNWI4ZWEwODRiNWMwNWUzYzIxNzAwZmZkMDFiYjgxMmI1ZmU4ZWJjMjVlNjAwOWQwMTQ","altText":"120_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDQ4MnxpbWFnZS9qcGVnfGFETTVMMmhtTlM4eE5URXlPRFl4TWpnNU5qYzVPQXw1ZDIxMzk5MDM0NWUxZWU4MWI5YTQwODIyYjNlMTVkN2VlOGRjMDdhZjljMDAwYjE1MTBlMGIzOGVlNDE4YTA5","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YURJeUwyZ3lZaTh4TlRBMk5EY3dNakUxTmpnek1DOHlNREJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDIwYThiOGFiZGMxMzUwMDc1ODQ1ZDBjYTk3Njg4MDFhYjJiNTVlZjAxYTM2OWFkY2EwMTljZDFlMTczMjkzOWQ","altText":"200_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YURJeUwyZ3lZaTh4TlRBMk5EY3dNakUxTmpnek1DOHlNREJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDIwYThiOGFiZGMxMzUwMDc1ODQ1ZDBjYTk3Njg4MDFhYjJiNTVlZjAxYTM2OWFkY2EwMTljZDFlMTczMjkzOWQ","altText":"200_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEYzJMMmd6WWk4eE5UQTJORGN3TVRJek9UTXlOaTh5TURBd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhYjFjMDExZWQ4OGFlY2JmNTRiZmNjMmNhYmI0MDFlYjA0ZmE3Y2VkNDIzMTQ5MzgzNmRiYjAwNGMxZWNhNg","altText":"2000_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEUm1MMmd6TkM4eE5UQTJORGN3TVRRMk9EY3dNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8OGM3MDBkMDFjNjlmZDU3YTg5NzRmZTMyMmIxOWVhMjQyNDAxNDQzYWRjYWVhYWQ5ZjUwMWU0NGFkZDAwZDU0Ng","altText":"1440_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFHVTJMMmd6TUM4eE5UQTJORGN3TVRVMk56QXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8MmQ5NTIwMzMwZGVjMzg5MTE2YWQyNjlkNDIxZDQ1NDFlZWNiNWQ3ODVjMTJkODMwN2E5MzMxMWY3YjZjYTE1Nw","altText":"1280_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1MnxpbWFnZS9qcGVnfGFEWmtMMmd5WVM4eE5UQTJORGN3TVRjek1EZzBOaTh4TURJMFh6QXlNREF3TURCa01EQXdNekExTkRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzAwOTM0NzM2MzQyMzE5M2FiNGZhN2Y4MTE0OWRlMDg0MGI0YjE4NTEwNjJkNTA5YjhhNGRiMDY4NTM3ZTRlNQ","altText":"1024_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkyNnxpbWFnZS9qcGVnfGFEVTNMMmd5Tmk4eE5UQTJORGN3TVRnNU5EWTROaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNRFUwTnpBd01ERXdNR0kyWDBSRkxtcHdad3xhZDViMDEyYTlmNWQ2Zjk1MDEyZTM2NzU0M2I5YzA1YWRkNGUyMWNiZGMwNTRmZjliZjlmYmE0NWM4NjI1MzVh","altText":"768_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5OXxpbWFnZS9qcGVnfGFESTBMMmd5T0M4eE5UQTJORGN3TWpBNU1USTVOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNRFUwTnpBd01ERXdNR0kyWDBSRkxtcHdad3xiYmExNzhjNTY1ZTQwNWJlN2YyOWQ1YzMwNjg1OGFjOTljN2E4YWZmMWZiZmI4YjgxZGQ3MWU5ZTgzODhmNzk1","altText":"480_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYzfGltYWdlL2pwZWd8YURJeUwyZ3lZaTh4TlRBMk5EY3dNakUxTmpnek1DOHlNREJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDIwYThiOGFiZGMxMzUwMDc1ODQ1ZDBjYTk3Njg4MDFhYjJiNTVlZjAxYTM2OWFkY2EwMTljZDFlMTczMjkzOWQ","altText":"200_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00030547000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDMzfGltYWdlL2pwZWd8YURFNEwyZ3pZeTh4TlRBMk5EY3dNalkwT0RNMU1DOHhNakJmTURJd01EQXdNR1F3TURBek1EVTBOekF3TURFd01HSTJYMFJGTG1wd1p3fDA0MzI0Y2E1NDMxYmNkZDRlNjQ4NzQyYTFlYjEyMDA5MDY0ODRjODE1ZWUxYmRhY2VhYTZkYTcxNDkxY2NkNWU","altText":"120_0200000d00030547000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDY3NDh8aW1hZ2UvanBlZ3xhRFkwTDJoaE5TOHhOVEEyTkRjd01ESXlNelV4T0F8YjA5YjNiMDc1NTgwNjYzMmJjNDdmYWJkMmU4NWExNjAxOGFhZDFhNjU3YWJhNThhMjEzM2Y2ZTE0ZTM3MGZjYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00030547000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEaGlMMmcwTVM4eE5EWXlNVFkyTmpnek5qVXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDBiMTRmYzI0OGUyZTJhZDA5ZTljYmM4NWM2MWMyNzRmYjJlODlmNDY3ODFmNWE4ZmZmNDM2ZDY1YTU1NDdlMQ","altText":"2000_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEaGlMMmcwTVM4eE5EWXlNVFkyTmpnek5qVXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDBiMTRmYzI0OGUyZTJhZDA5ZTljYmM4NWM2MWMyNzRmYjJlODlmNDY3ODFmNWE4ZmZmNDM2ZDY1YTU1NDdlMQ","altText":"2000_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEaGlMMmcwTVM4eE5EWXlNVFkyTmpnek5qVXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDBiMTRmYzI0OGUyZTJhZDA5ZTljYmM4NWM2MWMyNzRmYjJlODlmNDY3ODFmNWE4ZmZmNDM2ZDY1YTU1NDdlMQ","altText":"2000_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg2fGltYWdlL2pwZWd8YUdGa0wyZ3hNeTh4TkRZeU1UWTJOekl5T1RjeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1UY3pNekF3TURJd01HSTJYMFJGTG1wd1p3fDExZTJhOGYxZDUzYjUzMTcyOTI4MGM2NWViMWVlOGMyZTVjZTdhZTBlY2EwYWMzOTE1NmFlNDNhNjFlOTgxMzk","altText":"200_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg2fGltYWdlL2pwZWd8YUdGa0wyZ3hNeTh4TkRZeU1UWTJOekl5T1RjeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1UY3pNekF3TURJd01HSTJYMFJGTG1wd1p3fDExZTJhOGYxZDUzYjUzMTcyOTI4MGM2NWViMWVlOGMyZTVjZTdhZTBlY2EwYWMzOTE1NmFlNDNhNjFlOTgxMzk","altText":"200_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEaGlMMmcwTVM4eE5EWXlNVFkyTmpnek5qVXhNQzh5TURBd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8ZDBiMTRmYzI0OGUyZTJhZDA5ZTljYmM4NWM2MWMyNzRmYjJlODlmNDY3ODFmNWE4ZmZmNDM2ZDY1YTU1NDdlMQ","altText":"2000_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"2000_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEZGhMMmd6WlM4eE5EWXlNVFkyTmprd01qQTBOaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8OWU1MDQ3NWJmYmRhZmQwZDg5MTc5YmY4NzdmNTNiNGY0NWEyZjZiNGE3ODBjMDkzZTRmNTM1MjFkOTQzOTk0Yg","altText":"1440_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1440_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFHTmpMMmd6WkM4eE5EWXlNVFkyTmprMk56VTRNaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8YTQ1ZjVlNWIxNDU2YjkyZmIwNjlhOWM0ZjE5MWFhOTI0OTI5N2JkODI1ZjQ3MDc4YjFkNzA4ODkwMjgwZWYwNw","altText":"1280_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1280_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFHWXdMMmd3WXk4eE5EWXlNVFkyTnpBek16RXhPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNekUzTXpNd01EQXlNREJpTmw5RVJTNXFjR2N8MzZiMTNiOGJjYWY0Y2MzOGQ2OTZkZTkxY2U5NjBiZTllYjFjNzIzYzA3NzQ0NGE5NTc5ZTY1M2UxYWM1MzQ2OQ","altText":"1024_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"1024_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5NXxpbWFnZS9qcGVnfGFEbGxMMmd3WkM4eE5EWXlNVFkyTnpBNU9EWTFOQzgzTmpoZk1ESXdNREF3TURZd01EQXpNVGN6TXpBd01ESXdNR0kyWDBSRkxtcHdad3xiOTczMGU1YWI2ZGZiNWE4OGYyMmQxNWFjNWU3YmJhZTJhYzVlMzgxYmJlMDY5MzEwMzBmZjdkYzdlY2I0ZWU3","altText":"768_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"768_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ3N3xpbWFnZS9qcGVnfGFHRm1MMmd4TUM4eE5EWXlNVFkyTnpFMk5ERTVNQzgwT0RCZk1ESXdNREF3TURZd01EQXpNVGN6TXpBd01ESXdNR0kyWDBSRkxtcHdad3xmMWE3ODc2ODBmYmVjMTFiNGQ1MmJhZjgwODk0OTI1YWU3MmZhNTA5OGQ1OTM3MDRlN2VhMjMxN2NiZWIzYjVl","altText":"480_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"480_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg2fGltYWdlL2pwZWd8YUdGa0wyZ3hNeTh4TkRZeU1UWTJOekl5T1RjeU5pOHlNREJmTURJd01EQXdNRFl3TURBek1UY3pNekF3TURJd01HSTJYMFJGTG1wd1p3fDExZTJhOGYxZDUzYjUzMTcyOTI4MGM2NWViMWVlOGMyZTVjZTdhZTBlY2EwYWMzOTE1NmFlNDNhNjFlOTgxMzk","altText":"200_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"200_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600031733000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU0fGltYWdlL2pwZWd8YURka0wyZ3hZUzh4TkRZeU1UWTJOelF5TmpNek5DOHhNakJmTURJd01EQXdNRFl3TURBek1UY3pNekF3TURJd01HSTJYMFJGTG1wd1p3fDMzN2FmNzcyYTU4MjdkZTk4ZWUwZTVhMGY3MWY3YmRmOTk2NDJmZDQzOTZjYzgzMzRmZjRlMzZhZTc4MzY3ZjA","altText":"120_0200000600031733000200b6_DE","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"120_0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDA2N3xpbWFnZS9qcGVnfGFHSTFMMmd5WVM4eE5EWXlNVFU1T1RFek56Z3lNZ3wwMDNkNjgzOWNmMWQ0OWY5MWFiZGExZGIzZjdiNTM2ZWY0YzYyNzczODM0ZWU0Njc1ZjMzNDVkZWE5NTFjMTZk","altText":"","galleryIndex":1,"width":null,"description":"(1) Solder pins for deck 2 staggered by half the pin spacing","mediaType":"BILD_TECHNISCHE_ZEICHNUNG_1","code":"0200000600031733000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHWm1MMmhoTmk4eE5UQTNPVEF5T1RZek56RTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGZlYTY0ODQyMzU4YTNiZjY4OWZkMGJjZGQxODAzN2EzMDU3MjAzMzg0MDVjYWY4YjgzOWZjMzk0NDdjZWY0Ng","altText":"2000_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFETm1MMmhoTXk4eE5UQTNPVEF5T1RjMk9ESXlNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGYzMGQ1MjI4ZTIwZjExMDcyODczOTA1OWEwZTE3NmZiYjhjZDVlYWE1YTdiYjdkYjg1MjdmNmYzOWJmODg5Nw","altText":"1440_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFEY3dMMmc1WXk4eE5UQTNPVEF5T1RrMk5EZ3pNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8NjUyYmQyYWRmOGU5NWFhNDBiNDg1YzNiMWI3OTQ1ODQ2NTQ5YjJiZWVkNTg1OTFlYzE5NTk4ZDJkZGViN2E3Zg","altText":"1280_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFHTXdMMmcxWXk4eE5UQTNPVEF6TURBNU5Ua3dNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekEyTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YmY5MjIzZWJlMWVkM2VlZGRkMDMxMDU1MTRlODQyMTViYzYyZWMyNTgwM2Q0YjIyZmU1M2UyNDM5N2M4YTA1Mg","altText":"1024_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Nzg2N3xpbWFnZS9qcGVnfGFEaG1MMmcyTmk4eE5UQTNPVEF6TURNMU9EQTBOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRFl3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w4N2FhNGQzMTcyYmU3MjViZjIwYzdmMDA1ZjZiNjFhZTMzYTc0YTBhM2Q1ZWQ3ZjAzYjQ5OWE3MmNkY2QwZmM1","altText":"768_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5OXxpbWFnZS9qcGVnfGFEY3dMMmczTUM4eE5UQTNPVEF6TURZeU1ERTVNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRFl3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3Yzk5MjFhMzM3ODRkOGU5MzQzNmMyZGQxN2U5Nzg5YjkzY2Y1ZDY1YWZkZjNjNTZhYjYzNjE4YTY1MTBmMGRl","altText":"480_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU0fGltYWdlL2pwZWd8YUdWbEwyZzNOeTh4TlRBM09UQXpNRGc0TWpNek5DOHlNREJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2ZTQ4OTFjMzhiYjljOWUxYTg2MTIxNjY5ZDgwMGQ2OWI4N2RhYTgyM2UyMDZjNDI3ZTAwYjc1YTBlMTkwNTY","altText":"200_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00030605000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTQ3fGltYWdlL2pwZWd8YUdZMUwyaGtOaTh4TlRBM09UQXpNVFV6TnpZNU5DOHhNakJmTURJd01EQXdNR1l3TURBek1EWXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDQ4NTkyMDYyOWIxYTgxNjQ5NTA2ZTI5ZTkwYzliNmJjZmY0ZTA1NDEzMzBlOTcxYzgxZDZhYjZiMjJiZjhiMDI","altText":"120_0200000f00030605000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODc3MjJ8aW1hZ2UvanBlZ3xhR0kwTDJoaVlpOHhOVEEzT1RBeU9UQXhORFUxT0F8NTZlYWFiN2MyNzdlZGRlZTMyYzBmYTBjNzhkNzQ5NWI1Njk0YjVhNThiOWNkYWYxYzRlZWI5MDE2NzExOWVlNg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f00030605000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFERTBMMmhoWmk4eE5URXlPRFl4TXpRMU16ZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NGYzMDkxN2ZmM2M4M2EwNjQxMDAzMWUxZmQ1MWEyMjdmNDY3ZjA4Mzg3NjI0OGYwNzhlMWZlZmM3MThhZTU3ZA","altText":"2000_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFERTBMMmhoWmk4eE5URXlPRFl4TXpRMU16ZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NGYzMDkxN2ZmM2M4M2EwNjQxMDAzMWUxZmQ1MWEyMjdmNDY3ZjA4Mzg3NjI0OGYwNzhlMWZlZmM3MThhZTU3ZA","altText":"2000_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFERTBMMmhoWmk4eE5URXlPRFl4TXpRMU16ZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NGYzMDkxN2ZmM2M4M2EwNjQxMDAzMWUxZmQ1MWEyMjdmNDY3ZjA4Mzg3NjI0OGYwNzhlMWZlZmM3MThhZTU3ZA","altText":"2000_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAzfGltYWdlL2pwZWd8YURoakwyZ3hOaTh4TlRFeU9EWXhOVEF5TmpjeE9DOHlNREJmTURJd01EQXdNV1V3TURBelpETmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGJlZGE0OWRiZDJjOWFiMzcxYjlhNmM5NTc1YTllOTQ3NzJmM2YxMzgyNjQ3NTQ3YTc5MWE2ZWY3MTRmOTY1Mjg","altText":"200_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAzfGltYWdlL2pwZWd8YURoakwyZ3hOaTh4TlRFeU9EWXhOVEF5TmpjeE9DOHlNREJmTURJd01EQXdNV1V3TURBelpETmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGJlZGE0OWRiZDJjOWFiMzcxYjlhNmM5NTc1YTllOTQ3NzJmM2YxMzgyNjQ3NTQ3YTc5MWE2ZWY3MTRmOTY1Mjg","altText":"200_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFERTBMMmhoWmk4eE5URXlPRFl4TXpRMU16ZzFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8NGYzMDkxN2ZmM2M4M2EwNjQxMDAzMWUxZmQ1MWEyMjdmNDY3ZjA4Mzg3NjI0OGYwNzhlMWZlZmM3MThhZTU3ZA","altText":"2000_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFEZzBMMmhoTkM4eE5URXlPRFl4TXpjNE1UVXpOQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8M2I4MjQ5NGI0NjU0MDBmMmE5ODlmMWIxNTE2ZjI3ZDUwZjk4ZWI2YTE0YjgzYjYyNzU0YmRiMjk3ZjJlNzNkNQ","altText":"1440_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFEQmhMMmcxTXk4eE5URXlPRFl4TkRBME16WTNPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8MDE1YTQ1YmM4MWI1NjdkMzM3ODQzMDVlYWRmMzYyNjJlNTUyODgyNGY4YmY3ZGVmYWYyNWJiYWY5MjlkODI5Zg","altText":"1280_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFETmhMMmcwWXk4eE5URXlPRFl4TkRJME1ESTROaTh4TURJMFh6QXlNREF3TURGbE1EQXdNMlF6WWpBd01EQXhNREJpTmw5RVJTNXFjR2N8ZGRmODQ2M2EyMWE0ZDc4YWNmMThhOWUxZDgwYzRhMjNmYjI4YzFmMjIxOWUxOGE0ZGMwY2RkZGU0NGEzMDMzYQ","altText":"1024_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDcyOXxpbWFnZS9qcGVnfGFEWmlMMmcwTWk4eE5URXlPRFl4TkRVd01qUXpNQzgzTmpoZk1ESXdNREF3TVdVd01EQXpaRE5pTURBd01ERXdNR0kyWDBSRkxtcHdad3wxZmNkNjZlNjJmZjllMDAzZDQ2ODIzOGI5NTQwYTczMmZlYzBiM2U1YjAzYTE2MzM3ZjY3N2Y2MTgyYjcxNGJi","altText":"768_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk0NXxpbWFnZS9qcGVnfGFHVmtMMmd6WVM4eE5URXlPRFl4TkRjMk5EVTNOQzgwT0RCZk1ESXdNREF3TVdVd01EQXpaRE5pTURBd01ERXdNR0kyWDBSRkxtcHdad3wzYTQ0MGM0NjdhZWY3ODJhZDdlYzI4YWQ1YTViOWEyYjVlZmYzZTA3ZTMxY2U5MmZlMzJiNzk0ODU3ODQ0MTM3","altText":"480_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAzfGltYWdlL2pwZWd8YURoakwyZ3hOaTh4TlRFeU9EWXhOVEF5TmpjeE9DOHlNREJmTURJd01EQXdNV1V3TURBelpETmlNREF3TURFd01HSTJYMFJGTG1wd1p3fGJlZGE0OWRiZDJjOWFiMzcxYjlhNmM5NTc1YTllOTQ3NzJmM2YxMzgyNjQ3NTQ3YTc5MWE2ZWY3MTRmOTY1Mjg","altText":"200_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0003d3b0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjU3fGltYWdlL2pwZWd8YUdFNUwyZ3laUzh4TlRFeU9EWXhOVGMwTnpZeE5DOHhNakJmTURJd01EQXdNV1V3TURBelpETmlNREF3TURFd01HSTJYMFJGTG1wd1p3fDNkN2YxOWYzYzViZmUxNWI4ZWEwODRiNWMwNWUzYzIxNzAwZmZkMDFiYjgxMmI1ZmU4ZWJjMjVlNjAwOWQwMTQ","altText":"120_0200001e0003d3b0000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0003d3b0000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDQ4MnxpbWFnZS9qcGVnfGFETTVMMmhtTlM4eE5URXlPRFl4TWpnNU5qYzVPQXw1ZDIxMzk5MDM0NWUxZWU4MWI5YTQwODIyYjNlMTVkN2VlOGRjMDdhZjljMDAwYjE1MTBlMGIzOGVlNDE4YTA5","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = ((pole no. / 3) – 1) x pin spacing + 5 mm + 1.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0003d3b0000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"737-754","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/triple-deck-pcb-terminal-strip/p/737-754","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","737-754"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454019839","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":28.0,"numberPackageUnits":28.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Triple-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Triple-deck PCB terminal block; 2.5 mm²; Pin spacing 10 mm; 12-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51156884","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}