[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"742-161","name":"Stackable 2-conductor PCB terminal block; with fuse mounting; 2.5 mm²; Pin spacing 5 mm; 1-pole; CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-2-conductor-fuse-pcb-terminal-block/p/742-161","description":"<h2>PCB terminal block, 742 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 742-161). It is ideal for custom installations with different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 15 A. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. The dimensions are 7 x 27.2 x 43.5 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using two clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at a 90° angle.. The solder pins are organized within the terminal block (in-line). They are 1 x 0.8 mm and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTEwNDJ8aW1hZ2UvanBlZ3xhRE0yTDJoall5OHhOVEEyTWpjek1qSXhNREl3Tmd8MDgwMDhlZTI2ZDAzNGE1ZDkxMjg2NDNjZjNjMWM4NWY0NTBiMzNhZjRhNDg0MmQ2ZDMzZmM5NTJkMzM2ODk3Mw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEVTBMMmhsTkM4eE5UQTJNamN6TWprek1URXdNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZmMxYzU5MmEzODZlNjRiOTk0NGZiNGFmOTgxYzUxYjA3MjRiYjc2Yjk1ZDQ1MjY0YjA4N2Y3ZWY3M2VkYTc2MA","altText":"1440_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEZ3lMMmhqWXk4eE5UQTJNamN6TXpFNU16STBOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q4MWZiYjdmMmFkMjI4ZTg0NzIxOTkwYjNhMzI1NDA0ZTlhMjY1NDYyMzA3ZGEwOTk0YmJiMWM5NmVjZjA1NQ","altText":"1280_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFHSXpMMmhqTWk4eE5UQTJNamN6TXpRMU5UTTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8OTgwNjI0ODc2ZGMwN2MyZWJiNzE2YmFjNmYzM2U1ZGExZTAzZWRhNWZmNTllNTM3YzYzYzJlZjA2ZGNiNmVlMQ","altText":"1024_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM4NHxpbWFnZS9qcGVnfGFHVTFMMmhpT0M4eE5UQTJNamN6TXpjeE56VXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPR0ppTnpBd01ERXdNR0kyWDBSRkxtcHdad3w0MzkyYTIzZjZhN2ZmNTM1YzdmNTQ2NTIyNTRlNDFmZTU1ODFlNzE0ZGM4OGEwNTZkYmRiZWJmNTlmNDg1ZjZk","altText":"768_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI0MnxpbWFnZS9qcGVnfGFHSmpMMmhpTkM4eE5UQTJNamN6TXpnNE1UTTNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPR0ppTnpBd01ERXdNR0kyWDBSRkxtcHdad3w3NWM2MjVlMDg0ODAzNmE4ZmFiZmViMzAyYTEyYWRiZGE0ODkxMzEwN2EyNTlhMDJhYTY4MmRmZTAxYTk0MTZl","altText":"480_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURVekwyZzJOaTh4TlRBMk1qY3pOREEzTnprNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGIyZjUxMmRmYjAwYjU5ZjMwY2VhNzE2OWQ2YzE0MjYyYzEzNzU3Nzg3OGU1ZWNlMmQzNzExMDZhYWE0YzkzOTA","altText":"200_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURVekwyZzJOaTh4TlRBMk1qY3pOREEzTnprNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGIyZjUxMmRmYjAwYjU5ZjMwY2VhNzE2OWQ2YzE0MjYyYzEzNzU3Nzg3OGU1ZWNlMmQzNzExMDZhYWE0YzkzOTA","altText":"200_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURVekwyZzJOaTh4TlRBMk1qY3pOREEzTnprNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGIyZjUxMmRmYjAwYjU5ZjMwY2VhNzE2OWQ2YzE0MjYyYzEzNzU3Nzg3OGU1ZWNlMmQzNzExMDZhYWE0YzkzOTA","altText":"200_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY0fGltYWdlL2pwZWd8YUdFekwyZzFNaTh4TlRBMk1qY3pORFl3TWpJM01DOHhNakJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fDkwNTc2MGFmNzdmMGJmNzYxMzQwMWY0M2UzYTUzNTMyNjZjMDAwYzYzNDEyYmE0NTA1OTMwMWU4MGQyYmRkNjQ","altText":"120_0200000d00038bb7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURVekwyZzJOaTh4TlRBMk1qY3pOREEzTnprNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGIyZjUxMmRmYjAwYjU5ZjMwY2VhNzE2OWQ2YzE0MjYyYzEzNzU3Nzg3OGU1ZWNlMmQzNzExMDZhYWE0YzkzOTA","altText":"200_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURVekwyZzJOaTh4TlRBMk1qY3pOREEzTnprNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGIyZjUxMmRmYjAwYjU5ZjMwY2VhNzE2OWQ2YzE0MjYyYzEzNzU3Nzg3OGU1ZWNlMmQzNzExMDZhYWE0YzkzOTA","altText":"200_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEVTBMMmhsTkM4eE5UQTJNamN6TWprek1URXdNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZmMxYzU5MmEzODZlNjRiOTk0NGZiNGFmOTgxYzUxYjA3MjRiYjc2Yjk1ZDQ1MjY0YjA4N2Y3ZWY3M2VkYTc2MA","altText":"1440_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEZ3lMMmhqWXk4eE5UQTJNamN6TXpFNU16STBOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q4MWZiYjdmMmFkMjI4ZTg0NzIxOTkwYjNhMzI1NDA0ZTlhMjY1NDYyMzA3ZGEwOTk0YmJiMWM5NmVjZjA1NQ","altText":"1280_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFHSXpMMmhqTWk4eE5UQTJNamN6TXpRMU5UTTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8OTgwNjI0ODc2ZGMwN2MyZWJiNzE2YmFjNmYzM2U1ZGExZTAzZWRhNWZmNTllNTM3YzYzYzJlZjA2ZGNiNmVlMQ","altText":"1024_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM4NHxpbWFnZS9qcGVnfGFHVTFMMmhpT0M4eE5UQTJNamN6TXpjeE56VXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPR0ppTnpBd01ERXdNR0kyWDBSRkxtcHdad3w0MzkyYTIzZjZhN2ZmNTM1YzdmNTQ2NTIyNTRlNDFmZTU1ODFlNzE0ZGM4OGEwNTZkYmRiZWJmNTlmNDg1ZjZk","altText":"768_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI0MnxpbWFnZS9qcGVnfGFHSmpMMmhpTkM4eE5UQTJNamN6TXpnNE1UTTNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPR0ppTnpBd01ERXdNR0kyWDBSRkxtcHdad3w3NWM2MjVlMDg0ODAzNmE4ZmFiZmViMzAyYTEyYWRiZGE0ODkxMzEwN2EyNTlhMDJhYTY4MmRmZTAxYTk0MTZl","altText":"480_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURVekwyZzJOaTh4TlRBMk1qY3pOREEzTnprNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGIyZjUxMmRmYjAwYjU5ZjMwY2VhNzE2OWQ2YzE0MjYyYzEzNzU3Nzg3OGU1ZWNlMmQzNzExMDZhYWE0YzkzOTA","altText":"200_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY0fGltYWdlL2pwZWd8YUdFekwyZzFNaTh4TlRBMk1qY3pORFl3TWpJM01DOHhNakJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fDkwNTc2MGFmNzdmMGJmNzYxMzQwMWY0M2UzYTUzNTMyNjZjMDAwYzYzNDEyYmE0NTA1OTMwMWU4MGQyYmRkNjQ","altText":"120_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTEwNDJ8aW1hZ2UvanBlZ3xhRE0yTDJoall5OHhOVEEyTWpjek1qSXhNREl3Tmd8MDgwMDhlZTI2ZDAzNGE1ZDkxMjg2NDNjZjNjMWM4NWY0NTBiMzNhZjRhNDg0MmQ2ZDMzZmM5NTJkMzM2ODk3Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFERTJMMmhoWmk4eE5UQTNOVE14TURneU9UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBhODQ1YmYxMWQ3MzI4ZGRhMDcyNGRiMGRiZDY4MmZmMDYwZTQwMjdmMzc0OGQ3NjRmNTQ2NmM0NDQ5YzM0Nw","altText":"2000_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFERTJMMmhoWmk4eE5UQTNOVE14TURneU9UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBhODQ1YmYxMWQ3MzI4ZGRhMDcyNGRiMGRiZDY4MmZmMDYwZTQwMjdmMzc0OGQ3NjRmNTQ2NmM0NDQ5YzM0Nw","altText":"2000_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFERTJMMmhoWmk4eE5UQTNOVE14TURneU9UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBhODQ1YmYxMWQ3MzI4ZGRhMDcyNGRiMGRiZDY4MmZmMDYwZTQwMjdmMzc0OGQ3NjRmNTQ2NmM0NDQ5YzM0Nw","altText":"2000_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzczfGltYWdlL2pwZWd8YURJNUwyaGxNeTh4TlRBM05UTXhNVGszTmpRM09DOHlNREJmTURJd01EQXdNR1F3TURBd01qSXpZekF3TURFd01HSTJYMFJGTG1wd1p3fDFmYjM1NDc0YzhmNjA3OTRiZDE5ZjY5MGMwYTJkMmExNGNiZjg4OWM2NjllYzNlMGRmNjIwMDUwYThhZjJmYmU","altText":"200_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzczfGltYWdlL2pwZWd8YURJNUwyaGxNeTh4TlRBM05UTXhNVGszTmpRM09DOHlNREJmTURJd01EQXdNR1F3TURBd01qSXpZekF3TURFd01HSTJYMFJGTG1wd1p3fDFmYjM1NDc0YzhmNjA3OTRiZDE5ZjY5MGMwYTJkMmExNGNiZjg4OWM2NjllYzNlMGRmNjIwMDUwYThhZjJmYmU","altText":"200_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFERTJMMmhoWmk4eE5UQTNOVE14TURneU9UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBhODQ1YmYxMWQ3MzI4ZGRhMDcyNGRiMGRiZDY4MmZmMDYwZTQwMjdmMzc0OGQ3NjRmNTQ2NmM0NDQ5YzM0Nw","altText":"2000_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFEa3lMMmhtWkM4eE5UQTNOVE14TVRBeU5qSXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8NGFjODcwNWM3OTBjMjVkOWIzY2EyYTk5MWI4NWUzYTc0NDk2NDdlNmMzNzBjYTc2NTNjYjg5NDdiMWM2ODRhYQ","altText":"1440_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFEbGtMMmhtWWk4eE5UQTNOVE14TVRJeU1qZ3hOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8Nzk5MDRjMTkxZjJiNzM1ODQ0ZmE0NzIwZGU2ODk1NDYyOTQ4NjdiMzA2YzhjNWJhZDlmYzY3YTE0YjJkZjE3NQ","altText":"1280_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFHUm1MMmhtTkM4eE5UQTNOVE14TVRReE9UUXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmVhNmZmYTE2ZjQzMGFkMTNkNWE3MWUwY2RjOGM5OGRiNjIyMGNlMTlmZDNlMTFmYmIxYWJiMzQwMmM5MmUwMw","altText":"1024_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFEUmxMMmhsWkM4eE5UQTNOVE14TVRZNE1UVTJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXdNakl6WXpBd01ERXdNR0kyWDBSRkxtcHdad3xiNTU4NWIwNWI4YzQyMjliZjkwMjNiNjMyNDM2YTdmNThlOGE5YjliMDViOTQ1ZjVjZGU1ZTQwYjhjM2U4ZjVh","altText":"768_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyNnxpbWFnZS9qcGVnfGFHVTRMMmhsTmk4eE5UQTNOVE14TVRnME5UUXdOaTgwT0RCZk1ESXdNREF3TUdRd01EQXdNakl6WXpBd01ERXdNR0kyWDBSRkxtcHdad3xjMWIzMGZiODA3YWQyMDAxMWZiNmZhYmU1NzE5MTVjNjAyMmJiZDUyOGJkMWUyYWQwNzllYWQ0MTdlNDE5OTNk","altText":"480_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzczfGltYWdlL2pwZWd8YURJNUwyaGxNeTh4TlRBM05UTXhNVGszTmpRM09DOHlNREJmTURJd01EQXdNR1F3TURBd01qSXpZekF3TURFd01HSTJYMFJGTG1wd1p3fDFmYjM1NDc0YzhmNjA3OTRiZDE5ZjY5MGMwYTJkMmExNGNiZjg4OWM2NjllYzNlMGRmNjIwMDUwYThhZjJmYmU","altText":"200_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY1fGltYWdlL2pwZWd8YURGbUwyZzROeTh4TlRBM05UTXhNalUyTmpNd01pOHhNakJmTURJd01EQXdNR1F3TURBd01qSXpZekF3TURFd01HSTJYMFJGTG1wd1p3fGNjOTY5YzA2ODRmNTBjZjYzZDI1YzMyZGFlMDdkN2Y1MWYxMzRjNjBkOTlhNmQ3NTk0ZDkyOGQ2MDgxZjYyYTY","altText":"120_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjc3MnxpbWFnZS9qcGVnfGFHSTRMMmc1WVM4eE5UQTNOVE14TURJek9UYzNOQXxmOGY1YmY2MGFmMGFmYTE3ZGJlMzg2Njk1YmM0ODkxZjU0ZDI3MWMxMmQzM2FmY2E4OTY0M2Q3MzUxM2M5YjNm","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURVekwyZzJOaTh4TlRBMk1qY3pOREEzTnprNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGIyZjUxMmRmYjAwYjU5ZjMwY2VhNzE2OWQ2YzE0MjYyYzEzNzU3Nzg3OGU1ZWNlMmQzNzExMDZhYWE0YzkzOTA","altText":"200_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURVekwyZzJOaTh4TlRBMk1qY3pOREEzTnprNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGIyZjUxMmRmYjAwYjU5ZjMwY2VhNzE2OWQ2YzE0MjYyYzEzNzU3Nzg3OGU1ZWNlMmQzNzExMDZhYWE0YzkzOTA","altText":"200_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEazBMMmhsTUM4eE5UQTJNamN6TWpnd01EQXpNQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZTMzYjVjMWUwNGE2ZTVjMTM4NzdmZThjNzZkODkxZjNiY2RhNWI1YmJiNDM2Yjc2MTdkNDg3OTBjNzM3YzUyYg","altText":"2000_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEVTBMMmhsTkM4eE5UQTJNamN6TWprek1URXdNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8ZmMxYzU5MmEzODZlNjRiOTk0NGZiNGFmOTgxYzUxYjA3MjRiYjc2Yjk1ZDQ1MjY0YjA4N2Y3ZWY3M2VkYTc2MA","altText":"1440_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFEZ3lMMmhqWXk4eE5UQTJNamN6TXpFNU16STBOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Q4MWZiYjdmMmFkMjI4ZTg0NzIxOTkwYjNhMzI1NDA0ZTlhMjY1NDYyMzA3ZGEwOTk0YmJiMWM5NmVjZjA1NQ","altText":"1280_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEzOHxpbWFnZS9qcGVnfGFHSXpMMmhqTWk4eE5UQTJNamN6TXpRMU5UTTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNemhpWWpjd01EQXhNREJpTmw5RVJTNXFjR2N8OTgwNjI0ODc2ZGMwN2MyZWJiNzE2YmFjNmYzM2U1ZGExZTAzZWRhNWZmNTllNTM3YzYzYzJlZjA2ZGNiNmVlMQ","altText":"1024_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM4NHxpbWFnZS9qcGVnfGFHVTFMMmhpT0M4eE5UQTJNamN6TXpjeE56VXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPR0ppTnpBd01ERXdNR0kyWDBSRkxtcHdad3w0MzkyYTIzZjZhN2ZmNTM1YzdmNTQ2NTIyNTRlNDFmZTU1ODFlNzE0ZGM4OGEwNTZkYmRiZWJmNTlmNDg1ZjZk","altText":"768_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI0MnxpbWFnZS9qcGVnfGFHSmpMMmhpTkM4eE5UQTJNamN6TXpnNE1UTTNOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPR0ppTnpBd01ERXdNR0kyWDBSRkxtcHdad3w3NWM2MjVlMDg0ODAzNmE4ZmFiZmViMzAyYTEyYWRiZGE0ODkxMzEwN2EyNTlhMDJhYTY4MmRmZTAxYTk0MTZl","altText":"480_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxfGltYWdlL2pwZWd8YURVekwyZzJOaTh4TlRBMk1qY3pOREEzTnprNE1pOHlNREJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGIyZjUxMmRmYjAwYjU5ZjMwY2VhNzE2OWQ2YzE0MjYyYzEzNzU3Nzg3OGU1ZWNlMmQzNzExMDZhYWE0YzkzOTA","altText":"200_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00038bb7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY0fGltYWdlL2pwZWd8YUdFekwyZzFNaTh4TlRBMk1qY3pORFl3TWpJM01DOHhNakJmTURJd01EQXdNR1F3TURBek9HSmlOekF3TURFd01HSTJYMFJGTG1wd1p3fDkwNTc2MGFmNzdmMGJmNzYxMzQwMWY0M2UzYTUzNTMyNjZjMDAwYzYzNDEyYmE0NTA1OTMwMWU4MGQyYmRkNjQ","altText":"120_0200000d00038bb7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTEwNDJ8aW1hZ2UvanBlZ3xhRE0yTDJoall5OHhOVEEyTWpjek1qSXhNREl3Tmd8MDgwMDhlZTI2ZDAzNGE1ZDkxMjg2NDNjZjNjMWM4NWY0NTBiMzNhZjRhNDg0MmQ2ZDMzZmM5NTJkMzM2ODk3Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00038bb7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFERTJMMmhoWmk4eE5UQTNOVE14TURneU9UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBhODQ1YmYxMWQ3MzI4ZGRhMDcyNGRiMGRiZDY4MmZmMDYwZTQwMjdmMzc0OGQ3NjRmNTQ2NmM0NDQ5YzM0Nw","altText":"2000_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFERTJMMmhoWmk4eE5UQTNOVE14TURneU9UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBhODQ1YmYxMWQ3MzI4ZGRhMDcyNGRiMGRiZDY4MmZmMDYwZTQwMjdmMzc0OGQ3NjRmNTQ2NmM0NDQ5YzM0Nw","altText":"2000_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFERTJMMmhoWmk4eE5UQTNOVE14TURneU9UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBhODQ1YmYxMWQ3MzI4ZGRhMDcyNGRiMGRiZDY4MmZmMDYwZTQwMjdmMzc0OGQ3NjRmNTQ2NmM0NDQ5YzM0Nw","altText":"2000_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzczfGltYWdlL2pwZWd8YURJNUwyaGxNeTh4TlRBM05UTXhNVGszTmpRM09DOHlNREJmTURJd01EQXdNR1F3TURBd01qSXpZekF3TURFd01HSTJYMFJGTG1wd1p3fDFmYjM1NDc0YzhmNjA3OTRiZDE5ZjY5MGMwYTJkMmExNGNiZjg4OWM2NjllYzNlMGRmNjIwMDUwYThhZjJmYmU","altText":"200_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzczfGltYWdlL2pwZWd8YURJNUwyaGxNeTh4TlRBM05UTXhNVGszTmpRM09DOHlNREJmTURJd01EQXdNR1F3TURBd01qSXpZekF3TURFd01HSTJYMFJGTG1wd1p3fDFmYjM1NDc0YzhmNjA3OTRiZDE5ZjY5MGMwYTJkMmExNGNiZjg4OWM2NjllYzNlMGRmNjIwMDUwYThhZjJmYmU","altText":"200_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFERTJMMmhoWmk4eE5UQTNOVE14TURneU9UVTVPQzh5TURBd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZjBhODQ1YmYxMWQ3MzI4ZGRhMDcyNGRiMGRiZDY4MmZmMDYwZTQwMjdmMzc0OGQ3NjRmNTQ2NmM0NDQ5YzM0Nw","altText":"2000_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFEa3lMMmhtWkM4eE5UQTNOVE14TVRBeU5qSXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8NGFjODcwNWM3OTBjMjVkOWIzY2EyYTk5MWI4NWUzYTc0NDk2NDdlNmMzNzBjYTc2NTNjYjg5NDdiMWM2ODRhYQ","altText":"1440_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFEbGtMMmhtWWk4eE5UQTNOVE14TVRJeU1qZ3hOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8Nzk5MDRjMTkxZjJiNzM1ODQ0ZmE0NzIwZGU2ODk1NDYyOTQ4NjdiMzA2YzhjNWJhZDlmYzY3YTE0YjJkZjE3NQ","altText":"1280_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFHUm1MMmhtTkM4eE5UQTNOVE14TVRReE9UUXlNaTh4TURJMFh6QXlNREF3TURCa01EQXdNREl5TTJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmVhNmZmYTE2ZjQzMGFkMTNkNWE3MWUwY2RjOGM5OGRiNjIyMGNlMTlmZDNlMTFmYmIxYWJiMzQwMmM5MmUwMw","altText":"1024_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2N3xpbWFnZS9qcGVnfGFEUmxMMmhsWkM4eE5UQTNOVE14TVRZNE1UVTJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXdNakl6WXpBd01ERXdNR0kyWDBSRkxtcHdad3xiNTU4NWIwNWI4YzQyMjliZjkwMjNiNjMyNDM2YTdmNThlOGE5YjliMDViOTQ1ZjVjZGU1ZTQwYjhjM2U4ZjVh","altText":"768_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyNnxpbWFnZS9qcGVnfGFHVTRMMmhsTmk4eE5UQTNOVE14TVRnME5UUXdOaTgwT0RCZk1ESXdNREF3TUdRd01EQXdNakl6WXpBd01ERXdNR0kyWDBSRkxtcHdad3xjMWIzMGZiODA3YWQyMDAxMWZiNmZhYmU1NzE5MTVjNjAyMmJiZDUyOGJkMWUyYWQwNzllYWQ0MTdlNDE5OTNk","altText":"480_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzczfGltYWdlL2pwZWd8YURJNUwyaGxNeTh4TlRBM05UTXhNVGszTmpRM09DOHlNREJmTURJd01EQXdNR1F3TURBd01qSXpZekF3TURFd01HSTJYMFJGTG1wd1p3fDFmYjM1NDc0YzhmNjA3OTRiZDE5ZjY5MGMwYTJkMmExNGNiZjg4OWM2NjllYzNlMGRmNjIwMDUwYThhZjJmYmU","altText":"200_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0000223c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY1fGltYWdlL2pwZWd8YURGbUwyZzROeTh4TlRBM05UTXhNalUyTmpNd01pOHhNakJmTURJd01EQXdNR1F3TURBd01qSXpZekF3TURFd01HSTJYMFJGTG1wd1p3fGNjOTY5YzA2ODRmNTBjZjYzZDI1YzMyZGFlMDdkN2Y1MWYxMzRjNjBkOTlhNmQ3NTk0ZDkyOGQ2MDgxZjYyYTY","altText":"120_0200000d0000223c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0000223c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjc3MnxpbWFnZS9qcGVnfGFHSTRMMmc1WVM4eE5UQTNOVE14TURJek9UYzNOQXxmOGY1YmY2MGFmMGFmYTE3ZGJlMzg2Njk1YmM0ODkxZjU0ZDI3MWMxMmQzM2FmY2E4OTY0M2Q3MzUxM2M5YjNm","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0000223c000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"742-161","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-2-conductor-fuse-pcb-terminal-block/p/742-161","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","742-161"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454265175","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":200.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable 2-conductor PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable 2-conductor PCB terminal block; with fuse mounting; 2.5 mm²; Pin spacing 5 mm; 1-pole; CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51173487","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}