[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"742-176","name":"Stackable 2-conductor PCB terminal block; with commoning option; 2.5 mm²; Pin spacing 5.08 mm; 1-pole; CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-2-conductor-pcb-terminal-block-with-potential-commoning/p/742-176","description":"<h2>PCB terminal block, 742 Series, orange</h2><br/><br/>Our PCB terminal block (item number 742-176) makes connecting wires quick and easy. It is perfect for custom installations with different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 16 A, making it ideal for high-load applications. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 7.1 x 27.2 x 43.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and two clamping points for connecting a single potential / 1 pole. The orange housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 90°.. The solder pins, which are 1 x 0.8 mm in cross-section and 4 mm long, are laid out within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTQ3ODZ8aW1hZ2UvanBlZ3xhR0kzTDJnNU1TOHhOVEEyTVRrNU9ETXpPREEzT0F8ZTNiMDk1M2QwYWJlNjJiOWFhNGQ0YjFiZmZjNDRhN2Y1NjE5MjdhYWRjZWRkMjg2NmM2MThjYjU1Zjg5ODI3NA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFEVXlMMmhtTlM4eE5UQTJNVGs1T1RFNU1EQTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8OTAyNWUwNTA3NGExMDExM2FiM2NlZDk4Y2ZmOGE0MWUxODIxMTZlODU5M2Y1YzlkMDI2NDdkMWJiMDQ2NWZjNw","altText":"1440_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFEWXhMMmhtWWk4eE5UQTJNVGs1T1RNeU1URXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8YmZmNGUwNjZhNDc1OWY0MTA2N2RhNzIxOTNjMjQxYmRhODlmNDQwZjM0ZGUxYzY3M2FjNzQ5NWM3ODhlYmEyZg","altText":"1280_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFESXhMMmhtWmk4eE5UQTJNVGs1T1RRMU1qRTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8ODgwMmE3NTA4MmE3ODk5MGI1YzM3YjgyYTY1ZGNhNzYwZGVjNWZmMjgxNTkxYjY2ODdmYWNmOTI1OTUwMDc2Yw","altText":"1024_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzE5MnxpbWFnZS9qcGVnfGFERXdMMmhtTnk4eE5UQTJNVGs1T1RjeE5ETXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPR1UzT0RBd01ERXdNR0kyWDBSRkxtcHdad3w5YTNlZjdlMWMxNWM1MTMwYjYzNzQ0NjEwOTIzYzY0ZjFlNDkyNTlmNDRhYzE3ZTc4NTkyYTJkYWUwZDk2NmZi","altText":"768_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA2OXxpbWFnZS9qcGVnfGFHVTVMMmhsWmk4eE5UQTJNVGs1T1RrME16Y3hNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPR1UzT0RBd01ERXdNR0kyWDBSRkxtcHdad3wwMjlkZWNiOTIwNzJmNzY3MTA0NjNkZWE5ZjRmZDMwNWU2YjhmYTc4MWFhOTcwNzZmNGI0YjEzMGE5NTE2Yjdm","altText":"480_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI1fGltYWdlL2pwZWd8YURkakwyZzVOUzh4TlRBMk1qQXdNREUwTURNeE9DOHlNREJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGYxZjUxNGNjZGUyMTVjZTQ2MDA3NmZkM2I0OWUwZmFjODlkOGUxZmY0NWI2YmRiOWNiMDcxNTA3YWZmOWY4Yzg","altText":"200_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI1fGltYWdlL2pwZWd8YURkakwyZzVOUzh4TlRBMk1qQXdNREUwTURNeE9DOHlNREJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGYxZjUxNGNjZGUyMTVjZTQ2MDA3NmZkM2I0OWUwZmFjODlkOGUxZmY0NWI2YmRiOWNiMDcxNTA3YWZmOWY4Yzg","altText":"200_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI1fGltYWdlL2pwZWd8YURkakwyZzVOUzh4TlRBMk1qQXdNREUwTURNeE9DOHlNREJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGYxZjUxNGNjZGUyMTVjZTQ2MDA3NmZkM2I0OWUwZmFjODlkOGUxZmY0NWI2YmRiOWNiMDcxNTA3YWZmOWY4Yzg","altText":"200_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00038e78000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTY4fGltYWdlL2pwZWd8YURjd0wyZzRNQzh4TlRBMk1qQXdNRGM1TlRZM09DOHhNakJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGQwZTVhYWI3YzgxMDM5OWExNzA2NjRmYWNjYWMzZDM0NWZkNDRjNWVlODhjN2YyOGE0Mzg3Y2EzNTlkODVjODM","altText":"120_0200000d00038e78000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI1fGltYWdlL2pwZWd8YURkakwyZzVOUzh4TlRBMk1qQXdNREUwTURNeE9DOHlNREJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGYxZjUxNGNjZGUyMTVjZTQ2MDA3NmZkM2I0OWUwZmFjODlkOGUxZmY0NWI2YmRiOWNiMDcxNTA3YWZmOWY4Yzg","altText":"200_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI1fGltYWdlL2pwZWd8YURkakwyZzVOUzh4TlRBMk1qQXdNREUwTURNeE9DOHlNREJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGYxZjUxNGNjZGUyMTVjZTQ2MDA3NmZkM2I0OWUwZmFjODlkOGUxZmY0NWI2YmRiOWNiMDcxNTA3YWZmOWY4Yzg","altText":"200_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFEVXlMMmhtTlM4eE5UQTJNVGs1T1RFNU1EQTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8OTAyNWUwNTA3NGExMDExM2FiM2NlZDk4Y2ZmOGE0MWUxODIxMTZlODU5M2Y1YzlkMDI2NDdkMWJiMDQ2NWZjNw","altText":"1440_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFEWXhMMmhtWWk4eE5UQTJNVGs1T1RNeU1URXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8YmZmNGUwNjZhNDc1OWY0MTA2N2RhNzIxOTNjMjQxYmRhODlmNDQwZjM0ZGUxYzY3M2FjNzQ5NWM3ODhlYmEyZg","altText":"1280_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFESXhMMmhtWmk4eE5UQTJNVGs1T1RRMU1qRTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8ODgwMmE3NTA4MmE3ODk5MGI1YzM3YjgyYTY1ZGNhNzYwZGVjNWZmMjgxNTkxYjY2ODdmYWNmOTI1OTUwMDc2Yw","altText":"1024_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzE5MnxpbWFnZS9qcGVnfGFERXdMMmhtTnk4eE5UQTJNVGs1T1RjeE5ETXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPR1UzT0RBd01ERXdNR0kyWDBSRkxtcHdad3w5YTNlZjdlMWMxNWM1MTMwYjYzNzQ0NjEwOTIzYzY0ZjFlNDkyNTlmNDRhYzE3ZTc4NTkyYTJkYWUwZDk2NmZi","altText":"768_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA2OXxpbWFnZS9qcGVnfGFHVTVMMmhsWmk4eE5UQTJNVGs1T1RrME16Y3hNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPR1UzT0RBd01ERXdNR0kyWDBSRkxtcHdad3wwMjlkZWNiOTIwNzJmNzY3MTA0NjNkZWE5ZjRmZDMwNWU2YjhmYTc4MWFhOTcwNzZmNGI0YjEzMGE5NTE2Yjdm","altText":"480_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI1fGltYWdlL2pwZWd8YURkakwyZzVOUzh4TlRBMk1qQXdNREUwTURNeE9DOHlNREJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGYxZjUxNGNjZGUyMTVjZTQ2MDA3NmZkM2I0OWUwZmFjODlkOGUxZmY0NWI2YmRiOWNiMDcxNTA3YWZmOWY4Yzg","altText":"200_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTY4fGltYWdlL2pwZWd8YURjd0wyZzRNQzh4TlRBMk1qQXdNRGM1TlRZM09DOHhNakJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGQwZTVhYWI3YzgxMDM5OWExNzA2NjRmYWNjYWMzZDM0NWZkNDRjNWVlODhjN2YyOGE0Mzg3Y2EzNTlkODVjODM","altText":"120_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTQ3ODZ8aW1hZ2UvanBlZ3xhR0kzTDJnNU1TOHhOVEEyTVRrNU9ETXpPREEzT0F8ZTNiMDk1M2QwYWJlNjJiOWFhNGQ0YjFiZmZjNDRhN2Y1NjE5MjdhYWRjZWRkMjg2NmM2MThjYjU1Zjg5ODI3NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFHRXhMMmhtTlM4eE5UQTNNVFF3TkRFNU5UZzNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjA0Y2JmMmRiMTRhMmIzZDkwZmQ3MDkyMjkwZTM2Y2QzOTcwM2RkZTIxNjJiZWViMTExYWE5MjliNDRiMTAxNg","altText":"2000_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFHRXhMMmhtTlM4eE5UQTNNVFF3TkRFNU5UZzNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjA0Y2JmMmRiMTRhMmIzZDkwZmQ3MDkyMjkwZTM2Y2QzOTcwM2RkZTIxNjJiZWViMTExYWE5MjliNDRiMTAxNg","altText":"2000_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFHRXhMMmhtTlM4eE5UQTNNVFF3TkRFNU5UZzNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjA0Y2JmMmRiMTRhMmIzZDkwZmQ3MDkyMjkwZTM2Y2QzOTcwM2RkZTIxNjJiZWViMTExYWE5MjliNDRiMTAxNg","altText":"2000_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURrNEwyaG1NaTh4TlRBM01UUXdORGc0TXprNU9DOHlNREJmTURJd01EQXdNR1F3TURBd01XTXdZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwYWVlNjZmOTBiMzJlNGE0NmJkMmZhYmVlZmJmZjE4MmJmNTFiNzFiZjQxYWEwY2I4YTNjMjA3ZmY3MzRkMTQ","altText":"200_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURrNEwyaG1NaTh4TlRBM01UUXdORGc0TXprNU9DOHlNREJmTURJd01EQXdNR1F3TURBd01XTXdZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwYWVlNjZmOTBiMzJlNGE0NmJkMmZhYmVlZmJmZjE4MmJmNTFiNzFiZjQxYWEwY2I4YTNjMjA3ZmY3MzRkMTQ","altText":"200_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFHRXhMMmhtTlM4eE5UQTNNVFF3TkRFNU5UZzNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjA0Y2JmMmRiMTRhMmIzZDkwZmQ3MDkyMjkwZTM2Y2QzOTcwM2RkZTIxNjJiZWViMTExYWE5MjliNDRiMTAxNg","altText":"2000_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFHSXlMMmhtT0M4eE5UQTNNVFF3TkRJMk1UUXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8OWI4ODE2NWVlNmE2ZGFmMGQ4YjFkNTZlNDU1YjY4YzM1ODAwMTc1NzM3N2I5NDFhMWMxYzE0MGFjNzNiNjM1Yg","altText":"1440_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFEY3dMMmhtWmk4eE5UQTNNVFF3TkRRMU9EQXhOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8MjE2MTE3NGI3ZWE4ZjhkYWM0MTI3OWEwYmFjZmQ3MDIxMjU1Mzk3MWI3Nzk1ZTk5YTMyNGU3ODBkNjgzZmFlYg","altText":"1280_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFESTNMMmhtWkM4eE5UQTNNVFF3TkRVMU5qTXhPQzh4TURJMFh6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1M2IzMmI3Y2JjMjMyODg0ODI4OGViN2IyZTE4Y2Y0NTczNTllYTJkYWNhMWQ0OWUxM2VjODU0NWNiOTBiMg","altText":"1024_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFEWTRMMmhtT1M4eE5UQTNNVFF3TkRZNE56TTVNQzgzTmpoZk1ESXdNREF3TUdRd01EQXdNV013WXpBd01ERXdNR0kyWDBSRkxtcHdad3wwYmZlZjI0Mzg3NTg2YzFkMzVhYTE4OGY0ZTEyYjQzOWM0N2FjNjExNWRjNDMzYWFjNjU4YmY0Njg0ZTlkM2Jl","altText":"768_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyNXxpbWFnZS9qcGVnfGFEVTRMMmhtTmk4eE5UQTNNVFF3TkRjMU1qa3lOaTgwT0RCZk1ESXdNREF3TUdRd01EQXdNV013WXpBd01ERXdNR0kyWDBSRkxtcHdad3wwN2RhMWM2YTIyNGNmNWFhNGI5ZGEwMGQwYmNjOGYxNWRmNjQ5NTcwMDI5ZDRiZGY1MTcxYWEyYmU1ZTI0Yjhm","altText":"480_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURrNEwyaG1NaTh4TlRBM01UUXdORGc0TXprNU9DOHlNREJmTURJd01EQXdNR1F3TURBd01XTXdZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwYWVlNjZmOTBiMzJlNGE0NmJkMmZhYmVlZmJmZjE4MmJmNTFiNzFiZjQxYWEwY2I4YTNjMjA3ZmY3MzRkMTQ","altText":"200_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIyfGltYWdlL2pwZWd8YURSbEwyZzVZUzh4TlRBM01UUXdOVE0wTWpjMU1DOHhNakJmTURJd01EQXdNR1F3TURBd01XTXdZekF3TURFd01HSTJYMFJGTG1wd1p3fGFhYTMxYmQ1NjU1ODNiNWEzZjA1NGJmMzEyMTlhMTFiOTZkZGQ4NjIyM2M5ZjkyNmFmN2IyNGIxYzczOWM4YTY","altText":"120_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2Mjg3MnxpbWFnZS9qcGVnfGFHUTRMMmc1TlM4eE5UQTNNVFF3TXpRM05EazNOQXwxZTdmOTE0NDUwYTU0YWEwN2IxNTlkNDkzMTI1YWVhYzY2NWU5MThjMmMzNmUxN2E0MDQ3ZDY0OGU1MGNiOGM4","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI1fGltYWdlL2pwZWd8YURkakwyZzVOUzh4TlRBMk1qQXdNREUwTURNeE9DOHlNREJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGYxZjUxNGNjZGUyMTVjZTQ2MDA3NmZkM2I0OWUwZmFjODlkOGUxZmY0NWI2YmRiOWNiMDcxNTA3YWZmOWY4Yzg","altText":"200_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI1fGltYWdlL2pwZWd8YURkakwyZzVOUzh4TlRBMk1qQXdNREUwTURNeE9DOHlNREJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGYxZjUxNGNjZGUyMTVjZTQ2MDA3NmZkM2I0OWUwZmFjODlkOGUxZmY0NWI2YmRiOWNiMDcxNTA3YWZmOWY4Yzg","altText":"200_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFHUTJMMmhoTmk4eE5UQTJNVGs1T0RrNU16UXpPQzh5TURBd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8NzcyODc2NTgyMzFmYzg2YWFmMmQyNTc1MjMwYzAzOWU5YTM3OTI3ZTRiMDgzYWViNzhhN2YwN2Q1YzUzYjNjNQ","altText":"2000_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFEVXlMMmhtTlM4eE5UQTJNVGs1T1RFNU1EQTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8OTAyNWUwNTA3NGExMDExM2FiM2NlZDk4Y2ZmOGE0MWUxODIxMTZlODU5M2Y1YzlkMDI2NDdkMWJiMDQ2NWZjNw","altText":"1440_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFEWXhMMmhtWWk4eE5UQTJNVGs1T1RNeU1URXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8YmZmNGUwNjZhNDc1OWY0MTA2N2RhNzIxOTNjMjQxYmRhODlmNDQwZjM0ZGUxYzY3M2FjNzQ5NWM3ODhlYmEyZg","altText":"1280_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzE0MnxpbWFnZS9qcGVnfGFESXhMMmhtWmk4eE5UQTJNVGs1T1RRMU1qRTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNemhsTnpnd01EQXhNREJpTmw5RVJTNXFjR2N8ODgwMmE3NTA4MmE3ODk5MGI1YzM3YjgyYTY1ZGNhNzYwZGVjNWZmMjgxNTkxYjY2ODdmYWNmOTI1OTUwMDc2Yw","altText":"1024_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzE5MnxpbWFnZS9qcGVnfGFERXdMMmhtTnk4eE5UQTJNVGs1T1RjeE5ETXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPR1UzT0RBd01ERXdNR0kyWDBSRkxtcHdad3w5YTNlZjdlMWMxNWM1MTMwYjYzNzQ0NjEwOTIzYzY0ZjFlNDkyNTlmNDRhYzE3ZTc4NTkyYTJkYWUwZDk2NmZi","altText":"768_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA2OXxpbWFnZS9qcGVnfGFHVTVMMmhsWmk4eE5UQTJNVGs1T1RrME16Y3hNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPR1UzT0RBd01ERXdNR0kyWDBSRkxtcHdad3wwMjlkZWNiOTIwNzJmNzY3MTA0NjNkZWE5ZjRmZDMwNWU2YjhmYTc4MWFhOTcwNzZmNGI0YjEzMGE5NTE2Yjdm","altText":"480_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI1fGltYWdlL2pwZWd8YURkakwyZzVOUzh4TlRBMk1qQXdNREUwTURNeE9DOHlNREJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGYxZjUxNGNjZGUyMTVjZTQ2MDA3NmZkM2I0OWUwZmFjODlkOGUxZmY0NWI2YmRiOWNiMDcxNTA3YWZmOWY4Yzg","altText":"200_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00038e78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTY4fGltYWdlL2pwZWd8YURjd0wyZzRNQzh4TlRBMk1qQXdNRGM1TlRZM09DOHhNakJmTURJd01EQXdNR1F3TURBek9HVTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGQwZTVhYWI3YzgxMDM5OWExNzA2NjRmYWNjYWMzZDM0NWZkNDRjNWVlODhjN2YyOGE0Mzg3Y2EzNTlkODVjODM","altText":"120_0200000d00038e78000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTQ3ODZ8aW1hZ2UvanBlZ3xhR0kzTDJnNU1TOHhOVEEyTVRrNU9ETXpPREEzT0F8ZTNiMDk1M2QwYWJlNjJiOWFhNGQ0YjFiZmZjNDRhN2Y1NjE5MjdhYWRjZWRkMjg2NmM2MThjYjU1Zjg5ODI3NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00038e78000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFHRXhMMmhtTlM4eE5UQTNNVFF3TkRFNU5UZzNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjA0Y2JmMmRiMTRhMmIzZDkwZmQ3MDkyMjkwZTM2Y2QzOTcwM2RkZTIxNjJiZWViMTExYWE5MjliNDRiMTAxNg","altText":"2000_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFHRXhMMmhtTlM4eE5UQTNNVFF3TkRFNU5UZzNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjA0Y2JmMmRiMTRhMmIzZDkwZmQ3MDkyMjkwZTM2Y2QzOTcwM2RkZTIxNjJiZWViMTExYWE5MjliNDRiMTAxNg","altText":"2000_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFHRXhMMmhtTlM4eE5UQTNNVFF3TkRFNU5UZzNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjA0Y2JmMmRiMTRhMmIzZDkwZmQ3MDkyMjkwZTM2Y2QzOTcwM2RkZTIxNjJiZWViMTExYWE5MjliNDRiMTAxNg","altText":"2000_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURrNEwyaG1NaTh4TlRBM01UUXdORGc0TXprNU9DOHlNREJmTURJd01EQXdNR1F3TURBd01XTXdZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwYWVlNjZmOTBiMzJlNGE0NmJkMmZhYmVlZmJmZjE4MmJmNTFiNzFiZjQxYWEwY2I4YTNjMjA3ZmY3MzRkMTQ","altText":"200_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURrNEwyaG1NaTh4TlRBM01UUXdORGc0TXprNU9DOHlNREJmTURJd01EQXdNR1F3TURBd01XTXdZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwYWVlNjZmOTBiMzJlNGE0NmJkMmZhYmVlZmJmZjE4MmJmNTFiNzFiZjQxYWEwY2I4YTNjMjA3ZmY3MzRkMTQ","altText":"200_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFHRXhMMmhtTlM4eE5UQTNNVFF3TkRFNU5UZzNNQzh5TURBd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjA0Y2JmMmRiMTRhMmIzZDkwZmQ3MDkyMjkwZTM2Y2QzOTcwM2RkZTIxNjJiZWViMTExYWE5MjliNDRiMTAxNg","altText":"2000_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFHSXlMMmhtT0M4eE5UQTNNVFF3TkRJMk1UUXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8OWI4ODE2NWVlNmE2ZGFmMGQ4YjFkNTZlNDU1YjY4YzM1ODAwMTc1NzM3N2I5NDFhMWMxYzE0MGFjNzNiNjM1Yg","altText":"1440_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFEY3dMMmhtWmk4eE5UQTNNVFF3TkRRMU9EQXhOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8MjE2MTE3NGI3ZWE4ZjhkYWM0MTI3OWEwYmFjZmQ3MDIxMjU1Mzk3MWI3Nzk1ZTk5YTMyNGU3ODBkNjgzZmFlYg","altText":"1280_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFESTNMMmhtWkM4eE5UQTNNVFF3TkRVMU5qTXhPQzh4TURJMFh6QXlNREF3TURCa01EQXdNREZqTUdNd01EQXhNREJpTmw5RVJTNXFjR2N8MjI1M2IzMmI3Y2JjMjMyODg0ODI4OGViN2IyZTE4Y2Y0NTczNTllYTJkYWNhMWQ0OWUxM2VjODU0NWNiOTBiMg","altText":"1024_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5OXxpbWFnZS9qcGVnfGFEWTRMMmhtT1M4eE5UQTNNVFF3TkRZNE56TTVNQzgzTmpoZk1ESXdNREF3TUdRd01EQXdNV013WXpBd01ERXdNR0kyWDBSRkxtcHdad3wwYmZlZjI0Mzg3NTg2YzFkMzVhYTE4OGY0ZTEyYjQzOWM0N2FjNjExNWRjNDMzYWFjNjU4YmY0Njg0ZTlkM2Jl","altText":"768_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyNXxpbWFnZS9qcGVnfGFEVTRMMmhtTmk4eE5UQTNNVFF3TkRjMU1qa3lOaTgwT0RCZk1ESXdNREF3TUdRd01EQXdNV013WXpBd01ERXdNR0kyWDBSRkxtcHdad3wwN2RhMWM2YTIyNGNmNWFhNGI5ZGEwMGQwYmNjOGYxNWRmNjQ5NTcwMDI5ZDRiZGY1MTcxYWEyYmU1ZTI0Yjhm","altText":"480_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAzfGltYWdlL2pwZWd8YURrNEwyaG1NaTh4TlRBM01UUXdORGc0TXprNU9DOHlNREJmTURJd01EQXdNR1F3TURBd01XTXdZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwYWVlNjZmOTBiMzJlNGE0NmJkMmZhYmVlZmJmZjE4MmJmNTFiNzFiZjQxYWEwY2I4YTNjMjA3ZmY3MzRkMTQ","altText":"200_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00001c0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIyfGltYWdlL2pwZWd8YURSbEwyZzVZUzh4TlRBM01UUXdOVE0wTWpjMU1DOHhNakJmTURJd01EQXdNR1F3TURBd01XTXdZekF3TURFd01HSTJYMFJGTG1wd1p3fGFhYTMxYmQ1NjU1ODNiNWEzZjA1NGJmMzEyMTlhMTFiOTZkZGQ4NjIyM2M5ZjkyNmFmN2IyNGIxYzczOWM4YTY","altText":"120_0200000d00001c0c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00001c0c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2Mjg3MnxpbWFnZS9qcGVnfGFHUTRMMmc1TlM4eE5UQTNNVFF3TXpRM05EazNOQXwxZTdmOTE0NDUwYTU0YWEwN2IxNTlkNDkzMTI1YWVhYzY2NWU5MThjMmMzNmUxN2E0MDQ3ZDY0OGU1MGNiOGM4","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00001c0c000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"742-176","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-2-conductor-pcb-terminal-block-with-potential-commoning/p/742-176","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["742-176","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918473101","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":200.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable 2-conductor PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable 2-conductor PCB terminal block; with commoning option; 2.5 mm²; Pin spacing 5.08 mm; 1-pole; CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51128401","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}