[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"744-303/000-012","name":"PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; PUSH WIRE®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/compact-terminal-block/p/744-303_000-012","description":"<h2>PCB terminal block, 744 Series, with 3.5 mm pin spacing</h2><br/><br/>Our PCB terminal block (item number 744-303/000-012) makes connecting wires quick and easy. It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 3 A. Conductors can only be connected to this PCB terminal block if their strip length is between 8 mm and 9 mm. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a quick and simple method for connecting solid conductors. The item's dimensions are 11.4 x 10.1 x 12.5 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It features one level and three clamping points for connecting three potentials / 3 poles. The orange housing is made of polyamide (PA66) for insulation and the clamping spring is made of a Copper alloy. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 0° angle.. The solder pins, which are 0.35 x 0.9 mm in cross-section and 3.5 mm long, are set out over the entire terminal strip (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDkxMTN8aW1hZ2UvanBlZ3xhRGxrTDJnMU5DOHhOVEE1TnpJNE1URXhPREl6T0F8Zjc2NDM4OGU4NDY0NWUzMjYyMjYyYzRiM2U3ZDA2MWJmMjQyZjcxNjI2MWFiMzRlMTBjYzI1ZWI2YWIzZWZjOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"12676457_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTY3NnxpbWFnZS9qcGVnfGFHRmxMMmd6T0M4eE5UQTVOekk0TVRrM01ESXdOaTh4TkRRd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YTkzYzVjMGE1NTU5OTRjMjhkMmFhZGJjMTUzZWE3YWJjZTA5ZmJlYmI3ZGNjZjAxZmVlYzlkN2VlMTUzYTVjZQ","altText":"1440_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQxMHxpbWFnZS9qcGVnfGFHTmlMMmd4T0M4eE5UQTVOekk0TWpJek1qTTFNQzh4TWpnd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YjNiZTEzMTU1NjAyOTNjOGRkN2U0ZDg3MzkwYzY1ZDdkNGVhNTAyMDIwNDFmZGI0OGE0OWZkZTU1NDYzNjg4YQ","altText":"1280_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM2M3xpbWFnZS9qcGVnfGFEUTVMMmd5TUM4eE5UQTVOekk0TWpRNU5EUTVOQzh4TURJMFh6RXlOamMyTkRVM1gwUkZMbXB3Wnd8MDc4MTkwMTgzNTBiYjdkZDJhY2IxMDQxY2M5OGI4MTI5ZTQ4ODJlMDMwOTBiNzZhMWRkMWZhYTFhMGNlZjk2Mg","altText":"1024_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OHxpbWFnZS9qcGVnfGFERTNMMmd5WVM4eE5UQTVOekk0TWpjMU5qWXpPQzgzTmpoZk1USTJOelkwTlRkZlJFVXVhbkJufDRlMmVhOTBiNzQwYmYwNjExYzQyYjVlZjNmZGEzMzYwNWZkNzljMGZiZGNiNzkxZDY2ODI2MTVlODRmZDU1MzI","altText":"768_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg2NHxpbWFnZS9qcGVnfGFHSmhMMmczWmk4eE5UQTVOekk0TXpFNE1qWXlNaTgwT0RCZk1USTJOelkwTlRkZlJFVXVhbkJufDVlNGFmZTA4Yzk1NjVkYWVhZDI5Y2FjYjlmZWM4NjY2NGE0ZDcwYzZiM2I1YTNmODcxZGFjNTI1YjUyMmFhZTY","altText":"480_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5MnxpbWFnZS9qcGVnfGFHRTBMMmhsT0M4eE5UQTVOekk0TkRFd01ERXlOaTh4TWpCZk1USTJOelkwTlRkZlJFVXVhbkJufDkwOWEwNWFkNjU0M2M1MjI4MWQ5ZWJmOGU2YjU5NjMxYzUxYmMzYTVjNDAwZGM2YjA1NjQ0ZDEyNjFlOGI0NDU","altText":"120_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_12676457_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTY3NnxpbWFnZS9qcGVnfGFHRmxMMmd6T0M4eE5UQTVOekk0TVRrM01ESXdOaTh4TkRRd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YTkzYzVjMGE1NTU5OTRjMjhkMmFhZGJjMTUzZWE3YWJjZTA5ZmJlYmI3ZGNjZjAxZmVlYzlkN2VlMTUzYTVjZQ","altText":"1440_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQxMHxpbWFnZS9qcGVnfGFHTmlMMmd4T0M4eE5UQTVOekk0TWpJek1qTTFNQzh4TWpnd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YjNiZTEzMTU1NjAyOTNjOGRkN2U0ZDg3MzkwYzY1ZDdkNGVhNTAyMDIwNDFmZGI0OGE0OWZkZTU1NDYzNjg4YQ","altText":"1280_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM2M3xpbWFnZS9qcGVnfGFEUTVMMmd5TUM4eE5UQTVOekk0TWpRNU5EUTVOQzh4TURJMFh6RXlOamMyTkRVM1gwUkZMbXB3Wnd8MDc4MTkwMTgzNTBiYjdkZDJhY2IxMDQxY2M5OGI4MTI5ZTQ4ODJlMDMwOTBiNzZhMWRkMWZhYTFhMGNlZjk2Mg","altText":"1024_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12676457_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OHxpbWFnZS9qcGVnfGFERTNMMmd5WVM4eE5UQTVOekk0TWpjMU5qWXpPQzgzTmpoZk1USTJOelkwTlRkZlJFVXVhbkJufDRlMmVhOTBiNzQwYmYwNjExYzQyYjVlZjNmZGEzMzYwNWZkNzljMGZiZGNiNzkxZDY2ODI2MTVlODRmZDU1MzI","altText":"768_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12676457_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg2NHxpbWFnZS9qcGVnfGFHSmhMMmczWmk4eE5UQTVOekk0TXpFNE1qWXlNaTgwT0RCZk1USTJOelkwTlRkZlJFVXVhbkJufDVlNGFmZTA4Yzk1NjVkYWVhZDI5Y2FjYjlmZWM4NjY2NGE0ZDcwYzZiM2I1YTNmODcxZGFjNTI1YjUyMmFhZTY","altText":"480_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12676457_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5MnxpbWFnZS9qcGVnfGFHRTBMMmhsT0M4eE5UQTVOekk0TkRFd01ERXlOaTh4TWpCZk1USTJOelkwTlRkZlJFVXVhbkJufDkwOWEwNWFkNjU0M2M1MjI4MWQ5ZWJmOGU2YjU5NjMxYzUxYmMzYTVjNDAwZGM2YjA1NjQ0ZDEyNjFlOGI0NDU","altText":"120_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12676457_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDkxMTN8aW1hZ2UvanBlZ3xhRGxrTDJnMU5DOHhOVEE1TnpJNE1URXhPREl6T0F8Zjc2NDM4OGU4NDY0NWUzMjYyMjYyYzRiM2U3ZDA2MWJmMjQyZjcxNjI2MWFiMzRlMTBjYzI1ZWI2YWIzZWZjOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12676457_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFEZGpMMmhoT1M4eE5UQTNOakV5TkRJMk1qUXpNQzh4TkRRd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjEyODA4NWU4ZWYxMDMzNTg3Yjc0OGRjMmJlZDJlYTBiMmI5MTM4OGI3ZDY4ZDk1ODdlMjZiYjg2OTAxMzExZQ","altText":"1440_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTA5M3xpbWFnZS9qcGVnfGFEQmlMMmhpTkM4eE5UQTNOakV5TkRVNU1ERXhNQzh4TWpnd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YmRiY2I0NTJiOTE5MTA0ZDdhNTNjMzUzM2U3ZTQyZTg4NDRhNTliZjEwZjM0YmVkNTdiNjIwZTU3MzBiYjg3Yw","altText":"1280_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2NnxpbWFnZS9qcGVnfGFHSmtMMmhtTXk4eE5UQTNOakV5TlRBME9EZzJNaTh4TURJMFh6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MmUzOWI5MzI5ZDI3NjAyNTMwZjRiMmM5YmE0ZDNkYTQ4NzMzYzAxMWFlYjA5MmQzZDNmMmQyMjIxN2VhNmU4Zg","altText":"1024_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODEwM3xpbWFnZS9qcGVnfGFHVmtMMmhsWXk4eE5UQTNOakV5TlRJME5UUTNNQzgzTmpoZk1ESXdNREF3TW1Rd01EQXlOVEZtWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0YmI3MDU4Yjk3ZmIxMDA1MTJhYmNjYTFkOWE5ZmUyNDBiNTNiMjkxMmI2NDdkMjA4MTA1OTYwNDc4OGU5OWNk","altText":"768_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg1NXxpbWFnZS9qcGVnfGFERmxMMmhsTXk4eE5UQTNOakV5TlRVd056WXhOQzgwT0RCZk1ESXdNREF3TW1Rd01EQXlOVEZtWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0M2UyZmZkMGYyZjQyNmJhNDM5MDU5NGU3MDdlZTY2NTFiNTA2ZmUyNzIxNTg2NTJlMTE2ZjE0NWJiOGY3YmJl","altText":"480_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5fGltYWdlL2pwZWd8YUdWbEwyZzNaaTh4TlRBM05qRXlOak15TmpneE5DOHhNakJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDAzODQ3YWU2YjkxN2MxOGNhNzI1Y2UxNTE0ZjY4ODBhNmE3MDdiMzZiMTEwZDdjYzg2NzBjOGQxN2ZlYTcyN2Y","altText":"120_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTMwMjZ8aW1hZ2UvanBlZ3xhRE5oTDJnME15OHhOVEEzTmpFeU16TTNOelk1TkF8MzBiZjNlMzY3N2QwNWI3OWJmNjBjMzU2ZGExNDE4ZDkyMjJjZTg0MjQ5YTgxZjEwZTFlNWQzZDI4N2FiYmFlYw","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTY3NnxpbWFnZS9qcGVnfGFHRmxMMmd6T0M4eE5UQTVOekk0TVRrM01ESXdOaTh4TkRRd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YTkzYzVjMGE1NTU5OTRjMjhkMmFhZGJjMTUzZWE3YWJjZTA5ZmJlYmI3ZGNjZjAxZmVlYzlkN2VlMTUzYTVjZQ","altText":"1440_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQxMHxpbWFnZS9qcGVnfGFHTmlMMmd4T0M4eE5UQTVOekk0TWpJek1qTTFNQzh4TWpnd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YjNiZTEzMTU1NjAyOTNjOGRkN2U0ZDg3MzkwYzY1ZDdkNGVhNTAyMDIwNDFmZGI0OGE0OWZkZTU1NDYzNjg4YQ","altText":"1280_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM2M3xpbWFnZS9qcGVnfGFEUTVMMmd5TUM4eE5UQTVOekk0TWpRNU5EUTVOQzh4TURJMFh6RXlOamMyTkRVM1gwUkZMbXB3Wnd8MDc4MTkwMTgzNTBiYjdkZDJhY2IxMDQxY2M5OGI4MTI5ZTQ4ODJlMDMwOTBiNzZhMWRkMWZhYTFhMGNlZjk2Mg","altText":"1024_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12676457_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OHxpbWFnZS9qcGVnfGFERTNMMmd5WVM4eE5UQTVOekk0TWpjMU5qWXpPQzgzTmpoZk1USTJOelkwTlRkZlJFVXVhbkJufDRlMmVhOTBiNzQwYmYwNjExYzQyYjVlZjNmZGEzMzYwNWZkNzljMGZiZGNiNzkxZDY2ODI2MTVlODRmZDU1MzI","altText":"768_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12676457_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg2NHxpbWFnZS9qcGVnfGFHSmhMMmczWmk4eE5UQTVOekk0TXpFNE1qWXlNaTgwT0RCZk1USTJOelkwTlRkZlJFVXVhbkJufDVlNGFmZTA4Yzk1NjVkYWVhZDI5Y2FjYjlmZWM4NjY2NGE0ZDcwYzZiM2I1YTNmODcxZGFjNTI1YjUyMmFhZTY","altText":"480_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12676457_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5MnxpbWFnZS9qcGVnfGFHRTBMMmhsT0M4eE5UQTVOekk0TkRFd01ERXlOaTh4TWpCZk1USTJOelkwTlRkZlJFVXVhbkJufDkwOWEwNWFkNjU0M2M1MjI4MWQ5ZWJmOGU2YjU5NjMxYzUxYmMzYTVjNDAwZGM2YjA1NjQ0ZDEyNjFlOGI0NDU","altText":"120_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12676457_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDkxMTN8aW1hZ2UvanBlZ3xhRGxrTDJnMU5DOHhOVEE1TnpJNE1URXhPREl6T0F8Zjc2NDM4OGU4NDY0NWUzMjYyMjYyYzRiM2U3ZDA2MWJmMjQyZjcxNjI2MWFiMzRlMTBjYzI1ZWI2YWIzZWZjOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12676457_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFEZGpMMmhoT1M4eE5UQTNOakV5TkRJMk1qUXpNQzh4TkRRd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjEyODA4NWU4ZWYxMDMzNTg3Yjc0OGRjMmJlZDJlYTBiMmI5MTM4OGI3ZDY4ZDk1ODdlMjZiYjg2OTAxMzExZQ","altText":"1440_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTA5M3xpbWFnZS9qcGVnfGFEQmlMMmhpTkM4eE5UQTNOakV5TkRVNU1ERXhNQzh4TWpnd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YmRiY2I0NTJiOTE5MTA0ZDdhNTNjMzUzM2U3ZTQyZTg4NDRhNTliZjEwZjM0YmVkNTdiNjIwZTU3MzBiYjg3Yw","altText":"1280_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2NnxpbWFnZS9qcGVnfGFHSmtMMmhtTXk4eE5UQTNOakV5TlRBME9EZzJNaTh4TURJMFh6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MmUzOWI5MzI5ZDI3NjAyNTMwZjRiMmM5YmE0ZDNkYTQ4NzMzYzAxMWFlYjA5MmQzZDNmMmQyMjIxN2VhNmU4Zg","altText":"1024_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODEwM3xpbWFnZS9qcGVnfGFHVmtMMmhsWXk4eE5UQTNOakV5TlRJME5UUTNNQzgzTmpoZk1ESXdNREF3TW1Rd01EQXlOVEZtWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0YmI3MDU4Yjk3ZmIxMDA1MTJhYmNjYTFkOWE5ZmUyNDBiNTNiMjkxMmI2NDdkMjA4MTA1OTYwNDc4OGU5OWNk","altText":"768_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg1NXxpbWFnZS9qcGVnfGFERmxMMmhsTXk4eE5UQTNOakV5TlRVd056WXhOQzgwT0RCZk1ESXdNREF3TW1Rd01EQXlOVEZtWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0M2UyZmZkMGYyZjQyNmJhNDM5MDU5NGU3MDdlZTY2NTFiNTA2ZmUyNzIxNTg2NTJlMTE2ZjE0NWJiOGY3YmJl","altText":"480_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5fGltYWdlL2pwZWd8YUdWbEwyZzNaaTh4TlRBM05qRXlOak15TmpneE5DOHhNakJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDAzODQ3YWU2YjkxN2MxOGNhNzI1Y2UxNTE0ZjY4ODBhNmE3MDdiMzZiMTEwZDdjYzg2NzBjOGQxN2ZlYTcyN2Y","altText":"120_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTMwMjZ8aW1hZ2UvanBlZ3xhRE5oTDJnME15OHhOVEEzTmpFeU16TTNOelk1TkF8MzBiZjNlMzY3N2QwNWI3OWJmNjBjMzU2ZGExNDE4ZDkyMjJjZTg0MjQ5YTgxZjEwZTFlNWQzZDI4N2FiYmFlYw","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002d000251fc000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"744-303/000-012","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/compact-terminal-block/p/744-303_000-012","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","744-303/000-012"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143311915","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":1000.0,"numberPackageUnits":1000.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; PUSH WIRE®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60302786","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}