[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"744-307/364-000","name":"PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 7-pole; PUSH WIRE®; white","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/744-307_364-000","description":"<h2>PCB terminal block, 744 Series, operating tool</h2><br/><br/>This PCB terminal block (item number 744-307/364-000) streamlines wire connections, making them both quick and easy. It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 3 A. Conductors should only be connected to this PCB terminal block if their strip length is between 8 mm and 9 mm. This product incorporates one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing you to clamp the conductor in place more quickly and easily. The dimensions are 25.4 x 9 x 12.5 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It has one level. You can connect seven potentials / seven poles using the seven clamping points. The white housing is made of polyamide (PA66) for insulation and the clamping spring is made of a Copper alloy. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 0° angle.. The solder pins measure 0.35 x 0.9 mm in cross-section and 2.4 mm in length and are arranged over the entire terminal strip (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjU0NHxpbWFnZS9qcGVnfGFEQmpMMmc0WkM4eE5UQTVOVGszT1RnMk9ERTVNQXw0NWQ0N2NkZjIzNjg2YWIyY2IyYzgyN2RkN2JhZmNlMzU1MmQ2NDNiNmYwNmU5NGIxYWYyNGM1NjNiOTNiOGVh","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"12664485_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURkaUwyZzJPUzh4TlRBNU5UazRNRFF5TlRJME5pOHhORFF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3wxMDdjYjI2MzJiNzAyYmE3YmFkYTUwOWIxODZiMDNkMjcyZTUwMTJhZWVhMjY1MGE3MDRmNWVlYjA5MTFjOWM4","altText":"1440_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURFekwyZzJOaTh4TlRBNU5UazRNRFV5TXpVMU1DOHhNamd3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xmYWVmMTFjNWE1NzI2NDQyYTEyZTAzODdkMmY3MThiOGNiMDZlNWNjOTZhZDAyYWEzNTVhYWZkZDA0ZGUzMzUy","altText":"1280_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURReUwyZzFaaTh4TlRBNU5UazRNRGN5TURFMU9DOHhNREkwWHpFeU5qWTBORGcxWDBSRkxtcHdad3xmNmRkNmMxMmI1M2E5NjViZDFkZTRkOTA5ZjAyZmYzYmFkYTgyZDQ4NmM4NGRkMDliYWUxZWExYTc5MzVhM2Rj","altText":"1024_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBNU5UazRNRGM0TlRZNU5DODNOamhmTVRJMk5qUTBPRFZmUkVVdWFuQm58ZWM5YzE3MGQ3NzE2MWQwNGM0YTk1NzFjOTkxNDMzMmVjMzUyNTZiMzY2ODA2OGRhM2RlMTgwZDUwYmY0MWE1Yg","altText":"768_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURnMkwyZzFPQzh4TlRBNU5UazRNRGt4TmpjMk5pODBPREJmTVRJMk5qUTBPRFZmUkVVdWFuQm58OThlYTNmNWZmODcyYjEwYjcxY2E5M2NkMDgyZDQxMTg4MmE3MDkzNzFkNDUzNDUyYzA1Yjc3NGFmNDBlYzFhNA","altText":"480_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURRMEwyZ3dOQzh4TlRBNU5UazRNVFUzTWpFeU5pOHhNakJmTVRJMk5qUTBPRFZmUkVVdWFuQm58ODRmYjZmZTBhODY2ZDJhYzcwMTljYTEzN2MzN2YwNWM5Y2Y3OTYzODI2MmRjYmMyZjdlZDg5NzVjNDQ5NTFlNw","altText":"120_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_12664485_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURkaUwyZzJPUzh4TlRBNU5UazRNRFF5TlRJME5pOHhORFF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3wxMDdjYjI2MzJiNzAyYmE3YmFkYTUwOWIxODZiMDNkMjcyZTUwMTJhZWVhMjY1MGE3MDRmNWVlYjA5MTFjOWM4","altText":"1440_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURFekwyZzJOaTh4TlRBNU5UazRNRFV5TXpVMU1DOHhNamd3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xmYWVmMTFjNWE1NzI2NDQyYTEyZTAzODdkMmY3MThiOGNiMDZlNWNjOTZhZDAyYWEzNTVhYWZkZDA0ZGUzMzUy","altText":"1280_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURReUwyZzFaaTh4TlRBNU5UazRNRGN5TURFMU9DOHhNREkwWHpFeU5qWTBORGcxWDBSRkxtcHdad3xmNmRkNmMxMmI1M2E5NjViZDFkZTRkOTA5ZjAyZmYzYmFkYTgyZDQ4NmM4NGRkMDliYWUxZWExYTc5MzVhM2Rj","altText":"1024_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12664485_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBNU5UazRNRGM0TlRZNU5DODNOamhmTVRJMk5qUTBPRFZmUkVVdWFuQm58ZWM5YzE3MGQ3NzE2MWQwNGM0YTk1NzFjOTkxNDMzMmVjMzUyNTZiMzY2ODA2OGRhM2RlMTgwZDUwYmY0MWE1Yg","altText":"768_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12664485_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURnMkwyZzFPQzh4TlRBNU5UazRNRGt4TmpjMk5pODBPREJmTVRJMk5qUTBPRFZmUkVVdWFuQm58OThlYTNmNWZmODcyYjEwYjcxY2E5M2NkMDgyZDQxMTg4MmE3MDkzNzFkNDUzNDUyYzA1Yjc3NGFmNDBlYzFhNA","altText":"480_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12664485_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURRMEwyZ3dOQzh4TlRBNU5UazRNVFUzTWpFeU5pOHhNakJmTVRJMk5qUTBPRFZmUkVVdWFuQm58ODRmYjZmZTBhODY2ZDJhYzcwMTljYTEzN2MzN2YwNWM5Y2Y3OTYzODI2MmRjYmMyZjdlZDg5NzVjNDQ5NTFlNw","altText":"120_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12664485_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjU0NHxpbWFnZS9qcGVnfGFEQmpMMmc0WkM4eE5UQTVOVGszT1RnMk9ERTVNQXw0NWQ0N2NkZjIzNjg2YWIyY2IyYzgyN2RkN2JhZmNlMzU1MmQ2NDNiNmYwNmU5NGIxYWYyNGM1NjNiOTNiOGVh","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12664485_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFESmpMMmcwTXk4eE5UQTNPVFF4TnpBeU1EUTBOaTh4TkRRd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8YjcwNjFlOTgzODljNjc1YWU2OWU2MWI0NGQ3NmJiZjFiM2MwZDU3OTEzN2M5NDVlM2JmODhmNjMyZWYzNmI1Yg","altText":"1440_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODM3MHxpbWFnZS9qcGVnfGFETTRMMmcxT0M4eE5UQTNPVFF4TnpZM05UZ3dOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MDdkMzViZTZjMGE3OWY0MzdmYjQyMDBjOWRkMDNkZDYxNDYxYzMyZTc4NzNhZTdkMWEwMjE2M2U1ZTc1Yzg0OA","altText":"1280_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzA2OXxpbWFnZS9qcGVnfGFEY3hMMmhoWkM4eE5UQTNPVFF4T0RBMk9UQXlNaTh4TURJMFh6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8M2Q1NTJkZjUzZTIyZGRkNmM4OTU2OWNlN2Q0NTliMTQzMjJmZTI4NDIxMzEwZDYxNzQ5MWFkY2U3YjM5ODg4YQ","altText":"1024_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzcxM3xpbWFnZS9qcGVnfGFEazRMMmhpTkM4eE5UQTNPVFF4T0RJNU9ETTVPQzgzTmpoZk1ESXdNREF3TURNd01EQXdNV05tTVRBd01ESXdNR0kyWDBSRkxtcHdad3wyZWEzZTViYzQ5ZDlmZmQ5NGVjNWY3ZGQ4NWU0N2MyZDkzOTIwM2YxMjdmMzNmN2U5NDc5NTA4MDQ5MTU5Njg4","altText":"768_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcyOXxpbWFnZS9qcGVnfGFERXlMMmhpWWk4eE5UQTNPVFF4T0RRMk1qSXpPQzgwT0RCZk1ESXdNREF3TURNd01EQXdNV05tTVRBd01ESXdNR0kyWDBSRkxtcHdad3w0ZDI4NGI0MDcxNWViOTJlODhiY2Q1OGNlODU0Y2YzZGQ1MTZiNDc5OTVmYWJkYmVmMWJmMThmYzdlZWY5ZDUx","altText":"480_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc2fGltYWdlL2pwZWd8YURVM0wyaGtZaTh4TlRBM09UUXhPVFEwTlRJM09DOHhNakJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDczOTNiNDU4NDA5ZTI5ZGQ2MDg5OTM5Zjk2Y2IzYmM2OGNjYzhjZGZiMzMwMTA2NjMyMGFmODkzOTg1MWMyZmQ","altText":"120_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTAyNjl8aW1hZ2UvanBlZ3xhREJrTDJnM1l5OHhOVEEzT1RReE5UWXhNVFF5TWd8NDA3NWIxOTJmNjczZDJjM2Y5YzY0ZTA0ZGQxYTU1NTJkZjA3YWFiNWNhNmJkMjYwZDA0ZjRjNGUwYzk1ZmI2ZQ","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURkaUwyZzJPUzh4TlRBNU5UazRNRFF5TlRJME5pOHhORFF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3wxMDdjYjI2MzJiNzAyYmE3YmFkYTUwOWIxODZiMDNkMjcyZTUwMTJhZWVhMjY1MGE3MDRmNWVlYjA5MTFjOWM4","altText":"1440_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURFekwyZzJOaTh4TlRBNU5UazRNRFV5TXpVMU1DOHhNamd3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xmYWVmMTFjNWE1NzI2NDQyYTEyZTAzODdkMmY3MThiOGNiMDZlNWNjOTZhZDAyYWEzNTVhYWZkZDA0ZGUzMzUy","altText":"1280_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURReUwyZzFaaTh4TlRBNU5UazRNRGN5TURFMU9DOHhNREkwWHpFeU5qWTBORGcxWDBSRkxtcHdad3xmNmRkNmMxMmI1M2E5NjViZDFkZTRkOTA5ZjAyZmYzYmFkYTgyZDQ4NmM4NGRkMDliYWUxZWExYTc5MzVhM2Rj","altText":"1024_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12664485_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBNU5UazRNRGM0TlRZNU5DODNOamhmTVRJMk5qUTBPRFZmUkVVdWFuQm58ZWM5YzE3MGQ3NzE2MWQwNGM0YTk1NzFjOTkxNDMzMmVjMzUyNTZiMzY2ODA2OGRhM2RlMTgwZDUwYmY0MWE1Yg","altText":"768_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12664485_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURnMkwyZzFPQzh4TlRBNU5UazRNRGt4TmpjMk5pODBPREJmTVRJMk5qUTBPRFZmUkVVdWFuQm58OThlYTNmNWZmODcyYjEwYjcxY2E5M2NkMDgyZDQxMTg4MmE3MDkzNzFkNDUzNDUyYzA1Yjc3NGFmNDBlYzFhNA","altText":"480_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12664485_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURRMEwyZ3dOQzh4TlRBNU5UazRNVFUzTWpFeU5pOHhNakJmTVRJMk5qUTBPRFZmUkVVdWFuQm58ODRmYjZmZTBhODY2ZDJhYzcwMTljYTEzN2MzN2YwNWM5Y2Y3OTYzODI2MmRjYmMyZjdlZDg5NzVjNDQ5NTFlNw","altText":"120_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12664485_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjU0NHxpbWFnZS9qcGVnfGFEQmpMMmc0WkM4eE5UQTVOVGszT1RnMk9ERTVNQXw0NWQ0N2NkZjIzNjg2YWIyY2IyYzgyN2RkN2JhZmNlMzU1MmQ2NDNiNmYwNmU5NGIxYWYyNGM1NjNiOTNiOGVh","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12664485_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFESmpMMmcwTXk4eE5UQTNPVFF4TnpBeU1EUTBOaTh4TkRRd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8YjcwNjFlOTgzODljNjc1YWU2OWU2MWI0NGQ3NmJiZjFiM2MwZDU3OTEzN2M5NDVlM2JmODhmNjMyZWYzNmI1Yg","altText":"1440_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODM3MHxpbWFnZS9qcGVnfGFETTRMMmcxT0M4eE5UQTNPVFF4TnpZM05UZ3dOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MDdkMzViZTZjMGE3OWY0MzdmYjQyMDBjOWRkMDNkZDYxNDYxYzMyZTc4NzNhZTdkMWEwMjE2M2U1ZTc1Yzg0OA","altText":"1280_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzA2OXxpbWFnZS9qcGVnfGFEY3hMMmhoWkM4eE5UQTNPVFF4T0RBMk9UQXlNaTh4TURJMFh6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8M2Q1NTJkZjUzZTIyZGRkNmM4OTU2OWNlN2Q0NTliMTQzMjJmZTI4NDIxMzEwZDYxNzQ5MWFkY2U3YjM5ODg4YQ","altText":"1024_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzcxM3xpbWFnZS9qcGVnfGFEazRMMmhpTkM4eE5UQTNPVFF4T0RJNU9ETTVPQzgzTmpoZk1ESXdNREF3TURNd01EQXdNV05tTVRBd01ESXdNR0kyWDBSRkxtcHdad3wyZWEzZTViYzQ5ZDlmZmQ5NGVjNWY3ZGQ4NWU0N2MyZDkzOTIwM2YxMjdmMzNmN2U5NDc5NTA4MDQ5MTU5Njg4","altText":"768_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcyOXxpbWFnZS9qcGVnfGFERXlMMmhpWWk4eE5UQTNPVFF4T0RRMk1qSXpPQzgwT0RCZk1ESXdNREF3TURNd01EQXdNV05tTVRBd01ESXdNR0kyWDBSRkxtcHdad3w0ZDI4NGI0MDcxNWViOTJlODhiY2Q1OGNlODU0Y2YzZGQ1MTZiNDc5OTVmYWJkYmVmMWJmMThmYzdlZWY5ZDUx","altText":"480_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc2fGltYWdlL2pwZWd8YURVM0wyaGtZaTh4TlRBM09UUXhPVFEwTlRJM09DOHhNakJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDczOTNiNDU4NDA5ZTI5ZGQ2MDg5OTM5Zjk2Y2IzYmM2OGNjYzhjZGZiMzMwMTA2NjMyMGFmODkzOTg1MWMyZmQ","altText":"120_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTAyNjl8aW1hZ2UvanBlZ3xhREJrTDJnM1l5OHhOVEEzT1RReE5UWXhNVFF5TWd8NDA3NWIxOTJmNjczZDJjM2Y5YzY0ZTA0ZGQxYTU1NTJkZjA3YWFiNWNhNmJkMjYwZDA0ZjRjNGUwYzk1ZmI2ZQ","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000300001cf1000200b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"744-307/364-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/744-307_364-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["744-307/364-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143812764","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":300.0,"numberPackageUnits":300.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 7-pole; PUSH WIRE®; white","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60386686","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}