[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"744-392/000-007","name":"PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; PUSH WIRE®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/compact-terminal-block/p/744-392_000-007","description":"<h2>PCB terminal block, 744 Series, solder pin dimensions 0.35 x 0.9 mm</h2><br/><br/>Our PCB terminal block (item number 744-392/000-007) ensures effortless electrical installations. It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 3 A. Conductors should only be connected to this PCB terminal block if their strip length is between 8 mm and 9 mm. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a simple and reliable solution for connecting solid conductors. The item's dimensions are 7.9 x 10.1 x 12.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It features one level and two clamping points that you can use to connect two potentials / 2 poles. The gray housing is made of polyamide (PA66) for insulation and the clamping spring is made of a Copper alloy. The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at an angle of 0°.. The solder pins are organized over the entire terminal strip (staggered). They are 0.35 x 0.9 mm cross-section and 3.5 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDkxMTN8aW1hZ2UvanBlZ3xhRGxrTDJnMU5DOHhOVEE1TnpJNE1URXhPREl6T0F8Zjc2NDM4OGU4NDY0NWUzMjYyMjYyYzRiM2U3ZDA2MWJmMjQyZjcxNjI2MWFiMzRlMTBjYzI1ZWI2YWIzZWZjOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"12676457_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTY3NnxpbWFnZS9qcGVnfGFHRmxMMmd6T0M4eE5UQTVOekk0TVRrM01ESXdOaTh4TkRRd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YTkzYzVjMGE1NTU5OTRjMjhkMmFhZGJjMTUzZWE3YWJjZTA5ZmJlYmI3ZGNjZjAxZmVlYzlkN2VlMTUzYTVjZQ","altText":"1440_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQxMHxpbWFnZS9qcGVnfGFHTmlMMmd4T0M4eE5UQTVOekk0TWpJek1qTTFNQzh4TWpnd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YjNiZTEzMTU1NjAyOTNjOGRkN2U0ZDg3MzkwYzY1ZDdkNGVhNTAyMDIwNDFmZGI0OGE0OWZkZTU1NDYzNjg4YQ","altText":"1280_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM2M3xpbWFnZS9qcGVnfGFEUTVMMmd5TUM4eE5UQTVOekk0TWpRNU5EUTVOQzh4TURJMFh6RXlOamMyTkRVM1gwUkZMbXB3Wnd8MDc4MTkwMTgzNTBiYjdkZDJhY2IxMDQxY2M5OGI4MTI5ZTQ4ODJlMDMwOTBiNzZhMWRkMWZhYTFhMGNlZjk2Mg","altText":"1024_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OHxpbWFnZS9qcGVnfGFERTNMMmd5WVM4eE5UQTVOekk0TWpjMU5qWXpPQzgzTmpoZk1USTJOelkwTlRkZlJFVXVhbkJufDRlMmVhOTBiNzQwYmYwNjExYzQyYjVlZjNmZGEzMzYwNWZkNzljMGZiZGNiNzkxZDY2ODI2MTVlODRmZDU1MzI","altText":"768_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg2NHxpbWFnZS9qcGVnfGFHSmhMMmczWmk4eE5UQTVOekk0TXpFNE1qWXlNaTgwT0RCZk1USTJOelkwTlRkZlJFVXVhbkJufDVlNGFmZTA4Yzk1NjVkYWVhZDI5Y2FjYjlmZWM4NjY2NGE0ZDcwYzZiM2I1YTNmODcxZGFjNTI1YjUyMmFhZTY","altText":"480_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12676457_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5MnxpbWFnZS9qcGVnfGFHRTBMMmhsT0M4eE5UQTVOekk0TkRFd01ERXlOaTh4TWpCZk1USTJOelkwTlRkZlJFVXVhbkJufDkwOWEwNWFkNjU0M2M1MjI4MWQ5ZWJmOGU2YjU5NjMxYzUxYmMzYTVjNDAwZGM2YjA1NjQ0ZDEyNjFlOGI0NDU","altText":"120_12676457_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_12676457_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTY3NnxpbWFnZS9qcGVnfGFHRmxMMmd6T0M4eE5UQTVOekk0TVRrM01ESXdOaTh4TkRRd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YTkzYzVjMGE1NTU5OTRjMjhkMmFhZGJjMTUzZWE3YWJjZTA5ZmJlYmI3ZGNjZjAxZmVlYzlkN2VlMTUzYTVjZQ","altText":"1440_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQxMHxpbWFnZS9qcGVnfGFHTmlMMmd4T0M4eE5UQTVOekk0TWpJek1qTTFNQzh4TWpnd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YjNiZTEzMTU1NjAyOTNjOGRkN2U0ZDg3MzkwYzY1ZDdkNGVhNTAyMDIwNDFmZGI0OGE0OWZkZTU1NDYzNjg4YQ","altText":"1280_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM2M3xpbWFnZS9qcGVnfGFEUTVMMmd5TUM4eE5UQTVOekk0TWpRNU5EUTVOQzh4TURJMFh6RXlOamMyTkRVM1gwUkZMbXB3Wnd8MDc4MTkwMTgzNTBiYjdkZDJhY2IxMDQxY2M5OGI4MTI5ZTQ4ODJlMDMwOTBiNzZhMWRkMWZhYTFhMGNlZjk2Mg","altText":"1024_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12676457_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OHxpbWFnZS9qcGVnfGFERTNMMmd5WVM4eE5UQTVOekk0TWpjMU5qWXpPQzgzTmpoZk1USTJOelkwTlRkZlJFVXVhbkJufDRlMmVhOTBiNzQwYmYwNjExYzQyYjVlZjNmZGEzMzYwNWZkNzljMGZiZGNiNzkxZDY2ODI2MTVlODRmZDU1MzI","altText":"768_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12676457_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg2NHxpbWFnZS9qcGVnfGFHSmhMMmczWmk4eE5UQTVOekk0TXpFNE1qWXlNaTgwT0RCZk1USTJOelkwTlRkZlJFVXVhbkJufDVlNGFmZTA4Yzk1NjVkYWVhZDI5Y2FjYjlmZWM4NjY2NGE0ZDcwYzZiM2I1YTNmODcxZGFjNTI1YjUyMmFhZTY","altText":"480_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12676457_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5MnxpbWFnZS9qcGVnfGFHRTBMMmhsT0M4eE5UQTVOekk0TkRFd01ERXlOaTh4TWpCZk1USTJOelkwTlRkZlJFVXVhbkJufDkwOWEwNWFkNjU0M2M1MjI4MWQ5ZWJmOGU2YjU5NjMxYzUxYmMzYTVjNDAwZGM2YjA1NjQ0ZDEyNjFlOGI0NDU","altText":"120_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12676457_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDkxMTN8aW1hZ2UvanBlZ3xhRGxrTDJnMU5DOHhOVEE1TnpJNE1URXhPREl6T0F8Zjc2NDM4OGU4NDY0NWUzMjYyMjYyYzRiM2U3ZDA2MWJmMjQyZjcxNjI2MWFiMzRlMTBjYzI1ZWI2YWIzZWZjOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12676457_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFEZGpMMmhoT1M4eE5UQTNOakV5TkRJMk1qUXpNQzh4TkRRd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjEyODA4NWU4ZWYxMDMzNTg3Yjc0OGRjMmJlZDJlYTBiMmI5MTM4OGI3ZDY4ZDk1ODdlMjZiYjg2OTAxMzExZQ","altText":"1440_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTA5M3xpbWFnZS9qcGVnfGFEQmlMMmhpTkM4eE5UQTNOakV5TkRVNU1ERXhNQzh4TWpnd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YmRiY2I0NTJiOTE5MTA0ZDdhNTNjMzUzM2U3ZTQyZTg4NDRhNTliZjEwZjM0YmVkNTdiNjIwZTU3MzBiYjg3Yw","altText":"1280_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2NnxpbWFnZS9qcGVnfGFHSmtMMmhtTXk4eE5UQTNOakV5TlRBME9EZzJNaTh4TURJMFh6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MmUzOWI5MzI5ZDI3NjAyNTMwZjRiMmM5YmE0ZDNkYTQ4NzMzYzAxMWFlYjA5MmQzZDNmMmQyMjIxN2VhNmU4Zg","altText":"1024_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODEwM3xpbWFnZS9qcGVnfGFHVmtMMmhsWXk4eE5UQTNOakV5TlRJME5UUTNNQzgzTmpoZk1ESXdNREF3TW1Rd01EQXlOVEZtWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0YmI3MDU4Yjk3ZmIxMDA1MTJhYmNjYTFkOWE5ZmUyNDBiNTNiMjkxMmI2NDdkMjA4MTA1OTYwNDc4OGU5OWNk","altText":"768_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg1NXxpbWFnZS9qcGVnfGFERmxMMmhsTXk4eE5UQTNOakV5TlRVd056WXhOQzgwT0RCZk1ESXdNREF3TW1Rd01EQXlOVEZtWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0M2UyZmZkMGYyZjQyNmJhNDM5MDU5NGU3MDdlZTY2NTFiNTA2ZmUyNzIxNTg2NTJlMTE2ZjE0NWJiOGY3YmJl","altText":"480_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5fGltYWdlL2pwZWd8YUdWbEwyZzNaaTh4TlRBM05qRXlOak15TmpneE5DOHhNakJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDAzODQ3YWU2YjkxN2MxOGNhNzI1Y2UxNTE0ZjY4ODBhNmE3MDdiMzZiMTEwZDdjYzg2NzBjOGQxN2ZlYTcyN2Y","altText":"120_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTMwMjZ8aW1hZ2UvanBlZ3xhRE5oTDJnME15OHhOVEEzTmpFeU16TTNOelk1TkF8MzBiZjNlMzY3N2QwNWI3OWJmNjBjMzU2ZGExNDE4ZDkyMjJjZTg0MjQ5YTgxZjEwZTFlNWQzZDI4N2FiYmFlYw","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY2OXxpbWFnZS9qcGVnfGFETmxMMmcwTXk4eE5UQTVOekk0TVRZME1qVXlOaTh5TURBd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YWE3NjYwMjZmYzFhYmM5MjMwODIwNTI4OTJkMzkzYTBhOGEzNTNiMmJjYzFhMzdkMWU2MzM5M2FjMmVlNzAzNA","altText":"2000_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTY3NnxpbWFnZS9qcGVnfGFHRmxMMmd6T0M4eE5UQTVOekk0TVRrM01ESXdOaTh4TkRRd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YTkzYzVjMGE1NTU5OTRjMjhkMmFhZGJjMTUzZWE3YWJjZTA5ZmJlYmI3ZGNjZjAxZmVlYzlkN2VlMTUzYTVjZQ","altText":"1440_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQxMHxpbWFnZS9qcGVnfGFHTmlMMmd4T0M4eE5UQTVOekk0TWpJek1qTTFNQzh4TWpnd1h6RXlOamMyTkRVM1gwUkZMbXB3Wnd8YjNiZTEzMTU1NjAyOTNjOGRkN2U0ZDg3MzkwYzY1ZDdkNGVhNTAyMDIwNDFmZGI0OGE0OWZkZTU1NDYzNjg4YQ","altText":"1280_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12676457_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTM2M3xpbWFnZS9qcGVnfGFEUTVMMmd5TUM4eE5UQTVOekk0TWpRNU5EUTVOQzh4TURJMFh6RXlOamMyTkRVM1gwUkZMbXB3Wnd8MDc4MTkwMTgzNTBiYjdkZDJhY2IxMDQxY2M5OGI4MTI5ZTQ4ODJlMDMwOTBiNzZhMWRkMWZhYTFhMGNlZjk2Mg","altText":"1024_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12676457_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODc3OHxpbWFnZS9qcGVnfGFERTNMMmd5WVM4eE5UQTVOekk0TWpjMU5qWXpPQzgzTmpoZk1USTJOelkwTlRkZlJFVXVhbkJufDRlMmVhOTBiNzQwYmYwNjExYzQyYjVlZjNmZGEzMzYwNWZkNzljMGZiZGNiNzkxZDY2ODI2MTVlODRmZDU1MzI","altText":"768_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12676457_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg2NHxpbWFnZS9qcGVnfGFHSmhMMmczWmk4eE5UQTVOekk0TXpFNE1qWXlNaTgwT0RCZk1USTJOelkwTlRkZlJFVXVhbkJufDVlNGFmZTA4Yzk1NjVkYWVhZDI5Y2FjYjlmZWM4NjY2NGE0ZDcwYzZiM2I1YTNmODcxZGFjNTI1YjUyMmFhZTY","altText":"480_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12676457_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM0NnxpbWFnZS9qcGVnfGFEZzVMMmc0T1M4eE5UQTVOekk0TXpRME5EYzJOaTh5TURCZk1USTJOelkwTlRkZlJFVXVhbkJufDYyMTNjOWJkYjY3NTdkM2U4YWQ1Y2U1YTM1ZDA3MzFkNjFiYjM2MGY1MzQ2OGIzYWZjYTUyMWE4NTgyYzVjNmY","altText":"200_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12676457_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12676457-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY5MnxpbWFnZS9qcGVnfGFHRTBMMmhsT0M4eE5UQTVOekk0TkRFd01ERXlOaTh4TWpCZk1USTJOelkwTlRkZlJFVXVhbkJufDkwOWEwNWFkNjU0M2M1MjI4MWQ5ZWJmOGU2YjU5NjMxYzUxYmMzYTVjNDAwZGM2YjA1NjQ0ZDEyNjFlOGI0NDU","altText":"120_12676457_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12676457_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3MDkxMTN8aW1hZ2UvanBlZ3xhRGxrTDJnMU5DOHhOVEE1TnpJNE1URXhPREl6T0F8Zjc2NDM4OGU4NDY0NWUzMjYyMjYyYzRiM2U3ZDA2MWJmMjQyZjcxNjI2MWFiMzRlMTBjYzI1ZWI2YWIzZWZjOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12676457_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFHWmtMMmhoTVM4eE5UQTNOakV5TkRBd01ESTROaTh5TURBd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MzdlNmYyNGQ2MTgyZmQ5M2RhYTk5MTg2YzFhNzQ5NjAwMGZhM2Y5OWE1MzQ4ZjEzNDgwYjhiNGY4MzBiZDFmMQ","altText":"2000_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjU1OHxpbWFnZS9qcGVnfGFEZGpMMmhoT1M4eE5UQTNOakV5TkRJMk1qUXpNQzh4TkRRd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjEyODA4NWU4ZWYxMDMzNTg3Yjc0OGRjMmJlZDJlYTBiMmI5MTM4OGI3ZDY4ZDk1ODdlMjZiYjg2OTAxMzExZQ","altText":"1440_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTA5M3xpbWFnZS9qcGVnfGFEQmlMMmhpTkM4eE5UQTNOakV5TkRVNU1ERXhNQzh4TWpnd1h6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YmRiY2I0NTJiOTE5MTA0ZDdhNTNjMzUzM2U3ZTQyZTg4NDRhNTliZjEwZjM0YmVkNTdiNjIwZTU3MzBiYjg3Yw","altText":"1280_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Nzc2NnxpbWFnZS9qcGVnfGFHSmtMMmhtTXk4eE5UQTNOakV5TlRBME9EZzJNaTh4TURJMFh6QXlNREF3TURKa01EQXdNalV4Wm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MmUzOWI5MzI5ZDI3NjAyNTMwZjRiMmM5YmE0ZDNkYTQ4NzMzYzAxMWFlYjA5MmQzZDNmMmQyMjIxN2VhNmU4Zg","altText":"1024_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODEwM3xpbWFnZS9qcGVnfGFHVmtMMmhsWXk4eE5UQTNOakV5TlRJME5UUTNNQzgzTmpoZk1ESXdNREF3TW1Rd01EQXlOVEZtWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0YmI3MDU4Yjk3ZmIxMDA1MTJhYmNjYTFkOWE5ZmUyNDBiNTNiMjkxMmI2NDdkMjA4MTA1OTYwNDc4OGU5OWNk","altText":"768_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg1NXxpbWFnZS9qcGVnfGFERmxMMmhsTXk4eE5UQTNOakV5TlRVd056WXhOQzgwT0RCZk1ESXdNREF3TW1Rd01EQXlOVEZtWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0M2UyZmZkMGYyZjQyNmJhNDM5MDU5NGU3MDdlZTY2NTFiNTA2ZmUyNzIxNTg2NTJlMTE2ZjE0NWJiOGY3YmJl","altText":"480_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURobUwyaGtPQzh4TlRBM05qRXlOVGd6TlRJNU5DOHlNREJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGY0YmU5NTdiMDNmNmE1NmRkNzU3NDk3ZjE2NTkyZDFhNmJjY2ZlYWZkZjhlZjJiYTk1YzM2ZWI4YmJhZjM1MDY","altText":"200_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d000251fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc5fGltYWdlL2pwZWd8YUdWbEwyZzNaaTh4TlRBM05qRXlOak15TmpneE5DOHhNakJmTURJd01EQXdNbVF3TURBeU5URm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDAzODQ3YWU2YjkxN2MxOGNhNzI1Y2UxNTE0ZjY4ODBhNmE3MDdiMzZiMTEwZDdjYzg2NzBjOGQxN2ZlYTcyN2Y","altText":"120_0200002d000251fc000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002d000251fc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTMwMjZ8aW1hZ2UvanBlZ3xhRE5oTDJnME15OHhOVEEzTmpFeU16TTNOelk1TkF8MzBiZjNlMzY3N2QwNWI3OWJmNjBjMzU2ZGExNDE4ZDkyMjJjZTg0MjQ5YTgxZjEwZTFlNWQzZDI4N2FiYmFlYw","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002d000251fc000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"744-392/000-007","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/compact-terminal-block/p/744-392_000-007","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["744-392/000-007","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143414616","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":1500.0,"numberPackageUnits":1500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; PUSH WIRE®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60302802","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}