[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"744-392/364-000","name":"PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; PUSH WIRE®; white","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/744-392_364-000","description":"<h2>PCB terminal block, 744 Series, white</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 744-392/364-000). You can count on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 3 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our proven PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Dimensions: 7.9 x 9 x 12.5 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It features one level and two clamping points for connecting two potentials / 2 poles. The clamping spring is made of a Copper alloy and the white housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at a 0° angle.. The solder pins measure 0.35 x 0.9 mm in cross-section and 2.4 mm in length and are arranged over the entire terminal strip (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjU0NHxpbWFnZS9qcGVnfGFEQmpMMmc0WkM4eE5UQTVOVGszT1RnMk9ERTVNQXw0NWQ0N2NkZjIzNjg2YWIyY2IyYzgyN2RkN2JhZmNlMzU1MmQ2NDNiNmYwNmU5NGIxYWYyNGM1NjNiOTNiOGVh","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"12664485_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURkaUwyZzJPUzh4TlRBNU5UazRNRFF5TlRJME5pOHhORFF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3wxMDdjYjI2MzJiNzAyYmE3YmFkYTUwOWIxODZiMDNkMjcyZTUwMTJhZWVhMjY1MGE3MDRmNWVlYjA5MTFjOWM4","altText":"1440_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURFekwyZzJOaTh4TlRBNU5UazRNRFV5TXpVMU1DOHhNamd3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xmYWVmMTFjNWE1NzI2NDQyYTEyZTAzODdkMmY3MThiOGNiMDZlNWNjOTZhZDAyYWEzNTVhYWZkZDA0ZGUzMzUy","altText":"1280_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURReUwyZzFaaTh4TlRBNU5UazRNRGN5TURFMU9DOHhNREkwWHpFeU5qWTBORGcxWDBSRkxtcHdad3xmNmRkNmMxMmI1M2E5NjViZDFkZTRkOTA5ZjAyZmYzYmFkYTgyZDQ4NmM4NGRkMDliYWUxZWExYTc5MzVhM2Rj","altText":"1024_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBNU5UazRNRGM0TlRZNU5DODNOamhmTVRJMk5qUTBPRFZmUkVVdWFuQm58ZWM5YzE3MGQ3NzE2MWQwNGM0YTk1NzFjOTkxNDMzMmVjMzUyNTZiMzY2ODA2OGRhM2RlMTgwZDUwYmY0MWE1Yg","altText":"768_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURnMkwyZzFPQzh4TlRBNU5UazRNRGt4TmpjMk5pODBPREJmTVRJMk5qUTBPRFZmUkVVdWFuQm58OThlYTNmNWZmODcyYjEwYjcxY2E5M2NkMDgyZDQxMTg4MmE3MDkzNzFkNDUzNDUyYzA1Yjc3NGFmNDBlYzFhNA","altText":"480_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12664485_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURRMEwyZ3dOQzh4TlRBNU5UazRNVFUzTWpFeU5pOHhNakJmTVRJMk5qUTBPRFZmUkVVdWFuQm58ODRmYjZmZTBhODY2ZDJhYzcwMTljYTEzN2MzN2YwNWM5Y2Y3OTYzODI2MmRjYmMyZjdlZDg5NzVjNDQ5NTFlNw","altText":"120_12664485_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_12664485_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURkaUwyZzJPUzh4TlRBNU5UazRNRFF5TlRJME5pOHhORFF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3wxMDdjYjI2MzJiNzAyYmE3YmFkYTUwOWIxODZiMDNkMjcyZTUwMTJhZWVhMjY1MGE3MDRmNWVlYjA5MTFjOWM4","altText":"1440_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURFekwyZzJOaTh4TlRBNU5UazRNRFV5TXpVMU1DOHhNamd3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xmYWVmMTFjNWE1NzI2NDQyYTEyZTAzODdkMmY3MThiOGNiMDZlNWNjOTZhZDAyYWEzNTVhYWZkZDA0ZGUzMzUy","altText":"1280_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURReUwyZzFaaTh4TlRBNU5UazRNRGN5TURFMU9DOHhNREkwWHpFeU5qWTBORGcxWDBSRkxtcHdad3xmNmRkNmMxMmI1M2E5NjViZDFkZTRkOTA5ZjAyZmYzYmFkYTgyZDQ4NmM4NGRkMDliYWUxZWExYTc5MzVhM2Rj","altText":"1024_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12664485_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBNU5UazRNRGM0TlRZNU5DODNOamhmTVRJMk5qUTBPRFZmUkVVdWFuQm58ZWM5YzE3MGQ3NzE2MWQwNGM0YTk1NzFjOTkxNDMzMmVjMzUyNTZiMzY2ODA2OGRhM2RlMTgwZDUwYmY0MWE1Yg","altText":"768_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12664485_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURnMkwyZzFPQzh4TlRBNU5UazRNRGt4TmpjMk5pODBPREJmTVRJMk5qUTBPRFZmUkVVdWFuQm58OThlYTNmNWZmODcyYjEwYjcxY2E5M2NkMDgyZDQxMTg4MmE3MDkzNzFkNDUzNDUyYzA1Yjc3NGFmNDBlYzFhNA","altText":"480_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12664485_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURRMEwyZ3dOQzh4TlRBNU5UazRNVFUzTWpFeU5pOHhNakJmTVRJMk5qUTBPRFZmUkVVdWFuQm58ODRmYjZmZTBhODY2ZDJhYzcwMTljYTEzN2MzN2YwNWM5Y2Y3OTYzODI2MmRjYmMyZjdlZDg5NzVjNDQ5NTFlNw","altText":"120_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12664485_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjU0NHxpbWFnZS9qcGVnfGFEQmpMMmc0WkM4eE5UQTVOVGszT1RnMk9ERTVNQXw0NWQ0N2NkZjIzNjg2YWIyY2IyYzgyN2RkN2JhZmNlMzU1MmQ2NDNiNmYwNmU5NGIxYWYyNGM1NjNiOTNiOGVh","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12664485_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFESmpMMmcwTXk4eE5UQTNPVFF4TnpBeU1EUTBOaTh4TkRRd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8YjcwNjFlOTgzODljNjc1YWU2OWU2MWI0NGQ3NmJiZjFiM2MwZDU3OTEzN2M5NDVlM2JmODhmNjMyZWYzNmI1Yg","altText":"1440_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODM3MHxpbWFnZS9qcGVnfGFETTRMMmcxT0M4eE5UQTNPVFF4TnpZM05UZ3dOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MDdkMzViZTZjMGE3OWY0MzdmYjQyMDBjOWRkMDNkZDYxNDYxYzMyZTc4NzNhZTdkMWEwMjE2M2U1ZTc1Yzg0OA","altText":"1280_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzA2OXxpbWFnZS9qcGVnfGFEY3hMMmhoWkM4eE5UQTNPVFF4T0RBMk9UQXlNaTh4TURJMFh6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8M2Q1NTJkZjUzZTIyZGRkNmM4OTU2OWNlN2Q0NTliMTQzMjJmZTI4NDIxMzEwZDYxNzQ5MWFkY2U3YjM5ODg4YQ","altText":"1024_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzcxM3xpbWFnZS9qcGVnfGFEazRMMmhpTkM4eE5UQTNPVFF4T0RJNU9ETTVPQzgzTmpoZk1ESXdNREF3TURNd01EQXdNV05tTVRBd01ESXdNR0kyWDBSRkxtcHdad3wyZWEzZTViYzQ5ZDlmZmQ5NGVjNWY3ZGQ4NWU0N2MyZDkzOTIwM2YxMjdmMzNmN2U5NDc5NTA4MDQ5MTU5Njg4","altText":"768_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcyOXxpbWFnZS9qcGVnfGFERXlMMmhpWWk4eE5UQTNPVFF4T0RRMk1qSXpPQzgwT0RCZk1ESXdNREF3TURNd01EQXdNV05tTVRBd01ESXdNR0kyWDBSRkxtcHdad3w0ZDI4NGI0MDcxNWViOTJlODhiY2Q1OGNlODU0Y2YzZGQ1MTZiNDc5OTVmYWJkYmVmMWJmMThmYzdlZWY5ZDUx","altText":"480_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc2fGltYWdlL2pwZWd8YURVM0wyaGtZaTh4TlRBM09UUXhPVFEwTlRJM09DOHhNakJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDczOTNiNDU4NDA5ZTI5ZGQ2MDg5OTM5Zjk2Y2IzYmM2OGNjYzhjZGZiMzMwMTA2NjMyMGFmODkzOTg1MWMyZmQ","altText":"120_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTAyNjl8aW1hZ2UvanBlZ3xhREJrTDJnM1l5OHhOVEEzT1RReE5UWXhNVFF5TWd8NDA3NWIxOTJmNjczZDJjM2Y5YzY0ZTA0ZGQxYTU1NTJkZjA3YWFiNWNhNmJkMjYwZDA0ZjRjNGUwYzk1ZmI2ZQ","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURoaEwyZzJaaTh4TlRBNU5UazRNREk1TkRFM05DOHlNREF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xkMjJhNDQ2ZTMyYzQ5NWMwYjZlZmRlMmJjMTEyMzc1ODM4ODgxNGVmOTQ3YjQ3YmEyNWE2ZmVhOWRlNjNhNTNi","altText":"2000_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURkaUwyZzJPUzh4TlRBNU5UazRNRFF5TlRJME5pOHhORFF3WHpFeU5qWTBORGcxWDBSRkxtcHdad3wxMDdjYjI2MzJiNzAyYmE3YmFkYTUwOWIxODZiMDNkMjcyZTUwMTJhZWVhMjY1MGE3MDRmNWVlYjA5MTFjOWM4","altText":"1440_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURFekwyZzJOaTh4TlRBNU5UazRNRFV5TXpVMU1DOHhNamd3WHpFeU5qWTBORGcxWDBSRkxtcHdad3xmYWVmMTFjNWE1NzI2NDQyYTEyZTAzODdkMmY3MThiOGNiMDZlNWNjOTZhZDAyYWEzNTVhYWZkZDA0ZGUzMzUy","altText":"1280_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12664485_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURReUwyZzFaaTh4TlRBNU5UazRNRGN5TURFMU9DOHhNREkwWHpFeU5qWTBORGcxWDBSRkxtcHdad3xmNmRkNmMxMmI1M2E5NjViZDFkZTRkOTA5ZjAyZmYzYmFkYTgyZDQ4NmM4NGRkMDliYWUxZWExYTc5MzVhM2Rj","altText":"1024_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12664485_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURrMUwyZzFaUzh4TlRBNU5UazRNRGM0TlRZNU5DODNOamhmTVRJMk5qUTBPRFZmUkVVdWFuQm58ZWM5YzE3MGQ3NzE2MWQwNGM0YTk1NzFjOTkxNDMzMmVjMzUyNTZiMzY2ODA2OGRhM2RlMTgwZDUwYmY0MWE1Yg","altText":"768_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12664485_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjcwfGltYWdlL2pwZWd8YURnMkwyZzFPQzh4TlRBNU5UazRNRGt4TmpjMk5pODBPREJmTVRJMk5qUTBPRFZmUkVVdWFuQm58OThlYTNmNWZmODcyYjEwYjcxY2E5M2NkMDgyZDQxMTg4MmE3MDkzNzFkNDUzNDUyYzA1Yjc3NGFmNDBlYzFhNA","altText":"480_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12664485_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTl8aW1hZ2UvanBlZ3xhREJoTDJnd1lTOHhOVEE1TlRrNE1URXhNek0zTkM4eU1EQmZNVEkyTmpRME9EVmZSRVV1YW5CbnxlNzY0NjZjZDE0OWUxOTgyY2FlNmE2ZDgwNzBmMWEzZjI2ODg0Njc0NmU0ODBhZDVlYTk2MDdkMjE3YzlmMTcw","altText":"200_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12664485_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12664485-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YURRMEwyZ3dOQzh4TlRBNU5UazRNVFUzTWpFeU5pOHhNakJmTVRJMk5qUTBPRFZmUkVVdWFuQm58ODRmYjZmZTBhODY2ZDJhYzcwMTljYTEzN2MzN2YwNWM5Y2Y3OTYzODI2MmRjYmMyZjdlZDg5NzVjNDQ5NTFlNw","altText":"120_12664485_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12664485_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjU0NHxpbWFnZS9qcGVnfGFEQmpMMmc0WkM4eE5UQTVOVGszT1RnMk9ERTVNQXw0NWQ0N2NkZjIzNjg2YWIyY2IyYzgyN2RkN2JhZmNlMzU1MmQ2NDNiNmYwNmU5NGIxYWYyNGM1NjNiOTNiOGVh","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12664485_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFHTTJMMmd4TkM4eE5UQTNPVFF4TmpVNU5EUTJNaTh5TURBd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MzIxMGIyOTgyYzQ3MjdjZjYyYTQwYzdiZDcwMmYzOGI3MTkxMTEwYzBhZWVmNzNjNjQyMWZmMDZiNDhiYTE5Mg","altText":"2000_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTYzNHxpbWFnZS9qcGVnfGFESmpMMmcwTXk4eE5UQTNPVFF4TnpBeU1EUTBOaTh4TkRRd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8YjcwNjFlOTgzODljNjc1YWU2OWU2MWI0NGQ3NmJiZjFiM2MwZDU3OTEzN2M5NDVlM2JmODhmNjMyZWYzNmI1Yg","altText":"1440_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODM3MHxpbWFnZS9qcGVnfGFETTRMMmcxT0M4eE5UQTNPVFF4TnpZM05UZ3dOaTh4TWpnd1h6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8MDdkMzViZTZjMGE3OWY0MzdmYjQyMDBjOWRkMDNkZDYxNDYxYzMyZTc4NzNhZTdkMWEwMjE2M2U1ZTc1Yzg0OA","altText":"1280_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzA2OXxpbWFnZS9qcGVnfGFEY3hMMmhoWkM4eE5UQTNPVFF4T0RBMk9UQXlNaTh4TURJMFh6QXlNREF3TURBek1EQXdNREZqWmpFd01EQXlNREJpTmw5RVJTNXFjR2N8M2Q1NTJkZjUzZTIyZGRkNmM4OTU2OWNlN2Q0NTliMTQzMjJmZTI4NDIxMzEwZDYxNzQ5MWFkY2U3YjM5ODg4YQ","altText":"1024_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzcxM3xpbWFnZS9qcGVnfGFEazRMMmhpTkM4eE5UQTNPVFF4T0RJNU9ETTVPQzgzTmpoZk1ESXdNREF3TURNd01EQXdNV05tTVRBd01ESXdNR0kyWDBSRkxtcHdad3wyZWEzZTViYzQ5ZDlmZmQ5NGVjNWY3ZGQ4NWU0N2MyZDkzOTIwM2YxMjdmMzNmN2U5NDc5NTA4MDQ5MTU5Njg4","altText":"768_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcyOXxpbWFnZS9qcGVnfGFERXlMMmhpWWk4eE5UQTNPVFF4T0RRMk1qSXpPQzgwT0RCZk1ESXdNREF3TURNd01EQXdNV05tTVRBd01ESXdNR0kyWDBSRkxtcHdad3w0ZDI4NGI0MDcxNWViOTJlODhiY2Q1OGNlODU0Y2YzZGQ1MTZiNDc5OTVmYWJkYmVmMWJmMThmYzdlZWY5ZDUx","altText":"480_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdReEwyaGlaUzh4TlRBM09UUXhPRFU1TXpNeE1DOHlNREJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDNiZDNhYWE4ZDJlZmU3MTNkZDg2N2U4NmEyMGYzNzdlYjQxYzU5OGNlZGE3NjNkYTQxOTU3ZjNmZmEyZDMwZGU","altText":"200_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300001cf1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc2fGltYWdlL2pwZWd8YURVM0wyaGtZaTh4TlRBM09UUXhPVFEwTlRJM09DOHhNakJmTURJd01EQXdNRE13TURBd01XTm1NVEF3TURJd01HSTJYMFJGTG1wd1p3fDczOTNiNDU4NDA5ZTI5ZGQ2MDg5OTM5Zjk2Y2IzYmM2OGNjYzhjZGZiMzMwMTA2NjMyMGFmODkzOTg1MWMyZmQ","altText":"120_0200000300001cf1000200b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000300001cf1000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTAyNjl8aW1hZ2UvanBlZ3xhREJrTDJnM1l5OHhOVEEzT1RReE5UWXhNVFF5TWd8NDA3NWIxOTJmNjczZDJjM2Y5YzY0ZTA0ZGQxYTU1NTJkZjA3YWFiNWNhNmJkMjYwZDA0ZjRjNGUwYzk1ZmI2ZQ","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>\"Two-pole version with additional anti-rotating pin<br/>For 3 poles and more, L = (pole no. x pin spacing) + 0.9 mm<br/>First solder pin, front right (red circle)\"","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000300001cf1000200b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"744-392/364-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/744-392_364-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","744-392/364-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143812740","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":1500.0,"numberPackageUnits":1500.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; PUSH WIRE®; white","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60386690","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}