[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-105/005-000","name":"PCB terminal block; 4 mm²; Pin spacing 5 mm; 5-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/745-105_005-000","description":"<h2>PCB terminal block, 745 Series, operating tool</h2><br/><br/>Our PCB terminal block (item number 745-105/005-000) makes connections quick and easy. You can rely on proven safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. Our PCB terminal block is rated for 250 V and is designed for use with a rated current of up to 20 A. It is therefore suitable for high-load applications. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector is highly versatile. Our renowned universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. The dimensions are 40.2 x 23 x 22.9 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. Five potentials can connect five poles using the five clamping points The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. These PCB terminal blocks are mounted using panel mountings and fixed in place with a Mounting flange.. The conductor is designed to be inserted at a 45° angle.. The solder pins, which are 0.8 x 1.2 mm in cross-section and 4 mm long, are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTQwNDF8aW1hZ2UvanBlZ3xhRGt3TDJnek55OHhOVEEyTkRFM05UY3dOakUwTWd8NGFkNWYzNWYyZTYyYzcwNmM3MWY3OWJmMThiMTRiY2I0OTg1YzQyOGNmMGJlM2IzOTU2MjczOTVhZmVlZmY4Yg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFEZG1MMmc1WlM4eE5UQTJOREUzTmpZMU5qUXhOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MDMyOTgwZmNiMjhiZDNhYWUxMDllNzI4OWUxYTY3Y2I2ZmI0MWVkNzcxZGJiNmU3N2Y5MDRjNTRlMmU1YzUzNA","altText":"1440_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFHWTVMMmhoTkM4eE5UQTJOREUzTmpneU1ESTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MTk1YjllYjM2Nzk3YzBjOTA2MTNlZDc3Mzc0NjRhNjRmNjY4Yzg1ZjNkNmJkNjA1NWM1NDQzNjgwZDhmZTNiMA","altText":"1280_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIxOXxpbWFnZS9qcGVnfGFHSTRMMmhtTXk4eE5UQTJOREUzTnpBME9UWXpNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MGQ4ZWM4NmUyZTc0ZWFiZTYyZmNmN2ViYWNhNjE0Y2ViMDUyZTlhOTIxZWQ3YjBkYzg1ZGFkNjMwMjAyY2Q3OQ","altText":"1024_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE1NXxpbWFnZS9qcGVnfGFEZzVMMmhtWVM4eE5UQTJOREUzTnpJME5qSXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaVFZsWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0OTE4YTMzNmNkOWNkODdlMGQ1YzFkNWM0MWU5YWQ0ZjIyM2QwYWRjNWZmYmU4ZDkzNjcyYmQ3OGZiYjk5ODc5","altText":"768_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2NHxpbWFnZS9qcGVnfGFHRTRMMmhtWWk4eE5UQTJOREUzTnpVd09ETTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaVFZsWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZWM1YTQ5MThlMGI0NWU3MzY0YWYwMjJlZDUxYTAzNjI0OTliZjk3MmNmZmRmYzBmZmRjMDIwMjhkM2NlNTgw","altText":"480_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ5fGltYWdlL2pwZWd8YUdVNUwyaG1OeTh4TlRBMk5ERTNOell6T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fGU4NDMxZDJhOTljODRmYWU4YWZlMzdjZDE5OWIyNzJlMjRjMDY2MjZkN2YxYzA1N2ZjMzY3YmFhNjRiMTkxYmU","altText":"200_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ5fGltYWdlL2pwZWd8YUdVNUwyaG1OeTh4TlRBMk5ERTNOell6T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fGU4NDMxZDJhOTljODRmYWU4YWZlMzdjZDE5OWIyNzJlMjRjMDY2MjZkN2YxYzA1N2ZjMzY3YmFhNjRiMTkxYmU","altText":"200_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ5fGltYWdlL2pwZWd8YUdVNUwyaG1OeTh4TlRBMk5ERTNOell6T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fGU4NDMxZDJhOTljODRmYWU4YWZlMzdjZDE5OWIyNzJlMjRjMDY2MjZkN2YxYzA1N2ZjMzY3YmFhNjRiMTkxYmU","altText":"200_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIzfGltYWdlL2pwZWd8YURCa0wyZzVPQzh4TlRBMk5ERTNPRE0yTURNMU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDRkY2U2NDI5NzliZWVhZDYyOGYwZDJmN2YwMmFjMGEwNjY4ZDJjNWU4MWQyYzE4YzFhOTk5NzZlZjU1YmMwODM","altText":"120_0200000d0002e5ec000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ5fGltYWdlL2pwZWd8YUdVNUwyaG1OeTh4TlRBMk5ERTNOell6T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fGU4NDMxZDJhOTljODRmYWU4YWZlMzdjZDE5OWIyNzJlMjRjMDY2MjZkN2YxYzA1N2ZjMzY3YmFhNjRiMTkxYmU","altText":"200_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ5fGltYWdlL2pwZWd8YUdVNUwyaG1OeTh4TlRBMk5ERTNOell6T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fGU4NDMxZDJhOTljODRmYWU4YWZlMzdjZDE5OWIyNzJlMjRjMDY2MjZkN2YxYzA1N2ZjMzY3YmFhNjRiMTkxYmU","altText":"200_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFEZG1MMmc1WlM4eE5UQTJOREUzTmpZMU5qUXhOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MDMyOTgwZmNiMjhiZDNhYWUxMDllNzI4OWUxYTY3Y2I2ZmI0MWVkNzcxZGJiNmU3N2Y5MDRjNTRlMmU1YzUzNA","altText":"1440_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFHWTVMMmhoTkM4eE5UQTJOREUzTmpneU1ESTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MTk1YjllYjM2Nzk3YzBjOTA2MTNlZDc3Mzc0NjRhNjRmNjY4Yzg1ZjNkNmJkNjA1NWM1NDQzNjgwZDhmZTNiMA","altText":"1280_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIxOXxpbWFnZS9qcGVnfGFHSTRMMmhtTXk4eE5UQTJOREUzTnpBME9UWXpNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MGQ4ZWM4NmUyZTc0ZWFiZTYyZmNmN2ViYWNhNjE0Y2ViMDUyZTlhOTIxZWQ3YjBkYzg1ZGFkNjMwMjAyY2Q3OQ","altText":"1024_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE1NXxpbWFnZS9qcGVnfGFEZzVMMmhtWVM4eE5UQTJOREUzTnpJME5qSXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaVFZsWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0OTE4YTMzNmNkOWNkODdlMGQ1YzFkNWM0MWU5YWQ0ZjIyM2QwYWRjNWZmYmU4ZDkzNjcyYmQ3OGZiYjk5ODc5","altText":"768_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2NHxpbWFnZS9qcGVnfGFHRTRMMmhtWWk4eE5UQTJOREUzTnpVd09ETTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaVFZsWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZWM1YTQ5MThlMGI0NWU3MzY0YWYwMjJlZDUxYTAzNjI0OTliZjk3MmNmZmRmYzBmZmRjMDIwMjhkM2NlNTgw","altText":"480_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ5fGltYWdlL2pwZWd8YUdVNUwyaG1OeTh4TlRBMk5ERTNOell6T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fGU4NDMxZDJhOTljODRmYWU4YWZlMzdjZDE5OWIyNzJlMjRjMDY2MjZkN2YxYzA1N2ZjMzY3YmFhNjRiMTkxYmU","altText":"200_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIzfGltYWdlL2pwZWd8YURCa0wyZzVPQzh4TlRBMk5ERTNPRE0yTURNMU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDRkY2U2NDI5NzliZWVhZDYyOGYwZDJmN2YwMmFjMGEwNjY4ZDJjNWU4MWQyYzE4YzFhOTk5NzZlZjU1YmMwODM","altText":"120_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTQwNDF8aW1hZ2UvanBlZ3xhRGt3TDJnek55OHhOVEEyTkRFM05UY3dOakUwTWd8NGFkNWYzNWYyZTYyYzcwNmM3MWY3OWJmMThiMTRiY2I0OTg1YzQyOGNmMGJlM2IzOTU2MjczOTVhZmVlZmY4Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWmhMMmd3TkM4eE5UQTRNREU0TVRNMk5qZ3hOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTBiYjQ1ZTc1MTEyNmQ5MDM3N2M3NzE3MTU1YjUzNWRhNTQ3NThiODM2ZDNlZmQyZmFjMzBkNDI1YTA3N2QxYw","altText":"1440_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHUXlMMmd3Tnk4eE5UQTRNREU0TVRRMk5URXhPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NGJkNTU1ZmMzZjM0ZTBiMjk0ZTdhNTczMGIyMzRjNzg1MTM2ZTg4OGNlZTBhZmNmYzFhMjY4YjRjNDlmNTE2OA","altText":"1280_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFETmhMMmd3WWk4eE5UQTRNREU0TVRVMk16UXlNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc0NDlmYjQzYjcwZGM3OGNkNjI1YWJlNzQ0MDgzOWRjNWYyMDVkZTA2NDdhZTNiNTBiYzU3Mjg5ZWM1MmZlMw","altText":"1024_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWXhMMmd4TWk4eE5UQTRNREU0TVRjNU1qYzVPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzMzgxZmZlZTUzMzI0MzBjZDk1NDIxODkyZTQyZDZmNjQ3NDk1NzZjOWRmOWU1NmE5NDg1NTM5NTY2MjA5MDM4","altText":"768_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3NHxpbWFnZS9qcGVnfGFEY3hMMmd4T0M4eE5UQTRNREU0TVRreU16ZzNNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZDgwMGQzN2Q5OTExOTc0OTFjMTBkZDM0NzM1NDM0ZDdmNWVjMDU1ZDI5N2Y5ODczNzJiYzM1MTg2ZDNhYzU0","altText":"480_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5fGltYWdlL2pwZWd8YUdVeUwyZzNOeTh4TlRBNE1ERTRNall4TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI0NmU2YjczNWVjYTg0Mjc0OTVmMzE4NzE0NDU5Yzk1MWNkY2NmYTJmNDk0MjM3MjZhYzFlMTBhNTUyOTczNzM","altText":"120_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzA2MTR8aW1hZ2UvanBlZ3xhREEzTDJnMVlpOHhOVEE0TURFNE1EWTNPRFk0Tmd8YjIzNmE4ZDU1OWYxMDI3MDA1MDViNDU1OTQ0YzY3ZGY4NzJiZjBlZWQ4Y2E0Y2U3MDQzN2Y4Y2ZjMGRiYzExNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFEQXlMMmd5TlM4eE5UQTNOekF3T1RJMk1EVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTVjOWQzNTRkODc4MjdiMGExYzYyODZkMTMyOTBiZDgyOTIxZTU0Y2M4OTdiZmRiZmI1ZGI2NjE0YWRkMjI2Mg","altText":"2000_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFEQXlMMmd5TlM4eE5UQTNOekF3T1RJMk1EVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTVjOWQzNTRkODc4MjdiMGExYzYyODZkMTMyOTBiZDgyOTIxZTU0Y2M4OTdiZmRiZmI1ZGI2NjE0YWRkMjI2Mg","altText":"2000_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFEQXlMMmd5TlM4eE5UQTNOekF3T1RJMk1EVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTVjOWQzNTRkODc4MjdiMGExYzYyODZkMTMyOTBiZDgyOTIxZTU0Y2M4OTdiZmRiZmI1ZGI2NjE0YWRkMjI2Mg","altText":"2000_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM4fGltYWdlL2pwZWd8YURBMkwyaG1aQzh4TlRBM056QXhNRGN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tSTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2ZjZmOTAwNWE2ZjZhNDVkYjk4NWVmYzk1ZjRjYTViMDViZGZiOTRiZWJjYjUxYjU2MDhhYjgxZjgyYTRhYTg","altText":"200_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM4fGltYWdlL2pwZWd8YURBMkwyaG1aQzh4TlRBM056QXhNRGN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tSTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2ZjZmOTAwNWE2ZjZhNDVkYjk4NWVmYzk1ZjRjYTViMDViZGZiOTRiZWJjYjUxYjU2MDhhYjgxZjgyYTRhYTg","altText":"200_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFEQXlMMmd5TlM4eE5UQTNOekF3T1RJMk1EVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTVjOWQzNTRkODc4MjdiMGExYzYyODZkMTMyOTBiZDgyOTIxZTU0Y2M4OTdiZmRiZmI1ZGI2NjE0YWRkMjI2Mg","altText":"2000_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFETXpMMmd4WWk4eE5UQTNOekF3T1RVeU1qY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI0NjQxMjU3ZWVkYmNjNTU2M2RhZGVjMWRkMWE5NDMzNGVmY2RhYjk5MTI3NDEzODk3ZmNiMGYzYTI0MWM1Zg","altText":"1440_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFEYzJMMmd4TkM4eE5UQTNOekF3T1RjeE9UTXlOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8OTJhNjcwNDUxMzhhMTQ0NzM3ZDYwODg4YWJkM2FiNTRmYTNkYjJiNTAxMmMwM2I2ZTNhZjQ2MDgyZDdkN2RiNw","altText":"1280_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODgxNHxpbWFnZS9qcGVnfGFHVTBMMmd3WXk4eE5UQTNOekF3T1RrNE1UUTNNQzh4TURJMFh6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NzRhNDkyMDQwNGEzMzU4ZGQ4MjQ5MjJjOGM4Yzk4ZWEwZDEwYmRkNmQ5MmQ1YzAyZWM0MzA3MTc1N2FjZDAxMQ","altText":"1024_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDI3NnxpbWFnZS9qcGVnfGFEVmhMMmhtTWk4eE5UQTNOekF4TURJME16WXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObUk0TlRBd01ERXdNR0kyWDBSRkxtcHdad3xkZmNmMWZjZjMwYzRmYTVmYTQ5NGU2NzNiNTFhMDUyOWJlN2UxMjViNGZmOGJjMjVmMjkyYjVlNTMxNWRiNGUw","altText":"768_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc1M3xpbWFnZS9qcGVnfGFESmlMMmhtT1M4eE5UQTNOekF4TURRME1ESXlNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlObUk0TlRBd01ERXdNR0kyWDBSRkxtcHdad3wwMmE5NTgyNTE3ZjQ3NzNlYmI4MTZmNjlkY2IzM2EwOWU3YzVlNWYwODJhODRhZDE0MjcxNWUxM2QzOWYwNjY2","altText":"480_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM4fGltYWdlL2pwZWd8YURBMkwyaG1aQzh4TlRBM056QXhNRGN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tSTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2ZjZmOTAwNWE2ZjZhNDVkYjk4NWVmYzk1ZjRjYTViMDViZGZiOTRiZWJjYjUxYjU2MDhhYjgxZjgyYTRhYTg","altText":"200_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQxfGltYWdlL2pwZWd8YURSbUwyaGhNQzh4TlRBM056QXhNVE0xTnpjeU5pOHhNakJmTURJd01EQXdNR1F3TURBeU5tSTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3MjA2MThmYzE0YzUzODhkZWQ1MmJkOGY2NjRlMDMzNDY1M2I5MWVhOWI1OTYzMTk0NzJkYTAxYTkwMDEyYjA","altText":"120_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTAxMDh8aW1hZ2UvanBlZ3xhRFkwTDJnM1pTOHhOVEEzTnpBd09EY3dNelV4T0F8NjIzNWFjODc2NWQ3MWM1Y2FmZWU0ODAwNGRmNDdiMGVjYjNjMDI4ZDhlMWQ3YTRkYjA4MmU5YjNkZDc3YzY4ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ5fGltYWdlL2pwZWd8YUdVNUwyaG1OeTh4TlRBMk5ERTNOell6T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fGU4NDMxZDJhOTljODRmYWU4YWZlMzdjZDE5OWIyNzJlMjRjMDY2MjZkN2YxYzA1N2ZjMzY3YmFhNjRiMTkxYmU","altText":"200_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ5fGltYWdlL2pwZWd8YUdVNUwyaG1OeTh4TlRBMk5ERTNOell6T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fGU4NDMxZDJhOTljODRmYWU4YWZlMzdjZDE5OWIyNzJlMjRjMDY2MjZkN2YxYzA1N2ZjMzY3YmFhNjRiMTkxYmU","altText":"200_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFERTVMMmc1T0M4eE5UQTJOREUzTmpRNU1qVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OWQxNTg3Yzg3MDQ5N2JhNTNiYTNkZjM0N2ZkY2E1ZmRiMzlhNWVjZDY0MWQwZTgzODVmYmQxNjA5ZGIwMjA2OA","altText":"2000_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFEZG1MMmc1WlM4eE5UQTJOREUzTmpZMU5qUXhOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MDMyOTgwZmNiMjhiZDNhYWUxMDllNzI4OWUxYTY3Y2I2ZmI0MWVkNzcxZGJiNmU3N2Y5MDRjNTRlMmU1YzUzNA","altText":"1440_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjU2OXxpbWFnZS9qcGVnfGFHWTVMMmhoTkM4eE5UQTJOREUzTmpneU1ESTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MTk1YjllYjM2Nzk3YzBjOTA2MTNlZDc3Mzc0NjRhNjRmNjY4Yzg1ZjNkNmJkNjA1NWM1NDQzNjgwZDhmZTNiMA","altText":"1280_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIxOXxpbWFnZS9qcGVnfGFHSTRMMmhtTXk4eE5UQTJOREUzTnpBME9UWXpNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVUxWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MGQ4ZWM4NmUyZTc0ZWFiZTYyZmNmN2ViYWNhNjE0Y2ViMDUyZTlhOTIxZWQ3YjBkYzg1ZGFkNjMwMjAyY2Q3OQ","altText":"1024_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzE1NXxpbWFnZS9qcGVnfGFEZzVMMmhtWVM4eE5UQTJOREUzTnpJME5qSXpPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaVFZsWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0OTE4YTMzNmNkOWNkODdlMGQ1YzFkNWM0MWU5YWQ0ZjIyM2QwYWRjNWZmYmU4ZDkzNjcyYmQ3OGZiYjk5ODc5","altText":"768_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk2NHxpbWFnZS9qcGVnfGFHRTRMMmhtWWk4eE5UQTJOREUzTnpVd09ETTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaVFZsWXpBd01ERXdNR0kyWDBSRkxtcHdad3wzZWM1YTQ5MThlMGI0NWU3MzY0YWYwMjJlZDUxYTAzNjI0OTliZjk3MmNmZmRmYzBmZmRjMDIwMjhkM2NlNTgw","altText":"480_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ5fGltYWdlL2pwZWd8YUdVNUwyaG1OeTh4TlRBMk5ERTNOell6T1RRMU5DOHlNREJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fGU4NDMxZDJhOTljODRmYWU4YWZlMzdjZDE5OWIyNzJlMjRjMDY2MjZkN2YxYzA1N2ZjMzY3YmFhNjRiMTkxYmU","altText":"200_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002e5ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIzfGltYWdlL2pwZWd8YURCa0wyZzVPQzh4TlRBMk5ERTNPRE0yTURNMU1DOHhNakJmTURJd01EQXdNR1F3TURBeVpUVmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDRkY2U2NDI5NzliZWVhZDYyOGYwZDJmN2YwMmFjMGEwNjY4ZDJjNWU4MWQyYzE4YzFhOTk5NzZlZjU1YmMwODM","altText":"120_0200000d0002e5ec000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTQwNDF8aW1hZ2UvanBlZ3xhRGt3TDJnek55OHhOVEEyTkRFM05UY3dOakUwTWd8NGFkNWYzNWYyZTYyYzcwNmM3MWY3OWJmMThiMTRiY2I0OTg1YzQyOGNmMGJlM2IzOTU2MjczOTVhZmVlZmY4Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002e5ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHRmlMMmd3TUM4eE5UQTRNREU0TVRJek5UYzBNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8MzA4NGZjM2NlZDE5MWRiNGNkYzFjOWNiNmZlNmQwMTgyM2EyOWY4ODk4MDUxYzkxYjEyNjUyNDhjZGY2MmJhMQ","altText":"2000_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWmhMMmd3TkM4eE5UQTRNREU0TVRNMk5qZ3hOQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTBiYjQ1ZTc1MTEyNmQ5MDM3N2M3NzE3MTU1YjUzNWRhNTQ3NThiODM2ZDNlZmQyZmFjMzBkNDI1YTA3N2QxYw","altText":"1440_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFHUXlMMmd3Tnk4eE5UQTRNREU0TVRRMk5URXhPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NGJkNTU1ZmMzZjM0ZTBiMjk0ZTdhNTczMGIyMzRjNzg1MTM2ZTg4OGNlZTBhZmNmYzFhMjY4YjRjNDlmNTE2OA","altText":"1280_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFETmhMMmd3WWk4eE5UQTRNREU0TVRVMk16UXlNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNekE0WkRVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTc0NDlmYjQzYjcwZGM3OGNkNjI1YWJlNzQ0MDgzOWRjNWYyMDVkZTA2NDdhZTNiNTBiYzU3Mjg5ZWM1MmZlMw","altText":"1024_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDI2M3xpbWFnZS9qcGVnfGFEWXhMMmd4TWk4eE5UQTRNREU0TVRjNU1qYzVPQzgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3wzMzgxZmZlZTUzMzI0MzBjZDk1NDIxODkyZTQyZDZmNjQ3NDk1NzZjOWRmOWU1NmE5NDg1NTM5NTY2MjA5MDM4","altText":"768_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU3NHxpbWFnZS9qcGVnfGFEY3hMMmd4T0M4eE5UQTRNREU0TVRreU16ZzNNQzgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGhrTlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZDgwMGQzN2Q5OTExOTc0OTFjMTBkZDM0NzM1NDM0ZDdmNWVjMDU1ZDI5N2Y5ODczNzJiYzM1MTg2ZDNhYzU0","altText":"480_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5fGltYWdlL2pwZWd8YUdWa0wyZzJOaTh4TlRBNE1ERTRNakV5TURRM09DOHlNREJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fDY4ODlkNmM0MjYzY2U2OGVmZmM0Mjc2ZjlhYjRmMmM3MjM5YWJhNzM5ODYwNmE3OTI2MTNiMjJmOTViOTdkMmQ","altText":"200_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000308d5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODI5fGltYWdlL2pwZWd8YUdVeUwyZzNOeTh4TlRBNE1ERTRNall4TVRrNU9DOHhNakJmTURJd01EQXdNR1l3TURBek1EaGtOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI0NmU2YjczNWVjYTg0Mjc0OTVmMzE4NzE0NDU5Yzk1MWNkY2NmYTJmNDk0MjM3MjZhYzFlMTBhNTUyOTczNzM","altText":"120_0200000f000308d5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzA2MTR8aW1hZ2UvanBlZ3xhREEzTDJnMVlpOHhOVEE0TURFNE1EWTNPRFk0Tmd8YjIzNmE4ZDU1OWYxMDI3MDA1MDViNDU1OTQ0YzY3ZGY4NzJiZjBlZWQ4Y2E0Y2U3MDQzN2Y4Y2ZjMGRiYzExNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000308d5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFEQXlMMmd5TlM4eE5UQTNOekF3T1RJMk1EVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTVjOWQzNTRkODc4MjdiMGExYzYyODZkMTMyOTBiZDgyOTIxZTU0Y2M4OTdiZmRiZmI1ZGI2NjE0YWRkMjI2Mg","altText":"2000_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFEQXlMMmd5TlM4eE5UQTNOekF3T1RJMk1EVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTVjOWQzNTRkODc4MjdiMGExYzYyODZkMTMyOTBiZDgyOTIxZTU0Y2M4OTdiZmRiZmI1ZGI2NjE0YWRkMjI2Mg","altText":"2000_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFEQXlMMmd5TlM4eE5UQTNOekF3T1RJMk1EVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTVjOWQzNTRkODc4MjdiMGExYzYyODZkMTMyOTBiZDgyOTIxZTU0Y2M4OTdiZmRiZmI1ZGI2NjE0YWRkMjI2Mg","altText":"2000_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM4fGltYWdlL2pwZWd8YURBMkwyaG1aQzh4TlRBM056QXhNRGN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tSTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2ZjZmOTAwNWE2ZjZhNDVkYjk4NWVmYzk1ZjRjYTViMDViZGZiOTRiZWJjYjUxYjU2MDhhYjgxZjgyYTRhYTg","altText":"200_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM4fGltYWdlL2pwZWd8YURBMkwyaG1aQzh4TlRBM056QXhNRGN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tSTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2ZjZmOTAwNWE2ZjZhNDVkYjk4NWVmYzk1ZjRjYTViMDViZGZiOTRiZWJjYjUxYjU2MDhhYjgxZjgyYTRhYTg","altText":"200_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFEQXlMMmd5TlM4eE5UQTNOekF3T1RJMk1EVTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NTVjOWQzNTRkODc4MjdiMGExYzYyODZkMTMyOTBiZDgyOTIxZTU0Y2M4OTdiZmRiZmI1ZGI2NjE0YWRkMjI2Mg","altText":"2000_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFETXpMMmd4WWk4eE5UQTNOekF3T1RVeU1qY3hPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI0NjQxMjU3ZWVkYmNjNTU2M2RhZGVjMWRkMWE5NDMzNGVmY2RhYjk5MTI3NDEzODk3ZmNiMGYzYTI0MWM1Zg","altText":"1440_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzIzMHxpbWFnZS9qcGVnfGFEYzJMMmd4TkM4eE5UQTNOekF3T1RjeE9UTXlOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8OTJhNjcwNDUxMzhhMTQ0NzM3ZDYwODg4YWJkM2FiNTRmYTNkYjJiNTAxMmMwM2I2ZTNhZjQ2MDgyZDdkN2RiNw","altText":"1280_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODgxNHxpbWFnZS9qcGVnfGFHVTBMMmd3WXk4eE5UQTNOekF3T1RrNE1UUTNNQzh4TURJMFh6QXlNREF3TURCa01EQXdNalppT0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NzRhNDkyMDQwNGEzMzU4ZGQ4MjQ5MjJjOGM4Yzk4ZWEwZDEwYmRkNmQ5MmQ1YzAyZWM0MzA3MTc1N2FjZDAxMQ","altText":"1024_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDI3NnxpbWFnZS9qcGVnfGFEVmhMMmhtTWk4eE5UQTNOekF4TURJME16WXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlObUk0TlRBd01ERXdNR0kyWDBSRkxtcHdad3xkZmNmMWZjZjMwYzRmYTVmYTQ5NGU2NzNiNTFhMDUyOWJlN2UxMjViNGZmOGJjMjVmMjkyYjVlNTMxNWRiNGUw","altText":"768_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc1M3xpbWFnZS9qcGVnfGFESmlMMmhtT1M4eE5UQTNOekF4TURRME1ESXlNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlObUk0TlRBd01ERXdNR0kyWDBSRkxtcHdad3wwMmE5NTgyNTE3ZjQ3NzNlYmI4MTZmNjlkY2IzM2EwOWU3YzVlNWYwODJhODRhZDE0MjcxNWUxM2QzOWYwNjY2","altText":"480_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM4fGltYWdlL2pwZWd8YURBMkwyaG1aQzh4TlRBM056QXhNRGN3TWpNMk5pOHlNREJmTURJd01EQXdNR1F3TURBeU5tSTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2ZjZmOTAwNWE2ZjZhNDVkYjk4NWVmYzk1ZjRjYTViMDViZGZiOTRiZWJjYjUxYjU2MDhhYjgxZjgyYTRhYTg","altText":"200_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00026b85000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQxfGltYWdlL2pwZWd8YURSbUwyaGhNQzh4TlRBM056QXhNVE0xTnpjeU5pOHhNakJmTURJd01EQXdNR1F3TURBeU5tSTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3MjA2MThmYzE0YzUzODhkZWQ1MmJkOGY2NjRlMDMzNDY1M2I5MWVhOWI1OTYzMTk0NzJkYTAxYTkwMDEyYjA","altText":"120_0200000d00026b85000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00026b85000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTAxMDh8aW1hZ2UvanBlZ3xhRFkwTDJnM1pTOHhOVEEzTnpBd09EY3dNelV4T0F8NjIzNWFjODc2NWQ3MWM1Y2FmZWU0ODAwNGRmNDdiMGVjYjNjMDI4ZDhlMWQ3YTRkYjA4MmU5YjNkZDc3YzY4ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm<br/>L<sub>1</sub> = L + 1.5 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00026b85000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-105/005-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/745-105_005-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","745-105/005-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918299572","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":60.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 4 mm²; Pin spacing 5 mm; 5-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51113789","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}