[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-504/011-000","name":"PCB terminal block; 16 mm²; Pin spacing 10 mm; 4-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/745-504_011-000","description":"<h2>PCB terminal block, 745 Series, 45 °conductor entry to board</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 745-504/011-000). It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 250 V and can handle currents up to 76 A, making it suitable for high-load applications. Ensure that the strip lengths are between 12 mm and 13 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product outperforms the competition. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 61 x 33.5 x 33.4 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 16 mm². Up to four potentials / four poles can be connected to this terminal strip using four clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at a 45° angle.. The solder pins, which are 1.2 x 1.6 mm in cross-section and 6.5 mm long, are laid out over the entire terminal strip (in-line). There are four solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjA0MjJ8aW1hZ2UvanBlZ3xhREkzTDJobE5DOHhOVEEyTWpBd05EUXpNamt5Tmd8NjNiMjBiYjE3MzRhMTFhYWI1MTMxYzRhOGNkNGNjMmNlYmRlMDNlMTFjMDliNWY5MWZhMzRlMTA5OWU3OTA5MA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFEVmxMMmc0TkM4eE5UQTJNakF3TlRFMU16Z3lNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhkZGY0ZjEwZWYyMThjNjgxNjQwNmUzN2Q2YjJkMDM2ZmJjMTlhZDQ5NDk2NWQ4ZGNmZTg3MjhlYzVhZTNmYg","altText":"1440_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFETTNMMmczWkM4eE5UQTJNakF3TlRNNE16RTVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NWI2MzNmZDViYjkyNmQ0MjVkZGE5M2Q4ODUwZDY0ZWZhYTU0YzJlNzBlNTAzYTIxN2U0YzVmMGUzNzNlN2QyZA","altText":"1280_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFERXhMMmczTXk4eE5UQTJNakF3TlRZM09ERXhNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDgzZmUyMDg1MzhiYTBmMGQxNjg1NmQ4NWJjMzVjYjIxZmRhZmQ5NmJhOTIzNDc5ZWVmNWRlNTE2OTM2OGVmNw","altText":"1024_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFEUXhMMmcyWXk4eE5UQTJNakF3TlRnM05EY3hPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaR0UxWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2MzYxNzkzOGRhYzRmODdmNzExMjY2YTg2ZTVmYmJiMTRmNzk0ZmQ3OWVmYTJlYzhkNDZlYTU0NjBkZDE4M2Rj","altText":"768_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5MnxpbWFnZS9qcGVnfGFHTTFMMmd4WkM4eE5UQTJNakF3TmpBM01UTXlOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaR0UxWWpBd01ERXdNR0kyWDBSRkxtcHdad3xkZDliM2EzNjIxNTA0MmM4MWNkZjEyMTBlODY5ODdiOTRkYWY1NjNjOTMxZTNmNjM1OWU2N2NkNGVhMjcyNTVk","altText":"480_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdZM0wyZ3hNeTh4TlRBMk1qQXdOak16TXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDNhNzk5MmE5ZjJhMmZmMTZiNjE0OGM3YTFmYmM5ZDYwYWM3ODhkZjFlYTU5ZDFhNDQ0N2YyM2Y1OWQ2MzJjOTI","altText":"200_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdZM0wyZ3hNeTh4TlRBMk1qQXdOak16TXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDNhNzk5MmE5ZjJhMmZmMTZiNjE0OGM3YTFmYmM5ZDYwYWM3ODhkZjFlYTU5ZDFhNDQ0N2YyM2Y1OWQ2MzJjOTI","altText":"200_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdZM0wyZ3hNeTh4TlRBMk1qQXdOak16TXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDNhNzk5MmE5ZjJhMmZmMTZiNjE0OGM3YTFmYmM5ZDYwYWM3ODhkZjFlYTU5ZDFhNDQ0N2YyM2Y1OWQ2MzJjOTI","altText":"200_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg3fGltYWdlL2pwZWd8YUdKa0wyZ3dNQzh4TlRBMk1qQXdOamsxTmpBMk1pOHhNakJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDZkYzRmNDJkYzA1ZDkwNjc0NWNlYzhiOGQ1M2U4NDU5ZThiOWU5MWI0MTk5NGU3N2VkZWYxYTUyNjhhNTIyNWI","altText":"120_0200000d0002da5b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdZM0wyZ3hNeTh4TlRBMk1qQXdOak16TXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDNhNzk5MmE5ZjJhMmZmMTZiNjE0OGM3YTFmYmM5ZDYwYWM3ODhkZjFlYTU5ZDFhNDQ0N2YyM2Y1OWQ2MzJjOTI","altText":"200_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdZM0wyZ3hNeTh4TlRBMk1qQXdOak16TXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDNhNzk5MmE5ZjJhMmZmMTZiNjE0OGM3YTFmYmM5ZDYwYWM3ODhkZjFlYTU5ZDFhNDQ0N2YyM2Y1OWQ2MzJjOTI","altText":"200_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFEVmxMMmc0TkM4eE5UQTJNakF3TlRFMU16Z3lNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhkZGY0ZjEwZWYyMThjNjgxNjQwNmUzN2Q2YjJkMDM2ZmJjMTlhZDQ5NDk2NWQ4ZGNmZTg3MjhlYzVhZTNmYg","altText":"1440_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFETTNMMmczWkM4eE5UQTJNakF3TlRNNE16RTVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NWI2MzNmZDViYjkyNmQ0MjVkZGE5M2Q4ODUwZDY0ZWZhYTU0YzJlNzBlNTAzYTIxN2U0YzVmMGUzNzNlN2QyZA","altText":"1280_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFERXhMMmczTXk4eE5UQTJNakF3TlRZM09ERXhNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDgzZmUyMDg1MzhiYTBmMGQxNjg1NmQ4NWJjMzVjYjIxZmRhZmQ5NmJhOTIzNDc5ZWVmNWRlNTE2OTM2OGVmNw","altText":"1024_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFEUXhMMmcyWXk4eE5UQTJNakF3TlRnM05EY3hPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaR0UxWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2MzYxNzkzOGRhYzRmODdmNzExMjY2YTg2ZTVmYmJiMTRmNzk0ZmQ3OWVmYTJlYzhkNDZlYTU0NjBkZDE4M2Rj","altText":"768_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5MnxpbWFnZS9qcGVnfGFHTTFMMmd4WkM4eE5UQTJNakF3TmpBM01UTXlOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaR0UxWWpBd01ERXdNR0kyWDBSRkxtcHdad3xkZDliM2EzNjIxNTA0MmM4MWNkZjEyMTBlODY5ODdiOTRkYWY1NjNjOTMxZTNmNjM1OWU2N2NkNGVhMjcyNTVk","altText":"480_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdZM0wyZ3hNeTh4TlRBMk1qQXdOak16TXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDNhNzk5MmE5ZjJhMmZmMTZiNjE0OGM3YTFmYmM5ZDYwYWM3ODhkZjFlYTU5ZDFhNDQ0N2YyM2Y1OWQ2MzJjOTI","altText":"200_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg3fGltYWdlL2pwZWd8YUdKa0wyZ3dNQzh4TlRBMk1qQXdOamsxTmpBMk1pOHhNakJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDZkYzRmNDJkYzA1ZDkwNjc0NWNlYzhiOGQ1M2U4NDU5ZThiOWU5MWI0MTk5NGU3N2VkZWYxYTUyNjhhNTIyNWI","altText":"120_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjA0MjJ8aW1hZ2UvanBlZ3xhREkzTDJobE5DOHhOVEEyTWpBd05EUXpNamt5Tmd8NjNiMjBiYjE3MzRhMTFhYWI1MTMxYzRhOGNkNGNjMmNlYmRlMDNlMTFjMDliNWY5MWZhMzRlMTA5OWU3OTA5MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFESTBMMmd4WWk4eE5UQTNORFF5TXpFM056STBOaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODM1N2EzZTRhYWZhYWYzNzhjNjU3ZWUxY2ZkOTNiMGQwNDg0ZjRlNjJjZGY4OTY5MjE3MTU3NjZmNGJlNTFlYQ","altText":"1440_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFEVTJMMmd4TVM4eE5UQTNORFF5TXpRek9UTTVNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Zjg4YjUxYjE2ODFlZTViYWMwOGI3YTg0ZmRkNWMyYmQ1M2U5MzM0ZmRmYzVjMDQyNWUxNzU3NzJkZWQzNGMwMw","altText":"1280_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFEYzFMMmd3Tnk4eE5UQTNORFF5TXpjd01UVXpOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8M2UyMTQ1MTVhNTAyM2VjNWY3ODdlN2JlZGQ2MmYxMDQxMmMyOTY2ZTEzMTU0MWQ0MjdkMWY2NzE1YTdkYWY3ZQ","altText":"1024_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHSTFMMmd3TXk4eE5UQTNORFF5TXpnek1qWXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGxtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0NjljOWM5Njc4OGY2NjIxN2QyNjY4ZGE0ODQyMjE2ZjFhMDE0MzE0MDg0ZjY2MzQ4NTUzNzFiZGI4ZTIzMzUx","altText":"768_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTIwOXxpbWFnZS9qcGVnfGFEWXdMMmd3TUM4eE5UQTNORFF5TXprNU5qUTBOaTgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGxtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3YzU2MmUxNjhlNGI4YmI1NTY0MzhmMDQ3NjA1ZjM2NzI5ODllZjZmNmNlMzhlNjQzZTViNGFlMmE3Mjc2NWEz","altText":"480_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjcwfGltYWdlL2pwZWd8YURFeUwyZzFZeTh4TlRBM05EUXlORFUxTXpVd01pOHhNakJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDNhOWUyMzVjMDYzZmU3OWQ2ZTI1NmMyNWZiMGYwYzg4Nzc1NGNmZmRmNmRjMWNjZjJkMjMxMDdiZjk4OTNlMjc","altText":"120_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTk3MTN8aW1hZ2UvanBlZ3xhRE0zTDJoa015OHhOVEEzTkRReU1UazVOelU1T0F8MWE0YjE3N2IzMjJhMmRjMDk1NmY4MWJkZGVlNjRiYzkwNTk0ZmE1NGU3ZWZhMDU3NjRhZWRiZTczMTIyOWM2YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFEazFMMmc0WWk4eE5UQTNORFkzTVRJMk16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0Njg4OTY5MGU3NTZmOWY5ZjYwMTA5NWNkOWE0ODVhYjNjOGQ4MjljZTM4YWU1NjI3NTk2ZDYxNzM0OGViNQ","altText":"2000_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFEazFMMmc0WWk4eE5UQTNORFkzTVRJMk16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0Njg4OTY5MGU3NTZmOWY5ZjYwMTA5NWNkOWE0ODVhYjNjOGQ4MjljZTM4YWU1NjI3NTk2ZDYxNzM0OGViNQ","altText":"2000_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFEazFMMmc0WWk4eE5UQTNORFkzTVRJMk16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0Njg4OTY5MGU3NTZmOWY5ZjYwMTA5NWNkOWE0ODVhYjNjOGQ4MjljZTM4YWU1NjI3NTk2ZDYxNzM0OGViNQ","altText":"2000_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2fGltYWdlL2pwZWd8YUdabUwyZ3lNUzh4TlRBM05EWTNNakkwTmpneE5DOHlNREJmTURJd01EQXdNR1F3TURBeU56SmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZmYzgyZDhlZDdhNzJlZDFhYmJkNjVkZWEyYzljNGQxZTcwYWZkNzI2ZmVlMzVhOTczY2JiNjg1MmIwYjJiYzk","altText":"200_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2fGltYWdlL2pwZWd8YUdabUwyZ3lNUzh4TlRBM05EWTNNakkwTmpneE5DOHlNREJmTURJd01EQXdNR1F3TURBeU56SmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZmYzgyZDhlZDdhNzJlZDFhYmJkNjVkZWEyYzljNGQxZTcwYWZkNzI2ZmVlMzVhOTczY2JiNjg1MmIwYjJiYzk","altText":"200_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFEazFMMmc0WWk4eE5UQTNORFkzTVRJMk16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0Njg4OTY5MGU3NTZmOWY5ZjYwMTA5NWNkOWE0ODVhYjNjOGQ4MjljZTM4YWU1NjI3NTk2ZDYxNzM0OGViNQ","altText":"2000_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFEazNMMmc0T0M4eE5UQTNORFkzTVRNeU9UTXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YmVmNDkzZGM1YWIwNTViMTA3ZmY5Y2Q1YTU2OThiY2JkOGI5ZjY3ODUyOWVhOTY2MWY0MDA4MzViYjQ5MGEwNg","altText":"1440_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFHTTFMMmc0TkM4eE5UQTNORFkzTVRRMk1ETTRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY5OTc1ZjUzNmYzMGI0Mjg2NjliZTQ2MTUzOTM3OTg5Mjg5OTExODc3MTA0YjI0M2YzOWRmNTY1OTRhOWVkNQ","altText":"1280_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjYwOXxpbWFnZS9qcGVnfGFEQTRMMmczWlM4eE5UQTNORFkzTVRZMU5qazVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJjZDdlYzQ2NmE0NWMxZGRlYTI1YWRjYTFlMzA0ZjU4M2QxNmRiNzA4ZWNiZDg0ZmQ2MWM2NGM2NjIwNDEzYQ","altText":"1024_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTQyNnxpbWFnZS9qcGVnfGFETTVMMmczTkM4eE5UQTNORFkzTVRreE9URXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOekprTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwOTIwNDY2YWQ2NTlkNDdjNjM0M2VmOTA5YjdkYzIzNTdjZjQ3MGNiYzc4MjdjZGExMjM3ZWNjZWYyZTQzY2Qx","altText":"768_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzNHxpbWFnZS9qcGVnfGFHSmxMMmd5TlM4eE5UQTNORFkzTWpFeE5UYzBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOekprTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyN2Y0MDI1YzkyMDJiODIzNTFmYmM5OGJhZTBjZmYyYWRjYzMzZTgxNjFmM2M5YjkzNjA0YzdmYWE2YTI1NThh","altText":"480_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2fGltYWdlL2pwZWd8YUdabUwyZ3lNUzh4TlRBM05EWTNNakkwTmpneE5DOHlNREJmTURJd01EQXdNR1F3TURBeU56SmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZmYzgyZDhlZDdhNzJlZDFhYmJkNjVkZWEyYzljNGQxZTcwYWZkNzI2ZmVlMzVhOTczY2JiNjg1MmIwYjJiYzk","altText":"200_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg4fGltYWdlL2pwZWd8YUdFeEwyZ3daQzh4TlRBM05EWTNNamd6TmpZek9DOHhNakJmTURJd01EQXdNR1F3TURBeU56SmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjODIwMTdjOWJmZDQ5NWQ5ZWNjY2ZjMDgyMWY1MTg2MjU5NjhhODhmNzg2MjA2MzE5ZTU5MWU1YzllYTY1YzM","altText":"120_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzE0NTF8aW1hZ2UvanBlZ3xhRFZsTDJobFlpOHhOVEEzTkRZM01EVTBNamczT0F8NjU3MGNiN2Y5YjcxM2IyOTQ5YzVlZmNmYjQzZWZkMTE2M2U0ZmJkOTdkNGQ2MDdiM2E3MzhjNDMxMGIxYjI3NA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdZM0wyZ3hNeTh4TlRBMk1qQXdOak16TXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDNhNzk5MmE5ZjJhMmZmMTZiNjE0OGM3YTFmYmM5ZDYwYWM3ODhkZjFlYTU5ZDFhNDQ0N2YyM2Y1OWQ2MzJjOTI","altText":"200_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdZM0wyZ3hNeTh4TlRBMk1qQXdOak16TXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDNhNzk5MmE5ZjJhMmZmMTZiNjE0OGM3YTFmYmM5ZDYwYWM3ODhkZjFlYTU5ZDFhNDQ0N2YyM2Y1OWQ2MzJjOTI","altText":"200_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFHTTJMMmc0Tnk4eE5UQTJNakF3TlRBMU5UVXhPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NDc3MTM1OTVhNGM3MTgzOWI2ZWVkZDFhYzQyMTU0MGY3MWFlYzg0YzVhNmFjYTE2ODYzZDkzNDFlM2M3YTdhZA","altText":"2000_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFEVmxMMmc0TkM4eE5UQTJNakF3TlRFMU16Z3lNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjhkZGY0ZjEwZWYyMThjNjgxNjQwNmUzN2Q2YjJkMDM2ZmJjMTlhZDQ5NDk2NWQ4ZGNmZTg3MjhlYzVhZTNmYg","altText":"1440_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFETTNMMmczWkM4eE5UQTJNakF3TlRNNE16RTVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8NWI2MzNmZDViYjkyNmQ0MjVkZGE5M2Q4ODUwZDY0ZWZhYTU0YzJlNzBlNTAzYTIxN2U0YzVmMGUzNzNlN2QyZA","altText":"1280_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFERXhMMmczTXk4eE5UQTJNakF3TlRZM09ERXhNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVJoTldJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDgzZmUyMDg1MzhiYTBmMGQxNjg1NmQ4NWJjMzVjYjIxZmRhZmQ5NmJhOTIzNDc5ZWVmNWRlNTE2OTM2OGVmNw","altText":"1024_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjM4MXxpbWFnZS9qcGVnfGFEUXhMMmcyWXk4eE5UQTJNakF3TlRnM05EY3hPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaR0UxWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2MzYxNzkzOGRhYzRmODdmNzExMjY2YTg2ZTVmYmJiMTRmNzk0ZmQ3OWVmYTJlYzhkNDZlYTU0NjBkZDE4M2Rj","altText":"768_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5MnxpbWFnZS9qcGVnfGFHTTFMMmd4WkM4eE5UQTJNakF3TmpBM01UTXlOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaR0UxWWpBd01ERXdNR0kyWDBSRkxtcHdad3xkZDliM2EzNjIxNTA0MmM4MWNkZjEyMTBlODY5ODdiOTRkYWY1NjNjOTMxZTNmNjM1OWU2N2NkNGVhMjcyNTVk","altText":"480_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwfGltYWdlL2pwZWd8YUdZM0wyZ3hNeTh4TlRBMk1qQXdOak16TXpRM01DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDNhNzk5MmE5ZjJhMmZmMTZiNjE0OGM3YTFmYmM5ZDYwYWM3ODhkZjFlYTU5ZDFhNDQ0N2YyM2Y1OWQ2MzJjOTI","altText":"200_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002da5b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg3fGltYWdlL2pwZWd8YUdKa0wyZ3dNQzh4TlRBMk1qQXdOamsxTmpBMk1pOHhNakJmTURJd01EQXdNR1F3TURBeVpHRTFZakF3TURFd01HSTJYMFJGTG1wd1p3fDZkYzRmNDJkYzA1ZDkwNjc0NWNlYzhiOGQ1M2U4NDU5ZThiOWU5MWI0MTk5NGU3N2VkZWYxYTUyNjhhNTIyNWI","altText":"120_0200000d0002da5b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjA0MjJ8aW1hZ2UvanBlZ3xhREkzTDJobE5DOHhOVEEyTWpBd05EUXpNamt5Tmd8NjNiMjBiYjE3MzRhMTFhYWI1MTMxYzRhOGNkNGNjMmNlYmRlMDNlMTFjMDliNWY5MWZhMzRlMTA5OWU3OTA5MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002da5b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFESTBMMmd4WWk4eE5UQTNORFF5TXpFM056STBOaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODM1N2EzZTRhYWZhYWYzNzhjNjU3ZWUxY2ZkOTNiMGQwNDg0ZjRlNjJjZGY4OTY5MjE3MTU3NjZmNGJlNTFlYQ","altText":"1440_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFEVTJMMmd4TVM4eE5UQTNORFF5TXpRek9UTTVNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Zjg4YjUxYjE2ODFlZTViYWMwOGI3YTg0ZmRkNWMyYmQ1M2U5MzM0ZmRmYzVjMDQyNWUxNzU3NzJkZWQzNGMwMw","altText":"1280_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFEYzFMMmd3Tnk4eE5UQTNORFF5TXpjd01UVXpOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8M2UyMTQ1MTVhNTAyM2VjNWY3ODdlN2JlZGQ2MmYxMDQxMmMyOTY2ZTEzMTU0MWQ0MjdkMWY2NzE1YTdkYWY3ZQ","altText":"1024_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHSTFMMmd3TXk4eE5UQTNORFF5TXpnek1qWXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGxtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0NjljOWM5Njc4OGY2NjIxN2QyNjY4ZGE0ODQyMjE2ZjFhMDE0MzE0MDg0ZjY2MzQ4NTUzNzFiZGI4ZTIzMzUx","altText":"768_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTIwOXxpbWFnZS9qcGVnfGFEWXdMMmd3TUM4eE5UQTNORFF5TXprNU5qUTBOaTgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGxtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3YzU2MmUxNjhlNGI4YmI1NTY0MzhmMDQ3NjA1ZjM2NzI5ODllZjZmNmNlMzhlNjQzZTViNGFlMmE3Mjc2NWEz","altText":"480_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjcwfGltYWdlL2pwZWd8YURFeUwyZzFZeTh4TlRBM05EUXlORFUxTXpVd01pOHhNakJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDNhOWUyMzVjMDYzZmU3OWQ2ZTI1NmMyNWZiMGYwYzg4Nzc1NGNmZmRmNmRjMWNjZjJkMjMxMDdiZjk4OTNlMjc","altText":"120_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTk3MTN8aW1hZ2UvanBlZ3xhRE0zTDJoa015OHhOVEEzTkRReU1UazVOelU1T0F8MWE0YjE3N2IzMjJhMmRjMDk1NmY4MWJkZGVlNjRiYzkwNTk0ZmE1NGU3ZWZhMDU3NjRhZWRiZTczMTIyOWM2YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFEazFMMmc0WWk4eE5UQTNORFkzTVRJMk16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0Njg4OTY5MGU3NTZmOWY5ZjYwMTA5NWNkOWE0ODVhYjNjOGQ4MjljZTM4YWU1NjI3NTk2ZDYxNzM0OGViNQ","altText":"2000_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFEazFMMmc0WWk4eE5UQTNORFkzTVRJMk16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0Njg4OTY5MGU3NTZmOWY5ZjYwMTA5NWNkOWE0ODVhYjNjOGQ4MjljZTM4YWU1NjI3NTk2ZDYxNzM0OGViNQ","altText":"2000_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFEazFMMmc0WWk4eE5UQTNORFkzTVRJMk16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0Njg4OTY5MGU3NTZmOWY5ZjYwMTA5NWNkOWE0ODVhYjNjOGQ4MjljZTM4YWU1NjI3NTk2ZDYxNzM0OGViNQ","altText":"2000_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2fGltYWdlL2pwZWd8YUdabUwyZ3lNUzh4TlRBM05EWTNNakkwTmpneE5DOHlNREJmTURJd01EQXdNR1F3TURBeU56SmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZmYzgyZDhlZDdhNzJlZDFhYmJkNjVkZWEyYzljNGQxZTcwYWZkNzI2ZmVlMzVhOTczY2JiNjg1MmIwYjJiYzk","altText":"200_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2fGltYWdlL2pwZWd8YUdabUwyZ3lNUzh4TlRBM05EWTNNakkwTmpneE5DOHlNREJmTURJd01EQXdNR1F3TURBeU56SmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZmYzgyZDhlZDdhNzJlZDFhYmJkNjVkZWEyYzljNGQxZTcwYWZkNzI2ZmVlMzVhOTczY2JiNjg1MmIwYjJiYzk","altText":"200_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFEazFMMmc0WWk4eE5UQTNORFkzTVRJMk16YzNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YTQ0Njg4OTY5MGU3NTZmOWY5ZjYwMTA5NWNkOWE0ODVhYjNjOGQ4MjljZTM4YWU1NjI3NTk2ZDYxNzM0OGViNQ","altText":"2000_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFEazNMMmc0T0M4eE5UQTNORFkzTVRNeU9UTXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YmVmNDkzZGM1YWIwNTViMTA3ZmY5Y2Q1YTU2OThiY2JkOGI5ZjY3ODUyOWVhOTY2MWY0MDA4MzViYjQ5MGEwNg","altText":"1440_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTM5N3xpbWFnZS9qcGVnfGFHTTFMMmc0TkM4eE5UQTNORFkzTVRRMk1ETTRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY5OTc1ZjUzNmYzMGI0Mjg2NjliZTQ2MTUzOTM3OTg5Mjg5OTExODc3MTA0YjI0M2YzOWRmNTY1OTRhOWVkNQ","altText":"1280_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjYwOXxpbWFnZS9qcGVnfGFEQTRMMmczWlM4eE5UQTNORFkzTVRZMU5qazVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNamN5WkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDJjZDdlYzQ2NmE0NWMxZGRlYTI1YWRjYTFlMzA0ZjU4M2QxNmRiNzA4ZWNiZDg0ZmQ2MWM2NGM2NjIwNDEzYQ","altText":"1024_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTQyNnxpbWFnZS9qcGVnfGFETTVMMmczTkM4eE5UQTNORFkzTVRreE9URXpOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOekprTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwOTIwNDY2YWQ2NTlkNDdjNjM0M2VmOTA5YjdkYzIzNTdjZjQ3MGNiYzc4MjdjZGExMjM3ZWNjZWYyZTQzY2Qx","altText":"768_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzNHxpbWFnZS9qcGVnfGFHSmxMMmd5TlM4eE5UQTNORFkzTWpFeE5UYzBNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOekprTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyN2Y0MDI1YzkyMDJiODIzNTFmYmM5OGJhZTBjZmYyYWRjYzMzZTgxNjFmM2M5YjkzNjA0YzdmYWE2YTI1NThh","altText":"480_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2fGltYWdlL2pwZWd8YUdabUwyZ3lNUzh4TlRBM05EWTNNakkwTmpneE5DOHlNREJmTURJd01EQXdNR1F3TURBeU56SmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDZmYzgyZDhlZDdhNzJlZDFhYmJkNjVkZWEyYzljNGQxZTcwYWZkNzI2ZmVlMzVhOTczY2JiNjg1MmIwYjJiYzk","altText":"200_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000272d5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg4fGltYWdlL2pwZWd8YUdFeEwyZ3daQzh4TlRBM05EWTNNamd6TmpZek9DOHhNakJmTURJd01EQXdNR1F3TURBeU56SmtOVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjODIwMTdjOWJmZDQ5NWQ5ZWNjY2ZjMDgyMWY1MTg2MjU5NjhhODhmNzg2MjA2MzE5ZTU5MWU1YzllYTY1YzM","altText":"120_0200000d000272d5000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000272d5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzE0NTF8aW1hZ2UvanBlZ3xhRFZsTDJobFlpOHhOVEEzTkRZM01EVTBNamczT0F8NjU3MGNiN2Y5YjcxM2IyOTQ5YzVlZmNmYjQzZWZkMTE2M2U0ZmJkOTdkNGQ2MDdiM2E3MzhjNDMxMGIxYjI3NA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000272d5000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10005","name":"Feedthrough Components","url":"/c/feedthrough-components","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"feedthrough-components","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"WAGO's versatile connection technology for through-panel applications offers you limitless flexibility in finding solutions. Select between different combinations of permanent and push-in device connections with direct conductor or solder contacts.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-feedthrough-components"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-504/011-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/745-504_011-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","745-504/011-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918302883","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":16.0,"numberPackageUnits":16.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 16 mm²; Pin spacing 10 mm; 4-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51114062","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}