[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"745-604/006-000","name":"PCB terminal block; 16 mm²; Pin spacing 15 mm; 4-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-jumper-slot/p/745-604_006-000","description":"<h2>PCB terminal block, 745 Series, solder pin dimensions 1.2 x 1.6 mm</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 745-604/006-000). It is ideal for custom installations with different mounting types. Our PCB terminal block is rated for 1000 V and is designed to handle a rated current of up to 76 A. It is therefore suitable for high-load applications. Strip lengths must be between 12 mm and 13 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector delivers reliable performance. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 56.7 x 33.5 x 33.4 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 16 mm². It features one level and four clamping points for connecting four potentials / 4 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. Insert the conductor at an angle of 45°.. The solder pins measure 1.2 x 1.6 mm in cross-section and 6.5 mm in length and are organized over the entire terminal strip (in-line). There are four solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjc2MDJ8aW1hZ2UvanBlZ3xhR1F3TDJnNFpDOHhOVEEyTWpJek16UXhOVGN4TUF8NWJkYTFlYzEzNjI0NDk2MDY3NTY3ZDI5Yzg5MjdkNmMyOTQ3Mjc0MzdmZjk1ZTdhMmI1YmJiN2QwZTY1OTY3Yg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFETTNMMmd5Tnk4eE5UQTJNakl6TkRNek16SXhOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8YjI2MGI2ODdlMmM2MTdmNDdlZjAwODVmZjAwYjI4NDNmZjBjMmZhZTEzMzk2NGZmZmNmYmZlYzA5M2IxZjQxYg","altText":"1440_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEYzRMMmd5TXk4eE5UQTJNakl6TkRRMk5ESTROaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8NDg0NGM3NTgxNjAyOWJhNDdmM2JmOGYzMzI1Njg3M2NhYWI1YzljZDdmYzI2OGExMzk1ZDBjNTQzNjU4MWI2YQ","altText":"1280_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFHSTVMMmd4Wmk4eE5UQTJNakl6TkRVNU5UTTFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZjNiMWMzYWQwN2MyNTgzZmYxNTc2MzEyYzFjMDRlYjQyYWUyN2ZlNmNiZTZlMDEzOGIyNThjYWE5ZDI0NA","altText":"1024_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc4MXxpbWFnZS9qcGVnfGFEVXpMMmd4T1M4eE5UQTJNakl6TkRjMU9URTVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaR0ZsT0RBd01ERXdNR0kyWDBSRkxtcHdad3wxYjVlYzViM2NlNWRmMzVlZGM1NjBmNTFiMmE1MzAyNTdmN2MxYzY1OTliNWQ2ZTNhZDk4Y2RlNTc2YTIxNzlj","altText":"768_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUzNnxpbWFnZS9qcGVnfGFHVmlMMmd4TlM4eE5UQTJNakl6TkRnMU56VXdNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaR0ZsT0RBd01ERXdNR0kyWDBSRkxtcHdad3w4YjZmOWEwNmVjNjFhZGNmNmFjYzI4YjExM2UwNGZkZjliZTVlODVkZjk4MmM3NzNhODQ2ZDU3ODc3NGQ4OGNm","altText":"480_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3fGltYWdlL2pwZWd8YURKaUwyZ3hNaTh4TlRBMk1qSXpORGs0T0RVM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGJjMTFlNTdmYjdkY2JjMzQ4OGRhZGYwYzFmZDM0YmFiNDhiNjUxMjcyNTQ5NjE2YWI3YWNiMDRlNGFhNjQwMWM","altText":"200_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3fGltYWdlL2pwZWd8YURKaUwyZ3hNaTh4TlRBMk1qSXpORGs0T0RVM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGJjMTFlNTdmYjdkY2JjMzQ4OGRhZGYwYzFmZDM0YmFiNDhiNjUxMjcyNTQ5NjE2YWI3YWNiMDRlNGFhNjQwMWM","altText":"200_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3fGltYWdlL2pwZWd8YURKaUwyZ3hNaTh4TlRBMk1qSXpORGs0T0RVM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGJjMTFlNTdmYjdkY2JjMzQ4OGRhZGYwYzFmZDM0YmFiNDhiNjUxMjcyNTQ5NjE2YWI3YWNiMDRlNGFhNjQwMWM","altText":"200_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUxfGltYWdlL2pwZWd8YUdWbEwyZzBZeTh4TlRBMk1qSXpOVFkwTXprek5DOHhNakJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGYzY2MyM2JiMWI1NTkzZmFiMTNhMDJiNzJmZTgxZWU5YmVmNWQ5MWQ3NGVjNWRiM2QxNmUwMjBlODc3NjU1N2E","altText":"120_0200000d0002dae8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3fGltYWdlL2pwZWd8YURKaUwyZ3hNaTh4TlRBMk1qSXpORGs0T0RVM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGJjMTFlNTdmYjdkY2JjMzQ4OGRhZGYwYzFmZDM0YmFiNDhiNjUxMjcyNTQ5NjE2YWI3YWNiMDRlNGFhNjQwMWM","altText":"200_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3fGltYWdlL2pwZWd8YURKaUwyZ3hNaTh4TlRBMk1qSXpORGs0T0RVM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGJjMTFlNTdmYjdkY2JjMzQ4OGRhZGYwYzFmZDM0YmFiNDhiNjUxMjcyNTQ5NjE2YWI3YWNiMDRlNGFhNjQwMWM","altText":"200_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFETTNMMmd5Tnk4eE5UQTJNakl6TkRNek16SXhOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8YjI2MGI2ODdlMmM2MTdmNDdlZjAwODVmZjAwYjI4NDNmZjBjMmZhZTEzMzk2NGZmZmNmYmZlYzA5M2IxZjQxYg","altText":"1440_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEYzRMMmd5TXk4eE5UQTJNakl6TkRRMk5ESTROaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8NDg0NGM3NTgxNjAyOWJhNDdmM2JmOGYzMzI1Njg3M2NhYWI1YzljZDdmYzI2OGExMzk1ZDBjNTQzNjU4MWI2YQ","altText":"1280_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFHSTVMMmd4Wmk4eE5UQTJNakl6TkRVNU5UTTFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZjNiMWMzYWQwN2MyNTgzZmYxNTc2MzEyYzFjMDRlYjQyYWUyN2ZlNmNiZTZlMDEzOGIyNThjYWE5ZDI0NA","altText":"1024_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc4MXxpbWFnZS9qcGVnfGFEVXpMMmd4T1M4eE5UQTJNakl6TkRjMU9URTVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaR0ZsT0RBd01ERXdNR0kyWDBSRkxtcHdad3wxYjVlYzViM2NlNWRmMzVlZGM1NjBmNTFiMmE1MzAyNTdmN2MxYzY1OTliNWQ2ZTNhZDk4Y2RlNTc2YTIxNzlj","altText":"768_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUzNnxpbWFnZS9qcGVnfGFHVmlMMmd4TlM4eE5UQTJNakl6TkRnMU56VXdNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaR0ZsT0RBd01ERXdNR0kyWDBSRkxtcHdad3w4YjZmOWEwNmVjNjFhZGNmNmFjYzI4YjExM2UwNGZkZjliZTVlODVkZjk4MmM3NzNhODQ2ZDU3ODc3NGQ4OGNm","altText":"480_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3fGltYWdlL2pwZWd8YURKaUwyZ3hNaTh4TlRBMk1qSXpORGs0T0RVM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGJjMTFlNTdmYjdkY2JjMzQ4OGRhZGYwYzFmZDM0YmFiNDhiNjUxMjcyNTQ5NjE2YWI3YWNiMDRlNGFhNjQwMWM","altText":"200_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUxfGltYWdlL2pwZWd8YUdWbEwyZzBZeTh4TlRBMk1qSXpOVFkwTXprek5DOHhNakJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGYzY2MyM2JiMWI1NTkzZmFiMTNhMDJiNzJmZTgxZWU5YmVmNWQ5MWQ3NGVjNWRiM2QxNmUwMjBlODc3NjU1N2E","altText":"120_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjc2MDJ8aW1hZ2UvanBlZ3xhR1F3TDJnNFpDOHhOVEEyTWpJek16UXhOVGN4TUF8NWJkYTFlYzEzNjI0NDk2MDY3NTY3ZDI5Yzg5MjdkNmMyOTQ3Mjc0MzdmZjk1ZTdhMmI1YmJiN2QwZTY1OTY3Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFESTBMMmd4WWk4eE5UQTNORFF5TXpFM056STBOaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODM1N2EzZTRhYWZhYWYzNzhjNjU3ZWUxY2ZkOTNiMGQwNDg0ZjRlNjJjZGY4OTY5MjE3MTU3NjZmNGJlNTFlYQ","altText":"1440_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFEVTJMMmd4TVM4eE5UQTNORFF5TXpRek9UTTVNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Zjg4YjUxYjE2ODFlZTViYWMwOGI3YTg0ZmRkNWMyYmQ1M2U5MzM0ZmRmYzVjMDQyNWUxNzU3NzJkZWQzNGMwMw","altText":"1280_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFEYzFMMmd3Tnk4eE5UQTNORFF5TXpjd01UVXpOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8M2UyMTQ1MTVhNTAyM2VjNWY3ODdlN2JlZGQ2MmYxMDQxMmMyOTY2ZTEzMTU0MWQ0MjdkMWY2NzE1YTdkYWY3ZQ","altText":"1024_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHSTFMMmd3TXk4eE5UQTNORFF5TXpnek1qWXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGxtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0NjljOWM5Njc4OGY2NjIxN2QyNjY4ZGE0ODQyMjE2ZjFhMDE0MzE0MDg0ZjY2MzQ4NTUzNzFiZGI4ZTIzMzUx","altText":"768_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTIwOXxpbWFnZS9qcGVnfGFEWXdMMmd3TUM4eE5UQTNORFF5TXprNU5qUTBOaTgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGxtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3YzU2MmUxNjhlNGI4YmI1NTY0MzhmMDQ3NjA1ZjM2NzI5ODllZjZmNmNlMzhlNjQzZTViNGFlMmE3Mjc2NWEz","altText":"480_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjcwfGltYWdlL2pwZWd8YURFeUwyZzFZeTh4TlRBM05EUXlORFUxTXpVd01pOHhNakJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDNhOWUyMzVjMDYzZmU3OWQ2ZTI1NmMyNWZiMGYwYzg4Nzc1NGNmZmRmNmRjMWNjZjJkMjMxMDdiZjk4OTNlMjc","altText":"120_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTk3MTN8aW1hZ2UvanBlZ3xhRE0zTDJoa015OHhOVEEzTkRReU1UazVOelU1T0F8MWE0YjE3N2IzMjJhMmRjMDk1NmY4MWJkZGVlNjRiYzkwNTk0ZmE1NGU3ZWZhMDU3NjRhZWRiZTczMTIyOWM2YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHVXdMMmhpWmk4eE5UQTNPVGt6TVRReE1qVXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmRjYmI0MTVjYzQ5YTA3ODQ0YjAxYzY0M2M4ODY4ODk0N2NlZTMzMzY0ZjRkNzUzNjQ1ZjMzNGQ4ODJkMDVkNw","altText":"2000_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHVXdMMmhpWmk4eE5UQTNPVGt6TVRReE1qVXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmRjYmI0MTVjYzQ5YTA3ODQ0YjAxYzY0M2M4ODY4ODk0N2NlZTMzMzY0ZjRkNzUzNjQ1ZjMzNGQ4ODJkMDVkNw","altText":"2000_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHVXdMMmhpWmk4eE5UQTNPVGt6TVRReE1qVXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmRjYmI0MTVjYzQ5YTA3ODQ0YjAxYzY0M2M4ODY4ODk0N2NlZTMzMzY0ZjRkNzUzNjQ1ZjMzNGQ4ODJkMDVkNw","altText":"2000_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdOaUwyZzBaUzh4TlRBM09Ua3pNalkxTnpZNU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56TTJOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE5NGNjNGExZThmYmJjZDhkOTc4NmJkYjA0NTViZjZiNzBkYjZmY2VhMzMxZWIyZDRlM2Q0MTJiOTZmYjUyM2Y","altText":"200_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdOaUwyZzBaUzh4TlRBM09Ua3pNalkxTnpZNU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56TTJOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE5NGNjNGExZThmYmJjZDhkOTc4NmJkYjA0NTViZjZiNzBkYjZmY2VhMzMxZWIyZDRlM2Q0MTJiOTZmYjUyM2Y","altText":"200_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHVXdMMmhpWmk4eE5UQTNPVGt6TVRReE1qVXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmRjYmI0MTVjYzQ5YTA3ODQ0YjAxYzY0M2M4ODY4ODk0N2NlZTMzMzY0ZjRkNzUzNjQ1ZjMzNGQ4ODJkMDVkNw","altText":"2000_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHSmlMMmhpTlM4eE5UQTNPVGt6TVRjd056UXlNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YzMyM2Y1NmJmZTcxN2NlYWYzNmNkYTMxMjgxNWVkZjQ5NjNiN2Q3MjA1MWE3YzJhMDc5YmUwNzVmYzA1OGQzYQ","altText":"1440_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHWmpMMmhpTVM4eE5UQTNPVGt6TVRnek9EUTVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTdkNGEzMGY2ZDhjNDU1YTdmZjFhOGMzYTA2NzhmYmY2M2JjMDljZGUwNDE2OGE2ZDAwOWU0ZDFkODVkNTEyNA","altText":"1280_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODUzN3xpbWFnZS9qcGVnfGFHSXdMMmcxWXk4eE5UQTNPVGt6TWpJek1UY3hNQzh4TURJMFh6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YjMxODA1Y2QxNjMzZTg1OTM3ZDRkNjM4OTQyZjNkMjY5NjEwODUyOWEwMzBkMDI3YWVmYzBiNDRhMjYyMDExMA","altText":"1024_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgzNHxpbWFnZS9qcGVnfGFHWXlMMmcxTlM4eE5UQTNPVGt6TWpReU9ETXhPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOek0yTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyYzhjNzcyNjdhYTBmYjRjMDE5NTVkY2E0NWI2NTg5MTY3ZjBjNmY3NmZiMzM1NTdmYmQ0ZWI3NjAyYWFiZGFj","altText":"768_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMxMnxpbWFnZS9qcGVnfGFEaGhMMmcxTWk4eE5UQTNPVGt6TWpVeU5qWXlNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOek0yTlRBd01ERXdNR0kyWDBSRkxtcHdad3w5YzkzN2M2ZTMxNGEzZDA2Yjg2ZTg5Y2EyNDAwMjAzYWE5MTViNzA3NzAwMTU2ZWYyZTZjMTBhODU4YzYxNTE5","altText":"480_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdOaUwyZzBaUzh4TlRBM09Ua3pNalkxTnpZNU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56TTJOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE5NGNjNGExZThmYmJjZDhkOTc4NmJkYjA0NTViZjZiNzBkYjZmY2VhMzMxZWIyZDRlM2Q0MTJiOTZmYjUyM2Y","altText":"200_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg3fGltYWdlL2pwZWd8YUdVMkwyZ3dZeTh4TlRBM09Ua3pNekl4TkRjMU1DOHhNakJmTURJd01EQXdNR1F3TURBeU56TTJOVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjNTY4MTdhOTM4YTMwZTM1ZjY0MDlmYjcxNjE1MjBjZjg4OWY0M2QwYTI5ZmJlMTFkMTI1NDAwYzg5ZmUxYjY","altText":"120_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzc2NDN8aW1hZ2UvanBlZ3xhRFExTDJoa1pDOHhOVEEzT1Rrek1EWXlOakEzT0F8ZjE0YjM5MThlMDYwNzNjOGU3YWI3YzU3MDk0MzdjZTlkZmM0NzNkM2FlOGM1MDJlZmQ1MWU2ZWI1NzMwNjQ5ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3fGltYWdlL2pwZWd8YURKaUwyZ3hNaTh4TlRBMk1qSXpORGs0T0RVM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGJjMTFlNTdmYjdkY2JjMzQ4OGRhZGYwYzFmZDM0YmFiNDhiNjUxMjcyNTQ5NjE2YWI3YWNiMDRlNGFhNjQwMWM","altText":"200_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3fGltYWdlL2pwZWd8YURKaUwyZ3hNaTh4TlRBMk1qSXpORGs0T0RVM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGJjMTFlNTdmYjdkY2JjMzQ4OGRhZGYwYzFmZDM0YmFiNDhiNjUxMjcyNTQ5NjE2YWI3YWNiMDRlNGFhNjQwMWM","altText":"200_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEUTVMMmd5WVM4eE5UQTJNakl6TkRJMk56WTNPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8MDRhM2FlMGEzYmZjYzNhNzliOGNkOWY0Y2RkZjQ0ZmRhODUzNGQ0OTQyODM3MGE1ODU3ZWU4MGQ5NDYzYmI4Mw","altText":"2000_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFETTNMMmd5Tnk4eE5UQTJNakl6TkRNek16SXhOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8YjI2MGI2ODdlMmM2MTdmNDdlZjAwODVmZjAwYjI4NDNmZjBjMmZhZTEzMzk2NGZmZmNmYmZlYzA5M2IxZjQxYg","altText":"1440_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFEYzRMMmd5TXk4eE5UQTJNakl6TkRRMk5ESTROaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8NDg0NGM3NTgxNjAyOWJhNDdmM2JmOGYzMzI1Njg3M2NhYWI1YzljZDdmYzI2OGExMzk1ZDBjNTQzNjU4MWI2YQ","altText":"1280_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDIxNnxpbWFnZS9qcGVnfGFHSTVMMmd4Wmk4eE5UQTJNakl6TkRVNU5UTTFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNbVJoWlRnd01EQXhNREJpTmw5RVJTNXFjR2N8ZGMwZjNiMWMzYWQwN2MyNTgzZmYxNTc2MzEyYzFjMDRlYjQyYWUyN2ZlNmNiZTZlMDEzOGIyNThjYWE5ZDI0NA","altText":"1024_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc4MXxpbWFnZS9qcGVnfGFEVXpMMmd4T1M4eE5UQTJNakl6TkRjMU9URTVPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaR0ZsT0RBd01ERXdNR0kyWDBSRkxtcHdad3wxYjVlYzViM2NlNWRmMzVlZGM1NjBmNTFiMmE1MzAyNTdmN2MxYzY1OTliNWQ2ZTNhZDk4Y2RlNTc2YTIxNzlj","altText":"768_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUzNnxpbWFnZS9qcGVnfGFHVmlMMmd4TlM4eE5UQTJNakl6TkRnMU56VXdNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaR0ZsT0RBd01ERXdNR0kyWDBSRkxtcHdad3w4YjZmOWEwNmVjNjFhZGNmNmFjYzI4YjExM2UwNGZkZjliZTVlODVkZjk4MmM3NzNhODQ2ZDU3ODc3NGQ4OGNm","altText":"480_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3fGltYWdlL2pwZWd8YURKaUwyZ3hNaTh4TlRBMk1qSXpORGs0T0RVM05DOHlNREJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGJjMTFlNTdmYjdkY2JjMzQ4OGRhZGYwYzFmZDM0YmFiNDhiNjUxMjcyNTQ5NjE2YWI3YWNiMDRlNGFhNjQwMWM","altText":"200_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjUxfGltYWdlL2pwZWd8YUdWbEwyZzBZeTh4TlRBMk1qSXpOVFkwTXprek5DOHhNakJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fGYzY2MyM2JiMWI1NTkzZmFiMTNhMDJiNzJmZTgxZWU5YmVmNWQ5MWQ3NGVjNWRiM2QxNmUwMjBlODc3NjU1N2E","altText":"120_0200000d0002dae8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjc2MDJ8aW1hZ2UvanBlZ3xhR1F3TDJnNFpDOHhOVEEyTWpJek16UXhOVGN4TUF8NWJkYTFlYzEzNjI0NDk2MDY3NTY3ZDI5Yzg5MjdkNmMyOTQ3Mjc0MzdmZjk1ZTdhMmI1YmJiN2QwZTY1OTY3Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002dae8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHVXpMMmd4WlM4eE5UQTNORFF5TXpBME5qRTNOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODMxZmJhMzc4MTEwNTM1MDVhOWJlMGYzMDQxZDQzY2RmMjhjNmE2ZjYzNTBjZWJjMWM0ZTc1NGQyMThhZTdhNQ","altText":"2000_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFESTBMMmd4WWk4eE5UQTNORFF5TXpFM056STBOaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8ODM1N2EzZTRhYWZhYWYzNzhjNjU3ZWUxY2ZkOTNiMGQwNDg0ZjRlNjJjZGY4OTY5MjE3MTU3NjZmNGJlNTFlYQ","altText":"1440_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFEVTJMMmd4TVM4eE5UQTNORFF5TXpRek9UTTVNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8Zjg4YjUxYjE2ODFlZTViYWMwOGI3YTg0ZmRkNWMyYmQ1M2U5MzM0ZmRmYzVjMDQyNWUxNzU3NzJkZWQzNGMwMw","altText":"1280_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFEYzFMMmd3Tnk4eE5UQTNORFF5TXpjd01UVXpOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNekE1WmpVd01EQXhNREJpTmw5RlRpNXFjR2N8M2UyMTQ1MTVhNTAyM2VjNWY3ODdlN2JlZGQ2MmYxMDQxMmMyOTY2ZTEzMTU0MWQ0MjdkMWY2NzE1YTdkYWY3ZQ","altText":"1024_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTg3OHxpbWFnZS9qcGVnfGFHSTFMMmd3TXk4eE5UQTNORFF5TXpnek1qWXdOaTgzTmpoZk1ESXdNREF3TUdZd01EQXpNRGxtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0NjljOWM5Njc4OGY2NjIxN2QyNjY4ZGE0ODQyMjE2ZjFhMDE0MzE0MDg0ZjY2MzQ4NTUzNzFiZGI4ZTIzMzUx","altText":"768_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTIwOXxpbWFnZS9qcGVnfGFEWXdMMmd3TUM4eE5UQTNORFF5TXprNU5qUTBOaTgwT0RCZk1ESXdNREF3TUdZd01EQXpNRGxtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3YzU2MmUxNjhlNGI4YmI1NTY0MzhmMDQ3NjA1ZjM2NzI5ODllZjZmNmNlMzhlNjQzZTViNGFlMmE3Mjc2NWEz","altText":"480_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyfGltYWdlL2pwZWd8YURnMUwyZzBaUzh4TlRBM05EUXlOREUyTURJNE5pOHlNREJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDlkOWQzMmE5MjU4MzJkYWFlZDBlMzY2YzQyNGY5ZTJkZDVlYmMyNjVhYjdhNjk1YzJmYzdmM2Q5ZTFhYmIyMTk","altText":"200_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000309f5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjcwfGltYWdlL2pwZWd8YURFeUwyZzFZeTh4TlRBM05EUXlORFUxTXpVd01pOHhNakJmTURJd01EQXdNR1l3TURBek1EbG1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDNhOWUyMzVjMDYzZmU3OWQ2ZTI1NmMyNWZiMGYwYzg4Nzc1NGNmZmRmNmRjMWNjZjJkMjMxMDdiZjk4OTNlMjc","altText":"120_0200000f000309f5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTk3MTN8aW1hZ2UvanBlZ3xhRE0zTDJoa015OHhOVEEzTkRReU1UazVOelU1T0F8MWE0YjE3N2IzMjJhMmRjMDk1NmY4MWJkZGVlNjRiYzkwNTk0ZmE1NGU3ZWZhMDU3NjRhZWRiZTczMTIyOWM2YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f000309f5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHVXdMMmhpWmk4eE5UQTNPVGt6TVRReE1qVXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmRjYmI0MTVjYzQ5YTA3ODQ0YjAxYzY0M2M4ODY4ODk0N2NlZTMzMzY0ZjRkNzUzNjQ1ZjMzNGQ4ODJkMDVkNw","altText":"2000_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHVXdMMmhpWmk4eE5UQTNPVGt6TVRReE1qVXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmRjYmI0MTVjYzQ5YTA3ODQ0YjAxYzY0M2M4ODY4ODk0N2NlZTMzMzY0ZjRkNzUzNjQ1ZjMzNGQ4ODJkMDVkNw","altText":"2000_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHVXdMMmhpWmk4eE5UQTNPVGt6TVRReE1qVXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmRjYmI0MTVjYzQ5YTA3ODQ0YjAxYzY0M2M4ODY4ODk0N2NlZTMzMzY0ZjRkNzUzNjQ1ZjMzNGQ4ODJkMDVkNw","altText":"2000_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdOaUwyZzBaUzh4TlRBM09Ua3pNalkxTnpZNU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56TTJOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE5NGNjNGExZThmYmJjZDhkOTc4NmJkYjA0NTViZjZiNzBkYjZmY2VhMzMxZWIyZDRlM2Q0MTJiOTZmYjUyM2Y","altText":"200_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdOaUwyZzBaUzh4TlRBM09Ua3pNalkxTnpZNU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56TTJOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE5NGNjNGExZThmYmJjZDhkOTc4NmJkYjA0NTViZjZiNzBkYjZmY2VhMzMxZWIyZDRlM2Q0MTJiOTZmYjUyM2Y","altText":"200_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHVXdMMmhpWmk4eE5UQTNPVGt6TVRReE1qVXhNQzh5TURBd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmRjYmI0MTVjYzQ5YTA3ODQ0YjAxYzY0M2M4ODY4ODk0N2NlZTMzMzY0ZjRkNzUzNjQ1ZjMzNGQ4ODJkMDVkNw","altText":"2000_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHSmlMMmhpTlM4eE5UQTNPVGt6TVRjd056UXlNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YzMyM2Y1NmJmZTcxN2NlYWYzNmNkYTMxMjgxNWVkZjQ5NjNiN2Q3MjA1MWE3YzJhMDc5YmUwNzVmYzA1OGQzYQ","altText":"1440_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjI3OHxpbWFnZS9qcGVnfGFHWmpMMmhpTVM4eE5UQTNPVGt6TVRnek9EUTVOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8MTdkNGEzMGY2ZDhjNDU1YTdmZjFhOGMzYTA2NzhmYmY2M2JjMDljZGUwNDE2OGE2ZDAwOWU0ZDFkODVkNTEyNA","altText":"1280_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODUzN3xpbWFnZS9qcGVnfGFHSXdMMmcxWXk4eE5UQTNPVGt6TWpJek1UY3hNQzh4TURJMFh6QXlNREF3TURCa01EQXdNamN6TmpVd01EQXhNREJpTmw5RVJTNXFjR2N8YjMxODA1Y2QxNjMzZTg1OTM3ZDRkNjM4OTQyZjNkMjY5NjEwODUyOWEwMzBkMDI3YWVmYzBiNDRhMjYyMDExMA","altText":"1024_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgzNHxpbWFnZS9qcGVnfGFHWXlMMmcxTlM4eE5UQTNPVGt6TWpReU9ETXhPQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOek0yTlRBd01ERXdNR0kyWDBSRkxtcHdad3wyYzhjNzcyNjdhYTBmYjRjMDE5NTVkY2E0NWI2NTg5MTY3ZjBjNmY3NmZiMzM1NTdmYmQ0ZWI3NjAyYWFiZGFj","altText":"768_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTMxMnxpbWFnZS9qcGVnfGFEaGhMMmcxTWk4eE5UQTNPVGt6TWpVeU5qWXlNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOek0yTlRBd01ERXdNR0kyWDBSRkxtcHdad3w5YzkzN2M2ZTMxNGEzZDA2Yjg2ZTg5Y2EyNDAwMjAzYWE5MTViNzA3NzAwMTU2ZWYyZTZjMTBhODU4YzYxNTE5","altText":"480_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM1fGltYWdlL2pwZWd8YUdOaUwyZzBaUzh4TlRBM09Ua3pNalkxTnpZNU5DOHlNREJmTURJd01EQXdNR1F3TURBeU56TTJOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE5NGNjNGExZThmYmJjZDhkOTc4NmJkYjA0NTViZjZiNzBkYjZmY2VhMzMxZWIyZDRlM2Q0MTJiOTZmYjUyM2Y","altText":"200_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00027365000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg3fGltYWdlL2pwZWd8YUdVMkwyZ3dZeTh4TlRBM09Ua3pNekl4TkRjMU1DOHhNakJmTURJd01EQXdNR1F3TURBeU56TTJOVEF3TURFd01HSTJYMFJGTG1wd1p3fGNjNTY4MTdhOTM4YTMwZTM1ZjY0MDlmYjcxNjE1MjBjZjg4OWY0M2QwYTI5ZmJlMTFkMTI1NDAwYzg5ZmUxYjY","altText":"120_0200000d00027365000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d00027365000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzc2NDN8aW1hZ2UvanBlZ3xhRFExTDJoa1pDOHhOVEEzT1Rrek1EWXlOakEzT0F8ZjE0YjM5MThlMDYwNzNjOGU3YWI3YzU3MDk0MzdjZTlkZmM0NzNkM2FlOGM1MDJlZmQ1MWU2ZWI1NzMwNjQ5ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 10 mm<br/>L<sub>1</sub> = L + 1.7 mm ≙ version <b>without</b> mounting flange","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d00027365000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"745-604/006-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-jumper-slot/p/745-604_006-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["745-604/006-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918302975","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":16.0,"numberPackageUnits":16.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 16 mm²; Pin spacing 15 mm; 4-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51114071","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}