WAGO I/O System 750 XTR
Item no. 750-624/040-001
Filter module for field-side power supply (surge); 24 VDC; Higher isolation; Without power jumper contacts; Extreme
![120_020000170003fd3d000100b6_DE 120_020000170003fd3d000100b6_DE](/medias/120-020000170003fd3d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQ3fGltYWdlL2pwZWd8YURsakwyZ3lOUzh4TXpjNU5qSTVPREF6TVRFek5DOHhNakJmTURJd01EQXdNVGN3TURBelptUXpaREF3TURFd01HSTJYMFJGTG1wd1p3fDkwMTZlZWU1NjMzNTljMDk1ZTAxZmZiZWFiYWQ4OTU5MzlhZmI5MThjMmY5YWUzMjg1NWI4YjQ0ZDljODQ0YTc)
![120_020000180000ed67000100b6_EN 120_020000180000ed67000100b6_EN](/medias/120-020000180000ed67000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTMyfGltYWdlL2pwZWd8YURKbUwyaGlPUzh4TXpZMk5qTXhNell6TXpneU1pOHhNakJmTURJd01EQXdNVGd3TURBd1pXUTJOekF3TURFd01HSTJYMFZPTG1wd1p3fGRlYWNiOGYwMWQ2ZGEzMmY3NzMwMzQzYmVmODhkOTVlMDkzMDk0M2UwODMwODNlMjRlZDQ4ZDRmY2MxYTU4OWU)
![120_020000180000ff68000100b6_DE 120_020000180000ff68000100b6_DE](/medias/120-020000180000ff68000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIyfGltYWdlL2pwZWd8YUdJMEwyaGpaQzh4TXpRek56UTJPREl4TXpJM09DOHhNakJmTURJd01EQXdNVGd3TURBd1ptWTJPREF3TURFd01HSTJYMFJGTG1wd1p3fDFmNjk3Y2I5ZDEwNmZlZjgzM2UyNjdkOWVjMTQyMGZjNjEzNzVjMjIxMGNiNWFiNzJiMzk3YTBhZTRjYzNhYzI)
![120_02000026000388b5000100b6_EN 120_02000026000388b5000100b6_EN](/medias/120-02000026000388b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjM2fGltYWdlL2pwZWd8YUdNMEwyaGhOQzh4TWpJMU1USTROelkxTURNek5DOHhNakJmTURJd01EQXdNall3TURBek9EaGlOVEF3TURFd01HSTJYMFZPTG1wd1p3fGMwMjZhODgyMzQyMTJiOTk4NzUxZTQxZGQ2NGZjNmYwNzY5NDhkY2QxYzI5ZDk0MDI5YmM4MjJiNGNlZDZhYTQ)
Item no. 750-624/040-001
Filter module for field-side power supply (surge)
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-624/040-001
Filter module for field-side power supply (surge)
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request