WAGO I/O System Field
Item no. 765-1502/100-000
16-channel digital input/output; EtherNet/IP; DC 24 V / 2.0 A; 8xM12 connection; WideLine
![120_11886544_DE 120_11886544_DE](/medias/120-11886544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY5N3xpbWFnZS9qcGVnfGFETXhMMmhqTlM4eE5ERTVOamd3TXpBME16TTFPQzh4TWpCZk1URTRPRFkxTkRSZlJFVXVhbkJufGVjMWUwMmUwZTFmNDM4NTI4YzgzYmU5Mjc4ZjM3YzhkN2NiMmQ0YjI4OWQzYzFiNjU3NmRjYzRlYWNiYzdhOTU)
![120_11954687_DE 120_11954687_DE](/medias/120-11954687-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwMnxpbWFnZS9qcGVnfGFHRTJMMmd4WkM4eE5ERTVOamM0TmpZMU9UTTFPQzh4TWpCZk1URTVOVFEyT0RkZlJFVXVhbkJufDg1NGRmY2E0YzIzNDI5OGQyNzAxZWQ3ZDc2MDU1YTEwZjM1OWE2YmI0NTBlMTQ5NWJiMWIyMmE3YWU3NjVjODY)
![120_11954689_DE 120_11954689_DE](/medias/120-11954689-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQ2OHxpbWFnZS9qcGVnfGFEWmlMMmhsTlM4eE5ERTVOamN3TlRBd01UVXdNaTh4TWpCZk1URTVOVFEyT0RsZlJFVXVhbkJufDJhYjM5NGQwMDA0OTY2YmMzYzYwZmFlMWI4NjBiZDVmOGFmNzJmMTBmNzU3MmY0NTRiOTk2YTg2YjI1MjA4ZjI)
![120_4985516_DE 120_4985516_DE](/medias/120-4985516-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTEwfGltYWdlL2pwZWd8YURGakwyZzJPUzh4TXpNeU5UWTFOREF6TWpReE5DOHhNakJmTkRrNE5UVXhObDlFUlM1cWNHY3w5ZTE2MDE0ZmNlYTdjZWE2MzlmZTQzYTZkMDU3Yzg2NWZjZDc3OTljMzBlZDg5YTFkODQxMzljZDViZDVjZThl)
Item no. 765-1502/100-000
16-channel digital input/output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-1502/100-000
16-channel digital input/output
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request