WAGO I/O System Field
Item no. 765-4102/100-000
8-Port IO-Link Master Class B; Profinet; DC 24 V / 2.0 A; 8xM12 connection; WideLine
![120_2116470_DE 120_2116470_DE](/medias/120-2116470-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4NHxpbWFnZS9qcGVnfGFEUmxMMmd6Tnk4eE5ERTVOamM1TURZMU56QTFOQzh4TWpCZk1qRXhOalEzTUY5RVJTNXFjR2N8NzU4NmMyYzI4NTI4MjBmZDU4MjRmZjk4ODgxNzE2MGU2MWIzOGM4MzZmYmUzMjBlNjZjM2FmY2Y1MjEzZTgyOA)
![120_12057570_DE 120_12057570_DE](/medias/120-12057570-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwMnxpbWFnZS9qcGVnfGFEVXlMMmd4TlM4eE5ERTVOamd3TURjME9UVTVPQzh4TWpCZk1USXdOVGMxTnpCZlJFVXVhbkJufDY5N2ViYTk5OWYwYjFhMzU3OTlkMDBmNzg2M2VmMzA4N2M2Zjc0ZDJmOGFkYTg3MzJiMWI4MDgyMGE5ZDIzNmU)
![120_12057572_DE 120_12057572_DE](/medias/120-12057572-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzNnxpbWFnZS9qcGVnfGFEUTVMMmczWWk4eE5ERTVOamd4TkRJMU1EQXhOQzh4TWpCZk1USXdOVGMxTnpKZlJFVXVhbkJufDE0YmRlMzc1MjQ1NGRhYTY4ODhhYTRhODRhMjg3YzFkY2YyMzNhZTEwZDJkNzZlMmEyZjc0ODI0ZmFjNjdiZTg)
![120_2712353_EN 120_2712353_EN](/medias/120-2712353-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDAzfGltYWdlL2pwZWd8YURkaUwyZzBaaTh4TXpNeU5UVXlPRE16TkRNMk5pOHhNakJmTWpjeE1qTTFNMTlGVGk1cWNHY3w4YzRkODQ0MTg3NjI3OTgxZDM2OWUxMGEyYzc1YTAxNDk5MTRiNjJkMDc1YTA5YTdhZmUzZGU0NjRhMmM3ODcw)
Item no. 765-4102/100-000
8-Port IO-Link Master Class B
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-4102/100-000
8-Port IO-Link Master Class B
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request