WAGO I/O System Field
Item no. 765-4103/100-000
4-Port IO-Link Master Class A; Profinet; DC 24 V / 2.0 A; 4xM12 connection; SlimLine
![120_2116471_DE 120_2116471_DE](/medias/120-2116471-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk1OHxpbWFnZS9qcGVnfGFERTNMMmhoWVM4eE5ERTVOamd3TXpneU9UYzVNQzh4TWpCZk1qRXhOalEzTVY5RVJTNXFjR2N8NDY2NTljNzY0Zjc1M2RjMTk3NTE1N2YyZTM4NzFmMjMwMTNjM2IyZmI3NDNhMTYxMDUzNzE5ZDVhNzRiNjhiMA)
![120_12057574_DE 120_12057574_DE](/medias/120-12057574-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwMHxpbWFnZS9qcGVnfGFERTRMMmhpTVM4eE5ERTVOamN4TkRFeE1UQXdOaTh4TWpCZk1USXdOVGMxTnpSZlJFVXVhbkJufGQ4YTY0MDM1ZTdjNWRhNTRhNzQ3YTBhNjQ5YWZlNDVhOWZkNTUxZTE4YWRjOWE2NmJkZDQ3ZGIyMTViM2U4ZDQ)
![120_12057576_DE 120_12057576_DE](/medias/120-12057576-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYyMnxpbWFnZS9qcGVnfGFEQTFMMmhrTmk4eE5ERTVOamt5TlRBd05UZzFOQzh4TWpCZk1USXdOVGMxTnpaZlJFVXVhbkJufDg1ZDA4OGQ0NmI3ZTUwMjUwNTU1NDYxNDE5OTk5Yjg2MDBjZDQyMTJiMTcyNGM3MzRmMTJhOGZhZmFlYWE1MTM)
![120_2712350_EN 120_2712350_EN](/medias/120-2712350-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjkwfGltYWdlL2pwZWd8YURBd0wyZzJOUzh4TXpNeU5UVTFNakExT0RNNU9DOHhNakJmTWpjeE1qTTFNRjlGVGk1cWNHY3wxM2E4MzVlYThmZTFlNTRmMTk0NzlmMmQ1ODQ5ODJjMmZmM2I0NGQ5ZjlkN2UzYjNlNDNiZWYwYTJkMDQyMmIw)
Item no. 765-4103/100-000
4-Port IO-Link Master Class A
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-4103/100-000
4-Port IO-Link Master Class A
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request