WAGO I/O System Field
Item no. 765-4204/100-000
4-Port IO-Link Master Class B; EtherCAT; DC 24 V / 2.0 A; 4xM12 connection; SlimLine
![120_11884204_DE 120_11884204_DE](/medias/120-11884204-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTkzNnxpbWFnZS9qcGVnfGFEQm1MMmd4TWk4eE5ERTVOamN4TVRFMk1UZzROaTh4TWpCZk1URTRPRFF5TURSZlJFVXVhbkJufDNlN2ZkNDliYWViYTQzMWEwYTM4OTFkZTkxZDA5YjhjZDQyNTljMzRkM2U2YmIxNTM5NjY3NjRhNWFmNzY2MWY)
![120_11886531_DE 120_11886531_DE](/medias/120-11886531-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwNXxpbWFnZS9qcGVnfGFEWTVMMmcwWVM4eE5ERTVOamd4TWpZM056RTFNQzh4TWpCZk1URTRPRFkxTXpGZlJFVXVhbkJufDU3OTdkZWFhYjZkODY0YmI2N2EzNmY2NWEzMDJmYTY3MmU2OTE2ZTEyMTY4MzUzYzhlZjU0MThlOGIwNzhlZDE)
![120_11886533_DE 120_11886533_DE](/medias/120-11886533-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU4NnxpbWFnZS9qcGVnfGFEWTRMMmhrTUM4eE5ERTVOamt5TVRBM016WTVOQzh4TWpCZk1URTRPRFkxTXpOZlJFVXVhbkJufGY0NmQzMzg0N2ZkZDYxMzMwMTY3NjliMDlkMDc4ZGEwNmM5ODk2OWYyZDQ1YTU4OTg3NjVkNThlYTUzY2NiMzU)
![120_4985617_DE 120_4985617_DE](/medias/120-4985617-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYyfGltYWdlL2pwZWd8YUdWaUwyZzFOeTh4TXpNeU5UWTJNalk0TXpFMk5pOHhNakJmTkRrNE5UWXhOMTlFUlM1cWNHY3wxMGM4YzVmMWY1MTdmNjkxOTQzYTc0OWFmOTkyMDQ4YjE1MjU2Y2EzZGZiMzlhMDYzMmFhODE2OGZmZGYxNmQz)
Item no. 765-4204/100-000
4-Port IO-Link Master Class B
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 765-4204/100-000
4-Port IO-Link Master Class B
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request