{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI A coding</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug A coding provides the foundation for assembly of solid and fine-stranded conductors. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in seconds. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified contact elements. The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the built-in test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money. A range up to 55 mm can be used for the strip length.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with strain relief hosting from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with A coding for use in many general mains applications</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-113",
"sku" : "770-113",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000002000376f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU4fGltYWdlL2pwZWd8YURrNUwyZzVPQzh4TkRZNE56WTVOamMwT0RVM05DOHlNREJmTURJd01EQXdNREl3TURBek56Wm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDQ1MzljMmU1YzllNjVlMjFhYjMyNmQ0YWRjNmQxZjQ3NDA4MWY3N2YwNGMyYTk3YjFiZjY0YzFjMzRlZjBjODY",
"gtin13" : "4044918254083",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/global/pluggable-connectors/plug/p/770-113"
}