[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-1324","name":"Socket; 4-pole; Cod. Q; 4,00 mm²; green","url":"/pluggable-connectors/socket/p/770-1324","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI 4-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket with protection type IP20. The pluggable installation connectors with spring pressure connection technology work without screw connections. They allow resource-efficient, error-free installation in a large number of applications. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised elements. This pluggable installation connector can be used for a current load of up to 32 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the included test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjEwNzV8aW1hZ2UvanBlZ3xhREEwTDJnMVl5OHhOVEUxTnpreE5qWTVOall3Tmd8MjFjYzI0MTdhNDhmYzU5ZTlmZWQ1YWMwNmZmZTE5NWYxMDBhN2JmMmQ3MmRlN2RmZDk1NTE5ZmQwN2MyNTkwNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001c0002c25d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjEwNzV8aW1hZ2UvanBlZ3xhREEwTDJnMVl5OHhOVEUxTnpreE5qWTVOall3Tmd8MjFjYzI0MTdhNDhmYzU5ZTlmZWQ1YWMwNmZmZTE5NWYxMDBhN2JmMmQ3MmRlN2RmZDk1NTE5ZmQwN2MyNTkwNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c0002c25d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDA0ODB8aW1hZ2UvanBlZ3xhRFZqTDJnMU9TOHhOVEUxTnpreE5qY3lPVE0zTkF8MTJlMWNhNWE2ZmJhZjZiMGJjMjA3MWZkNGJhY2E5MjY2MjEzNThkNDg3NmNmODQyODZhY2NhZDVjZmU1MzE4MA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001c0002c377000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFEWXdMMmc1TWk4eE5UQTRNRFUwTmpBd09URXhPQzh5TURBd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NzQwYmU5MGEwMTExNmFjYmZlZjVlZmE1N2M4NGY1ZWI2YzU4ZGM5Y2QwZjViM2UwOGQ0MTljODdkZWJmZDM3Yw","altText":"2000_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFEWXdMMmc1TWk4eE5UQTRNRFUwTmpBd09URXhPQzh5TURBd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NzQwYmU5MGEwMTExNmFjYmZlZjVlZmE1N2M4NGY1ZWI2YzU4ZGM5Y2QwZjViM2UwOGQ0MTljODdkZWJmZDM3Yw","altText":"2000_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFEWXdMMmc1TWk4eE5UQTRNRFUwTmpBd09URXhPQzh5TURBd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NzQwYmU5MGEwMTExNmFjYmZlZjVlZmE1N2M4NGY1ZWI2YzU4ZGM5Y2QwZjViM2UwOGQ0MTljODdkZWJmZDM3Yw","altText":"2000_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YUdRd0wyZ3haQzh4TlRBNE1EVTBOek0xTWpZd05pOHlNREJmTURJd01EQXdNV013TURBeVl6SmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFhMTE5OTY2MzZiOGMwNDdkN2U0NzhhYjMwOGM5YjFiOGRjYmZlZWM0ZWE1M2U0ZjBhODA1NjFjNmU5MjgxNzY","altText":"200_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YUdRd0wyZ3haQzh4TlRBNE1EVTBOek0xTWpZd05pOHlNREJmTURJd01EQXdNV013TURBeVl6SmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFhMTE5OTY2MzZiOGMwNDdkN2U0NzhhYjMwOGM5YjFiOGRjYmZlZWM0ZWE1M2U0ZjBhODA1NjFjNmU5MjgxNzY","altText":"200_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFEWXdMMmc1TWk4eE5UQTRNRFUwTmpBd09URXhPQzh5TURBd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NzQwYmU5MGEwMTExNmFjYmZlZjVlZmE1N2M4NGY1ZWI2YzU4ZGM5Y2QwZjViM2UwOGQ0MTljODdkZWJmZDM3Yw","altText":"2000_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFHTm1MMmc0WVM4eE5UQTRNRFUwTmpJM01USTJNaTh4TkRRd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NzY2NTZmMDFmNzEwMjZhYTk4ODcwYjY1ZGQzNzM0NmZkMjZjNjhiZjY3NWYwOTdmZjg0MDcyZjQ4Zjg2NDNlZQ","altText":"1440_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFERXlMMmc0TkM4eE5UQTRNRFUwTmpRMk56ZzNNQzh4TWpnd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjY5ODcyMGFkYjI3YjNiMGVlNWM2YWM5MDkwZjliNDgzMTY0ZGQyYjI1NzI1OGI5ZGQ3N2I0MTJkMTE2NmUxYQ","altText":"1280_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFEUXlMMmczWkM4eE5UQTRNRFUwTmpZMk5EUTNPQzh4TURJMFh6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8YTRiODAwMTA5OTc4ZTExNTUyYmQyZTdjNDkxMjE4NmQ1OWRiMjAxMDc1NzY3ZTM5YjZjMmNjZWJiZDRlYmUyOA","altText":"1024_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjk3M3xpbWFnZS9qcGVnfGFEY3pMMmczTXk4eE5UQTRNRFUwTmpreU5qWXlNaTgzTmpoZk1ESXdNREF3TVdNd01EQXlZekpsWVRBd01ERXdNR0kyWDBSRkxtcHdad3w0NmY0YzMwODEwYTQwM2IzOWU5NmZlNmI5OGY2MTU1Yjk0MzYzZGZhNjE2NDAwNGQ2ODA3Y2ZmYjI2NTNjOTZi","altText":"768_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY0NnxpbWFnZS9qcGVnfGFHWTNMMmd5TkM4eE5UQTRNRFUwTnpFeU16SXpNQzgwT0RCZk1ESXdNREF3TVdNd01EQXlZekpsWVRBd01ERXdNR0kyWDBSRkxtcHdad3w2NGYwZjkzNDViYmVjNjViZjY5YjkyZmQ2N2VlMTdmZThmNjlmZDU5MWEzNjZkMDMyZjdkMTFkM2E5MWY4NTZk","altText":"480_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YUdRd0wyZ3haQzh4TlRBNE1EVTBOek0xTWpZd05pOHlNREJmTURJd01EQXdNV013TURBeVl6SmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFhMTE5OTY2MzZiOGMwNDdkN2U0NzhhYjMwOGM5YjFiOGRjYmZlZWM0ZWE1M2U0ZjBhODA1NjFjNmU5MjgxNzY","altText":"200_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjkzfGltYWdlL2pwZWd8YURnMEwyZ3dZeTh4TlRBNE1EVTBOemczTmpnNU5DOHhNakJmTURJd01EQXdNV013TURBeVl6SmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRkNmEwNmI2M2U4MTRkOTYwYmJlYmNmN2IxMzE1ZWE3MWEwNjgyZjc2NWMzZGY4OGQ5YTU5ZjVlMjI0OGM2NDU","altText":"120_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTI3NzV8aW1hZ2UvanBlZ3xhREkzTDJobU5TOHhOVEE0TURVME5USXlNalk0Tmd8YmUwNWE0ZjE3YmIzZTlhNzJhODM4N2VhOGZkMjdlYWZkOWU0ZDVlY2Y1NzU5YmVjZjIyYTc4MjM0YjM5MTQ5MQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFERTJMMmcwTkM4eE5UQTJOalF5TVRJMk5EUXhOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTc1MmE1NzJiY2YxMjg1MmZlM2NmYTkzMmM5ZTM0ZGRkNzMzMTcxMjUyYzQwMGJlMTUyYWNjOTQ1NmFhNTlhZA","altText":"1440_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEUTRMMmd6WVM4eE5UQTJOalF5TVRVeU5qVTFPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NjBlM2NmZDhmY2ExNWEwNWVmMDg4NDVhOGJkY2UyMWJmMDI3ZGM3YTMwMzRmZWUzOThmYmUxOGE1OTJhMzU3Mw","altText":"1280_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEYzNMMmd6TXk4eE5UQTJOalF5TVRjeU16RTJOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8OWMxNTNhNTUwYzVjNjhmYzkwNTUxNjJiMGUyZWZhNjhhNDEzYjI2NzM3YWQ1MzliYjYyYmMxMmQwNDUwNDUyYg","altText":"1024_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFHSmhMMmd5WXk4eE5UQTJOalF5TVRreE9UYzNOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmYmNhM2YwNDY5NzQ0N2UyYWY1OTE4YjhjYTliMGM2MzNmODgxMWE1NzFiNzlmMzUxMTk0YTEzNzAzMDg1YTQ1","altText":"768_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzN3xpbWFnZS9qcGVnfGFERTRMMmd5TWk4eE5UQTJOalF5TWpFME9URTFNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3wzYTNjMTA2M2Q3ZjY1OGIyNWJhOTUxMjQ1YjA4NWQ5YjY1MTAwYTk3NTU1N2VkYTU2MDIxMTk2ZGNiZmJiNjg5","altText":"480_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUzfGltYWdlL2pwZWd8YURnM0wyZ3pPUzh4TlRBMk5qUXlNamd3TkRVeE1DOHhNakJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDdhZmRiY2QwNDI1MGU4MDljNTU1OTU2ZDU1NDQzM2M1NTc2MDFkMTE3ODZkMjY5OTA0MWRiNjA2Y2Q3MDY3ODY","altText":"120_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQxOXxpbWFnZS9qcGVnfGFEQTJMMmhoWWk4eE5UQTJOalF5TURNeE5ERTBNZ3xkMjRkYjhjMjgzMTM2ZGRhYWY4NmM3MzJhOTBmMzM3NDA5NjBmMDEwZmEzNTIyN2I4ZjFkMzI1MGFiYjJlNTg4","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMjEwNzV8aW1hZ2UvanBlZ3xhREEwTDJnMVl5OHhOVEUxTnpreE5qWTVOall3Tmd8MjFjYzI0MTdhNDhmYzU5ZTlmZWQ1YWMwNmZmZTE5NWYxMDBhN2JmMmQ3MmRlN2RmZDk1NTE5ZmQwN2MyNTkwNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c0002c25d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDA0ODB8aW1hZ2UvanBlZ3xhRFZqTDJnMU9TOHhOVEUxTnpreE5qY3lPVE0zTkF8MTJlMWNhNWE2ZmJhZjZiMGJjMjA3MWZkNGJhY2E5MjY2MjEzNThkNDg3NmNmODQyODZhY2NhZDVjZmU1MzE4MA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001c0002c377000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFEWXdMMmc1TWk4eE5UQTRNRFUwTmpBd09URXhPQzh5TURBd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NzQwYmU5MGEwMTExNmFjYmZlZjVlZmE1N2M4NGY1ZWI2YzU4ZGM5Y2QwZjViM2UwOGQ0MTljODdkZWJmZDM3Yw","altText":"2000_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFEWXdMMmc1TWk4eE5UQTRNRFUwTmpBd09URXhPQzh5TURBd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NzQwYmU5MGEwMTExNmFjYmZlZjVlZmE1N2M4NGY1ZWI2YzU4ZGM5Y2QwZjViM2UwOGQ0MTljODdkZWJmZDM3Yw","altText":"2000_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFEWXdMMmc1TWk4eE5UQTRNRFUwTmpBd09URXhPQzh5TURBd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NzQwYmU5MGEwMTExNmFjYmZlZjVlZmE1N2M4NGY1ZWI2YzU4ZGM5Y2QwZjViM2UwOGQ0MTljODdkZWJmZDM3Yw","altText":"2000_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YUdRd0wyZ3haQzh4TlRBNE1EVTBOek0xTWpZd05pOHlNREJmTURJd01EQXdNV013TURBeVl6SmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFhMTE5OTY2MzZiOGMwNDdkN2U0NzhhYjMwOGM5YjFiOGRjYmZlZWM0ZWE1M2U0ZjBhODA1NjFjNmU5MjgxNzY","altText":"200_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YUdRd0wyZ3haQzh4TlRBNE1EVTBOek0xTWpZd05pOHlNREJmTURJd01EQXdNV013TURBeVl6SmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFhMTE5OTY2MzZiOGMwNDdkN2U0NzhhYjMwOGM5YjFiOGRjYmZlZWM0ZWE1M2U0ZjBhODA1NjFjNmU5MjgxNzY","altText":"200_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFEWXdMMmc1TWk4eE5UQTRNRFUwTmpBd09URXhPQzh5TURBd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NzQwYmU5MGEwMTExNmFjYmZlZjVlZmE1N2M4NGY1ZWI2YzU4ZGM5Y2QwZjViM2UwOGQ0MTljODdkZWJmZDM3Yw","altText":"2000_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFHTm1MMmc0WVM4eE5UQTRNRFUwTmpJM01USTJNaTh4TkRRd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NzY2NTZmMDFmNzEwMjZhYTk4ODcwYjY1ZGQzNzM0NmZkMjZjNjhiZjY3NWYwOTdmZjg0MDcyZjQ4Zjg2NDNlZQ","altText":"1440_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFERXlMMmc0TkM4eE5UQTRNRFUwTmpRMk56ZzNNQzh4TWpnd1h6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8NjY5ODcyMGFkYjI3YjNiMGVlNWM2YWM5MDkwZjliNDgzMTY0ZGQyYjI1NzI1OGI5ZGQ3N2I0MTJkMTE2NmUxYQ","altText":"1280_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjM2N3xpbWFnZS9qcGVnfGFEUXlMMmczWkM4eE5UQTRNRFUwTmpZMk5EUTNPQzh4TURJMFh6QXlNREF3TURGak1EQXdNbU15WldFd01EQXhNREJpTmw5RVJTNXFjR2N8YTRiODAwMTA5OTc4ZTExNTUyYmQyZTdjNDkxMjE4NmQ1OWRiMjAxMDc1NzY3ZTM5YjZjMmNjZWJiZDRlYmUyOA","altText":"1024_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjk3M3xpbWFnZS9qcGVnfGFEY3pMMmczTXk4eE5UQTRNRFUwTmpreU5qWXlNaTgzTmpoZk1ESXdNREF3TVdNd01EQXlZekpsWVRBd01ERXdNR0kyWDBSRkxtcHdad3w0NmY0YzMwODEwYTQwM2IzOWU5NmZlNmI5OGY2MTU1Yjk0MzYzZGZhNjE2NDAwNGQ2ODA3Y2ZmYjI2NTNjOTZi","altText":"768_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY0NnxpbWFnZS9qcGVnfGFHWTNMMmd5TkM4eE5UQTRNRFUwTnpFeU16SXpNQzgwT0RCZk1ESXdNREF3TVdNd01EQXlZekpsWVRBd01ERXdNR0kyWDBSRkxtcHdad3w2NGYwZjkzNDViYmVjNjViZjY5YjkyZmQ2N2VlMTdmZThmNjlmZDU5MWEzNjZkMDMyZjdkMTFkM2E5MWY4NTZk","altText":"480_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3fGltYWdlL2pwZWd8YUdRd0wyZ3haQzh4TlRBNE1EVTBOek0xTWpZd05pOHlNREJmTURJd01EQXdNV013TURBeVl6SmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGFhMTE5OTY2MzZiOGMwNDdkN2U0NzhhYjMwOGM5YjFiOGRjYmZlZWM0ZWE1M2U0ZjBhODA1NjFjNmU5MjgxNzY","altText":"200_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c0002c2ea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjkzfGltYWdlL2pwZWd8YURnMEwyZ3dZeTh4TlRBNE1EVTBOemczTmpnNU5DOHhNakJmTURJd01EQXdNV013TURBeVl6SmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fDRkNmEwNmI2M2U4MTRkOTYwYmJlYmNmN2IxMzE1ZWE3MWEwNjgyZjc2NWMzZGY4OGQ5YTU5ZjVlMjI0OGM2NDU","altText":"120_0200001c0002c2ea000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTI3NzV8aW1hZ2UvanBlZ3xhREkzTDJobU5TOHhOVEE0TURVME5USXlNalk0Tmd8YmUwNWE0ZjE3YmIzZTlhNzJhODM4N2VhOGZkMjdlYWZkOWU0ZDVlY2Y1NzU5YmVjZjIyYTc4MjM0YjM5MTQ5MQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200001c0002c2ea000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFERTJMMmcwTkM4eE5UQTJOalF5TVRJMk5EUXhOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTc1MmE1NzJiY2YxMjg1MmZlM2NmYTkzMmM5ZTM0ZGRkNzMzMTcxMjUyYzQwMGJlMTUyYWNjOTQ1NmFhNTlhZA","altText":"1440_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEUTRMMmd6WVM4eE5UQTJOalF5TVRVeU5qVTFPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NjBlM2NmZDhmY2ExNWEwNWVmMDg4NDVhOGJkY2UyMWJmMDI3ZGM3YTMwMzRmZWUzOThmYmUxOGE1OTJhMzU3Mw","altText":"1280_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEYzNMMmd6TXk4eE5UQTJOalF5TVRjeU16RTJOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8OWMxNTNhNTUwYzVjNjhmYzkwNTUxNjJiMGUyZWZhNjhhNDEzYjI2NzM3YWQ1MzliYjYyYmMxMmQwNDUwNDUyYg","altText":"1024_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFHSmhMMmd5WXk4eE5UQTJOalF5TVRreE9UYzNOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmYmNhM2YwNDY5NzQ0N2UyYWY1OTE4YjhjYTliMGM2MzNmODgxMWE1NzFiNzlmMzUxMTk0YTEzNzAzMDg1YTQ1","altText":"768_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzN3xpbWFnZS9qcGVnfGFERTRMMmd5TWk4eE5UQTJOalF5TWpFME9URTFNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3wzYTNjMTA2M2Q3ZjY1OGIyNWJhOTUxMjQ1YjA4NWQ5YjY1MTAwYTk3NTU1N2VkYTU2MDIxMTk2ZGNiZmJiNjg5","altText":"480_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUzfGltYWdlL2pwZWd8YURnM0wyZ3pPUzh4TlRBMk5qUXlNamd3TkRVeE1DOHhNakJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDdhZmRiY2QwNDI1MGU4MDljNTU1OTU2ZDU1NDQzM2M1NTc2MDFkMTE3ODZkMjY5OTA0MWRiNjA2Y2Q3MDY3ODY","altText":"120_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQxOXxpbWFnZS9qcGVnfGFEQTJMMmhoWWk4eE5UQTJOalF5TURNeE5ERTBNZ3xkMjRkYjhjMjgzMTM2ZGRhYWY4NmM3MzJhOTBmMzM3NDA5NjBmMDEwZmEzNTIyN2I4ZjFkMzI1MGFiYjJlNTg4","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001944b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-1324","stock":null,"url":"/pluggable-connectors/socket/p/770-1324","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-1324","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454299156","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Socket; 4-pole; Cod. Q; 4,00 mm²; green","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60535912","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0033.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaE9TOW9NV1V2TVRBME1qa3pPVGN3TkRFeE9ESXVjRzVufDY3NzRhOWE1MmI2NWQ2YzViYWM0YWM2MWY0NWYwZTc0YjU5ODQ5NThhNDA3OGQ3NTg5MTk4YTU2OTU3ZmJhMDQ","altText":"green","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}