[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-1681","name":"h-distribution connector; 4-pole; Cod. B; 1 input; 2 outputs; outputs on one side; 2 locking levers; gray","url":"/pluggable-connectors/h-distribution-connector/p/770-1681","description":"<h2>Distribution connector <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI distribution connector 4-pole. WAGO pluggable installation connectors are used when specifications repeat or are distributed on a defined grid, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for applications involving process control, such as for lighting or in data networks. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 25 A – so it is also suitable for high power loads. The <i>WINSTA</i>® MIDI product line allows maximum flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers customization and flexibility for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also reduce installation costs without compromising safety and quality: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>for automation controllers</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDc4MzF8aW1hZ2UvanBlZ3xhRE5pTDJnMVpDOHhOVEE0TVRneU5EQTFPVFF5TWd8ZWVmNjhlODYzMTNiODljM2E3NWIzYWQ5NzlkMGNhODc0MzJiNDA5MTNjNmVmN2NkNDU2ZGQ2YjMzNWQ2ZjkyYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEZGlMMmczWWk4eE5UQTRNVGd5TkRreE1UTTVNQzh4TkRRd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ3YzJhNGZlN2M2MTZlZTI3YWY1MDFhMmU1ZGM2YWI2NTJhZjkxYzZkMThhZTQ3MDM3NGRlMWU3YjBjOTBmOA","altText":"1440_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFHVXpMMmhqT1M4eE5UQTRNVGd5TlRFd056azVPQzh4TWpnd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmJlMDQ4YzdiMTUxMDFiYmNjNjFkOWU5YzdmNGNjZTk1MzIxM2JhOWEzMDViYWU1YWM5ZTA4ODgwNDk0ZTNhMA","altText":"1280_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFHRXpMMmhqWkM4eE5UQTRNVGd5TlRJek9UQTNNQzh4TURJMFh6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ODUxMzlkYjgyMTdmMzk2Mzc0N2JjMjZiNDlmZDM3NDJhZmZhZDRhOGM0MmQzOWVjZjc5MzllM2QyMzdkZjU5MQ","altText":"1024_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjI4NXxpbWFnZS9qcGVnfGFEY3pMMmhrTkM4eE5UQTRNVGd5TlRRek5UWTNPQzgzTmpoZk1ESXdNREF3TVRNd01EQXdPVE13WlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNGY2MWJiMWRhY2UxMWFjMTQ1MjU0N2FiYzJlNGRkOWVkYWE1ZGZlYTI0YTMzZTQxNzJjMDc3OTc2YTM2M2Zh","altText":"768_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1NHxpbWFnZS9qcGVnfGFHWXhMMmhrWWk4eE5UQTRNVGd5TlRZNU56Z3lNaTgwT0RCZk1ESXdNREF3TVRNd01EQXdPVE13WlRBd01ERXdNR0kyWDBSRkxtcHdad3w3YmRjOWY5MTY5NWRkOThmY2NmNGFmN2E2ZjFkZDFiMTk0Mzk5NTg2ZDFkNGNkOWQwZDU2ZTEwNjE1MzA3ZDdi","altText":"480_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ1fGltYWdlL2pwZWd8YURaaEwyaGxNaTh4TlRBNE1UZ3lOVGcyTVRZMk1pOHlNREJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkNzExNWJhZmU0YzJlMDIwZjlhMTU5ZTFjNjhlOWE1YjQ5NzkxMDRiYzQ4NjAzNTdmZWU4OTVhMDgwNzU3ODg","altText":"200_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ1fGltYWdlL2pwZWd8YURaaEwyaGxNaTh4TlRBNE1UZ3lOVGcyTVRZMk1pOHlNREJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkNzExNWJhZmU0YzJlMDIwZjlhMTU5ZTFjNjhlOWE1YjQ5NzkxMDRiYzQ4NjAzNTdmZWU4OTVhMDgwNzU3ODg","altText":"200_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ1fGltYWdlL2pwZWd8YURaaEwyaGxNaTh4TlRBNE1UZ3lOVGcyTVRZMk1pOHlNREJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkNzExNWJhZmU0YzJlMDIwZjlhMTU5ZTFjNjhlOWE1YjQ5NzkxMDRiYzQ4NjAzNTdmZWU4OTVhMDgwNzU3ODg","altText":"200_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000130000930e000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM0fGltYWdlL2pwZWd8YURNMEwyaGpNUzh4TlRBNE1UZ3lOalE0TkRJMU5DOHhNakJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGMxMGJhOTFhNjIwNDkxYjk3Y2NlMmU2MzYyYjUzMWVhZmZhMDgwNGMwZmI1MTM5YThhM2ZlODE0NDlhNTY4ZjY","altText":"120_020000130000930e000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ1fGltYWdlL2pwZWd8YURaaEwyaGxNaTh4TlRBNE1UZ3lOVGcyTVRZMk1pOHlNREJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkNzExNWJhZmU0YzJlMDIwZjlhMTU5ZTFjNjhlOWE1YjQ5NzkxMDRiYzQ4NjAzNTdmZWU4OTVhMDgwNzU3ODg","altText":"200_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ1fGltYWdlL2pwZWd8YURaaEwyaGxNaTh4TlRBNE1UZ3lOVGcyTVRZMk1pOHlNREJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkNzExNWJhZmU0YzJlMDIwZjlhMTU5ZTFjNjhlOWE1YjQ5NzkxMDRiYzQ4NjAzNTdmZWU4OTVhMDgwNzU3ODg","altText":"200_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEZGlMMmczWWk4eE5UQTRNVGd5TkRreE1UTTVNQzh4TkRRd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ3YzJhNGZlN2M2MTZlZTI3YWY1MDFhMmU1ZGM2YWI2NTJhZjkxYzZkMThhZTQ3MDM3NGRlMWU3YjBjOTBmOA","altText":"1440_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFHVXpMMmhqT1M4eE5UQTRNVGd5TlRFd056azVPQzh4TWpnd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmJlMDQ4YzdiMTUxMDFiYmNjNjFkOWU5YzdmNGNjZTk1MzIxM2JhOWEzMDViYWU1YWM5ZTA4ODgwNDk0ZTNhMA","altText":"1280_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFHRXpMMmhqWkM4eE5UQTRNVGd5TlRJek9UQTNNQzh4TURJMFh6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ODUxMzlkYjgyMTdmMzk2Mzc0N2JjMjZiNDlmZDM3NDJhZmZhZDRhOGM0MmQzOWVjZjc5MzllM2QyMzdkZjU5MQ","altText":"1024_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjI4NXxpbWFnZS9qcGVnfGFEY3pMMmhrTkM4eE5UQTRNVGd5TlRRek5UWTNPQzgzTmpoZk1ESXdNREF3TVRNd01EQXdPVE13WlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNGY2MWJiMWRhY2UxMWFjMTQ1MjU0N2FiYzJlNGRkOWVkYWE1ZGZlYTI0YTMzZTQxNzJjMDc3OTc2YTM2M2Zh","altText":"768_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1NHxpbWFnZS9qcGVnfGFHWXhMMmhrWWk4eE5UQTRNVGd5TlRZNU56Z3lNaTgwT0RCZk1ESXdNREF3TVRNd01EQXdPVE13WlRBd01ERXdNR0kyWDBSRkxtcHdad3w3YmRjOWY5MTY5NWRkOThmY2NmNGFmN2E2ZjFkZDFiMTk0Mzk5NTg2ZDFkNGNkOWQwZDU2ZTEwNjE1MzA3ZDdi","altText":"480_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ1fGltYWdlL2pwZWd8YURaaEwyaGxNaTh4TlRBNE1UZ3lOVGcyTVRZMk1pOHlNREJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkNzExNWJhZmU0YzJlMDIwZjlhMTU5ZTFjNjhlOWE1YjQ5NzkxMDRiYzQ4NjAzNTdmZWU4OTVhMDgwNzU3ODg","altText":"200_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM0fGltYWdlL2pwZWd8YURNMEwyaGpNUzh4TlRBNE1UZ3lOalE0TkRJMU5DOHhNakJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGMxMGJhOTFhNjIwNDkxYjk3Y2NlMmU2MzYyYjUzMWVhZmZhMDgwNGMwZmI1MTM5YThhM2ZlODE0NDlhNTY4ZjY","altText":"120_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDc4MzF8aW1hZ2UvanBlZ3xhRE5pTDJnMVpDOHhOVEE0TVRneU5EQTFPVFF5TWd8ZWVmNjhlODYzMTNiODljM2E3NWIzYWQ5NzlkMGNhODc0MzJiNDA5MTNjNmVmN2NkNDU2ZGQ2YjMzNWQ2ZjkyYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHRmpMMmd3WVM4eE5UQTNOamc0TURBeU16VTRNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjMzZTM2NmIyNjY5YjY1YzE3NjI0Yzg4YTZhMDljZTc3ZjUyZjI5NjY0NjMxOWVjZjJhOTE5ODE1MGJhOGY3Yw","altText":"2000_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHRmpMMmd3WVM4eE5UQTNOamc0TURBeU16VTRNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjMzZTM2NmIyNjY5YjY1YzE3NjI0Yzg4YTZhMDljZTc3ZjUyZjI5NjY0NjMxOWVjZjJhOTE5ODE1MGJhOGY3Yw","altText":"2000_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHRmpMMmd3WVM4eE5UQTNOamc0TURBeU16VTRNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjMzZTM2NmIyNjY5YjY1YzE3NjI0Yzg4YTZhMDljZTc3ZjUyZjI5NjY0NjMxOWVjZjJhOTE5ODE1MGJhOGY3Yw","altText":"2000_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwfGltYWdlL2pwZWd8YUdFNUwyZzJNaTh4TlRBM05qZzRNVEV6TnpZNU5DOHlNREJmTURJd01EQXdNVEl3TURBeFlqY3lZakF3TURFd01HSTJYMFJGTG1wd1p3fDVjMzBhNDU5MjlkNDZjZDM1NWQ5NDg4MzFkZjI3Njg2NDlmY2NkNTRhYjQ4ODYwZTAzYjJlOWYwN2YzOWUyZDU","altText":"200_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwfGltYWdlL2pwZWd8YUdFNUwyZzJNaTh4TlRBM05qZzRNVEV6TnpZNU5DOHlNREJmTURJd01EQXdNVEl3TURBeFlqY3lZakF3TURFd01HSTJYMFJGTG1wd1p3fDVjMzBhNDU5MjlkNDZjZDM1NWQ5NDg4MzFkZjI3Njg2NDlmY2NkNTRhYjQ4ODYwZTAzYjJlOWYwN2YzOWUyZDU","altText":"200_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHRmpMMmd3WVM4eE5UQTNOamc0TURBeU16VTRNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjMzZTM2NmIyNjY5YjY1YzE3NjI0Yzg4YTZhMDljZTc3ZjUyZjI5NjY0NjMxOWVjZjJhOTE5ODE1MGJhOGY3Yw","altText":"2000_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHVmtMMmd3Tmk4eE5UQTNOamc0TURFMU5EWTFOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NTUxMThlYWQ1M2I0MjA0ODhmM2ZiZjE1OTY1NzYyZWI3MzIxMzQ3MTY4MmIwOThlZjRhNmFhYzFkYTg5ZjBjZA","altText":"1440_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHVXdMMmd3TWk4eE5UQTNOamc0TURReE5qYzVPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MTUzMTU4MWEzNzRlNzM2ZTY2NjA0YjUxOWRmZmU3ZTM5NTBhYzYyOTZkYTAwZWJiYzg0MWRhNGFhMWJhNWYwMw","altText":"1280_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHRXlMMmd3TXk4eE5UQTNOamc0TURRNE1qTXpOQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8Yzk0MzM2M2M0MzdlZjNiZTA3ODk3YmU2ZTE3NjY2NmYzYzE2NDc4Njk3NzRmYWMwM2VjNzExMjQyYjQ0Zjg1Nw","altText":"1024_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFEVmxMMmd3WVM4eE5UQTNOamc0TURZM09EazBNaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZamN5WWpBd01ERXdNR0kyWDBSRkxtcHdad3w0YmRhMTdlZWU1MjQ5ZGU3MThlMjFhYzU2MzUyMzBiMTg4YmY1NjcyZTY3MTVkMDUzYzdkOWExMTU3NTQzYzQ2","altText":"768_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY0MXxpbWFnZS9qcGVnfGFEUXdMMmd4TkM4eE5UQTNOamc0TURrME1UQTROaTgwT0RCZk1ESXdNREF3TVRJd01EQXhZamN5WWpBd01ERXdNR0kyWDBSRkxtcHdad3wxZmFhMmM1NTIyNTM5ZjAwMzdjNGFhMzZjZjNlYjY0MGVjNmEzYmQ0M2ZlYmFmNDE0NDg0NWYxOGFiNWRjNjJh","altText":"480_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwfGltYWdlL2pwZWd8YUdFNUwyZzJNaTh4TlRBM05qZzRNVEV6TnpZNU5DOHlNREJmTURJd01EQXdNVEl3TURBeFlqY3lZakF3TURFd01HSTJYMFJGTG1wd1p3fDVjMzBhNDU5MjlkNDZjZDM1NWQ5NDg4MzFkZjI3Njg2NDlmY2NkNTRhYjQ4ODYwZTAzYjJlOWYwN2YzOWUyZDU","altText":"200_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI2fGltYWdlL2pwZWd8YURrd0wyZzJaQzh4TlRBM05qZzRNVFE1T0RFME1pOHhNakJmTURJd01EQXdNVEl3TURBeFlqY3lZakF3TURFd01HSTJYMFJGTG1wd1p3fGJjY2ZhOGU1MzZhYzBhNTk3YjM1Y2MzMGM2ZTU5Mzg3ZjdkMGNlNDE5NmEyMDhiMjcyMDMyYWE1NjE4MGNhZTY","altText":"120_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDkyN3xpbWFnZS9qcGVnfGFETXlMMmhsWXk4eE5UQTNOamczT1RRNU9USTVOQXwwYTVhYzQ3ZjA2OWViNDVkODM1ZjNkODJhNTU1YjA0MGQ2ZmVmOTNhODkyNTcyNjUzN2MwNTg4NmRiMmI0OWVi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ1fGltYWdlL2pwZWd8YURaaEwyaGxNaTh4TlRBNE1UZ3lOVGcyTVRZMk1pOHlNREJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkNzExNWJhZmU0YzJlMDIwZjlhMTU5ZTFjNjhlOWE1YjQ5NzkxMDRiYzQ4NjAzNTdmZWU4OTVhMDgwNzU3ODg","altText":"200_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ1fGltYWdlL2pwZWd8YURaaEwyaGxNaTh4TlRBNE1UZ3lOVGcyTVRZMk1pOHlNREJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkNzExNWJhZmU0YzJlMDIwZjlhMTU5ZTFjNjhlOWE1YjQ5NzkxMDRiYzQ4NjAzNTdmZWU4OTVhMDgwNzU3ODg","altText":"200_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEazVMMmczTVM4eE5UQTRNVGd5TkRZME9USTBOaTh5TURBd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8YTEyMjQ0M2EyNWZjY2NlM2RkOWNlZTMzYzkwMjE1YmRiMTIzMDgyMWFiMDcxYjE4MTRkY2EyYTA3YzEyNDVhZQ","altText":"2000_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFEZGlMMmczWWk4eE5UQTRNVGd5TkRreE1UTTVNQzh4TkRRd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8OGQ3YzJhNGZlN2M2MTZlZTI3YWY1MDFhMmU1ZGM2YWI2NTJhZjkxYzZkMThhZTQ3MDM3NGRlMWU3YjBjOTBmOA","altText":"1440_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFHVXpMMmhqT1M4eE5UQTRNVGd5TlRFd056azVPQzh4TWpnd1h6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmJlMDQ4YzdiMTUxMDFiYmNjNjFkOWU5YzdmNGNjZTk1MzIxM2JhOWEzMDViYWU1YWM5ZTA4ODgwNDk0ZTNhMA","altText":"1280_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzM2MHxpbWFnZS9qcGVnfGFHRXpMMmhqWkM4eE5UQTRNVGd5TlRJek9UQTNNQzh4TURJMFh6QXlNREF3TURFek1EQXdNRGt6TUdVd01EQXhNREJpTmw5RVJTNXFjR2N8ODUxMzlkYjgyMTdmMzk2Mzc0N2JjMjZiNDlmZDM3NDJhZmZhZDRhOGM0MmQzOWVjZjc5MzllM2QyMzdkZjU5MQ","altText":"1024_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjI4NXxpbWFnZS9qcGVnfGFEY3pMMmhrTkM4eE5UQTRNVGd5TlRRek5UWTNPQzgzTmpoZk1ESXdNREF3TVRNd01EQXdPVE13WlRBd01ERXdNR0kyWDBSRkxtcHdad3wzNGY2MWJiMWRhY2UxMWFjMTQ1MjU0N2FiYzJlNGRkOWVkYWE1ZGZlYTI0YTMzZTQxNzJjMDc3OTc2YTM2M2Zh","altText":"768_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM1NHxpbWFnZS9qcGVnfGFHWXhMMmhrWWk4eE5UQTRNVGd5TlRZNU56Z3lNaTgwT0RCZk1ESXdNREF3TVRNd01EQXdPVE13WlRBd01ERXdNR0kyWDBSRkxtcHdad3w3YmRjOWY5MTY5NWRkOThmY2NmNGFmN2E2ZjFkZDFiMTk0Mzk5NTg2ZDFkNGNkOWQwZDU2ZTEwNjE1MzA3ZDdi","altText":"480_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ1fGltYWdlL2pwZWd8YURaaEwyaGxNaTh4TlRBNE1UZ3lOVGcyTVRZMk1pOHlNREJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGFkNzExNWJhZmU0YzJlMDIwZjlhMTU5ZTFjNjhlOWE1YjQ5NzkxMDRiYzQ4NjAzNTdmZWU4OTVhMDgwNzU3ODg","altText":"200_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000130000930e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM0fGltYWdlL2pwZWd8YURNMEwyaGpNUzh4TlRBNE1UZ3lOalE0TkRJMU5DOHhNakJmTURJd01EQXdNVE13TURBd09UTXdaVEF3TURFd01HSTJYMFJGTG1wd1p3fGMxMGJhOTFhNjIwNDkxYjk3Y2NlMmU2MzYyYjUzMWVhZmZhMDgwNGMwZmI1MTM5YThhM2ZlODE0NDlhNTY4ZjY","altText":"120_020000130000930e000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDc4MzF8aW1hZ2UvanBlZ3xhRE5pTDJnMVpDOHhOVEE0TVRneU5EQTFPVFF5TWd8ZWVmNjhlODYzMTNiODljM2E3NWIzYWQ5NzlkMGNhODc0MzJiNDA5MTNjNmVmN2NkNDU2ZGQ2YjMzNWQ2ZjkyYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000130000930e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHRmpMMmd3WVM4eE5UQTNOamc0TURBeU16VTRNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjMzZTM2NmIyNjY5YjY1YzE3NjI0Yzg4YTZhMDljZTc3ZjUyZjI5NjY0NjMxOWVjZjJhOTE5ODE1MGJhOGY3Yw","altText":"2000_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHRmpMMmd3WVM4eE5UQTNOamc0TURBeU16VTRNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjMzZTM2NmIyNjY5YjY1YzE3NjI0Yzg4YTZhMDljZTc3ZjUyZjI5NjY0NjMxOWVjZjJhOTE5ODE1MGJhOGY3Yw","altText":"2000_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHRmpMMmd3WVM4eE5UQTNOamc0TURBeU16VTRNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjMzZTM2NmIyNjY5YjY1YzE3NjI0Yzg4YTZhMDljZTc3ZjUyZjI5NjY0NjMxOWVjZjJhOTE5ODE1MGJhOGY3Yw","altText":"2000_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwfGltYWdlL2pwZWd8YUdFNUwyZzJNaTh4TlRBM05qZzRNVEV6TnpZNU5DOHlNREJmTURJd01EQXdNVEl3TURBeFlqY3lZakF3TURFd01HSTJYMFJGTG1wd1p3fDVjMzBhNDU5MjlkNDZjZDM1NWQ5NDg4MzFkZjI3Njg2NDlmY2NkNTRhYjQ4ODYwZTAzYjJlOWYwN2YzOWUyZDU","altText":"200_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwfGltYWdlL2pwZWd8YUdFNUwyZzJNaTh4TlRBM05qZzRNVEV6TnpZNU5DOHlNREJmTURJd01EQXdNVEl3TURBeFlqY3lZakF3TURFd01HSTJYMFJGTG1wd1p3fDVjMzBhNDU5MjlkNDZjZDM1NWQ5NDg4MzFkZjI3Njg2NDlmY2NkNTRhYjQ4ODYwZTAzYjJlOWYwN2YzOWUyZDU","altText":"200_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHRmpMMmd3WVM4eE5UQTNOamc0TURBeU16VTRNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZjMzZTM2NmIyNjY5YjY1YzE3NjI0Yzg4YTZhMDljZTc3ZjUyZjI5NjY0NjMxOWVjZjJhOTE5ODE1MGJhOGY3Yw","altText":"2000_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHVmtMMmd3Tmk4eE5UQTNOamc0TURFMU5EWTFOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NTUxMThlYWQ1M2I0MjA0ODhmM2ZiZjE1OTY1NzYyZWI3MzIxMzQ3MTY4MmIwOThlZjRhNmFhYzFkYTg5ZjBjZA","altText":"1440_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHVXdMMmd3TWk4eE5UQTNOamc0TURReE5qYzVPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MTUzMTU4MWEzNzRlNzM2ZTY2NjA0YjUxOWRmZmU3ZTM5NTBhYzYyOTZkYTAwZWJiYzg0MWRhNGFhMWJhNWYwMw","altText":"1280_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFHRXlMMmd3TXk4eE5UQTNOamc0TURRNE1qTXpOQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0kzTW1Jd01EQXhNREJpTmw5RVJTNXFjR2N8Yzk0MzM2M2M0MzdlZjNiZTA3ODk3YmU2ZTE3NjY2NmYzYzE2NDc4Njk3NzRmYWMwM2VjNzExMjQyYjQ0Zjg1Nw","altText":"1024_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM0N3xpbWFnZS9qcGVnfGFEVmxMMmd3WVM4eE5UQTNOamc0TURZM09EazBNaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZamN5WWpBd01ERXdNR0kyWDBSRkxtcHdad3w0YmRhMTdlZWU1MjQ5ZGU3MThlMjFhYzU2MzUyMzBiMTg4YmY1NjcyZTY3MTVkMDUzYzdkOWExMTU3NTQzYzQ2","altText":"768_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY0MXxpbWFnZS9qcGVnfGFEUXdMMmd4TkM4eE5UQTNOamc0TURrME1UQTROaTgwT0RCZk1ESXdNREF3TVRJd01EQXhZamN5WWpBd01ERXdNR0kyWDBSRkxtcHdad3wxZmFhMmM1NTIyNTM5ZjAwMzdjNGFhMzZjZjNlYjY0MGVjNmEzYmQ0M2ZlYmFmNDE0NDg0NWYxOGFiNWRjNjJh","altText":"480_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzMwfGltYWdlL2pwZWd8YUdFNUwyZzJNaTh4TlRBM05qZzRNVEV6TnpZNU5DOHlNREJmTURJd01EQXdNVEl3TURBeFlqY3lZakF3TURFd01HSTJYMFJGTG1wd1p3fDVjMzBhNDU5MjlkNDZjZDM1NWQ5NDg4MzFkZjI3Njg2NDlmY2NkNTRhYjQ4ODYwZTAzYjJlOWYwN2YzOWUyZDU","altText":"200_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001b72b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI2fGltYWdlL2pwZWd8YURrd0wyZzJaQzh4TlRBM05qZzRNVFE1T0RFME1pOHhNakJmTURJd01EQXdNVEl3TURBeFlqY3lZakF3TURFd01HSTJYMFJGTG1wd1p3fGJjY2ZhOGU1MzZhYzBhNTk3YjM1Y2MzMGM2ZTU5Mzg3ZjdkMGNlNDE5NmEyMDhiMjcyMDMyYWE1NjE4MGNhZTY","altText":"120_020000120001b72b000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001b72b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDkyN3xpbWFnZS9qcGVnfGFETXlMMmhsWXk4eE5UQTNOamczT1RRNU9USTVOQXwwYTVhYzQ3ZjA2OWViNDVkODM1ZjNkODJhNTU1YjA0MGQ2ZmVmOTNhODkyNTcyNjUzN2MwNTg4NmRiMmI0OWVi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001b72b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-1681","stock":null,"url":"/pluggable-connectors/h-distribution-connector/p/770-1681","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-1681","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821687740","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"h-distribution connector","primaryImageUrl":null,"productGroup":null,"nameEn":"h-distribution connector; 4-pole; Cod. B; 1 input; 2 outputs; outputs on one side; 2 locking levers; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"7701681","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Distribution connector","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 770-1681
h-distribution connector; 4-pole; Cod. B; 1 input; 2 outputs; outputs on one side; 2 locking levers; gray