[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-670","name":"T-distribution connector; 3-pole; Cod. R; 1 input; 2 outputs; 3 locking levers; for flying leads; orange","url":"/pluggable-connectors/t-distribution-connector/p/770-670","description":"<h2>Distribution connector <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with locking latch is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to an enormous variety of requirements in next to no time. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This pluggable installation connector can be used for a current load of up to 25 A. Thus, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line offers maximum flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers flexibility for meeting all installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg4OTk2fGltYWdlL2pwZWd8YURrekwyZ3lNeTh4TlRFMU5UazROekl4T0RRMk1nfDY0YWE2NzM0MGM4Y2E1NWQ2M2NhZDlmOTczMzVlYWVhNzE5MDc0MTQ0ZDgzOTcyNDFlYmNlYTEzOTRhYmM0NjM","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14188613_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg4OTk2fGltYWdlL2pwZWd8YURrekwyZ3lNeTh4TlRFMU5UazROekl4T0RRMk1nfDY0YWE2NzM0MGM4Y2E1NWQ2M2NhZDlmOTczMzVlYWVhNzE5MDc0MTQ0ZDgzOTcyNDFlYmNlYTEzOTRhYmM0NjM","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188613_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwOTl8aW1hZ2UvanBlZ3xhR1ZpTDJnd015OHhOVEE1TnpRek1UVTRPRGc1TkM4eU1EQXdYekUwTVRnNE5UUTVYMFJGTG1wd1p3fGY2YWUwYjY2ZDJlYzZiMDA2YjAzODFiYzUxZDY1ZWQ4ZjgzMTQyN2UzY2MyZWQ2NDhiNDAyZWZmNzQzMmYyNWU","altText":"2000_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188549_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwOTl8aW1hZ2UvanBlZ3xhR1ZpTDJnd015OHhOVEE1TnpRek1UVTRPRGc1TkM4eU1EQXdYekUwTVRnNE5UUTVYMFJGTG1wd1p3fGY2YWUwYjY2ZDJlYzZiMDA2YjAzODFiYzUxZDY1ZWQ4ZjgzMTQyN2UzY2MyZWQ2NDhiNDAyZWZmNzQzMmYyNWU","altText":"2000_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188549_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwOTl8aW1hZ2UvanBlZ3xhR1ZpTDJnd015OHhOVEE1TnpRek1UVTRPRGc1TkM4eU1EQXdYekUwTVRnNE5UUTVYMFJGTG1wd1p3fGY2YWUwYjY2ZDJlYzZiMDA2YjAzODFiYzUxZDY1ZWQ4ZjgzMTQyN2UzY2MyZWQ2NDhiNDAyZWZmNzQzMmYyNWU","altText":"2000_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188549_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyfGltYWdlL2pwZWd8YURFMEwyaGtNeTh4TlRBNU56UXpNelk0TmpBME5pOHlNREJmTVRReE9EZzFORGxmUkVVdWFuQm58YTYzZDYwMzkzNTg4ZWRiNGVhNDA3OGE2MDI3MDk4OWM2NTM3MzczYWYzOTdiNTUwYmNkNmFlMGUwZGI3MGQxZQ","altText":"200_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188549_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyfGltYWdlL2pwZWd8YURFMEwyaGtNeTh4TlRBNU56UXpNelk0TmpBME5pOHlNREJmTVRReE9EZzFORGxmUkVVdWFuQm58YTYzZDYwMzkzNTg4ZWRiNGVhNDA3OGE2MDI3MDk4OWM2NTM3MzczYWYzOTdiNTUwYmNkNmFlMGUwZGI3MGQxZQ","altText":"200_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188549_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwOTl8aW1hZ2UvanBlZ3xhR1ZpTDJnd015OHhOVEE1TnpRek1UVTRPRGc1TkM4eU1EQXdYekUwTVRnNE5UUTVYMFJGTG1wd1p3fGY2YWUwYjY2ZDJlYzZiMDA2YjAzODFiYzUxZDY1ZWQ4ZjgzMTQyN2UzY2MyZWQ2NDhiNDAyZWZmNzQzMmYyNWU","altText":"2000_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188549_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTQ4N3xpbWFnZS9qcGVnfGFHWXpMMmd3T0M4eE5UQTVOelF6TVRreE5qVTNOQzh4TkRRd1h6RTBNVGc0TlRRNVgwUkZMbXB3Wnd8NDFmNzg1MDY3YmJhYWJmMGI3MjJiYjdkOWNlYTFjNjBkZTBkNzJkMjY5YTEzYjJjNmVhZGZlMjdhY2Y0ODkxYg","altText":"1440_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188549_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTU1MnxpbWFnZS9qcGVnfGFEZzJMMmcxWWk4eE5UQTVOelF6TWpJM056QXlNaTh4TWpnd1h6RTBNVGc0TlRRNVgwUkZMbXB3Wnd8NDlhYzQ4MjQ4ZjJiNDFmOTYzYmI0OTA4YzUxNzZkYzdjYTQ1MDBmNDI1NjYxMDE4NTEyMjE2NzIyODdlY2MzZQ","altText":"1280_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188549_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDk2NnxpbWFnZS9qcGVnfGFEVTBMMmcyTlM4eE5UQTVOelF6TWpVek9URTJOaTh4TURJMFh6RTBNVGc0TlRRNVgwUkZMbXB3Wnd8ZTMxZmM1ODBjN2VlN2VlYWY3NzdmNzZiNTA0NzljM2E0NWMwNzI1NTE3NGY4MzJmMjg1ZWQwZDQ5YzExNjM4NA","altText":"1024_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188549_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4NHxpbWFnZS9qcGVnfGFEZGlMMmcyWXk4eE5UQTVOelF6TWpjMk9EVTBNaTgzTmpoZk1UUXhPRGcxTkRsZlJFVXVhbkJufGMwNTg5OWQ5YWNmMjEyOWY1OTNkZWNjNjllNmM1MWEyZjY0NzA1NzFmZGQwODJmZmNkYWRlZDY0MGI5YjZlZTE","altText":"768_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188549_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1OXxpbWFnZS9qcGVnfGFHTTJMMmhqTkM4eE5UQTVOelF6TXpJeU56STVOQzgwT0RCZk1UUXhPRGcxTkRsZlJFVXVhbkJufGQ1Zjk4MjEzY2E3MDIzMDIzZDUwZDlkMjkxYWNjN2U5YWQxNmM3ZGM5ZjFmYTE0MzcyNjg0OTNmMTIyMDY0MDc","altText":"480_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188549_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyfGltYWdlL2pwZWd8YURFMEwyaGtNeTh4TlRBNU56UXpNelk0TmpBME5pOHlNREJmTVRReE9EZzFORGxmUkVVdWFuQm58YTYzZDYwMzkzNTg4ZWRiNGVhNDA3OGE2MDI3MDk4OWM2NTM3MzczYWYzOTdiNTUwYmNkNmFlMGUwZGI3MGQxZQ","altText":"200_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188549_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI1fGltYWdlL2pwZWd8YURjeUwyaGlPUzh4TlRBNU56UXpORGt6TVRJek1DOHhNakJmTVRReE9EZzFORGxmUkVVdWFuQm58ZWQxNzdmZTYwMWJhMjJkMWZiMTRjYzdjOTM2YmM0NGI3YTI3MDA2MjhkZDcwOGMwNjA3M2I5MjU0NzM4MGM4NQ","altText":"120_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188549_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzc1ODgxfGltYWdlL2pwZWd8YUdJMEwyZzJNeTh4TlRBNU56UXpNRGcyTnprNU9BfDdhMmE2MGZjOTNiMzA1YTA4MGRjMWM3MDM0YTM3MWUzODQ5OGVmYWQ5YWI5ZjgxNWFiZjIwN2UzN2RjYzJiYTE","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188549_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDcxNjR8aW1hZ2UvanBlZ3xhRFprTDJnME5pOHhOVEUxTlRrNE9ESXpOREkzTUF8MWVhNTdlMzkzMDRlMTlmNDRlNjI4M2Y5NmFhNzg2N2VmMThlNWNhNGVjZjkxNzZkZDU0OTRjMGIyMzk2MmJjMQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347854_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEVm1MMmc0WkM4eE5UQTNOekl5T0RjME1EWXpPQzh5TURBd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI5MzI2MTI5OTc3NzFiM2M3MmU5ZjBmZjdiM2QwMGNiM2M3ZGI0OTNjNTBiNWYwYzk5NjdmZGE3MGUzZWJhOQ","altText":"2000_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEVm1MMmc0WkM4eE5UQTNOekl5T0RjME1EWXpPQzh5TURBd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI5MzI2MTI5OTc3NzFiM2M3MmU5ZjBmZjdiM2QwMGNiM2M3ZGI0OTNjNTBiNWYwYzk5NjdmZGE3MGUzZWJhOQ","altText":"2000_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEVm1MMmc0WkM4eE5UQTNOekl5T0RjME1EWXpPQzh5TURBd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI5MzI2MTI5OTc3NzFiM2M3MmU5ZjBmZjdiM2QwMGNiM2M3ZGI0OTNjNTBiNWYwYzk5NjdmZGE3MGUzZWJhOQ","altText":"2000_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbEwyaGxNaTh4TlRBM056SXpNREl4TlRFNU9DOHlNREJmTURJd01EQXdNbVF3TURBek5EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDMyN2ZkMzk5NWQzNmVhMGM3NDVjNjlkYjI3YjNhYWU2YWY1OTAzZGY3OTVkODQ0MTczYmZmNGFjYWY5ZjdiYmE","altText":"200_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbEwyaGxNaTh4TlRBM056SXpNREl4TlRFNU9DOHlNREJmTURJd01EQXdNbVF3TURBek5EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDMyN2ZkMzk5NWQzNmVhMGM3NDVjNjlkYjI3YjNhYWU2YWY1OTAzZGY3OTVkODQ0MTczYmZmNGFjYWY5ZjdiYmE","altText":"200_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEVm1MMmc0WkM4eE5UQTNOekl5T0RjME1EWXpPQzh5TURBd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI5MzI2MTI5OTc3NzFiM2M3MmU5ZjBmZjdiM2QwMGNiM2M3ZGI0OTNjNTBiNWYwYzk5NjdmZGE3MGUzZWJhOQ","altText":"2000_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFHVTJMMmd6WWk4eE5UQTNOekl5T1RBd01qYzRNaTh4TkRRd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8ODE5OTg0NjRkNzJlZTlkNjhhZjliYTVmNWRiZjY4ZmRlYzU5MTcwNTg3ZDI2YjYxODc2ZjZhYTNiNWNmN2I0YQ","altText":"1440_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEYzRMMmd6Tnk4eE5UQTNOekl5T1RFNU9UTTVNQzh4TWpnd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8YjlmMTNlYjc4NzRhZjk5ZTE2NjI2NmM2NGY3MzMxY2Y1OGE5MzQyZWVhOGFmMzlkY2ZhYzUyM2RiNzk5NmFlMA","altText":"1280_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEazVMMmd5WVM4eE5UQTNOekl5T1RVeU56QTNNQzh4TURJMFh6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MTlhNjdkOTE4YWMxNjhiYTg5ZDIxZDg0MmY0YTNhYmJmOWMxODZiMmZjZjBhNGI0MjhhYjY4ODVhMzljM2RjYg","altText":"1024_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFHTTVMMmd5TXk4eE5UQTNOekl5T1RjeU16WTNPQzgzTmpoZk1ESXdNREF3TW1Rd01EQXpORFU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3xkNWVhYWM4MDMyNjJmMGJkZjhmNGQ3ZjBjYWRjNzgyMWI0ZTgwZTY3OTJkYzE5N2FmMmEzZTQ3YmNmMWFkNDJj","altText":"768_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3MXxpbWFnZS9qcGVnfGFEUmhMMmd4WXk4eE5UQTNOekl5T1RrNE5UZ3lNaTgwT0RCZk1ESXdNREF3TW1Rd01EQXpORFU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3wwZTVkZmMxMjJiZTBkMWIzMjhiMTA4NWY3OGM5MTc4MjNjNjhlMDU5NWU1OWFlNWY2MzI4MzkwOTg3MzZjYWVj","altText":"480_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbEwyaGxNaTh4TlRBM056SXpNREl4TlRFNU9DOHlNREJmTURJd01EQXdNbVF3TURBek5EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDMyN2ZkMzk5NWQzNmVhMGM3NDVjNjlkYjI3YjNhYWU2YWY1OTAzZGY3OTVkODQ0MTczYmZmNGFjYWY5ZjdiYmE","altText":"200_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEzfGltYWdlL2pwZWd8YUdKakwyaG1OeTh4TlRBM056SXpNRGczTURVMU9DOHhNakJmTURJd01EQXdNbVF3TURBek5EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGEwNzg2NTk1ZDdjYzk0NTdkYzE3ZWQzYTZjZjczMzRmMjI2Njc1M2QyNzlhZWMxNjMxN2EzMTViOTJhMTA2YmU","altText":"120_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjA4NXxpbWFnZS9qcGVnfGFEWTJMMmhoTVM4eE5UQTNOekl5T0RFNE16VTRNZ3w4ZGI1YmEyZDlhN2VlNWM1NDk4NzIwNDUyNzhhYjY1YWIzYjg2MzgzMWU0MTQ4MjEzOGRkNGVkMDBhZTA2ZTIy","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzg4OTk2fGltYWdlL2pwZWd8YURrekwyZ3lNeTh4TlRFMU5UazROekl4T0RRMk1nfDY0YWE2NzM0MGM4Y2E1NWQ2M2NhZDlmOTczMzVlYWVhNzE5MDc0MTQ0ZDgzOTcyNDFlYmNlYTEzOTRhYmM0NjM","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188613_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwOTl8aW1hZ2UvanBlZ3xhR1ZpTDJnd015OHhOVEE1TnpRek1UVTRPRGc1TkM4eU1EQXdYekUwTVRnNE5UUTVYMFJGTG1wd1p3fGY2YWUwYjY2ZDJlYzZiMDA2YjAzODFiYzUxZDY1ZWQ4ZjgzMTQyN2UzY2MyZWQ2NDhiNDAyZWZmNzQzMmYyNWU","altText":"2000_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188549_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwOTl8aW1hZ2UvanBlZ3xhR1ZpTDJnd015OHhOVEE1TnpRek1UVTRPRGc1TkM4eU1EQXdYekUwTVRnNE5UUTVYMFJGTG1wd1p3fGY2YWUwYjY2ZDJlYzZiMDA2YjAzODFiYzUxZDY1ZWQ4ZjgzMTQyN2UzY2MyZWQ2NDhiNDAyZWZmNzQzMmYyNWU","altText":"2000_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188549_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwOTl8aW1hZ2UvanBlZ3xhR1ZpTDJnd015OHhOVEE1TnpRek1UVTRPRGc1TkM4eU1EQXdYekUwTVRnNE5UUTVYMFJGTG1wd1p3fGY2YWUwYjY2ZDJlYzZiMDA2YjAzODFiYzUxZDY1ZWQ4ZjgzMTQyN2UzY2MyZWQ2NDhiNDAyZWZmNzQzMmYyNWU","altText":"2000_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188549_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyfGltYWdlL2pwZWd8YURFMEwyaGtNeTh4TlRBNU56UXpNelk0TmpBME5pOHlNREJmTVRReE9EZzFORGxmUkVVdWFuQm58YTYzZDYwMzkzNTg4ZWRiNGVhNDA3OGE2MDI3MDk4OWM2NTM3MzczYWYzOTdiNTUwYmNkNmFlMGUwZGI3MGQxZQ","altText":"200_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188549_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyfGltYWdlL2pwZWd8YURFMEwyaGtNeTh4TlRBNU56UXpNelk0TmpBME5pOHlNREJmTVRReE9EZzFORGxmUkVVdWFuQm58YTYzZDYwMzkzNTg4ZWRiNGVhNDA3OGE2MDI3MDk4OWM2NTM3MzczYWYzOTdiNTUwYmNkNmFlMGUwZGI3MGQxZQ","altText":"200_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188549_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwOTl8aW1hZ2UvanBlZ3xhR1ZpTDJnd015OHhOVEE1TnpRek1UVTRPRGc1TkM4eU1EQXdYekUwTVRnNE5UUTVYMFJGTG1wd1p3fGY2YWUwYjY2ZDJlYzZiMDA2YjAzODFiYzUxZDY1ZWQ4ZjgzMTQyN2UzY2MyZWQ2NDhiNDAyZWZmNzQzMmYyNWU","altText":"2000_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188549_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3w4OTQ4N3xpbWFnZS9qcGVnfGFHWXpMMmd3T0M4eE5UQTVOelF6TVRreE5qVTNOQzh4TkRRd1h6RTBNVGc0TlRRNVgwUkZMbXB3Wnd8NDFmNzg1MDY3YmJhYWJmMGI3MjJiYjdkOWNlYTFjNjBkZTBkNzJkMjY5YTEzYjJjNmVhZGZlMjdhY2Y0ODkxYg","altText":"1440_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188549_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTU1MnxpbWFnZS9qcGVnfGFEZzJMMmcxWWk4eE5UQTVOelF6TWpJM056QXlNaTh4TWpnd1h6RTBNVGc0TlRRNVgwUkZMbXB3Wnd8NDlhYzQ4MjQ4ZjJiNDFmOTYzYmI0OTA4YzUxNzZkYzdjYTQ1MDBmNDI1NjYxMDE4NTEyMjE2NzIyODdlY2MzZQ","altText":"1280_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188549_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDk2NnxpbWFnZS9qcGVnfGFEVTBMMmcyTlM4eE5UQTVOelF6TWpVek9URTJOaTh4TURJMFh6RTBNVGc0TlRRNVgwUkZMbXB3Wnd8ZTMxZmM1ODBjN2VlN2VlYWY3NzdmNzZiNTA0NzljM2E0NWMwNzI1NTE3NGY4MzJmMjg1ZWQwZDQ5YzExNjM4NA","altText":"1024_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188549_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU4NHxpbWFnZS9qcGVnfGFEZGlMMmcyWXk4eE5UQTVOelF6TWpjMk9EVTBNaTgzTmpoZk1UUXhPRGcxTkRsZlJFVXVhbkJufGMwNTg5OWQ5YWNmMjEyOWY1OTNkZWNjNjllNmM1MWEyZjY0NzA1NzFmZGQwODJmZmNkYWRlZDY0MGI5YjZlZTE","altText":"768_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188549_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU1OXxpbWFnZS9qcGVnfGFHTTJMMmhqTkM4eE5UQTVOelF6TXpJeU56STVOQzgwT0RCZk1UUXhPRGcxTkRsZlJFVXVhbkJufGQ1Zjk4MjEzY2E3MDIzMDIzZDUwZDlkMjkxYWNjN2U5YWQxNmM3ZGM5ZjFmYTE0MzcyNjg0OTNmMTIyMDY0MDc","altText":"480_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188549_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyfGltYWdlL2pwZWd8YURFMEwyaGtNeTh4TlRBNU56UXpNelk0TmpBME5pOHlNREJmTVRReE9EZzFORGxmUkVVdWFuQm58YTYzZDYwMzkzNTg4ZWRiNGVhNDA3OGE2MDI3MDk4OWM2NTM3MzczYWYzOTdiNTUwYmNkNmFlMGUwZGI3MGQxZQ","altText":"200_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188549_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188549-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjI1fGltYWdlL2pwZWd8YURjeUwyaGlPUzh4TlRBNU56UXpORGt6TVRJek1DOHhNakJmTVRReE9EZzFORGxmUkVVdWFuQm58ZWQxNzdmZTYwMWJhMjJkMWZiMTRjYzdjOTM2YmM0NGI3YTI3MDA2MjhkZDcwOGMwNjA3M2I5MjU0NzM4MGM4NQ","altText":"120_14188549_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188549_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzc1ODgxfGltYWdlL2pwZWd8YUdJMEwyZzJNeTh4TlRBNU56UXpNRGcyTnprNU9BfDdhMmE2MGZjOTNiMzA1YTA4MGRjMWM3MDM0YTM3MWUzODQ5OGVmYWQ5YWI5ZjgxNWFiZjIwN2UzN2RjYzJiYTE","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188549_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDcxNjR8aW1hZ2UvanBlZ3xhRFprTDJnME5pOHhOVEUxTlRrNE9ESXpOREkzTUF8MWVhNTdlMzkzMDRlMTlmNDRlNjI4M2Y5NmFhNzg2N2VmMThlNWNhNGVjZjkxNzZkZDU0OTRjMGIyMzk2MmJjMQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347854_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEVm1MMmc0WkM4eE5UQTNOekl5T0RjME1EWXpPQzh5TURBd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI5MzI2MTI5OTc3NzFiM2M3MmU5ZjBmZjdiM2QwMGNiM2M3ZGI0OTNjNTBiNWYwYzk5NjdmZGE3MGUzZWJhOQ","altText":"2000_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEVm1MMmc0WkM4eE5UQTNOekl5T0RjME1EWXpPQzh5TURBd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI5MzI2MTI5OTc3NzFiM2M3MmU5ZjBmZjdiM2QwMGNiM2M3ZGI0OTNjNTBiNWYwYzk5NjdmZGE3MGUzZWJhOQ","altText":"2000_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEVm1MMmc0WkM4eE5UQTNOekl5T0RjME1EWXpPQzh5TURBd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI5MzI2MTI5OTc3NzFiM2M3MmU5ZjBmZjdiM2QwMGNiM2M3ZGI0OTNjNTBiNWYwYzk5NjdmZGE3MGUzZWJhOQ","altText":"2000_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbEwyaGxNaTh4TlRBM056SXpNREl4TlRFNU9DOHlNREJmTURJd01EQXdNbVF3TURBek5EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDMyN2ZkMzk5NWQzNmVhMGM3NDVjNjlkYjI3YjNhYWU2YWY1OTAzZGY3OTVkODQ0MTczYmZmNGFjYWY5ZjdiYmE","altText":"200_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbEwyaGxNaTh4TlRBM056SXpNREl4TlRFNU9DOHlNREJmTURJd01EQXdNbVF3TURBek5EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDMyN2ZkMzk5NWQzNmVhMGM3NDVjNjlkYjI3YjNhYWU2YWY1OTAzZGY3OTVkODQ0MTczYmZmNGFjYWY5ZjdiYmE","altText":"200_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEVm1MMmc0WkM4eE5UQTNOekl5T0RjME1EWXpPQzh5TURBd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZWI5MzI2MTI5OTc3NzFiM2M3MmU5ZjBmZjdiM2QwMGNiM2M3ZGI0OTNjNTBiNWYwYzk5NjdmZGE3MGUzZWJhOQ","altText":"2000_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFHVTJMMmd6WWk4eE5UQTNOekl5T1RBd01qYzRNaTh4TkRRd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8ODE5OTg0NjRkNzJlZTlkNjhhZjliYTVmNWRiZjY4ZmRlYzU5MTcwNTg3ZDI2YjYxODc2ZjZhYTNiNWNmN2I0YQ","altText":"1440_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEYzRMMmd6Tnk4eE5UQTNOekl5T1RFNU9UTTVNQzh4TWpnd1h6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8YjlmMTNlYjc4NzRhZjk5ZTE2NjI2NmM2NGY3MzMxY2Y1OGE5MzQyZWVhOGFmMzlkY2ZhYzUyM2RiNzk5NmFlMA","altText":"1280_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFEazVMMmd5WVM4eE5UQTNOekl5T1RVeU56QTNNQzh4TURJMFh6QXlNREF3TURKa01EQXdNelExT1dZd01EQXhNREJpTmw5RVJTNXFjR2N8MTlhNjdkOTE4YWMxNjhiYTg5ZDIxZDg0MmY0YTNhYmJmOWMxODZiMmZjZjBhNGI0MjhhYjY4ODVhMzljM2RjYg","altText":"1024_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODM2MXxpbWFnZS9qcGVnfGFHTTVMMmd5TXk4eE5UQTNOekl5T1RjeU16WTNPQzgzTmpoZk1ESXdNREF3TW1Rd01EQXpORFU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3xkNWVhYWM4MDMyNjJmMGJkZjhmNGQ3ZjBjYWRjNzgyMWI0ZTgwZTY3OTJkYzE5N2FmMmEzZTQ3YmNmMWFkNDJj","altText":"768_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA3MXxpbWFnZS9qcGVnfGFEUmhMMmd4WXk4eE5UQTNOekl5T1RrNE5UZ3lNaTgwT0RCZk1ESXdNREF3TW1Rd01EQXpORFU1WmpBd01ERXdNR0kyWDBSRkxtcHdad3wwZTVkZmMxMjJiZTBkMWIzMjhiMTA4NWY3OGM5MTc4MjNjNjhlMDU5NWU1OWFlNWY2MzI4MzkwOTg3MzZjYWVj","altText":"480_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcwfGltYWdlL2pwZWd8YURsbEwyaGxNaTh4TlRBM056SXpNREl4TlRFNU9DOHlNREJmTURJd01EQXdNbVF3TURBek5EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fDMyN2ZkMzk5NWQzNmVhMGM3NDVjNjlkYjI3YjNhYWU2YWY1OTAzZGY3OTVkODQ0MTczYmZmNGFjYWY5ZjdiYmE","altText":"200_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002d0003459f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEzfGltYWdlL2pwZWd8YUdKakwyaG1OeTh4TlRBM056SXpNRGczTURVMU9DOHhNakJmTURJd01EQXdNbVF3TURBek5EVTVaakF3TURFd01HSTJYMFJGTG1wd1p3fGEwNzg2NTk1ZDdjYzk0NTdkYzE3ZWQzYTZjZjczMzRmMjI2Njc1M2QyNzlhZWMxNjMxN2EzMTViOTJhMTA2YmU","altText":"120_0200002d0003459f000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002d0003459f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjA4NXxpbWFnZS9qcGVnfGFEWTJMMmhoTVM4eE5UQTNOekl5T0RFNE16VTRNZ3w4ZGI1YmEyZDlhN2VlNWM1NDk4NzIwNDUyNzhhYjY1YWIzYjg2MzgzMWU0MTQ4MjEzOGRkNGVkMDBhZTA2ZTIy","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002d0003459f000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-670","stock":null,"url":"/pluggable-connectors/t-distribution-connector/p/770-670","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-670","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454186371","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"T-distribution connector","primaryImageUrl":null,"productGroup":null,"nameEn":"T-distribution connector; 3-pole; Cod. R; 1 input; 2 outputs; 3 locking levers; for flying leads; orange","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"7700670","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Distribution connector","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}