{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 3-pole; Cod. B; 4,00 mm²; light green",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug with locking latch is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. WAGO pluggable installation connectors are used when criteria repeat or are planned on a specified pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in pink, light green, or gray, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Your own pole marking is possible as well. This pluggable installation connector is designed for a current load of up to 25 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>for automation controllers</li><li>ready to install and use immediately</li><li>fast, secure installation</li></ul>",
"mpn" : "770-773",
"sku" : "770-773",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120003f160000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURVd0wyaGlZaTh4TkRBd01qZ3hNRGMwT0RrMU9DOHlNREJmTURJd01EQXdNVEl3TURBelpqRTJNREF3TURFd01HSTJYMFJGTG1wd1p3fGRmNWNkZTEzNjdmYWU5NTM3MGQ5YTRlMmE5ZjdhMzhjNTU5YmQzMDE5NjhlY2JhOWYyMzVhOTNlNGZjYzAwMGM",
"gtin13" : "4050821458180",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/global/pluggable-connectors/snap-in-plug/p/770-773"
}