[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-934","name":"h-distribution connector; 3-pole; Cod. P; 1 input; 2 outputs; outputs on one side; 2 locking levers; red","url":"/pluggable-connectors/h-distribution-connector/p/770-934","description":"<h2>Distribution connector <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI distribution connector rated current 25 A. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in no time flat. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live contact elements. <i>WINSTA</i>® MIDI pluggable installation connectors with P coding allow proper implementation of an uninterruptible power supply (UPS). This pluggable installation connector can be employed for a voltage load of up to 25 A. Therefore, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Now you can also cut installation costs without compromising quality and safety: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>for UPS applications</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODQwMTI3fGltYWdlL2pwZWd8YUdNekwyZ3hZaTh4TlRFMU56a3lNREEzTVRjeE1BfDNlZTM1MzQ3YjFiZDU2NmEyNDE3ZWQ1N2M0MzM1OWE3MjY5MzdmYTdmZjJiOWVhZjU0MTVlMTdkNjM1ZDEzNjk","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14188681_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODQwMTI3fGltYWdlL2pwZWd8YUdNekwyZ3hZaTh4TlRFMU56a3lNREEzTVRjeE1BfDNlZTM1MzQ3YjFiZDU2NmEyNDE3ZWQ1N2M0MzM1OWE3MjY5MzdmYTdmZjJiOWVhZjU0MTVlMTdkNjM1ZDEzNjk","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188681_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDcwNTR8aW1hZ2UvanBlZ3xhRFkzTDJnd05DOHhOVEUxTnpreU1EY3lOekEzTUF8ZWYyNGIwNzZjNWY0NWRmNDk4MGUxNTNmNWQ0OTdlODhkOTRhYjg2OWEyNTczZjNjN2IyOTliOWNmNzRhZWEzMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347915_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgyMjN8aW1hZ2UvanBlZ3xhR0UyTDJoa05DOHhOVEE1TVRrd09UTTJNVFk1TkM4eU1EQXdYekUwTVRnNE5qSTVYMFJGTG1wd1p3fDk5YmVjZGQzMWE0MDFjZmI2N2IwYzVjYTM1OTJmYzY5MDhjODczZmFhMmE5ZWZjNjU1OTQzODEwNDhhYTljYWI","altText":"2000_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188629_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgyMjN8aW1hZ2UvanBlZ3xhR0UyTDJoa05DOHhOVEE1TVRrd09UTTJNVFk1TkM4eU1EQXdYekUwTVRnNE5qSTVYMFJGTG1wd1p3fDk5YmVjZGQzMWE0MDFjZmI2N2IwYzVjYTM1OTJmYzY5MDhjODczZmFhMmE5ZWZjNjU1OTQzODEwNDhhYTljYWI","altText":"2000_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188629_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgyMjN8aW1hZ2UvanBlZ3xhR0UyTDJoa05DOHhOVEE1TVRrd09UTTJNVFk1TkM4eU1EQXdYekUwTVRnNE5qSTVYMFJGTG1wd1p3fDk5YmVjZGQzMWE0MDFjZmI2N2IwYzVjYTM1OTJmYzY5MDhjODczZmFhMmE5ZWZjNjU1OTQzODEwNDhhYTljYWI","altText":"2000_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188629_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURJM0wyaGhNaTh4TlRBNU1Ua3hNVEF6TWpnMk1pOHlNREJmTVRReE9EZzJNamxmUkVVdWFuQm58ZGM0M2E0YWYzYTYyYWVkYmUzZmI5YmNkODAzOGQxZmViOGUzOGQzNTY5NTVhN2QyNDk2N2M0M2EwOTRiNDM4Mg","altText":"200_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188629_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURJM0wyaGhNaTh4TlRBNU1Ua3hNVEF6TWpnMk1pOHlNREJmTVRReE9EZzJNamxmUkVVdWFuQm58ZGM0M2E0YWYzYTYyYWVkYmUzZmI5YmNkODAzOGQxZmViOGUzOGQzNTY5NTVhN2QyNDk2N2M0M2EwOTRiNDM4Mg","altText":"200_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188629_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgyMjN8aW1hZ2UvanBlZ3xhR0UyTDJoa05DOHhOVEE1TVRrd09UTTJNVFk1TkM4eU1EQXdYekUwTVRnNE5qSTVYMFJGTG1wd1p3fDk5YmVjZGQzMWE0MDFjZmI2N2IwYzVjYTM1OTJmYzY5MDhjODczZmFhMmE5ZWZjNjU1OTQzODEwNDhhYTljYWI","altText":"2000_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188629_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjgwMnxpbWFnZS9qcGVnfGFESTVMMmhqWVM4eE5UQTVNVGt3T1RZNE9UTTNOQzh4TkRRd1h6RTBNVGc0TmpJNVgwUkZMbXB3Wnd8Y2ZlMGRlYTBiODcxOGU2ODFiODNkMDVjOWFkYTI5NjI5OTAwNmVkYTIwYWNjMWY5ZTk1OGQ0MWFmYWRiMWM3Nw","altText":"1440_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188629_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzQyN3xpbWFnZS9qcGVnfGFEUTRMMmhqTUM4eE5UQTVNVGt3T1RrMU1UVXhPQzh4TWpnd1h6RTBNVGc0TmpJNVgwUkZMbXB3Wnd8ZjJlNTNmOTkyYjk4Y2ViNGM5Y2U2Mzk1YWI3ZGE3MzA4YjE3N2RlY2UyYjViYWY1NTk5MmMxOTAyMzg2OTY2Mw","altText":"1280_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188629_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzg5MHxpbWFnZS9qcGVnfGFEQmtMMmcwTXk4eE5UQTVNVGt4TURNM056VXdNaTh4TURJMFh6RTBNVGc0TmpJNVgwUkZMbXB3Wnd8ZDc4OWQ4NzY4NDc0YTU0ZjhiYzYyYmM1N2E0M2EwMmRiZmE2MThhODcwZWYzZTFlZGI2OWY4ZjRlNzdhZWQ2Yw","altText":"1024_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188629_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY5OXxpbWFnZS9qcGVnfGFHUmlMMmcwWXk4eE5UQTVNVGt4TURZek9UWTBOaTgzTmpoZk1UUXhPRGcyTWpsZlJFVXVhbkJufDEwNzQ2NWFmZjg4MWJiOGNiODM5OTIzNGVkYjQ0NzhiMWNmYzY1MWEzNzQ4MDYxNTVlZGM4ZGU4Yjc2MzcyOTM","altText":"768_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188629_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMwOHxpbWFnZS9qcGVnfGFHRmxMMmcxTUM4eE5UQTVNVGt4TURjM01EY3hPQzgwT0RCZk1UUXhPRGcyTWpsZlJFVXVhbkJufGE2YTc1ZGZmYjM5ZDY5NmY4NWM5MGM0ZGE4NmMwMzg2NmU2MzEyZTljNzg0ZGUwYzYxYTVjZjc4ZDhmMzJmNzc","altText":"480_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188629_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURJM0wyaGhNaTh4TlRBNU1Ua3hNVEF6TWpnMk1pOHlNREJmTVRReE9EZzJNamxmUkVVdWFuQm58ZGM0M2E0YWYzYTYyYWVkYmUzZmI5YmNkODAzOGQxZmViOGUzOGQzNTY5NTVhN2QyNDk2N2M0M2EwOTRiNDM4Mg","altText":"200_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188629_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYxfGltYWdlL2pwZWd8YURFMUwyaGpNUzh4TlRBNU1Ua3hNVGsxTURNMk5pOHhNakJmTVRReE9EZzJNamxmUkVVdWFuQm58MGVlY2QxOGRlZTI1NWE3MWNiZGQ5ZjA3YzllNjUwNzhhMTIzMzk4MjY2YjZjZjM5MmM5OGNmMjliYmFhNTM0MQ","altText":"120_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188629_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQzMDM0fGltYWdlL2pwZWd8YURnd0wyaGpPQzh4TlRBNU1Ua3dPRFUzTlRJMk1nfDdlOTIzZGE5OWJkMzdmNDI5Y2ZhOTc5YjFkYzZkM2M5YjMxM2EyMWY0MmU4NzJmZWY5NjY1ZDkzMmZiMjZkYzU","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188629_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFEUmlMMmhpTWk4eE5UQTNNemd6TmpNMk56a3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg1YWFjNDIyYmQ0Y2M4MDI3OGVkYTY0Yzc1OGMzYWY0MjhjNTY0MTI4YjgwNDEwZTBkZmNkMGUxM2UwOTYzMw","altText":"2000_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFEUmlMMmhpTWk4eE5UQTNNemd6TmpNMk56a3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg1YWFjNDIyYmQ0Y2M4MDI3OGVkYTY0Yzc1OGMzYWY0MjhjNTY0MTI4YjgwNDEwZTBkZmNkMGUxM2UwOTYzMw","altText":"2000_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFEUmlMMmhpTWk4eE5UQTNNemd6TmpNMk56a3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg1YWFjNDIyYmQ0Y2M4MDI3OGVkYTY0Yzc1OGMzYWY0MjhjNTY0MTI4YjgwNDEwZTBkZmNkMGUxM2UwOTYzMw","altText":"2000_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0fGltYWdlL2pwZWd8YUdKa0wyaGtNaTh4TlRBM016Z3pOemczTlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGMxMmE5ODliMjhlNjRiZWI0ZTkyZDZjZThkOGE4YTc3NWJiZjA1ZDkzMzA4MGY4NDM2MzA0ZTE0YzAyYjY4NmY","altText":"200_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0fGltYWdlL2pwZWd8YUdKa0wyaGtNaTh4TlRBM016Z3pOemczTlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGMxMmE5ODliMjhlNjRiZWI0ZTkyZDZjZThkOGE4YTc3NWJiZjA1ZDkzMzA4MGY4NDM2MzA0ZTE0YzAyYjY4NmY","altText":"200_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFEUmlMMmhpTWk4eE5UQTNNemd6TmpNMk56a3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg1YWFjNDIyYmQ0Y2M4MDI3OGVkYTY0Yzc1OGMzYWY0MjhjNTY0MTI4YjgwNDEwZTBkZmNkMGUxM2UwOTYzMw","altText":"2000_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFESmtMMmhpWXk4eE5UQTNNemd6TmpZek1EQTBOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZDdlMWNhMjMwNzEzMDFmZDI5MzkyMmZlZTA3NGViNTg0NTQ3MGMzZWQ1MWU0NzZkOGEyMmEwMmM4MjY1OWVmNA","altText":"1440_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFHVTVMMmhqTWk4eE5UQTNNemd6TmpneU5qWTFOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDFhYjc4Y2JjM2FhYWQ5ODIwZDQwNjRkYmI1ZmIxYzBmNDFjZTEyNDMzZGJkMzg1ZjVjZGQwNzAyY2VmMDc2Zg","altText":"1280_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFHVmpMMmhsWkM4eE5UQTNNemd6TnpBNE9EYzVPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NjIyMTNmN2Y0ZWZhMjY5YzIzZDdjNDI1YTRkZmI4ZTRkZmI0YjdiYzg4ZWU5ZmUzMWU4OTQ1MGRjNzA3Zjc5NA","altText":"1024_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFEQmpMMmhsTVM4eE5UQTNNemd6TnpReE5qUTNPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZVGMyWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2YzJmZTZiNjk1NjZkNzVlZTczZjJlYTk3NGUxZThmOTE5ZjJlMzI5NzQzMzEzYWEwNWI4ZjI2YzNlODc2Yjc4","altText":"768_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkyN3xpbWFnZS9qcGVnfGFHVTFMMmhrT1M4eE5UQTNNemd6TnpZME5UZzFOQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZVGMyWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZDYzOTQxNmEzMDVjOWM0OWYyM2FhOGY0NmU3NmRiZTYwMzI5YTY4ZGRkMTcxOGEzODUyNGIzNmI1MWQ2OWYz","altText":"480_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0fGltYWdlL2pwZWd8YUdKa0wyaGtNaTh4TlRBM016Z3pOemczTlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGMxMmE5ODliMjhlNjRiZWI0ZTkyZDZjZThkOGE4YTc3NWJiZjA1ZDkzMzA4MGY4NDM2MzA0ZTE0YzAyYjY4NmY","altText":"200_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2fGltYWdlL2pwZWd8YURjMEwyZzNZUzh4TlRBM016Z3pPRE16TXprNE1pOHhNakJmTURJd01EQXdNVEl3TURBeFlUYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fDcwYjY4NmM1ZjNiYmNlZDk2MjIwNjZhZGI5OWNlZTgyOWRmMzM0Yjk3ZjM3NDRjNjdjZWM4NGUxZWMyZTEzYTg","altText":"120_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTExNHxpbWFnZS9qcGVnfGFESmlMMmcxTWk4eE5UQTNNemd6TlRZeE5ESXpPQXwzYzNkZDI3ZjY2OTc0ZDNkNzJkZWMzMzE3NDQyMjgyMjYyODUzOWFjYzE2M2VlZTQyOTQ2YjcyNTdjYzllZTkx","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODQwMTI3fGltYWdlL2pwZWd8YUdNekwyZ3hZaTh4TlRFMU56a3lNREEzTVRjeE1BfDNlZTM1MzQ3YjFiZDU2NmEyNDE3ZWQ1N2M0MzM1OWE3MjY5MzdmYTdmZjJiOWVhZjU0MTVlMTdkNjM1ZDEzNjk","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14188681_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDcwNTR8aW1hZ2UvanBlZ3xhRFkzTDJnd05DOHhOVEUxTnpreU1EY3lOekEzTUF8ZWYyNGIwNzZjNWY0NWRmNDk4MGUxNTNmNWQ0OTdlODhkOTRhYjg2OWEyNTczZjNjN2IyOTliOWNmNzRhZWEzMQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"6347915_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgyMjN8aW1hZ2UvanBlZ3xhR0UyTDJoa05DOHhOVEE1TVRrd09UTTJNVFk1TkM4eU1EQXdYekUwTVRnNE5qSTVYMFJGTG1wd1p3fDk5YmVjZGQzMWE0MDFjZmI2N2IwYzVjYTM1OTJmYzY5MDhjODczZmFhMmE5ZWZjNjU1OTQzODEwNDhhYTljYWI","altText":"2000_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188629_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgyMjN8aW1hZ2UvanBlZ3xhR0UyTDJoa05DOHhOVEE1TVRrd09UTTJNVFk1TkM4eU1EQXdYekUwTVRnNE5qSTVYMFJGTG1wd1p3fDk5YmVjZGQzMWE0MDFjZmI2N2IwYzVjYTM1OTJmYzY5MDhjODczZmFhMmE5ZWZjNjU1OTQzODEwNDhhYTljYWI","altText":"2000_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188629_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgyMjN8aW1hZ2UvanBlZ3xhR0UyTDJoa05DOHhOVEE1TVRrd09UTTJNVFk1TkM4eU1EQXdYekUwTVRnNE5qSTVYMFJGTG1wd1p3fDk5YmVjZGQzMWE0MDFjZmI2N2IwYzVjYTM1OTJmYzY5MDhjODczZmFhMmE5ZWZjNjU1OTQzODEwNDhhYTljYWI","altText":"2000_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188629_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURJM0wyaGhNaTh4TlRBNU1Ua3hNVEF6TWpnMk1pOHlNREJmTVRReE9EZzJNamxmUkVVdWFuQm58ZGM0M2E0YWYzYTYyYWVkYmUzZmI5YmNkODAzOGQxZmViOGUzOGQzNTY5NTVhN2QyNDk2N2M0M2EwOTRiNDM4Mg","altText":"200_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188629_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURJM0wyaGhNaTh4TlRBNU1Ua3hNVEF6TWpnMk1pOHlNREJmTVRReE9EZzJNamxmUkVVdWFuQm58ZGM0M2E0YWYzYTYyYWVkYmUzZmI5YmNkODAzOGQxZmViOGUzOGQzNTY5NTVhN2QyNDk2N2M0M2EwOTRiNDM4Mg","altText":"200_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188629_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgyMjN8aW1hZ2UvanBlZ3xhR0UyTDJoa05DOHhOVEE1TVRrd09UTTJNVFk1TkM4eU1EQXdYekUwTVRnNE5qSTVYMFJGTG1wd1p3fDk5YmVjZGQzMWE0MDFjZmI2N2IwYzVjYTM1OTJmYzY5MDhjODczZmFhMmE5ZWZjNjU1OTQzODEwNDhhYTljYWI","altText":"2000_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14188629_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjgwMnxpbWFnZS9qcGVnfGFESTVMMmhqWVM4eE5UQTVNVGt3T1RZNE9UTTNOQzh4TkRRd1h6RTBNVGc0TmpJNVgwUkZMbXB3Wnd8Y2ZlMGRlYTBiODcxOGU2ODFiODNkMDVjOWFkYTI5NjI5OTAwNmVkYTIwYWNjMWY5ZTk1OGQ0MWFmYWRiMWM3Nw","altText":"1440_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14188629_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzQyN3xpbWFnZS9qcGVnfGFEUTRMMmhqTUM4eE5UQTVNVGt3T1RrMU1UVXhPQzh4TWpnd1h6RTBNVGc0TmpJNVgwUkZMbXB3Wnd8ZjJlNTNmOTkyYjk4Y2ViNGM5Y2U2Mzk1YWI3ZGE3MzA4YjE3N2RlY2UyYjViYWY1NTk5MmMxOTAyMzg2OTY2Mw","altText":"1280_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14188629_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzg5MHxpbWFnZS9qcGVnfGFEQmtMMmcwTXk4eE5UQTVNVGt4TURNM056VXdNaTh4TURJMFh6RTBNVGc0TmpJNVgwUkZMbXB3Wnd8ZDc4OWQ4NzY4NDc0YTU0ZjhiYzYyYmM1N2E0M2EwMmRiZmE2MThhODcwZWYzZTFlZGI2OWY4ZjRlNzdhZWQ2Yw","altText":"1024_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14188629_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTY5OXxpbWFnZS9qcGVnfGFHUmlMMmcwWXk4eE5UQTVNVGt4TURZek9UWTBOaTgzTmpoZk1UUXhPRGcyTWpsZlJFVXVhbkJufDEwNzQ2NWFmZjg4MWJiOGNiODM5OTIzNGVkYjQ0NzhiMWNmYzY1MWEzNzQ4MDYxNTVlZGM4ZGU4Yjc2MzcyOTM","altText":"768_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14188629_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMwOHxpbWFnZS9qcGVnfGFHRmxMMmcxTUM4eE5UQTVNVGt4TURjM01EY3hPQzgwT0RCZk1UUXhPRGcyTWpsZlJFVXVhbkJufGE2YTc1ZGZmYjM5ZDY5NmY4NWM5MGM0ZGE4NmMwMzg2NmU2MzEyZTljNzg0ZGUwYzYxYTVjZjc4ZDhmMzJmNzc","altText":"480_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14188629_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEzfGltYWdlL2pwZWd8YURJM0wyaGhNaTh4TlRBNU1Ua3hNVEF6TWpnMk1pOHlNREJmTVRReE9EZzJNamxmUkVVdWFuQm58ZGM0M2E0YWYzYTYyYWVkYmUzZmI5YmNkODAzOGQxZmViOGUzOGQzNTY5NTVhN2QyNDk2N2M0M2EwOTRiNDM4Mg","altText":"200_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14188629_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14188629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYxfGltYWdlL2pwZWd8YURFMUwyaGpNUzh4TlRBNU1Ua3hNVGsxTURNMk5pOHhNakJmTVRReE9EZzJNamxmUkVVdWFuQm58MGVlY2QxOGRlZTI1NWE3MWNiZGQ5ZjA3YzllNjUwNzhhMTIzMzk4MjY2YjZjZjM5MmM5OGNmMjliYmFhNTM0MQ","altText":"120_14188629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14188629_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQzMDM0fGltYWdlL2pwZWd8YURnd0wyaGpPQzh4TlRBNU1Ua3dPRFUzTlRJMk1nfDdlOTIzZGE5OWJkMzdmNDI5Y2ZhOTc5YjFkYzZkM2M5YjMxM2EyMWY0MmU4NzJmZWY5NjY1ZDkzMmZiMjZkYzU","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14188629_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFEUmlMMmhpTWk4eE5UQTNNemd6TmpNMk56a3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg1YWFjNDIyYmQ0Y2M4MDI3OGVkYTY0Yzc1OGMzYWY0MjhjNTY0MTI4YjgwNDEwZTBkZmNkMGUxM2UwOTYzMw","altText":"2000_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFEUmlMMmhpTWk4eE5UQTNNemd6TmpNMk56a3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg1YWFjNDIyYmQ0Y2M4MDI3OGVkYTY0Yzc1OGMzYWY0MjhjNTY0MTI4YjgwNDEwZTBkZmNkMGUxM2UwOTYzMw","altText":"2000_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFEUmlMMmhpTWk4eE5UQTNNemd6TmpNMk56a3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg1YWFjNDIyYmQ0Y2M4MDI3OGVkYTY0Yzc1OGMzYWY0MjhjNTY0MTI4YjgwNDEwZTBkZmNkMGUxM2UwOTYzMw","altText":"2000_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0fGltYWdlL2pwZWd8YUdKa0wyaGtNaTh4TlRBM016Z3pOemczTlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGMxMmE5ODliMjhlNjRiZWI0ZTkyZDZjZThkOGE4YTc3NWJiZjA1ZDkzMzA4MGY4NDM2MzA0ZTE0YzAyYjY4NmY","altText":"200_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0fGltYWdlL2pwZWd8YUdKa0wyaGtNaTh4TlRBM016Z3pOemczTlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGMxMmE5ODliMjhlNjRiZWI0ZTkyZDZjZThkOGE4YTc3NWJiZjA1ZDkzMzA4MGY4NDM2MzA0ZTE0YzAyYjY4NmY","altText":"200_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFEUmlMMmhpTWk4eE5UQTNNemd6TmpNMk56a3dNaTh5TURBd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTg1YWFjNDIyYmQ0Y2M4MDI3OGVkYTY0Yzc1OGMzYWY0MjhjNTY0MTI4YjgwNDEwZTBkZmNkMGUxM2UwOTYzMw","altText":"2000_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFESmtMMmhpWXk4eE5UQTNNemd6TmpZek1EQTBOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZDdlMWNhMjMwNzEzMDFmZDI5MzkyMmZlZTA3NGViNTg0NTQ3MGMzZWQ1MWU0NzZkOGEyMmEwMmM4MjY1OWVmNA","altText":"1440_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFHVTVMMmhqTWk4eE5UQTNNemd6TmpneU5qWTFOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NDFhYjc4Y2JjM2FhYWQ5ODIwZDQwNjRkYmI1ZmIxYzBmNDFjZTEyNDMzZGJkMzg1ZjVjZGQwNzAyY2VmMDc2Zg","altText":"1280_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFHVmpMMmhsWkM4eE5UQTNNemd6TnpBNE9EYzVPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV0UzTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NjIyMTNmN2Y0ZWZhMjY5YzIzZDdjNDI1YTRkZmI4ZTRkZmI0YjdiYzg4ZWU5ZmUzMWU4OTQ1MGRjNzA3Zjc5NA","altText":"1024_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU4OHxpbWFnZS9qcGVnfGFEQmpMMmhsTVM4eE5UQTNNemd6TnpReE5qUTNPQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZVGMyWWpBd01ERXdNR0kyWDBSRkxtcHdad3w2YzJmZTZiNjk1NjZkNzVlZTczZjJlYTk3NGUxZThmOTE5ZjJlMzI5NzQzMzEzYWEwNWI4ZjI2YzNlODc2Yjc4","altText":"768_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzkyN3xpbWFnZS9qcGVnfGFHVTFMMmhrT1M4eE5UQTNNemd6TnpZME5UZzFOQzgwT0RCZk1ESXdNREF3TVRJd01EQXhZVGMyWWpBd01ERXdNR0kyWDBSRkxtcHdad3w4ZDYzOTQxNmEzMDVjOWM0OWYyM2FhOGY0NmU3NmRiZTYwMzI5YTY4ZGRkMTcxOGEzODUyNGIzNmI1MWQ2OWYz","altText":"480_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0fGltYWdlL2pwZWd8YUdKa0wyaGtNaTh4TlRBM016Z3pOemczTlRJek1DOHlNREJmTURJd01EQXdNVEl3TURBeFlUYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGMxMmE5ODliMjhlNjRiZWI0ZTkyZDZjZThkOGE4YTc3NWJiZjA1ZDkzMzA4MGY4NDM2MzA0ZTE0YzAyYjY4NmY","altText":"200_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001a76b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU2fGltYWdlL2pwZWd8YURjMEwyZzNZUzh4TlRBM016Z3pPRE16TXprNE1pOHhNakJmTURJd01EQXdNVEl3TURBeFlUYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fDcwYjY4NmM1ZjNiYmNlZDk2MjIwNjZhZGI5OWNlZTgyOWRmMzM0Yjk3ZjM3NDRjNjdjZWM4NGUxZWMyZTEzYTg","altText":"120_020000120001a76b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001a76b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTExNHxpbWFnZS9qcGVnfGFESmlMMmcxTWk4eE5UQTNNemd6TlRZeE5ESXpPQXwzYzNkZDI3ZjY2OTc0ZDNkNzJkZWMzMzE3NDQyMjgyMjYyODUzOWFjYzE2M2VlZTQyOTQ2YjcyNTdjYzllZTkx","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001a76b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-934","stock":null,"url":"/pluggable-connectors/h-distribution-connector/p/770-934","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["770-934","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454395599","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"h-distribution connector","primaryImageUrl":null,"productGroup":null,"nameEn":"h-distribution connector; 3-pole; Cod. P; 1 input; 2 outputs; outputs on one side; 2 locking levers; red","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"7700934","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Distribution connector","productColor":{"imageType":null,"format":null,"url":"/medias/0010.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJneU15OW9ZVEV2TVRBME1qa3pPVFk1TnpVMk5EWXVjRzVufDViYWIyMDVhZTE3M2JiM2MwYzUzNjVhMzY5ODQyMjNjMDMxNmY5OTMwNTU1MWU1MzA3Y2FiNWFjOGNlYmMzYTM","altText":"red","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 770-934
h-distribution connector; 3-pole; Cod. P; 1 input; 2 outputs; outputs on one side; 2 locking levers; red