[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-9993/016-402","name":"pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05Z1Z1-F 3G 1.5 mm²; 4 m; 1,50 mm²; white","url":"/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-9993_016-402","description":"<h2>Cable assembly <i>WINSTA</i>® MIDI rated current 16 A</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI cable assembly with protection against mismating. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in next to no time. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified contact elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, secure, tailored installation. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E. Eliminating halogens as an additive in the manufacture of this cable assembly substantially increases fire safety and minimises environmental contamination.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a socket and a plug. The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, even more reliable, and error-free. Using this pre-assembled system reduces assembly times and errors during installation at the construction site. Choose quality and durability – with protection type IP20 from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>with A coding for a great number of applications</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MjAyNjZ8aW1hZ2UvanBlZ3xhRE00TDJobE9DOHhOVEEyTnprMk1qSTBOVEUxTUF8MDYxNTMyYmRkNGYxMmRmMzM2MDY1N2ZhYmQzZDQ0NzUyZjhiMWVmNTljOTYzMzZjZDEyNmVmODliYjkxNmYyNw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc0OHxpbWFnZS9qcGVnfGFHUXhMMmczTnk4eE5UQTJOemsyTXpReU5EYzVPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NGI3NWIyYjM2ZGNhOWUzMzMzNWNhYjg2MmY0NTE5MDRlNjE3MDcxMGRmMmU3NjZmZWI2ZTg2ODljOTRlOGQyMw","altText":"1440_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc2NXxpbWFnZS9qcGVnfGFEZzBMMmcyTmk4eE5UQTJOemsyTXprME9UQTROaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ODg2NGU2NmJhZTZkYzQxMzRhOTQyZTVlZTgzZmMxNTkxNzk3NjU2Nzc2ODhmYjZjYjhjZjA4NTM2MzI1NmM0MQ","altText":"1280_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk5NHxpbWFnZS9qcGVnfGFEYzVMMmd3WkM4eE5UQTJOemsyTkRRM016TTNOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8N2MxYWIwMTQ0YjhlM2E2OWU5MzY2OTE0YmRmNjQ3ZGY3NTg2OWI2MWQyN2ZiNThkZDBlNmEwY2ZiMjU3NWQyYg","altText":"1024_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjE4fGltYWdlL2pwZWd8YUdReUwyZ3dNeTh4TlRBMk56azJORGs1TnpZMk1pODNOamhmTURJd01EQXdNR1l3TURBeU1qUmhOekF3TURFd01HSTJYMFJGTG1wd1p3fGE5YmNmNDkzZjc2ODMxNjFiYWZkNGY1YjEyZjg3N2M5ZDA1YzU4ZWZlOTA4ZmUyNzhhZTBlZDZjZTBlYTZkNTY","altText":"768_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc3fGltYWdlL2pwZWd8YURSakwyZzFOUzh4TlRBMk56azJOVEkxT1Rnd05pODBPREJmTURJd01EQXdNR1l3TURBeU1qUmhOekF3TURFd01HSTJYMFJGTG1wd1p3fDk3OTYwOWVhYjMxMzViYzFhMTRkMGExNGQ3MzM3NTkyZDY3ZTIwOWNjOTc4NzMxOWM4NTU1NTk3NzlmMTc0NDA","altText":"480_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTZ8aW1hZ2UvanBlZ3xhR00xTDJnMVlpOHhOVEEyTnprMk5UUXlNelkwTmk4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmJjODRiZWY1NDZkOWU5MTYyYmE3ZjRkMDU2MGQyYTM4MzIyZTk5MzAwOWJhYjI0ZWI3ZWI5ZTgwNTQzZjFjNw","altText":"200_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTZ8aW1hZ2UvanBlZ3xhR00xTDJnMVlpOHhOVEEyTnprMk5UUXlNelkwTmk4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmJjODRiZWY1NDZkOWU5MTYyYmE3ZjRkMDU2MGQyYTM4MzIyZTk5MzAwOWJhYjI0ZWI3ZWI5ZTgwNTQzZjFjNw","altText":"200_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTZ8aW1hZ2UvanBlZ3xhR00xTDJnMVlpOHhOVEEyTnprMk5UUXlNelkwTmk4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmJjODRiZWY1NDZkOWU5MTYyYmE3ZjRkMDU2MGQyYTM4MzIyZTk5MzAwOWJhYjI0ZWI3ZWI5ZTgwNTQzZjFjNw","altText":"200_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f000224a7000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTN8aW1hZ2UvanBlZ3xhR1kwTDJoak1TOHhOVEEyTnprMk5qTXdPRE00TWk4eE1qQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmM5OWM4ZTkwMDIwNTc5YjlkYjQyZWYyZGRkZTUzMjEwMzliYjA4NDkyMDkyYTdmM2YyNjczODllOTRiZmNmNg","altText":"120_0200000f000224a7000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTZ8aW1hZ2UvanBlZ3xhR00xTDJnMVlpOHhOVEEyTnprMk5UUXlNelkwTmk4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmJjODRiZWY1NDZkOWU5MTYyYmE3ZjRkMDU2MGQyYTM4MzIyZTk5MzAwOWJhYjI0ZWI3ZWI5ZTgwNTQzZjFjNw","altText":"200_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTZ8aW1hZ2UvanBlZ3xhR00xTDJnMVlpOHhOVEEyTnprMk5UUXlNelkwTmk4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmJjODRiZWY1NDZkOWU5MTYyYmE3ZjRkMDU2MGQyYTM4MzIyZTk5MzAwOWJhYjI0ZWI3ZWI5ZTgwNTQzZjFjNw","altText":"200_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc0OHxpbWFnZS9qcGVnfGFHUXhMMmczTnk4eE5UQTJOemsyTXpReU5EYzVPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NGI3NWIyYjM2ZGNhOWUzMzMzNWNhYjg2MmY0NTE5MDRlNjE3MDcxMGRmMmU3NjZmZWI2ZTg2ODljOTRlOGQyMw","altText":"1440_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc2NXxpbWFnZS9qcGVnfGFEZzBMMmcyTmk4eE5UQTJOemsyTXprME9UQTROaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ODg2NGU2NmJhZTZkYzQxMzRhOTQyZTVlZTgzZmMxNTkxNzk3NjU2Nzc2ODhmYjZjYjhjZjA4NTM2MzI1NmM0MQ","altText":"1280_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk5NHxpbWFnZS9qcGVnfGFEYzVMMmd3WkM4eE5UQTJOemsyTkRRM016TTNOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8N2MxYWIwMTQ0YjhlM2E2OWU5MzY2OTE0YmRmNjQ3ZGY3NTg2OWI2MWQyN2ZiNThkZDBlNmEwY2ZiMjU3NWQyYg","altText":"1024_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjE4fGltYWdlL2pwZWd8YUdReUwyZ3dNeTh4TlRBMk56azJORGs1TnpZMk1pODNOamhmTURJd01EQXdNR1l3TURBeU1qUmhOekF3TURFd01HSTJYMFJGTG1wd1p3fGE5YmNmNDkzZjc2ODMxNjFiYWZkNGY1YjEyZjg3N2M5ZDA1YzU4ZWZlOTA4ZmUyNzhhZTBlZDZjZTBlYTZkNTY","altText":"768_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc3fGltYWdlL2pwZWd8YURSakwyZzFOUzh4TlRBMk56azJOVEkxT1Rnd05pODBPREJmTURJd01EQXdNR1l3TURBeU1qUmhOekF3TURFd01HSTJYMFJGTG1wd1p3fDk3OTYwOWVhYjMxMzViYzFhMTRkMGExNGQ3MzM3NTkyZDY3ZTIwOWNjOTc4NzMxOWM4NTU1NTk3NzlmMTc0NDA","altText":"480_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTZ8aW1hZ2UvanBlZ3xhR00xTDJnMVlpOHhOVEEyTnprMk5UUXlNelkwTmk4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmJjODRiZWY1NDZkOWU5MTYyYmE3ZjRkMDU2MGQyYTM4MzIyZTk5MzAwOWJhYjI0ZWI3ZWI5ZTgwNTQzZjFjNw","altText":"200_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTN8aW1hZ2UvanBlZ3xhR1kwTDJoak1TOHhOVEEyTnprMk5qTXdPRE00TWk4eE1qQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmM5OWM4ZTkwMDIwNTc5YjlkYjQyZWYyZGRkZTUzMjEwMzliYjA4NDkyMDkyYTdmM2YyNjczODllOTRiZmNmNg","altText":"120_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MjAyNjZ8aW1hZ2UvanBlZ3xhRE00TDJobE9DOHhOVEEyTnprMk1qSTBOVEUxTUF8MDYxNTMyYmRkNGYxMmRmMzM2MDY1N2ZhYmQzZDQ0NzUyZjhiMWVmNTljOTYzMzZjZDEyNmVmODliYjkxNmYyNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFHTTBMMmcyWVM4eE5UQTJPREkwTURBMU1qSTFOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZWI1YTVjYmJkYTcyMjUxOTVhYzQ2YjU1NzFiN2Y2MGNlMzk5OGUzMDNjY2JmYzk1NTYyZTRmNDE1ZTY0MA","altText":"2000_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFHTTBMMmcyWVM4eE5UQTJPREkwTURBMU1qSTFOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZWI1YTVjYmJkYTcyMjUxOTVhYzQ2YjU1NzFiN2Y2MGNlMzk5OGUzMDNjY2JmYzk1NTYyZTRmNDE1ZTY0MA","altText":"2000_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFHTTBMMmcyWVM4eE5UQTJPREkwTURBMU1qSTFOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZWI1YTVjYmJkYTcyMjUxOTVhYzQ2YjU1NzFiN2Y2MGNlMzk5OGUzMDNjY2JmYzk1NTYyZTRmNDE1ZTY0MA","altText":"2000_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDZ8aW1hZ2UvanBlZ3xhRFE1TDJnNE5pOHhOVEEyT0RJME1EZzNNVFExTkM4eU1EQmZNREl3TURBd01USXdNREF4WXpNNFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8YmRlMjgwNDE5NDE3ZmQ2NDA0ZTUwMmVlZmRhZTljMmM0NWU3MjFhZDdlYWQ5NWYzMGI2YzNjYjc2NmNiN2Y3OQ","altText":"200_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDZ8aW1hZ2UvanBlZ3xhRFE1TDJnNE5pOHhOVEEyT0RJME1EZzNNVFExTkM4eU1EQmZNREl3TURBd01USXdNREF4WXpNNFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8YmRlMjgwNDE5NDE3ZmQ2NDA0ZTUwMmVlZmRhZTljMmM0NWU3MjFhZDdlYWQ5NWYzMGI2YzNjYjc2NmNiN2Y3OQ","altText":"200_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFHTTBMMmcyWVM4eE5UQTJPREkwTURBMU1qSTFOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZWI1YTVjYmJkYTcyMjUxOTVhYzQ2YjU1NzFiN2Y2MGNlMzk5OGUzMDNjY2JmYzk1NTYyZTRmNDE1ZTY0MA","altText":"2000_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFESmhMMmczTVM4eE5UQTJPREkwTURJeE5qQTVOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8M2EyOGQxMjc3ZjYyMjAzOWI5YjczOTBlNzg2OWEwOWQ1NzFlMzY5NjIwNjIzYmU2NDEyNThiNTA2MTJkOWEyOQ","altText":"1440_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFHVmlMMmczTVM4eE5UQTJPREkwTURJNE1UWXpNQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8M2Q1M2Q2M2U1OGQ1NGUzYWM0ZGQ0MGFiZjQyMGQ1YTIzYjg1NTJmZDczNTU0NzcwMDA0MjQ0OGU4YjgwODAxYg","altText":"1280_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwNHxpbWFnZS9qcGVnfGFHRTVMMmczT0M4eE5UQTJPREkwTURRM09ESXpPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmNjMGI0MzNlNGNkZWFiYjUzMDg4ZTE4ZjZlZmM2MDc5MTg4YjkzOWZhYjc4YWExZjRiNTVlYjFhZjEzZDRkMg","altText":"1024_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUxMXxpbWFnZS9qcGVnfGFHSTVMMmczWWk4eE5UQTJPREkwTURVME16YzNOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZek00WXpBd01ERXdNR0kyWDBSRkxtcHdad3xhNTBjOTBhNTlkNGYzMWYxZDM5ODNjZmM4MmUwMWFmMWVkMjg2MTVjYTZiNjg4NWM3YWMyMmE3YzRjMzljYTAz","altText":"768_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTE4fGltYWdlL2pwZWd8YURnNEwyZzROUzh4TlRBMk9ESTBNRGd3TlRreE9DODBPREJmTURJd01EQXdNVEl3TURBeFl6TTRZekF3TURFd01HSTJYMFJGTG1wd1p3fDRjMWRlZmI4MGU3NTY4NzJiMmEyODZmNzAzNDM2NWEzZjc0Y2EzNWY1Mzk1ZTc3MDZiZDI1NTk5NTQwZWVjMjA","altText":"480_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDZ8aW1hZ2UvanBlZ3xhRFE1TDJnNE5pOHhOVEEyT0RJME1EZzNNVFExTkM4eU1EQmZNREl3TURBd01USXdNREF4WXpNNFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8YmRlMjgwNDE5NDE3ZmQ2NDA0ZTUwMmVlZmRhZTljMmM0NWU3MjFhZDdlYWQ5NWYzMGI2YzNjYjc2NmNiN2Y3OQ","altText":"200_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc5fGltYWdlL2pwZWd8YURFeUwyaGxOaTh4TlRBMk9ESTBNVFU1TWpNMU1DOHhNakJmTURJd01EQXdNVEl3TURBeFl6TTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGE4NmQ1ZDE4MjAwZDA0MjI4NzY5Y2RhYmU0NGRmMmFjMTRjMTUxOTNkZWE3MzYxZWQzZWZlYjA2OTU0ZTgwNDQ","altText":"120_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjUwOXxpbWFnZS9qcGVnfGFEY3lMMmhoTWk4eE5UQTJPREl6T1RNMk5ERXlOZ3wxYTJkMmMyYmFmZGE4NGY2ZGU0ZmU3NGE2MDk3MjAzNzkzYWU5MTA1ZGFiMTc5ZmRlMDc0MzAwN2RmYjA2NTgw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTZ8aW1hZ2UvanBlZ3xhR00xTDJnMVlpOHhOVEEyTnprMk5UUXlNelkwTmk4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmJjODRiZWY1NDZkOWU5MTYyYmE3ZjRkMDU2MGQyYTM4MzIyZTk5MzAwOWJhYjI0ZWI3ZWI5ZTgwNTQzZjFjNw","altText":"200_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTZ8aW1hZ2UvanBlZ3xhR00xTDJnMVlpOHhOVEEyTnprMk5UUXlNelkwTmk4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmJjODRiZWY1NDZkOWU5MTYyYmE3ZjRkMDU2MGQyYTM4MzIyZTk5MzAwOWJhYjI0ZWI3ZWI5ZTgwNTQzZjFjNw","altText":"200_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYzMXxpbWFnZS9qcGVnfGFEVm1MMmc0TlM4eE5UQTJOemsyTXpBek1UVTRNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NzQ0NjA4NDJkYzFhMzVkNjQ1ZGJjMzE0NjExZWE0ZTZlMjdmODQ4OWZhZTkwMGI2ZmRlYTU0N2M0NmUxMzBiYw","altText":"2000_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc0OHxpbWFnZS9qcGVnfGFHUXhMMmczTnk4eE5UQTJOemsyTXpReU5EYzVPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8NGI3NWIyYjM2ZGNhOWUzMzMzNWNhYjg2MmY0NTE5MDRlNjE3MDcxMGRmMmU3NjZmZWI2ZTg2ODljOTRlOGQyMw","altText":"1440_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc2NXxpbWFnZS9qcGVnfGFEZzBMMmcyTmk4eE5UQTJOemsyTXprME9UQTROaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8ODg2NGU2NmJhZTZkYzQxMzRhOTQyZTVlZTgzZmMxNTkxNzk3NjU2Nzc2ODhmYjZjYjhjZjA4NTM2MzI1NmM0MQ","altText":"1280_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk5NHxpbWFnZS9qcGVnfGFEYzVMMmd3WkM4eE5UQTJOemsyTkRRM016TTNOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNakkwWVRjd01EQXhNREJpTmw5RVJTNXFjR2N8N2MxYWIwMTQ0YjhlM2E2OWU5MzY2OTE0YmRmNjQ3ZGY3NTg2OWI2MWQyN2ZiNThkZDBlNmEwY2ZiMjU3NWQyYg","altText":"1024_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjE4fGltYWdlL2pwZWd8YUdReUwyZ3dNeTh4TlRBMk56azJORGs1TnpZMk1pODNOamhmTURJd01EQXdNR1l3TURBeU1qUmhOekF3TURFd01HSTJYMFJGTG1wd1p3fGE5YmNmNDkzZjc2ODMxNjFiYWZkNGY1YjEyZjg3N2M5ZDA1YzU4ZWZlOTA4ZmUyNzhhZTBlZDZjZTBlYTZkNTY","altText":"768_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njc3fGltYWdlL2pwZWd8YURSakwyZzFOUzh4TlRBMk56azJOVEkxT1Rnd05pODBPREJmTURJd01EQXdNR1l3TURBeU1qUmhOekF3TURFd01HSTJYMFJGTG1wd1p3fDk3OTYwOWVhYjMxMzViYzFhMTRkMGExNGQ3MzM3NTkyZDY3ZTIwOWNjOTc4NzMxOWM4NTU1NTk3NzlmMTc0NDA","altText":"480_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTZ8aW1hZ2UvanBlZ3xhR00xTDJnMVlpOHhOVEEyTnprMk5UUXlNelkwTmk4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmJjODRiZWY1NDZkOWU5MTYyYmE3ZjRkMDU2MGQyYTM4MzIyZTk5MzAwOWJhYjI0ZWI3ZWI5ZTgwNTQzZjFjNw","altText":"200_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTN8aW1hZ2UvanBlZ3xhR1kwTDJoak1TOHhOVEEyTnprMk5qTXdPRE00TWk4eE1qQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8MmM5OWM4ZTkwMDIwNTc5YjlkYjQyZWYyZGRkZTUzMjEwMzliYjA4NDkyMDkyYTdmM2YyNjczODllOTRiZmNmNg","altText":"120_0200000f000224a7000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MjAyNjZ8aW1hZ2UvanBlZ3xhRE00TDJobE9DOHhOVEEyTnprMk1qSTBOVEUxTUF8MDYxNTMyYmRkNGYxMmRmMzM2MDY1N2ZhYmQzZDQ0NzUyZjhiMWVmNTljOTYzMzZjZDEyNmVmODliYjkxNmYyNw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000f000224a7000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFHTTBMMmcyWVM4eE5UQTJPREkwTURBMU1qSTFOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZWI1YTVjYmJkYTcyMjUxOTVhYzQ2YjU1NzFiN2Y2MGNlMzk5OGUzMDNjY2JmYzk1NTYyZTRmNDE1ZTY0MA","altText":"2000_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFHTTBMMmcyWVM4eE5UQTJPREkwTURBMU1qSTFOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZWI1YTVjYmJkYTcyMjUxOTVhYzQ2YjU1NzFiN2Y2MGNlMzk5OGUzMDNjY2JmYzk1NTYyZTRmNDE1ZTY0MA","altText":"2000_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFHTTBMMmcyWVM4eE5UQTJPREkwTURBMU1qSTFOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZWI1YTVjYmJkYTcyMjUxOTVhYzQ2YjU1NzFiN2Y2MGNlMzk5OGUzMDNjY2JmYzk1NTYyZTRmNDE1ZTY0MA","altText":"2000_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDZ8aW1hZ2UvanBlZ3xhRFE1TDJnNE5pOHhOVEEyT0RJME1EZzNNVFExTkM4eU1EQmZNREl3TURBd01USXdNREF4WXpNNFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8YmRlMjgwNDE5NDE3ZmQ2NDA0ZTUwMmVlZmRhZTljMmM0NWU3MjFhZDdlYWQ5NWYzMGI2YzNjYjc2NmNiN2Y3OQ","altText":"200_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDZ8aW1hZ2UvanBlZ3xhRFE1TDJnNE5pOHhOVEEyT0RJME1EZzNNVFExTkM4eU1EQmZNREl3TURBd01USXdNREF4WXpNNFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8YmRlMjgwNDE5NDE3ZmQ2NDA0ZTUwMmVlZmRhZTljMmM0NWU3MjFhZDdlYWQ5NWYzMGI2YzNjYjc2NmNiN2Y3OQ","altText":"200_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFHTTBMMmcyWVM4eE5UQTJPREkwTURBMU1qSTFOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ODhjZWI1YTVjYmJkYTcyMjUxOTVhYzQ2YjU1NzFiN2Y2MGNlMzk5OGUzMDNjY2JmYzk1NTYyZTRmNDE1ZTY0MA","altText":"2000_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFESmhMMmczTVM4eE5UQTJPREkwTURJeE5qQTVOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8M2EyOGQxMjc3ZjYyMjAzOWI5YjczOTBlNzg2OWEwOWQ1NzFlMzY5NjIwNjIzYmU2NDEyNThiNTA2MTJkOWEyOQ","altText":"1440_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyMHxpbWFnZS9qcGVnfGFHVmlMMmczTVM4eE5UQTJPREkwTURJNE1UWXpNQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8M2Q1M2Q2M2U1OGQ1NGUzYWM0ZGQ0MGFiZjQyMGQ1YTIzYjg1NTJmZDczNTU0NzcwMDA0MjQ0OGU4YjgwODAxYg","altText":"1280_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEwNHxpbWFnZS9qcGVnfGFHRTVMMmczT0M4eE5UQTJPREkwTURRM09ESXpPQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV016T0dNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmNjMGI0MzNlNGNkZWFiYjUzMDg4ZTE4ZjZlZmM2MDc5MTg4YjkzOWZhYjc4YWExZjRiNTVlYjFhZjEzZDRkMg","altText":"1024_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUxMXxpbWFnZS9qcGVnfGFHSTVMMmczWWk4eE5UQTJPREkwTURVME16YzNOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZek00WXpBd01ERXdNR0kyWDBSRkxtcHdad3xhNTBjOTBhNTlkNGYzMWYxZDM5ODNjZmM4MmUwMWFmMWVkMjg2MTVjYTZiNjg4NWM3YWMyMmE3YzRjMzljYTAz","altText":"768_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTE4fGltYWdlL2pwZWd8YURnNEwyZzROUzh4TlRBMk9ESTBNRGd3TlRreE9DODBPREJmTURJd01EQXdNVEl3TURBeFl6TTRZekF3TURFd01HSTJYMFJGTG1wd1p3fDRjMWRlZmI4MGU3NTY4NzJiMmEyODZmNzAzNDM2NWEzZjc0Y2EzNWY1Mzk1ZTc3MDZiZDI1NTk5NTQwZWVjMjA","altText":"480_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDZ8aW1hZ2UvanBlZ3xhRFE1TDJnNE5pOHhOVEEyT0RJME1EZzNNVFExTkM4eU1EQmZNREl3TURBd01USXdNREF4WXpNNFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8YmRlMjgwNDE5NDE3ZmQ2NDA0ZTUwMmVlZmRhZTljMmM0NWU3MjFhZDdlYWQ5NWYzMGI2YzNjYjc2NmNiN2Y3OQ","altText":"200_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c38c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc5fGltYWdlL2pwZWd8YURFeUwyaGxOaTh4TlRBMk9ESTBNVFU1TWpNMU1DOHhNakJmTURJd01EQXdNVEl3TURBeFl6TTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGE4NmQ1ZDE4MjAwZDA0MjI4NzY5Y2RhYmU0NGRmMmFjMTRjMTUxOTNkZWE3MzYxZWQzZWZlYjA2OTU0ZTgwNDQ","altText":"120_020000120001c38c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c38c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjUwOXxpbWFnZS9qcGVnfGFEY3lMMmhoTWk4eE5UQTJPREl6T1RNMk5ERXlOZ3wxYTJkMmMyYmFmZGE4NGY2ZGU0ZmU3NGE2MDk3MjAzNzkzYWU5MTA1ZGFiMTc5ZmRlMDc0MzAwN2RmYjA2NTgw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c38c000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-9993/016-402","stock":null,"url":"/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-9993_016-402","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["lights","771-9993/016-402"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918587433","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled interconnecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05Z1Z1-F 3G 1.5 mm²; 4 m; 1,50 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51135826","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-9993/016-402
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05Z1Z1-F 3G 1.5 mm²; 4 m; 1,50 mm²; white