WINSTA® RD
Item no. 774-9973/1506-505
pre-assembled adapter cable; Eca; Socket/plug MIDI; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 5 m; 1,50 mm²; brown
![120_7820754_DE 120_7820754_DE](/medias/120-7820754-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI3fGltYWdlL2pwZWd8YUdSbUwyZ3lPUzh4TXpNeE16WXdNekl3TnpFNU9DOHhNakJmTnpneU1EYzFORjlFUlM1cWNHY3xmNmVhMDgzYmM5NjZmNmY3YzBjZDZkODdhMzRjMzYzOTUyZWEyZmZiZjRlMmNhOGRmODUwODE4NGQ4M2U2NjE0)
![120_8979222_DE 120_8979222_DE](/medias/120-8979222-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5fGltYWdlL2pwZWd8YUdKaEwyaG1NUzh4TXpjNU5qRTVPRFUwTnpRNE5pOHhNakJmT0RrM09USXlNbDlFUlM1cWNHY3w0YmZmNmU5YTllMTQ0OWYxYjNlZjcwMDZkZGUwYzYxYzQ1NzViZjZkMDcyMDQ2NDBmYjJhM2VlYjI3ZjExMGVk)
![120_8979219_DE 120_8979219_DE](/medias/120-8979219-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0fGltYWdlL2pwZWd8YUdZMUwyaGtNaTh4TXpRMk5EQTVPVFUxTXpNeE1DOHhNakJmT0RrM09USXhPVjlFUlM1cWNHY3wxMTc5ZDFmZjhlNDVhMzNhYzRhMmQzZDRkMWRiZmFjYTgwNTQyMGJmNmRmMDZkYjdhNTcwMWFjMGUyN2JhMWY5)
![120_8979223_DE 120_8979223_DE](/medias/120-8979223-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE0fGltYWdlL2pwZWd8YURWbEwyZ3pNQzh4TXpRMk5ERTFNekF6TURZNE5pOHhNakJmT0RrM09USXlNMTlFUlM1cWNHY3wzNzA1NTAzNTg0NGNhYzQwNDRlNmFlYjNkOWM3Y2JlOTEwNDcxNzI1MDNhYzM4YjlkZjJiMzJlZTc1MTAxMzAw)
![120_020000160000cebe000100b6_DE 120_020000160000cebe000100b6_DE](/medias/120-020000160000cebe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjkxfGltYWdlL2pwZWd8YURFNEwyZzVZaTh4TXpJME5qWXpNall5TkRFMU9DOHhNakJmTURJd01EQXdNVFl3TURBd1kyVmlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGVkYzg4ZDE0ZjhlMTM2ZmI3ZjFlYmEwNTUxZDQ1ZjYxMjUxMWVmNWI0YjI1NGVhNTlkZjlkMzViYjFhM2JjMjI)
Item no. 774-9973/1506-505
pre-assembled adapter cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 774-9973/1506-505
pre-assembled adapter cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request