Item no. 787-3861/100-000
Electronic circuit breaker; 1-channel; 24 VDC input voltage; 1 A; Signal contact
![120_9009772_DE 120_9009772_DE](/medias/120-9009772-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQwfGltYWdlL2pwZWd8YUdVMEwyZ3hZeTh4TXpjNU56VTBORFUxT0RZeU1pOHhNakJmT1RBd09UYzNNbDlFUlM1cWNHY3w0NTA3ZDhjMTk2ZWQxYzQ0NDI2ZGI0NTcwZjM4YjJlNGVkYzMyZTkxZDAzZmI3ZWZiOWE5NTMxMDBkZWQ5YzYw)
![120_9009748_DE 120_9009748_DE](/medias/120-9009748-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDl8aW1hZ2UvanBlZ3xhR1JtTDJnMVppOHhNemd3TURFMU9UWXdPRGcyTWk4eE1qQmZPVEF3T1RjME9GOUVSUzVxY0djfDFmNWMyOTRjYjNjMDFlYjY0Zjg3NmM3YjUxNDRmOTMxMTk4YzdlNWQxNzY4ZGU2MzZkNGQ5MTBjNWUxZDM4ODU)
![120_9009749_DE 120_9009749_DE](/medias/120-9009749-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzN8aW1hZ2UvanBlZ3xhREptTDJoak5DOHhNell4TWpJMU5UZ3dOVFEzTUM4eE1qQmZPVEF3T1RjME9WOUVSUzVxY0djfDdhMTk5OTE4ZWQxMTEyNmY4OGQ3ZjAxMWM5OTlmZjEzNGM0YmRmMzg4NGQ2NTFjMTA3NjAwNDQzYWRmNjczMGU)
![120_9009773_DE 120_9009773_DE](/medias/120-9009773-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUwfGltYWdlL2pwZWd8YURFMUwyZ3pNUzh4TXpjNU9EZzROemt4TlRVMU1DOHhNakJmT1RBd09UYzNNMTlFUlM1cWNHY3xkMjY0ZDMzODk3YzY1OGU0YmJiZmYwYmRkMTI0ZGFhMjNkYWU2YjQyODVlYzk4N2U3YWI5YjM0NWM5YmUxZjdk)
![120_020000230000293a000100b6_DE 120_020000230000293a000100b6_DE](/medias/120-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4fGltYWdlL2pwZWd8YUdZeEwyaGpaaTh4TkRVMk56VXhNakEwTnpZME5pOHhNakJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyYWQwOWE1NjYzN2I5NGU0ZjQ0ZDJlMmM5ZDkwYzVmNmZlOWFlNjAwNzVmYzFlZWFmMmIzMTIyZjRhZTExNDQ)
![120_8212700_DE 120_8212700_DE](/medias/120-8212700-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YUdFekwyZzFNeTh4TkRNNE5EWXpNVEV4T1Rrd01pOHhNakJmT0RJeE1qY3dNRjlFUlM1cWNHY3xkMGRiZjg1Mjc2YjFhZjg3M2EwYzkzYTdlNmEyY2I1NzZlZjRjZDk5ZjJhYTlmZjEyMjVhYzU5NTZjOTA1NTM3)
Item no. 787-3861/100-000
Electronic circuit breaker
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 787-3861/100-000
Electronic circuit breaker
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request