Item no. 787-3861/100-1000
Electronic circuit breaker; 1-channel; 24 VDC input voltage; 1 A; NEC Class 2; Signal contact
![120_10352380_DE 120_10352380_DE](/medias/120-10352380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMxNnxpbWFnZS9qcGVnfGFHTXhMMmcxWVM4eE16Z3dNakkxTlRJMU16VXpOQzh4TWpCZk1UQXpOVEl6T0RCZlJFVXVhbkJufGNhZjRhYzMwMTlmMDQyMTcyZTkyZWQ0YTFhMDRiMGZkNThiN2ZiNGZlNzM5MjU1NjM4MDA4YTg2MzhmZDkzMzE)
![120_10352374_DE 120_10352374_DE](/medias/120-10352374-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUxMnxpbWFnZS9qcGVnfGFEYzBMMmcyWkM4eE16YzBNRFE0TVRZME1qVXlOaTh4TWpCZk1UQXpOVEl6TnpSZlJFVXVhbkJufDZhYWZhM2U4NjZhMjgwOWJiMzQyZWNmMTg0MDFlNzQ2Y2YxM2Y3YzNkZjMzYzU1Y2FmZGQyMWY3MjA5ODFhYjA)
![120_10352383_DE 120_10352383_DE](/medias/120-10352383-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTk3fGltYWdlL2pwZWd8YURSa0wyZ3hOQzh4TXpjME1EUTNOREEwTURNMU1DOHhNakJmTVRBek5USXpPRE5mUkVVdWFuQm58N2E1MTU2MTk2MTI5OTZiYzBiMTA3M2MwN2RlMDg3MjM0NjUyODhhNTI1YTY1NDE2MTU0MGY1NTdiNjQ2YTdiYg)
![120_10352381_DE 120_10352381_DE](/medias/120-10352381-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY2fGltYWdlL2pwZWd8YURkbUwyZ3hOeTh4TXpjNU56RTJOek01T0RrME1pOHhNakJmTVRBek5USXpPREZmUkVVdWFuQm58ODRlNjMzZjAyNGViMWE1NzhjOTcyZTU0YjU3ZDYyZjNiODk4OTNlOWE5NzVlZjVjN2FiMjkwOGVkZGIzNDUyYQ)
![120_020000230000293a000100b6_DE 120_020000230000293a000100b6_DE](/medias/120-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4fGltYWdlL2pwZWd8YUdSaUwyZzNNaTh4TkRVMk16ZzJOREUxTURBME5pOHhNakJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fDU5ODVjNGEyNDU5ZDNjYTZhMDI2ZTllOGU0NTI3MGE3NTJiNmVkNDhhMWViMTZmNzJiYzNlNzNmODc1MTVhNmU)
![120_8212700_DE 120_8212700_DE](/medias/120-8212700-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyfGltYWdlL2pwZWd8YUdFekwyZzFNeTh4TkRNNE5EWXpNVEV4T1Rrd01pOHhNakJmT0RJeE1qY3dNRjlFUlM1cWNHY3xkMGRiZjg1Mjc2YjFhZjg3M2EwYzkzYTdlNmEyY2I1NzZlZjRjZDk5ZjJhYTlmZjEyMjVhYzU5NTZjOTA1NTM3)
Item no. 787-3861/100-1000
Electronic circuit breaker
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 787-3861/100-1000
Electronic circuit breaker
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request