Item no. 787-3861/200-000
Electronic circuit breaker; 1-channel; 24 VDC input voltage; 2 A; Signal contact
![120_9009755_DE 120_9009755_DE](/medias/120-9009755-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjIzfGltYWdlL2pwZWd8YURGbEwyZ3pZaTh4TXpZME16RTFOek0zTWprMU9DOHhNakJmT1RBd09UYzFOVjlFUlM1cWNHY3xkZmJkYzcwYzcyMDkzMDVkZDM3N2ViMzVkYWYwYTM0MTkxN2IxNWE3MjZhYjFkZWNiN2ZlMjVmZTk1NTJiOTRh)
![120_9009754_DE 120_9009754_DE](/medias/120-9009754-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTJ8aW1hZ2UvanBlZ3xhREExTDJoa015OHhNemd3TVRVek5ESTFPVEl6TUM4eE1qQmZPVEF3T1RjMU5GOUVSUzVxY0djfDA5OWI4YzJmNzc3YWQ1MDJjMjJlN2I3NmE1YzExNGZmMzk4NjU5NTljZTMyZWQxZWZhMjUwODljOWU1NjA3YmM)
![120_9009757_DE 120_9009757_DE](/medias/120-9009757-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzd8aW1hZ2UvanBlZ3xhRGszTDJnNU9DOHhNemM1T1RNM01UWTJPVFV6TkM4eE1qQmZPVEF3T1RjMU4xOUVSUzVxY0djfDMyMWRlODA0NTljYWQ5NTQ1NWQ0MjBmMWRhY2NkMmYzNzJlNDA3YTkwZTY5Y2FjMTg4MmU1MWM0MDc1OGZkYzE)
![120_9009756_DE 120_9009756_DE](/medias/120-9009756-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg1fGltYWdlL2pwZWd8YURJNUwyZzBPQzh4TXpjNU9EWXhNamN5T1RnNE5pOHhNakJmT1RBd09UYzFObDlFUlM1cWNHY3w4MGVmMzU3ZDdlZjJhMDRhZjEzNmFhNWIwMTY2MTFlOWJiYjU0MWVjMGE4MDg3ODQzOGVmOTdhMDhmODRmZDYz)
![120_020000230000293a000100b6_DE 120_020000230000293a000100b6_DE](/medias/120-020000230000293a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY4fGltYWdlL2pwZWd8YUdZeEwyaGpaaTh4TkRVMk56VXhNakEwTnpZME5pOHhNakJmTURJd01EQXdNak13TURBd01qa3pZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyYWQwOWE1NjYzN2I5NGU0ZjQ0ZDJlMmM5ZDkwYzVmNmZlOWFlNjAwNzVmYzFlZWFmMmIzMTIyZjRhZTExNDQ)
![120_8212745_DE 120_8212745_DE](/medias/120-8212745-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU3fGltYWdlL2pwZWd8YUdKaUwyZ3lZUzh4TkRNNE5EWXpNamN5TlRVek5DOHhNakJmT0RJeE1qYzBOVjlFUlM1cWNHY3w3MmNhZTAwMzhlMjRmY2E5ZDNmNWYxYzA1YWQyMmU3N2VlMTFmODRhOTlmOTY5NWQzMWM3MzMwNjA0YWM2MDhm)
Item no. 787-3861/200-000
Electronic circuit breaker
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 787-3861/200-000
Electronic circuit breaker
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request