Item no. 788-608
Relay module; Nominal input voltage: 230 VAC; 1 changeover contact; Limiting continuous current: 16 A; with gold contacts; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
Current-carrying capacity curve
DC load limit curve
![120_6425750_DE 120_6425750_DE](/medias/120-6425750-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA3fGltYWdlL2pwZWd8YUdReEwyZ3pOUzh4TkRBd01qWTNOamt5TkRRME5pOHhNakJmTmpReU5UYzFNRjlFUlM1cWNHY3xkZjExMjJiNGI1MDllZTg0OGY3ODQ1Y2Y2NDg0NDAzZGZlZGMxMjNkNGUzZjVkMmM0NTEyNmQ2YTFjYzBlMzY4)
![120_020000000003e23d000100b6_DE 120_020000000003e23d000100b6_DE](/medias/120-020000000003e23d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzExfGltYWdlL2pwZWd8YUdFNUwyZzBNUzh4TkRRNU16WXlNVGN4TkRrM05DOHhNakJmTURJd01EQXdNREF3TURBelpUSXpaREF3TURFd01HSTJYMFJGTG1wd1p3fDQ4MmRkNDFlNTQ3Nzg1YTE5ODg4NTcxYjFjYjAyM2JhZTcxOTc0N2UwNGI4M2RhYzZlNDYzMjE2NTM4OWY3ZmE)
![120_0200002400032655000100b6_EN 120_0200002400032655000100b6_EN](/medias/120-0200002400032655000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNDY3fGltYWdlL2pwZWd8YURJd0wyZzBPUzh4TkRVMU16ZzVOall4TlRrMk5pOHhNakJmTURJd01EQXdNalF3TURBek1qWTFOVEF3TURFd01HSTJYMFZPTG1wd1p3fDk3YmIwYmYxZWNmOGUwNGI2YmY2ODcwOTIwMWFmMmQzNTM0YzZjYjQxN2E4ZWUyNjNhMWU0NTk0Mjg0OTI2NGY)
![120_02000032000059e6000100b6_DE 120_02000032000059e6000100b6_DE](/medias/120-02000032000059e6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURSaEwyaGhNUzh4TXpJME9USTVOekkxTWpNNE1pOHhNakJmTURJd01EQXdNekl3TURBd05UbGxOakF3TURFd01HSTJYMFJGTG1wd1p3fGE3MGRiOWMxYjk2YTcxZGY4NTI3OTY4MGJhOGRjZmIyZmEzYmMxYjRlMzdiNThlODgxY2Q5M2Q2YzAwNDI3NjE)
![120_020000000003d0a9000100b6_EN 120_020000000003d0a9000100b6_EN](/medias/120-020000000003d0a9000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzAxfGltYWdlL2pwZWd8YURVMEwyaG1aQzh4TkRVMU16TTJNRFkyTWpVMU9DOHhNakJmTURJd01EQXdNREF3TURBelpEQmhPVEF3TURFd01HSTJYMFZPTG1wd1p3fGNlODdmN2JjNmNjYzA3NGEzZjdlYWNmMDVlOThjODM0OTUzMmI4YzFhNjhlMzE1MzdmMTJkMmYzMDVhNWY3MTE)
Item no. 788-608
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 788-608
Relay module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request