{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Industrial-Switch; 16 Ports 1000Base-T; Extended temperature range; black metallic", "description" : "This unmanaged industrial ETHERNET switch (852-1106) has 16 Gigabit ETHERNET ports for easily setting up small- to medium-sized networks. Its slim design paired with a DIN-rail adapter simplifies installation in the control cabinet and provides high vibration and shock resistance. Additionally, automatic transmission rate detection (auto-negotiation) and automatic identification of the transmit and receive lines (Auto MDI-X) allow simple plug-and-play operation, saving time and money during commissioning. <br/><br/>Status LEDs, a redundant power supply and an alarm contact (configurable via DIP switch) increase the switch's redundancy and diagnostic capabilities, providing higher operational uptime.<br/><br/><p></p><p><b>Features:</b></p><ul><li>Redundant DC power supply</li><li>Wide supply voltage range: 12 … 60 VDC</li><li>DIP switch to set alarm functions</li><li>Full compliance with IEEE 802.3, 802.3u and 802.3ab standards</li><li>Non-blocking, store-and-forward switching</li><li>Auto-negotiation at all 10/100/1000BASE-T ports</li><li>Auto-MDI/MDIX (crossover) at all 10/100/1000BASE-T ports</li><li>Integrated address look-up table, supports up to 8000 absolute MAC addresses</li><li>Overvoltage protection</li><li>Prioritization of ETHERNET data packets (PROFINET protocol, EtherType=0x8892) per IEEE802.1p</li></ul>", "mpn" : "852-1106", "sku" : "852-1106", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000025000279ce000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDg3fGltYWdlL2pwZWd8YURSbEwyaGxNaTh4TkRBd01qYzJPRE0wTnpFMk5pOHlNREJmTURJd01EQXdNalV3TURBeU56bGpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDRiMjQ0MzFjMjMxNjRkMzBhZDVlYzM4ZGJkN2I2MDAzZWMzNDYyMWIzMzVhNzg3ZDdhYTE1NDM1ZTFmYmZjNjY", "gtin13" : "4055143604659", "category" : "Industrial switches", "url" : "https://www.wago.com/global/industrial-switches/industrial-switch/p/852-1106" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 852-1106

Industrial-Switch; 16 Ports 1000Base-T; Extended temperature range; black metallic

Item no. 852-1106
Industrial-Switch
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 852-1106
Industrial-Switch
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece