{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Industrial-ECO-Switch; 5-port 1000Base-T; Extended temperature range; 4 * Power over Ethernet", "description" : "This unmanaged industrial ETHERNET switch (852-1411) has five Gigabit ETHERNET ports, four of which support Power over Ethernet (PoE+) at 30 W. The four PoE+ ports (IEEE 802.3at) can be used simultaneously to power PoE end devices (powered devices). The integrated voltage transformer enables operation with 24 VDC, which is the standard supply voltage in control cabinets.<br/>Its slim design paired with a DIN-rail adapter simplifies installation in the control cabinet and provides high vibration and shock resistance. Additionally, automatic transmission rate detection (auto-negotiation) and automatic identification of the transmit and receive lines (Auto MDI-X) allow simple plug-and-play operation, saving time and money during commissioning.<br/><br/><p><b>Features:</b></p><ul><li>5 ETHERNET ports 10/100/1000 Mbit/s Autonegotiation</li><li>4 PoE+ ports (IEEE 802.3at)</li><li>Front-panel diagnostic LEDs</li><li>Supports Auto-MDI/MDI-X functions</li><li>Full/half-duplex transfer modes for each port</li><li>Store-and-forward switching method</li><li>Integrated address look-up table, supports up to 8000 absolute MAC addresses</li><li>Overvoltage protection</li><li>Data flow control, per IEEE 802.3x Flow Control, in full-duplex mode</li><li>Prioritization of ETHERNET data packets (PROFINET protocol, EtherType=0x8892) per IEEE802.1p</li><li>DIN-35 rail mounting</li></ul>", "mpn" : "852-1411", "sku" : "852-1411", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002a000043db000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU2fGltYWdlL2pwZWd8YURreUwyZ3lPQzh4TXprNU56ZzFNekkzT0RJek9DOHlNREJmTURJd01EQXdNbUV3TURBd05ETmtZakF3TURFd01HSTJYMFJGTG1wd1p3fGJkYzg3ZjVkODViN2Q1OWRiNjNkODRkOTI0YzVlNTZlNDFmMDZlNzhkMjYzMGI4MjJhY2JiNWQzODFhYWM5ODc", "gtin13" : "4055143727167", "category" : "Industrial switches", "url" : "https://www.wago.com/global/industrial-switches/industrial-eco-switch/p/852-1411" }
[ { "id": "details", "label":"Data", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 852-1411

Industrial-ECO-Switch; 5-port 1000Base-T; Extended temperature range; 4 * Power over Ethernet

Item no. 852-1411
Industrial-ECO-Switch
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 852-1411
Industrial-ECO-Switch
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece