Item no. 857-1430
Optocoupler module; 2-port; Nominal input voltage: 24 VDC; Output voltage range: 3 … 31.2 VDC; Limiting continuous current: 3 A; 2-wire connection; Yellow status indicator; Module width: 6 mm; light gray
Current-carrying capacity curve
![120_02000012000028c0000100b6_DE 120_02000012000028c0000100b6_DE](/medias/120-02000012000028c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA5fGltYWdlL2pwZWd8YURnd0wyZ3dOQzh4TkRRNE1ETTRPVE0zTXprNE1pOHhNakJmTURJd01EQXdNVEl3TURBd01qaGpNREF3TURFd01HSTJYMFJGTG1wd1p3fGYzMzQ1NDMxMTRlMDlkZGJmMTNlMzlkNmQyNThiMjEzMWI3ZDMxNzEyOGM3NWMyYTM1MGY1NDFmNTIzMWU1YjY)
![120_0200000e000270f5000100b6_DE 120_0200000e000270f5000100b6_DE](/medias/120-0200000e000270f5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjYzfGltYWdlL2pwZWd8YURJeEwyZ3pNeTh4TkRRNU16Z3pNelkxT0RNNU9DOHhNakJmTURJd01EQXdNR1V3TURBeU56Qm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDg2YjUyNWRlN2JmNGRhNmUxNTRlYzcwNmJjNmJkMjkyNjBhNTgzNWZhZWVhNTFiMWU0ZGYzNTE4NDU1YmZjNzA)
![120_020000190000be20000100b6_EN 120_020000190000be20000100b6_EN](/medias/120-020000190000be20000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzA0fGltYWdlL2pwZWd8YURWaUwyZzRPQzh4TkRVMU16YzRPRE0xTURRNU5DOHhNakJmTURJd01EQXdNVGt3TURBd1ltVXlNREF3TURFd01HSTJYMFZPTG1wd1p3fGUzZTQ3M2UyZWZmYmZmYzFmNDFmZThlYjY1ODg1NDM0YTlmZDNlNjg3OGViYjU0ZTY3ODYyY2JhMDgzYjZjMDM)
![120_0200000200015033000300b6_EN 120_0200000200015033000300b6_EN](/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzU3fGltYWdlL2pwZWd8YURkaEwyaGpPQzh4TXpJME1URXhNekV4Tmpjd01pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fGM0NGVlMThiZDg5OTg3OWMxYjQ5ZTE3NGZlYWQ0YzYxY2U1ZDM0MDg3ZTljYmJkMjEwNmIzZTNlNDg1YzRlNTY)
Item no. 857-1430
Optocoupler module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-1430
Optocoupler module
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request