Item no. 857-819
Voltage signal conditioner; Bipolar voltage input signal; Current and voltage output signal; Configuration via software; Supply voltage: 24 VDC; 6 mm module width; 2,50 mm²
![120_020000120000268c000100b6_DE 120_020000120000268c000100b6_DE](/medias/120-020000120000268c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDU1fGltYWdlL2pwZWd8YUdSa0wyaGpNeTh4TkRRNE1ETTNNelkwTlRNME1pOHhNakJmTURJd01EQXdNVEl3TURBd01qWTRZekF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjNlMzIxNTcxMGM5ODk2MDk4OGIxMDY3ZmVlODBjMmJkYTdhYWJkOWEzNDM0MmFlNmE1OTRiMmQ2MjkwMzU)
![120_02000006000220ee000200b6_DE 120_02000006000220ee000200b6_DE](/medias/120-02000006000220ee000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjczfGltYWdlL2pwZWd8YURVd0wyZ3dZUzh4TkRVMk56VXhNRFEzTkRjNE1pOHhNakJmTURJd01EQXdNRFl3TURBeU1qQmxaVEF3TURJd01HSTJYMFJGTG1wd1p3fDQyN2YyYTU1OWM0NzhkOGY3YmU5YmU4MWE5YTdkZjIwY2U1NjAwZjdhNTNlYTc5NzhlYTRlZTMzZjVkNjRhYzU)
![120_0200000200015033000300b6_EN 120_0200000200015033000300b6_EN](/medias/120-0200000200015033000300b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNzU3fGltYWdlL2pwZWd8YURkaEwyaGpPQzh4TXpJME1URXhNekV4Tmpjd01pOHhNakJmTURJd01EQXdNREl3TURBeE5UQXpNekF3TURNd01HSTJYMFZPTG1wd1p3fGM0NGVlMThiZDg5OTg3OWMxYjQ5ZTE3NGZlYWQ0YzYxY2U1ZDM0MDg3ZTljYmJkMjEwNmIzZTNlNDg1YzRlNTY)
![120_0200000c000167e2000100b6_EN 120_0200000c000167e2000100b6_EN](/medias/120-0200000c000167e2000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTE5fGltYWdlL2pwZWd8YURVeUwyaGlNUzh4TkRVMU5EazNOVEkwTURJeU1pOHhNakJmTURJd01EQXdNR013TURBeE5qZGxNakF3TURFd01HSTJYMFZPTG1wd1p3fDhiZWMzOWM5MWZmM2Y0OTdkNzQxMGE5MTg1ODUwZWJmYzVlM2FjODBkZTZlM2Q2N2RkYmY5YWZjYjFkNTVkNDY)
Item no. 857-819
Voltage signal conditioner
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 857-819
Voltage signal conditioner
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request