Item no. 858-153
Basic relay; Nominal input voltage: 230 VAC; 4 changeover contacts; Limiting continuous current: 5 A; with gold contacts; with manual operation; Module width: 22 mm; Module height: 25 mm
Similar to picture
DC load limit curve
![120_020000080000dd0f000100b6_DE 120_020000080000dd0f000100b6_DE](/medias/120-020000080000dd0f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDQwfGltYWdlL2pwZWd8YURJMkwyaG1OUzh4TkRReU1ESTJOalUwT1RJM09DOHhNakJmTURJd01EQXdNRGd3TURBd1pHUXdaakF3TURFd01HSTJYMFJGTG1wd1p3fGRiOTAyNTAzMDg1OGIwZGI3NDFhMjZiOGZkYjJkNzQyOTdjZjUwZTQ3NTNjNGRlNDUzZWQ4NTNlMTk5MDQwNzk)
![120_0200000800009550000100b6_DE 120_0200000800009550000100b6_DE](/medias/120-0200000800009550000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYyfGltYWdlL2pwZWd8YURRNEwyZ3hNUzh4TkRRNU16WTJOek01TXpVMk5pOHhNakJmTURJd01EQXdNRGd3TURBd09UVTFNREF3TURFd01HSTJYMFJGTG1wd1p3fDk4NjAzYmIzYzk0ZGUxNDgwODEzZWZmMjM5ZmFiOWNkYzMxNzMxZmRjZTY4OWNiY2ViMTBhNDgyMjYzY2RlNzQ)
![120_0200000800009069000100b6_DE 120_0200000800009069000100b6_DE](/medias/120-0200000800009069000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAyfGltYWdlL2pwZWd8YURjM0wyZ3dOaTh4TXpJME16QXlOelkxTWpZek9DOHhNakJmTURJd01EQXdNRGd3TURBd09UQTJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ0YTc1ZTE4YmEwMzZhNzVlNWI1YjkyMTA4ZDZhZGM0MGIzYTg2MjM4ZWNmZDc1MTgyMjMyOGVhZmI3ZDc2MmI)
![120_0200001b00014835000200b6_EN 120_0200001b00014835000200b6_EN](/medias/120-0200001b00014835000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTE0fGltYWdlL2pwZWd8YURrd0wyZ3pZaTh4TkRVM01UWTJNakkwTlRreE9DOHhNakJmTURJd01EQXdNV0l3TURBeE5EZ3pOVEF3TURJd01HSTJYMFZPTG1wd1p3fDg2M2RmNTY4ZDhlNTgwOTVjZWY3Y2MzMTcyMDY0Y2NiOGY3ZGY1ZmRmMDcwMTI0ZjVhNTU3YWMwMGJmNGYzNzU)
Item no. 858-153
Basic relay
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 858-153
Basic relay
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request