Item no. 858-154

Basic relay; Nominal input voltage: 24 VAC; 4 changeover contacts; Limiting continuous current: 5 A; with manual operation; Module width: 22 mm; Module height: 35mm

Item no. 858-154
Basic relay
Please wait ...
Price and availability after  Login
Contact material (relay):   AgCe
Nominal input voltage UN:   24 VAC
Limiting continuous current:   5 A
PU (SPU): 3 Piece
Configure
Item no. 858-154
Basic relay
Please wait ...
Price and availability after  Login
Contact material (relay):   AgCe
Nominal input voltage UN:   24 VAC
Limiting continuous current:   5 A
PU (SPU): 3 Piece
Configure
Data
Downloads
Related products
Technical data
Safety and protection
Physical data
Mechanical data
Material data
Environmental requirements
Standards and specifications
Commercial data
Environmental Product Compliance